Rated 5 based on 1 product reviews
EXOLON Group

Polycarbonate Solid and Multiwall Sheets

CONTACT INFO
203 N. La Salle St. Suite 2550
Chicago, IL 60601
EMAIL
Request for informationEXOLON Group Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Instagram icon
LinkedIn icon

Exolon® UV. Outstanding through reinforced UV protection. The UV coating is applied to the surface of the smooth or textured polycarbonate sheets. This protection increases resistance to long-term weathering effects and thus provides a long service life. There is no yellowing, no change of color - the sheets retain their shine. All the sheets can easily be thermoformed or cold-bent; they are easy to process and can be printed. 

Exolon® UV LF (Low Flammability) with UV protection on both sides, meets the requirements of EN 13501-1, B-s2-d0 with a sheet thickness of 8 mm.

Exolon® UV ECOplus is a partially bio-circular grade, attributed via mass balance according to ISCC PLUS Standard.

Exolon® UV rECO is a circular product: it contains 50 to almost 100% of pre-consumer waste.

That special 'extra':

  • 10 years warranty against weathering and breakage 

Applications:

  • Semicircular vaults

  • Sound insulation systems

  • Roofing solutions for railway stations, waiting rooms and open areas

  • Skylights

  • Glazing in sports halls, industrial buildings

  • Lamp light-diffusers

  • Municipal furniture

Available in:

  • clear, white, bronze, grey, green, blue

- Hide Gallery
Exolon® UV