Rated 5 based on 1 product reviews
Fusion Air Lighting Partners

HVAC and Lighting Integration

CONTACT INFO
1201 N.E. 117th St.
Vancouver, WA 98685
Phone: 360-721-3129
Request for informationFusion Air Lighting Partners Contact Us / RFI
SOCIAL

The Fusion Air 6-inch 90° Downlight with Integrated Air Diffusion is a revolutionary product that combines advanced lighting technology with efficient air distribution.

Discover the Fusion Air 6-inch 90° Downlight with Integrated Air Diffusion – a game-changer in modern HVAC lighting solutions. The Fusion Air 90° Downlight is an advanced LED recessed fixture designed for shallow plenum spaces. This innovative product integrates air diffusion for both heating and cooling, eliminating the need for traditional registers and enhancing the architectural appeal of any space. Suitable for ceilings up to one inch thick, it offers efficient air down throw and ceiling entrainment, and it is compatible with standard 6-inch LED retrofit modules.

Product Specifications

Intended Use: New construction
Construction Material: Aluminum diffuser
Input Voltage: 120V/60Hz
Input Power: 14W
Lumens: 1200
Lamp Life: 50,000 hours
Color Temperature Options: 5CCT (2700K, 3000K, 3500K, 4000K, 5000K)
Beam Angle: 120°
Color Trim Options: White, Black, Custom Colors

- Hide Gallery
Fusion Air 6-inch 90° Downlight with Integrated Air Diffusion

Specifications for Fusion Air 6-inch 90° Downlight with Integrated Air Diffusion
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Fusion Air 6-inch 90° Downlight with Integrated Air Diffusion
Fusion Air Lighting Partners video of 70CFM
2023-07-13T00:00:00+00:00Z
(Fusion Air Lighting Partners)request for information
Fusion Air Lighting Partners video of Comfylight ENERGYm
2023-07-13T00:00:00+00:00Z
(Fusion Air Lighting Partners)request for information
Fusion Air Lighting Partners video of Comfylight Video
2023-07-13T00:00:00+00:00Z
(Fusion Air Lighting Partners)request for information
Datasheets for Fusion Air 6-inch 90° Downlight with Integrated Air Diffusion