Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
162445 County Road C.
Mosinee, WI54455
Toll Free: 800-628-0314
Phone: 715-693-6300
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
SOCIAL

Weathered seam-face in variations of brown tones of light tan to cedar.

  • 8" - 12" or 12" - 16" thick, machine split back 18" (14" to 20") deep, 18" - 5'+ lengths

  • Covers 8-10 sq ft per ton

The installer needs to make sure to face the Highland Brown weathered edge face out as the back (split side) is the Sandy Creek face. The only difference between a Sandy Creek and Highland Brown piece is the front edge.  They start out as the same stone.  In Sandy Creek the pieces are split on the front and back and in Highland Brown the front face is natural and the back is split.

- Hide Gallery
Highland Brown™ 18" Outcropping Drywall

Highland Brown™ 18" Outcropping Drywall  

1

Specifications for Highland Brown™ 18" Outcropping Drywall
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Highland Brown™ 18" Outcropping Drywall