Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
162445 County Road C.
Mosinee, WI 54455
Toll Free: 800-628-0314
Phone: 715-693-6300
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
SOCIAL

Weathered seam-face that may have natural or split top and bottoms.

Coloring variations are light to dark brown tones, tan, auburn, and tawny.

Thicknesses sorted are:

  • 2-3"

  • 3-4"

  • 4-5"

  • 5-6"

  • 6-8"

  • machine split 8" front to back

  • covers 22-24 sq ft per ton

The installer needs to make sure to face the Highland Brown weathered edge face out as the back (split side) is the Sandy Creek face. The only difference between a Sandy Creek and Highland Brown piece is the front edge.  They start out as the same stone.  In Sandy Creek the pieces are split on the front and back and in Highland Brown the front face is natural and the back is split.

Additional depths up to 12" are available; an additional fee would apply.

This material is packaged on pallets that are random weights of approximately 4,000 (3,500-4,500) pounds each.

- Hide Gallery
Highland Brown™ 8" Drywall

Highland Brown™ 8" Drywall  

1

Specifications for Highland Brown™ 8" Drywall
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Highland Brown™ 8" Drywall