Rated 5 based on 1 product reviews
VERTILUX Ltd.

Window Coverings

CONTACT INFO
7753 N.W. 79th Place
Medley, FL 33166
Toll Free: 800-356-8837
Phone: 305-593-9494
Request for informationVERTILUX Ltd. Contact Us / RFI
SOCIAL

The Vertilux Motorization Systems (Celtic II) eliminate the need for manual operation and Blinds and Shades creating a merger between the vanguard in technology and decorative style while at the same time keeping a balance in making it a cost effective solution.

 

Roman Shades and Horizontal Blinds Tubular Motors
 

- Hide Gallery
Horizontal Blinds Motorization

CAD Drawings for Horizontal Blinds Motorization
Tubes for Roller Shades (Aluminum & Galvanized)
download:view:
Soffit for Roller Shades
download:view:
Cassette 100 - Flat
download:view:
Cassette 100 - Flat Motorized
download:view:
Cassette 100 - Round
download:view:
Cassette 100 - Round Motorized
download:view:
Cassette 120 - Flat
download:view:
Cassette 120 - Flat Motorized
download:view:
Cassette 120 - Round
download:view:
Cassette 120 - Round Motorized
download:view:
Cassette 130 - Manual - Single Shade
download:view:
Cassette 130 - Manual - Dual Shade
download:view:
Cassette 130 - Motorized - Single Shade
download:view:
Cassette 130 - Motorized - Dual Shades
download:view:
V12 SYSTEM
download:view:
V12 SYSTEM - 38 mm
download:view:
FIT Chainless
download:view:
FIT Neolux
download:view:
FIT OM
download:view:
FIT Standard
download:view:
AXIO - Manual System
download:view:
AXIO - Manual Guided System
download:view:
AXIO - Motorized System
download:view:
AXIO - Motorized Guided System
download:view:
0 154 DC V10XX
download:view:
0 154 DC V11XX
download:view:
0 154 DC V15XX
download:view:
0 154 DC V17XX
download:view:
0 154 DC V20XX
download:view:
0 154 DC V30XX
download:view:
0 155 DC V10XX
download:view:
0 155 DC V11XX
download:view:
0 155 DC V15XX
download:view:
0 155 DC V17XX
download:view:
0 155 DC V20XX
download:view:
0 155 DC V30XX
download:view:
0 154 CL V10XX
download:view:
0 154 CL V11XX
download:view:
0 154 CL V15XX
download:view:
0 154 CL V17XX
download:view:
0 154 CL V20XX
download:view:
0 154 CL V30XX
download:view:
0 155 CL V10XX
download:view:
0 155 CL V11XX
download:view:
0 155 CL V15XX
download:view:
0 155 CL V17XX
download:view:
0 155 CL V20XX
download:view:
0 155 CL V30XX
download:view:
EURO SMALL BRACKET SYSTEM
download:view:
EURO MEDIUM BRACKET SYSTEM
download:view:
EURO LARGE BRACKET SYSTEM
download:view:
EURO DUAL SMALL BRACKET SYSTEM CEILING MOUNT
download:view:
EURO DUAL SMALL BRACKET SYSTEM WALL MOUNT
download:view:
EURO DUAL LARGE BRACKET SYSTEM CEILING MOUNT
download:view:
EURO DUAL LARGE BRACKET SYSTEM WALL MOUNT
download:view:
2 Shades Manual Operation
download:view:
2 Shades Motorized Operation
download:view:
Single Shade Manual Operation
download:view:
Single Shade Motorized Operation
download:view:
Manual Operation (Contract Clutch)
download:view:
Motorized Operation
download:view:
3 Inch Flat Fascia
download:view:
4 Inch Flat Fascia
download:view:
3 Inch Round Fascia
download:view:
EDGE Cassette Guided System Manual Opereation
download:view:
EDGE Cassette Guided System Motorized Opereation
download:view:
EDGE Cassette System Manual Opereation
download:view:
EDGE Cassette System Motorized Opereation
download:view:
EDGE Cassette for Neolux System Manual Opereation
download:view:
EDGE Cassette for Neolux System Motorized Opereation
download:view:
Zip Cassette - for Architects
download:view:
Z-BOX System
download:view:
MATRIX SYSTEM - Motor Operation
download:view:
MATRIX SYSTEM - Chain and Cord Operation
download:view:
MATRIX SYSTEM - Motor Operation with Valance
download:view:
MATRIX SYSTEM - Wand Operation
download:view:
DUNES system - Cordchain Operation
download:view:
DUNES system - Motor Operation
download:view:
DUNES system - Wand Operation
download:view:
LUMINUX system - Cordchain Operation
download:view:
LUMINUX system - Motor Operation
download:view:
LUMINUX system - Wand Operation
download:view:
Bottom Rail for NEOLUX
download:view:
Bottom Rail for ROLLER SHADES
download:view:
Side Channels
download:view:
Rails for Cellular and Pleated Shades
download:view:
1 1/2" Projection
download:view:
2" Projection
download:view:
1 1/2" Projection
download:view:
2" Projection
download:view:
Specifications for Horizontal Blinds Motorization
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Horizontal Blinds Motorization
BusinessApplication
Building Construction Specifications
Catalogs for Horizontal Blinds Motorization
Videos for Horizontal Blinds Motorization
VERTILUX Ltd. video of Installation - Motorized Roller Shade with 4" Engineered Fascia Outside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Quick Connect Roller Shade with 4" Engineered Fascia Inside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with 4" Engineered Fascia & Side Channels Inside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Roller Shade with Engineered Contract Clutch & 4" Engineered Fascia Inside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Fabrication - Roller Shade with 4" Engineered Contract Clutch & Fascia
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Cassette Flat
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Cassette Flat
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Fascia & Side Channels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Fascia & Side Channels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Chain Operated Neolux Dual Shade with Cassette Round
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Neolux Dual Shade with Cassette Round
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Euro Brackets
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Euro Brackets
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shades with Euro Dual Brackets
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Vertical Blind with Valance - Lateral Opening
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Vertical Blind - Central Opening
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Clutch Operated Cellular Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Cordless Cellular Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - V12 System
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Sliding Panels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation Motorized Z Box Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Crank Operated Arion Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Guided Arion Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Drapery
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - FIT Roller Shade System
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Rechargeable Battery
2019-06-30T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Electronic Limits
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Mechanical Limits
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Motor for Vertical Blinds
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Motor for Sliding Panels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Drapery Motor
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information