Rated 5 based on 1 product reviews
Global Hi-Tech Films, Inc.

Architectural Window Film

EMAIL
Request for informationGlobal Hi-Tech Films, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
  • ICE COOL GR-86​

  • ICE COOL BLAST 80​

  • ICE COOL GREY 70  Ext.(3 ply)​

  • ICE COOL GREY 80  Ext.(3 ply)​


Global Window Film's Ice Cool Film is a cutting-edge solution designed to provide optimal heat rejection and glare reduction while maintaining exceptional clarity. Engineered with advanced nanotechnology, this film offers superior solar performance, effectively blocking out harmful UV rays and significantly reducing interior temperatures. Its innovative construction ensures durability and longevity, making it a cost-effective choice for both residential and commercial applications. With its sleek appearance and outstanding performance, Global Window Film's Ice Cool Film sets a new standard in window film technology, enhancing comfort and energy efficiency in any space.​

FEATURES & BENEFITS

  • Minimum light reflection – provides better visibility​

  • Soothing colors to enhance aesthetics of the building facade​

  • Cost-effective solution with better cooling effect​

  • Reduces glare up to 96%​

  • Blocks 99% UV rays – protects upholstery material​

- Hide Gallery
Ice Cool Films​

Specifications for Ice Cool Films​
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Ice Cool Films​
Videos for Ice Cool Films​
Global Hi-Tech Films, Inc. video of Global Hi Tech Films - Manufacturing Excellence
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Global Hi Tech films - 90 year legacy
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles II of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles I of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Security films to avoid forced entry
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Central Bank of Brazil
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Spectra pro and Deco Vista
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: City Walk Dubai
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information