Rated 5 based on 1 product reviews
Eva-Last Americas

Bamboo Composite Building Materials

CONTACT INFO
8560 Belleview Dr. Suite 225
Plano, TX 75024
Phone: 325-933-2701
EMAIL
Request for informationEva-Last Americas Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Infinity bamboo-plastic composite is the ultimate in durability and one of the toughest co-extruded composite ranges available. Its resilient protective cap made of advanced polymer resists scratches, fade, mold, and mildew, and makes Infinity exceptionally low maintenance, requiring only the most basic cleaning for ultimate longevity. Enjoy the stain and slip resistance of this environmentally friendly alternative to wood.

Benefits:

DURABLE -
One of the toughest co-extruded composites
PROTECTIVE CAP - Fade, scratch, & stain resistant capping technology
LOW-MAINTENANCE - Only basic care required for optimal longevity
DECAY RESISTANT - Resists insects, moisture, & weather
STAIN RESISTANT - Built-in protection against stains
SLIP RESISTANT - Reliable anti-slip protection
NATURAL LOOK - Specialized streaked color technology
ECO-FRIENDLY - Sustainable manufacturing & use of raw material 

Infinity Profiles:

Infinity 6" grooved board -
 The Infinity double sided grooved board installs efficiently and securely with HULK hidden fastener clips which slot into the grooves along the edges of the board and create an uninterrupted final look.

Infinity 6" Starter Board - The Infinity starter deck board offers one grooved edge and one solid edge, making it perfect for deck perimeters, picture framing decks, and creating stair edges. It fastens with a combination
of HULK hidden fasteners and color matched HULK composite decking screws.

Infinity IS 6" grooved board - The exceptionally lightweight Infinity IS single sided grooved board installs efficiently and securely with hidden Chain collated clips which slot into the grooves along the edges of the board and create a neat uninterrupted final look.

Infinity IS 7" grooved board - The exceptionally lightweight Infinity IS single sided grooved board installs efficiently and securely with hidden Chain collated clips which slot into the grooves along the edges of the board and create a neat uninterrupted final look.

Infinity 8" Fascia Board - The Infinity trim fascia profile is a thin, lightweight rectangular board. This versatile profile has multiple vertical applications including cladding, screening, stair risers and deck trim. HULK trim
top fixing screws securely fasten the boards in place.

Infinity 12" Fascia Board - The Infinity trim fascia profile is a thin, lightweight rectangular board. This versatile profile has multiple vertical applications including cladding, screening, stair risers and deck trim. HULK trim top fixing screws securely fasten the boards in place.

Inifinity Colors - Infinity composite offers exceptionally natural-looking colors thanks to its advanced color technology which gives each board unique color variation to embody the essence of timber. This specialized color streaking technique also ensures that no two boards are identical and that all boards boast the beautiful appearance of wood. Choose from a range of hues and tones to complement your space and style.

View Color Guide

- Hide Gallery
Infinity – Capped Bamboo Composite

Specifications for Infinity – Capped Bamboo Composite
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Infinity – Capped Bamboo Composite
Videos for Infinity – Capped Bamboo Composite
Eva-Last Americas video of Eva-Last® Infinity® I-Series™ Installation
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information
Eva-Last Americas video of Eva-Last® Composite Decking | Caring For Your Deck
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information
Eva-Last Americas video of Eva-Last® Composite Decking | Cleaning your deck
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information
Eva-Last Americas video of Eva-Last Company Profile
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information
Eva-Last Americas video of Eva-Last Environmental Impact
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information