Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
162445 County Road C.
Mosinee, WI 54455
Toll Free: 800-628-0314
Phone: 715-693-6300
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

00% split-face, sawn and split ends from Wisconsin granite boulders with tumbled texture. 

Full Color Range include red, pink, gray, black, blue, burgundy, tan, pale green and peppered with either large or tight grained configuration.

Please note: Sawn Height 3 ½" and 7 ½" (+/- ½") and 3cm and 2 ¼" (+/- ¼")

- Hide Gallery
Klassic Granite™ 6" Tumbled Sawn Height

Klassic Granite™ 6" Tumbled Sawn Height  

1

Specifications for Klassic Granite™ 6" Tumbled Sawn Height
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Klassic Granite™ 6" Tumbled Sawn Height