Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
162445 County Road C.
Mosinee, WI 54455
Toll Free: 800-628-0314
Phone: 715-693-6300
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
SOCIAL

Bold vibrant granite colors range of red, black, blue, grey, pink, peppered with large and tight grained configuration.

  • sawn height 6" (+/- ½")

  • 6" to 24"+ random lengths split-face, sawn & split ends

  • covers 14-16 sq ft per ton


Please note: Sawn Height 3 ½" and 7 ½" (+/- ½") and 3cm and 2 ¼" (+/- ¼")

This material is packaged on pallets that are random weights of approximately 4,000 (3,500-4,500) pounds each.

- Hide Gallery
Klassic Granite™ 8" Drywall

Klassic Granite™ 8" Drywall  

1

Specifications for Klassic Granite™ 8" Drywall
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Klassic Granite™ 8" Drywall