Rated 5 based on 1 product reviews
NuAire Laboratory Equipment Supply

Scientific Laboratory Equipment

CONTACT INFO
2100 Fernbrook Lane N.
Plymouth, MN 55447
Toll Free: 800-328-3352
Request for informationNuAire Laboratory Equipment Supply Contact Us / RFI
SOCIAL

LabGard® model NU-543 is available in an 8, 10, or 12 inches (203, 254, or 305 mm) access opening. NU-543 is an effective primary engineering control in obtaining the optimum product quality while reducing the potential for exposure of both product and personnel to airborne biological or particulate chemical agents in low to moderate risk-hazard research and drug preparation or product operations by monitoring and controlling real-time airflow to maintain accurate laminar airflow and a dynamic air barrier.

 

- Hide Gallery
LabGard® ES AIR NU-543 Class II, Type A2 Biosafety Cabinet

Revit BIM Files for LabGard® ES AIR NU-543 Class II, Type A2 Biosafety Cabinet

Laboratory Equipment: BioSafety Cabinets - Class II: Type A2: LabGard NU 543

Laboratory Equipment: BioSafety Cabinets - Class II: Type A2: LabGard NU 543

CAD Drawings for LabGard® ES AIR NU-543 Class II, Type A2 Biosafety Cabinet
NU 543 Airflow Schematic
download:view:
NU 543 Electrical Schematic 1
download:view:
NU 543 Electrical Schematic 2
download:view:
NU 543 300 Biological Safety Cabinet
download:view:
NU 543 400 Biological Safety Cabinet
download:view:
NU 543 500 Biological Safety Cabinet
download:view:
NU 543 600 Biological Safety Cabinet
download:view:
Specifications for LabGard® ES AIR NU-543 Class II, Type A2 Biosafety Cabinet
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for LabGard® ES AIR NU-543 Class II, Type A2 Biosafety Cabinet
BusinessApplication
Building Construction Specifications
Catalogs for LabGard® ES AIR NU-543 Class II, Type A2 Biosafety Cabinet
Videos for LabGard® ES AIR NU-543 Class II, Type A2 Biosafety Cabinet
NuAire Laboratory Equipment Supply video of NuAire Centrifuges AACR 2014
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of AllerGard NU-620 Animal Transfer Station Airflow Demonstration
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of NuAire In-VitroCell CO2 Incubators Video Brochure
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of AACR 2013 - NuAire Class II Biosafety Cabinet
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of PITTCON 2013 - NuAire In-VitroCell CO2 Incubator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 7: Working Safely BSC: Maintenance & Certification
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 6: Working Safely BSC: When Work is Completed
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 5a: Working Safely BSC: Experience Ergonomics
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 5: Working Safely BSC: Working With and In Your NuAire Biological Safety Cabinet
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 4: Working Safely BSC: Procedures and Techniques
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 3: Working Safely BSC: Proper Preparation, Steps to Take Before You Begin Work
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 2: Working Safely BSC: Understanding the Biological Safety cabinet
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 1: Working Safely BSC: Introduction
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Pharmagard PR/NR797 Airflow
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Changing the Gloves of the Pharmagard PR797
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Changing Sleeves on a Pharmagard PR797 Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Changing Sleeves on the Pharmagard NR/NTE797
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Starting up a Pharmagard 797 Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Introducing Compounding Materials to a Pharmagard Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Arrival & Inspection of a new Pharmagard Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Waste / Sharps disposal with a Pharmagard NR/NTE797
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Maintaining First-Air Sterility
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Working Safely in your BSC, Motion Control Burner
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Working Safely in Your BSC, Arm Movement Disruptions
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Adjusting the IV Bar of a Pharmagard 797
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Get to know NuAire (2000)
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Inspecting the Adjustable Base Stand of a Pharmagard Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Laboratory Safety Starts with Proper Ergonomics
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Never block the inflow grille
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of PharmaGard NR/NTE 797 Smokeflow Demo
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Routine cleaning of a Pharmagard Isolator
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Waste / Sharps Disposal of a Pharmagard PR797
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Work from Clean to Contaminated
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Working Safely in Your BSC, Disinfecting Work Surface
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Working Safely in Your BSC, Smoke flow demonstration
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information