Rated 5 based on 1 product reviews
NuAire Laboratory Equipment Supply

Scientific Laboratory Equipment

CONTACT INFO
2100 Fernbrook Lane N.
Plymouth, MN 55447
Toll Free: 800-328-3352
Request for informationNuAire Laboratory Equipment Supply Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

The NU-640 is a full console model with a mechanical auto-rising base stand and built-in ergonomic footrest. With an extra large 14 inch (356 mm) hinged access opening and only a 78.25 inch (1988) unit height, this animal handling biological safety cabinet easily handles large rat cages in the smallest of vivarium laboratories. This BSC unit comes standard with heavy-duty reinforced casters and fits through most standard doorways for extra mobility. Like all other NuAire airflow products, the NU-640 utilizes a single ultra-high efficiency DC ECM motor with forward facing fan blades that reduces overall energy consumption and automatically compensates for variances in filter loading. A built-in work tray prop-up rod allows easy access to the single mesh pre-filter and makes cleaning the work zone a breeze.

- Hide Gallery
LabGard® ES NU-640 Class II, Type A2 Animal Handling Biological Safety Cabinet
Videos for LabGard® ES NU-640 Class II, Type A2 Animal Handling Biological Safety Cabinet
NuAire Laboratory Equipment Supply video of AllerGard NU-620 Animal Transfer Station Airflow Demonstration
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of AACR 2013 - NuAire Class II Biosafety Cabinet
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 5: Working Safely BSC: Working With and In Your NuAire Biological Safety Cabinet
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Chapter 2: Working Safely BSC: Understanding the Biological Safety cabinet
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information
NuAire Laboratory Equipment Supply video of Laboratory Safety Starts with Proper Ergonomics
2014-10-27T00:00:00+00:00Z
(NuAire Laboratory Equipment Supply )request for information