Rated 5 based on 1 product reviews
Marvel Equipment Corporation

Loading Dock Seals and Shelters

CONTACT INFO
EMAIL
Request for informationMarvel Equipment Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Energy Savings

Designed to suit up to 10'w x 10.5'h openings, the M665 Full Access Foam Filled Dock Shelter is specifically designed to accommodate standard highway trailers with it's added Rain diverter to help ensure a superb seal.

Uniform Seal

This unit consists of two vertical side pads with removable side curtains. Head frame to be covered by Translucent polyethylene sheeting with UV inhibitors which allows light into the loading dock area.

Conditioned Air

With a 90% sealing efficiency, this model is excellent in servicing both tailgate and highway trailers, keeping conditioned air in, while keeping the unwanted weather and elements out.

Protect

The design of this model does an excellent job of keeping water from entering the loading dock area.

Standard Features:

•Replaceable foam filled bottom draft pads

•Replaceable/Removable side curtains

•Protective Wear Flaps on Head Curtain

•Foam frame side resist impact damage from misaligned trailers

•Flexible stays w/reinforced caps maintain constant pressure again trailers for tight seal

•Peaked Header frame to divert water

•Double layer of protective fabric on bottom 24" of side curtain

•Translucent polyethylene sheeting with UV inhibitors to allow light in the dock area

- Hide Gallery
M665-Soft Side Shelter with "Rain Guard"

CAD Drawings for M665-Soft Side Shelter with "Rain Guard"
M665 - Foam Frame Truck Shelter Hybrid
download:view:
Specifications for M665-Soft Side Shelter with "Rain Guard"
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for M665-Soft Side Shelter with "Rain Guard"
BusinessApplication
Building Construction Specifications
Catalogs for M665-Soft Side Shelter with "Rain Guard"