Rated 5 based on 1 product reviews
Key Resin Co.

Terrazzo
Flowcrete

CONTACT INFO
4050 Clough Woods Dr.
Batavia, OH 45103
Toll Free: 888-943-4532
Phone: 513-943-4225
Continuing Education Logo
Request for informationKey Resin Co. Contact Us / RFI
SOCIAL
X / Twitter icon

KEY #807 Acrylic-Urethane Sealer is a single component, clear acrylic emulsion formulated to create a non-yellowing, protective coating. Key #807 Acrylic-Urethane Sealer provides a tough, UV, and abrasion resistant film that protects surfaces from moisture penetration, staining, dirt, dust, wear and provides a surface that is easy to clean and maintain. Key #807 Acrylic-Urethane Sealer is water based and low odor, which makes it an excellent choice for both interior and exterior applications. Key #807 Acrylic-Urethane Sealer is designed to evenly wet the terrazzo matrix and aggregate, “popping" the true color of the epoxy or cement, and aggregates. The excellent water, alkali, and efflorescence resistance of this product, in combination with its exterior durability and its ability to adhere to a variety of substrates, allow it to be used in many applications. Key #807 Acrylic-Urethane Sealer can also be used to seal concrete, masonry, pavers, brick, Saltillo tiles, or any cementitious substrate.

 

- Hide Gallery
Moisture Vapor Control Coatings & Flooring System

Revit BIM Files for Moisture Vapor Control Coatings & Flooring System - KEY #807 ACRYLIC-URETHANE SEALER

Terrazzo Flooring  

Floors: Terrazzo: Key Resin

Fluid Applied Flooring  

Floors: Fluid Applied Flooring: Key Resin

Performance Coatings  

Paints and Coatings: Performance Coatings: Key Resin

Specifications for Moisture Vapor Control Coatings & Flooring System - KEY #807 ACRYLIC-URETHANE SEALER
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW