Rated 5 based on 1 product reviews
Jain Building Products

PVC Siding & Trim

CONTACT INFO
1000 Sheridan St.
Chicopee, MA 01022
Toll Free: 866-393-8883
Phone: 413-593-8883
Continuing Education Logo
EMAIL
Request for informationJain Building Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

We understand, at Jain, that sometimes accessories can be just as important as the trim. From Fasteners, to Adhesive, Fillers and Paint. Below are some options to put the final touches on your Trim installation.

Fasteners - Starborn PRO PLUG® System for PVC is a superior and easy way to install your NuCedar® Trim. The system features the PVC Tool (which drives screws to the correct depth without stripping the screw recess or damaging the Trim), star drive fasteners in epoxy coated carbon steel in grades 305 & 316 (stainless steel available for special order), and plugs made out of our material, are pre-finished, to match your Color NuCedar® trim.

Starborn HEADCOATE® 305 & 316 screws are designed to blend in to the PVC. These premium quality screws are stainless steel and feature a color coated Head in many colors to match your NuCedar PVC Trim. Available is also the Smart-Bit® that is compatible with your HEADCOATE® screws and can be used for pre-drilling and countersinking.

Adhesive & Fillers - Extreme Adhesive's Trim Welder™ Series offers Fill & Flex™, an adhesive that is an urethane based, one part, PVC adhesive / sealant with premium grade TiO2 pigments. It has a high level of flexibility and elongation which makes it perfect to absorb expansion and contraction from heat and cold. It is supplied in a 10.3 oz caulking tube. Fill & Flex is white, however it is also paintable.

White Hot - This thick, creamy, and bright white solvent based adhesive is just the thing for joining PVC to itself when you don't need the super strength and faster curing of our structural grades. It's packaged in a convenient 5oz squeeze tube with a re-sealable cap.

Paint - NuCedar offers touch up paint in many different sizes to help put the final touches on your trim and siding.  Available in 4oz daubers, pints, quarts, and gallons.  We supply touch up paint with PPG Aquacron, however if visiting a PPG store, you can look for Manor Hall 100% Acrylic Latex Exterior Paint.

 

- Hide Gallery
NuCedar® Accessories

Catalogs for NuCedar® Accessories
Videos for NuCedar® Accessories
Jain Building Products video of Installing NuCedar Shingles
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Shingles - Woven Corner
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Shingle - Flares
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Vertical Siding
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Installing Pre-Finished Trim - Basic Practices
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Installing Classic Trim - Basic Practices
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Modern Shiplap (Installed Horizontally)
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Painting your PVC Trim
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Clapboard Siding
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Scarf Joints
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Column Wraps
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Heat Forming
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information