Rated 5 based on 1 product reviews
Solatube International, Inc.

Daylighting

CONTACT INFO
2210 Oak Ridge Way
Vista, CA 92081-8341
Toll Free: 888-765-2882
Continuing Education Logo
EMAIL
Request for informationSolatube International, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon

The SolaMaster 750 DS is designed to deliver consistent light output throughout the day. It effectively captures low-angle rays in the morning and late afternoon, but rejects high-angle rays at midday to prevent glare, overlighting and overheating.  Perfect for large spaces with open ceilings where a consistent level of light is required during typical work hours.

  • Tube size ≈ 21 in. (530 mm)

  • Potential tube length ≈ 50 ft. (15 m)

Applications

  • Warehouses

  • Manufacturing areas

  • Retail spaces

- Hide Gallery
Open Ceiling: 750 DS-O Round Fixture

CAD Drawings for Open Ceiling: 750 DS-O Round Fixture

Tubular Daylighting Devices - 750 DS OPEN CEILING CONFIGURATIONS  

Solatube 750 DS-O 11" Self Flashing with Membrane Counter Flashing Open Ceiling with Angle Adapter
download:view:
Solatube 750 DS-O 11" Self Flashing with Membrane Counter Flashing Open Ceiling with Extension Tube only
download:view:
Solatube 750 DS-O 8" Self Flashing with Membrane Counter Flashing Open Ceiling with Angle Adapter
download:view:
Solatube 750 DS-O 8" Self Flashing with Membrane Counter Flashing Open Ceiling with Extension Tube only
download:view:
Specifications for Open Ceiling: 750 DS-O Round Fixture
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Open Ceiling: 750 DS-O Round Fixture
BusinessApplication
Building Construction Specifications
Catalogs for Open Ceiling: 750 DS-O Round Fixture
Videos for Open Ceiling: 750 DS-O Round Fixture
Solatube International, Inc. video of Solatube Commercial Products Overview
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information
Solatube International, Inc. video of Solatube Designing With Daylight
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information
Solatube International, Inc. video of Solatube Commercial Technology
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information