Rated 5 based on 1 product reviews
Acoustical Surfaces, Inc.

Soundproofing and Acoustical Materials

CONTACT INFO
123 Columbia Ct. N. Suite 201
Chaska, MN 55318
Toll Free: 800-526-3138
Phone: 952-448-5300
EMAIL
Request for informationAcoustical Surfaces, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Echo Barrier™ Interior/Exterior Noise Control Panels
Available from Acoustical Surfaces, Inc.


High-Performance Noise Control for Construction and Industrial Sites

Echo Barrier™ is a lightweight, reusable acoustic panel system designed to reduce unwanted noise on temporary worksites. Engineered for both indoor and outdoor use, Echo Barrier installs quickly on standard temporary fencing—helping you minimize complaints, improve jobsite conditions, and protect your reputation.

Key Features:

  • Superior Noise Reduction:

  • Reduces sound by 10–20 dB (greater when doubled or tripled)

  • Fast, One-Person Installation:

  • Lightweight and easy to hang using hook-and-loop straps—no tools needed

  • Industrial Durability:

  • Built tough for repeated use in demanding environments

  • Weatherproof & Water-Resistant:

  • Absorbs sound, not moisture—perfect for outdoor use in any season

  • Fire Retardant:

  • Meets safety requirements for construction and event applications

  • Compact & Easy to Store:

  • Rolls up for convenient storage and transport

  • Custom Branding Available:

  • Add your company logo or project signage for a polished, professional appearance

Applications:

Echo Barrier is ideal for:

  • Construction & Demolition Sites

  • Road & Utility Work Zones

  • Rail Maintenance & Infrastructure Projects

  • Outdoor Events (Concerts, Sports, Festivals)

  • Loading Docks & Industrial Yards

  • Outdoor Shooting Ranges

Product Specifications:

  • Panel Dimensions: 52.56" W x 80.70" H

  • Weight: 13 lbs.

  • Noise Reduction: 10–20 dB (more with layered use)

  • Installation: Quick hook system with elastic ties


Most construction sites already use fencing—why not make it work for sound control, too?
Echo Barrier is the first cost-effective, reusable solution for temporary noise reduction. It helps:

  • Reduce community noise complaints

  • Improve worker safety and focus

  • Extend allowable work hours

  • Speed up project timelines

  • Protect your brand and image

- Hide Gallery
Outdoor Barrier Walls

Specifications for Outdoor Barrier Walls - Echo Barrier
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Outdoor Barrier Walls - Echo Barrier
Videos for Outdoor Barrier Walls - Echo Barrier
Acoustical Surfaces, Inc. video of About ASI
2025-06-18T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Envirocoustic™ Wood Wool Installation Video - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Envirocoustic™ Wood Wool Installation Video - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Poly Max Install - Polyester Acoustical Wall & Ceiling Panels
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Fabric Wrapped Panel Install - Acoustical Surfaces, Inc.
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Soundproof Window Installation - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Echo Eliminator Overview by Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Soundproof Door Install - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Making the Moynihan Train Hall Beam Ceiling | ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Stealthy Acoustical Products - from ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Stealthy Acoustical Products - from ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of How Sound Works in Rooms - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Door Seal Kit Install - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Linear Wall Install - ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of StrandTec 2x8 Wood Fiber Wall Panel Installation Video by ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Linear Alumiline Wall Install - ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Datasheets for Outdoor Barrier Walls - Echo Barrier