Rated 5 based on 1 product reviews
IKO Industries Inc.

Residential Roofing

CONTACT INFO
1900 Minnesota Ct. Suite 200
Mississauga, ON, Canada L5N 3C9
Toll Free: 855-IKO-ROOF CAN
Phone: 905-457-2880
Request for information IKO Industries Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
Certificates
Datasheets
building construction projects
SOCIAL

Your first concern when choosing a shingle should always be how well it can provide shelter for your family. IKO Nordic performance laminate shingles have that covered. They tower above most comparable shingles you can get for the money. Why? Because they're fortified with the IKO ArmourZone® and engineered to provide superior protection against wind uplift and water penetration. In fact, they carry a Limited High-Wind Warranty¹ for winds of up to 130 mph (210 km/h).

We also reinforce their resilient, heavyweight fiberglass mat with Polymer-Modified Asphalt for exceptional flexibility and tear-resistance. This enhanced pliability means IKO Nordic shingles act like a shock absorber, earning them a Class 4 Impact Resistance rating².

And you'll love how they'll make your home look! High-definition color blends and an extra-large exposure combine to create the coveted look and visual texture of real stone tiles or wood shakes, without the associated expense or maintenance worries.


Color Options

- Hide Gallery
Performance Shingles

Performance Shingles  

Nordic™  
1

Specifications for Performance Shingles - Nordic™
07 31 13
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Performance Shingles - Nordic™
Videos for Performance Shingles - Nordic™
IKO Industries Inc. video of IKO Roof Shingle Colors – Brownstone | Performance | Dynasty and Nordic
2024-06-18T00:00:00+00:00Z
(IKO Industries Inc.) request for information
IKO Industries Inc. video of IKO Roof Shingle Colors – Castle Grey | Performance | Dynasty and Nordic
2024-06-18T00:00:00+00:00Z
(IKO Industries Inc.) request for information
IKO Industries Inc. video of IKO Roof Shingle Colors – Cornerstone/Weatherwood| Performance | Dynasty and Nordic
2024-06-18T00:00:00+00:00Z
(IKO Industries Inc.) request for information
IKO Industries Inc. video of IKO Roof Shingle Colors – Driftshake | Performance | Dynasty and Nordic
2024-06-18T00:00:00+00:00Z
(IKO Industries Inc.) request for information
IKO Industries Inc. video of IKO Roof Shingle Colors – Frostone Grey | Performance | Dynasty and Nordic
2024-06-18T00:00:00+00:00Z
(IKO Industries Inc.) request for information
IKO Industries Inc. video of IKO Roof Shingle Colors – Granite Black | Performance | Dynasty and Nordic
2024-06-18T00:00:00+00:00Z
(IKO Industries Inc.) request for information
IKO Industries Inc. video of IKO Roof Shingle Colors – Shadow Brown | Performance | Dynasty and Nordic
2024-06-18T00:00:00+00:00Z
(IKO Industries Inc.) request for information