Rated 5 based on 1 product reviews
Safe-T-Nose

Photoluminous Egress Path Marking System

CONTACT INFO
1640 Salem Industrial Dr. N.E. P. O. Box 9397
Salem, OR 97305
Toll Free: 855-723-6673
Phone: 503-362-3554
Request for informationSafe-T-Nose Contact Us / RFI

Photoluminescent Evacuation Route Signs provide occupants a visual action plan in the event of an emergency. Placed in corridors and rooms, spaces where the exits is the least obvious. These signs are custom made for each location within the building.

Photoluminescent background

  • 8” x 11”

  • Required in R1 occupancy
     

 

Request A Sample
 

- Hide Gallery
Photoluminescent Evacuation Route Sign (EVACFLTR)

Specifications for Photoluminescent Evacuation Route Sign (EVACFLTR)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Photoluminescent Evacuation Route Sign (EVACFLTR)
Videos for Photoluminescent Evacuation Route Sign (EVACFLTR)
Safe-T-Nose video of Glow In The Dark Safe-T-Nose Fire Fighter Test
2017-05-01T00:00:00+00:00Z
(Safe-T-Nose)request for information
Safe-T-Nose video of Photoluminescent Industrial Plastic Handrail Strip (STNH) Install
2020-05-11T00:00:00+00:00Z
(Safe-T-Nose)request for information
Safe-T-Nose video of STNP Pour-in-Place Stair Nosing Overview and Installation | Safe-T-Nose
2020-05-11T00:00:00+00:00Z
(Safe-T-Nose)request for information
Safe-T-Nose video of STNR Surface Mount Nosing Installation & Overview | Safe-T-Nose
2020-06-02T00:00:00+00:00Z
(Safe-T-Nose)request for information