Rated 5 based on 1 product reviews
Acoustical Surfaces, Inc.

Soundproofing and Acoustical Materials

CONTACT INFO
123 Columbia Ct. N. Suite 201
Chaska, MN 55318
Toll Free: 800-526-3138
Phone: 952-448-5300
EMAIL
Request for informationAcoustical Surfaces, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Polyester Acoustic Ceiling Tiles

Poly Max polyester acoustical Ceiling Tiles are non-allergenic, non-toxic, fungal-resistant, and do not contain chemical irritants or formaldehyde. Decorative and tackable, apply the acoustical tiles to ceilings to tame echo and reverberation. Available in a variety of colors or printed with custom graphics to blend into any decor. Material: 100% polyester (60% PET-recycled fiber, 40% PET-virgin fiber). Poly Max passes the CDPH V1.2 test standard for low VOC emissions and can contribute to LEED V4.1 EQ Credit: Low-Emitting Materials.

- Hide Gallery
Poly Max™ - Ceiling Tile

Poly Max™ - Ceiling Tile  

1

Catalogs for Poly Max™ - Ceiling Tile
Videos for Poly Max™ - Ceiling Tile
Acoustical Surfaces, Inc. video of About ASI
2025-06-18T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Envirocoustic™ Wood Wool Installation Video - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Envirocoustic™ Wood Wool Installation Video - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Poly Max Install - Polyester Acoustical Wall & Ceiling Panels
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Fabric Wrapped Panel Install - Acoustical Surfaces, Inc.
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Soundproof Window Installation - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Echo Eliminator Overview by Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Soundproof Door Install - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Making the Moynihan Train Hall Beam Ceiling | ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Sound Silencer™ Acoustical Panels - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Stealthy Acoustical Products - from ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Stealthy Acoustical Products - from ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of How Sound Works in Rooms - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Door Seal Kit Install - Acoustical Surfaces
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Linear Wall Install - ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of StrandTec 2x8 Wood Fiber Wall Panel Installation Video by ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Linear Alumiline Wall Install - ASI Architectural
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information