Rated 5 based on 1 product reviews
Lakeside Construction Fasteners

Construction Fasteners & Pipe Flashings

CONTACT INFO
6476 Hwy. 135 N.
Paragould, AR 72450
Toll Free: 800-537-4160
Phone: 870-586-0703
EMAIL
Request for informationLakeside Construction Fasteners Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
  • Internal Drive: #2 Square, #2 Phillips Combo

  • Drill Point: TEK3/SD3

  • Lengths: 1", 1 1/2", 2"

  • Innovation: Reinforced Flute

  • Application: Standing Seam Metal Panels/Trim

- Hide Gallery
PRO CLIPLOK™ Pancake

Specifications for PRO CLIPLOK™ Pancake
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for PRO CLIPLOK™ Pancake
Lakeside Construction Fasteners video of LCF University Online Training Intro
2024-05-01T00:00:00+00:00Z
(Lakeside Construction Fasteners)request for information
Lakeside Construction Fasteners video of T17 Mastergrip
2024-10-22T00:00:00+00:00Z
(Lakeside Construction Fasteners)request for information