Rated 5 based on 1 product reviews
Gentek Building Products, Inc.

Siding and Windows

CONTACT INFO
EMAIL
Request for informationGentek Building Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

A Premier Choice For Your Home

Add the perfect touch of refinement to your home with one of our three distinctive sliding patio doors:  Contemporary, Classic or French.  Advanced design innovations ensure a weathertight fit, while allowing you to enjoy the warmth and beauty of natural sunlight and the feeling of an expanded living area. . Our innovative BarrierXP  PriME glass package meets ENERGY STAR Most Efficient criteria and may help homeowners qualify for tax credits.

Features:

Expertly crafted with a premium vinyl construction, ultra-efficient insulating components and high-performance glass, Sanctuary presents the pinnacle of design excellence.

Exceptional Quality
Premium vinyl mainframe and sash feature a double-wall design and multi-chambered construction for outstanding structural integrity and energy efficiency.

Heavy-Duty Design
Steel reinforcements at the interlocks and lock rails increase strength, rigidity and durability.

Energy-Saving Glass System
1″ thick insulated glass unit with the Intercept® Warm-Edge Spacer System saves energy by reducing the transfer of heat and cold.

Increased Thermal Protection
Dual internal/external weatherstripping on the sash and a compression bulb seal deliver increased energy efficiency.

Smooth Gliding Action
Precision-engineered tandem roller system ensures quiet and easy operation of the door panel.

Integrated Mini Blinds
Gentek sliding patio doors offer the added option of an integrated mini blind sealed in the insulated glass unit. This sleek design innovation keeps the blind free from dust and damage, while allowing easy fingertip control to lift and tilt the blind with a single operator.

Strong Warranty Protection
Backed by a lifetime limited warranty – see printed warranty for details.

Insulated Glass Packages
Reducing energy loss is often the number one reason for purchasing replacement windows. Windows are roughly 80% glass, so it's important to choose the ideal glass system for your home and climate. Upgrading to a high-performance Low-E (low-emissivity) insulated glass package may help further increase year-round energy savings. Sanctuary Patio Doors offer our full family of BarrierXP high-performance insulated glass packages, including our new, innovative BarrierXP PriME insulated glass packages which meets ENERGY STAR Most Efficient in all climate zones.
BarrierXP PriME
Combines three panes of glass, three surfaces of Low-E (low-emissivity) technology, two spaces of argon gas fill and two warm-edge spacer systems.

- Hide Gallery
Sanctuary Sliding Patio Door Collection

Specifications for Sanctuary Sliding Patio Door Collection
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Sanctuary Sliding Patio Door Collection
BusinessApplication
Building Construction Specifications
Catalogs for Sanctuary Sliding Patio Door Collection