Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
162445 County Road C.
Mosinee, WI 54455
Toll Free: 800-628-0314
Phone: 715-693-6300
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
SOCIAL

Natural Top and Bottom that is 100% split-face.

Shades of buff, cream, and light tan may contain little to strong tan or crimson veining.

  • 8" - 12" or 12" - 16" thick, machine split back 18" (14" to 20") deep, 18" - 5'+ lengths

  • Covers 8-10 sq ft per ton

- Hide Gallery
Sandy Creek™ 18" Outcropping Drywall

Sandy Creek™ 18" Outcropping Drywall  

1

Specifications for Sandy Creek™ 18" Outcropping Drywall
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Sandy Creek™ 18" Outcropping Drywall