Rated 5 based on 1 product reviews
Lakeside Construction Fasteners

Construction Fasteners & Pipe Flashings

CONTACT INFO
6476 Hwy. 135 N.
Paragould, AR 72450
Toll Free: 800-537-4160
Phone: 870-586-0703
EMAIL
Request for informationLakeside Construction Fasteners Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
  • Head: 3/8 HWH

  • Drill Point: TEK3/SD

  • Lengths: 7/8", 2", 2 1/2"

  • Innovation: 3/4" & 1" OD Sealing Washers

  • Application: Hurricane Zones/Snow Retention/Poly Carbonate Panels

- Hide Gallery
SD SECUR-TEK™ XL
Videos for SD SECUR-TEK™ XL
Lakeside Construction Fasteners video of LCF University Online Training Intro
2024-05-01T00:00:00+00:00Z
(Lakeside Construction Fasteners)request for information
Lakeside Construction Fasteners video of T17 Mastergrip
2024-10-22T00:00:00+00:00Z
(Lakeside Construction Fasteners)request for information