Rated 5 based on 1 product reviews
Stainless Steel Coatings, Inc.

Corrosion Resistant Coatings

CONTACT INFO
835 Sterling Rd.
Lancaster, MA 01523
Phone: 978-365-9828
Request for informationStainless Steel Coatings, Inc. Contact Us / RFI
SOCIAL

STEEL-IT 5904 High Temp & Corrosion-Resistant Aerosol is a single-component pigmented silicone finish containing 316L stainless steel. It is specifically designed for high temperature applications where surface temperatures exceed 400°F (204°C). It can withstand constant temperatures up to 1,000°F (537°C) with spikes reaching 1,200°F (649°C). This self-priming coating bonds directly with bare steel at high temperatures. Proper surface preparation is crucial, and the coating should be subjected to a 60-minute bake cycle at 400°F (204°C) for optimal curing, hardness, and durability. If the object coated reaches 400°F (204°C) for at least 1 hour while in use, the coating can be cured during operation.

Features

  • STEEL-IT 5904 can withstand constant temperatures of 1,000°F (537.8°C) with spikes to 1,200°F (649°C)

  • Requires baking at 400° F (204.4°C) for 60 minutes to cure

  • Single component



Request a Free Sample

- Hide Gallery
STEEL-IT High Temp & Corrosion-Resistant  Coating