Rated 5 based on 1 product reviews
SureWerx

Detectable Warning Surfaces

CONTACT INFO
325 Corporate Dr.
Elgin, IL 60123
Toll Free: 800-323-7402
Phone:
Continuing Education Logo
Request for informationSureWerx Contact Us / RFI
SOCIAL

The perfect solution for retrofitting existing concrete surface or new construction, our surface applied detectable warning panels are constructed of an exterior-grade, fiberglass polymer composite material.

  • For use in retrofit applications

  • Large perimeter beveled edges for smooth transition

  • Secured with color-matched fasteners and structural adhesive

  • Surface applied tactile tiles are 1/8″ thick with beveled edges

  • Standard sizes: 12" X 12", 24" X 24", 24″ x 36″, 24″ x 48″, 24″ x 60″, 36″ x 48″, and 36″ x 60″



Surfaced Applied Tactile, available in both Rectangular and Radius, is made of a colorfast and UV-stable homogenous glass and carbon composite with fiberglass truncated domes for enhanced durability. The Surface Applied Tactile is used to retrofit over an existing concrete substrate and can be installed in as little as 10 minutes. No advanced expertise is necessary for secure installation—just follow the step-by-step directions.

Our cost-effective surface mounted truncated domes provide safer walkways for pedestrians, including the visually impaired. There's no need for expensive maintenance, as these detectable warning surfaces are exceptionally durable, even when exposed to harsh weather conditions, and made to last for years.

All of our truncated dome tactile surfaces are in full compliance with the American Disabilities Act Accessibility Guidelines (ADAAG), Public Right-of-Way (PROW), and California Title 24 Requirements.

FEATURES AND ADVANTAGES:

  • 0.1875" thick with beveled outer perimeter for safe transitions

  • Includes 10oz. tube of Chemlink M1 Structural Adhesive

  • Includes nylon sleeve anchors and stainless-steel fasteners

  • Can be installed within 5 minutes


Request A Quote/Sample

- Hide Gallery
Surface Applied Detectable Warning Panels

Revit BIM Files for Surface Applied Detectable Warning Panels

Detectable Warning Surface: Surface Applied 24X24

Detectable Warning Surface: Surface Applied 24X36

Detectable Warning Surface: Surface Applied 24X48

Detectable Warning Surface: Surface Applied 24X60

Detectable Warning Surface: Surface Applied 36X48

Detectable Warning Surface: Surface Applied 36X60

Detectable Warning Surface: Surface Applied Radius Panel 24X33

Catalogs for Surface Applied Detectable Warning Panels