Sought-after by architects and building owners for its quality construction, smooth operation, and superior performance, our Projected Awning Window revolutionized the window industry with its innovative hinge design allowing the window to fully rotate for easy cleaning and maintenance.
Composite Aluminum and Wood Construction
The H Casement Window's aluminum and wood composite construction forms an extremely rigid frame allowing the projected awning window to meet the highest structural performance ratings in the industry. Combining the durability of extruded aluminum with the allure and thermal efficiency of wood maximizes each material's inherent properties for long lasting performance and beauty.
The H Sliding Hinge
The H Window Sliding Hinge allows a window to revolve a full 180º for easy cleaning and maintenance. The hinge is perfectly balanced at the sash's center point allowing for smooth and controlled rotation. The robust hinge can support double and triple pane windows up to 15 square feet.
Interior Finish Options
Available in a variety of hardwood, softwood, and bamboo species including the option for Forest Stewardship Council© certified materials. Species include: Alder, Ash, Bamboo, Brazilian Cherry, Cedar, Cherry, Douglas Fir, Hickory, Mahogany, Maple, Oak, Poplar, Walnut, White Pine.
All wood materials are kiln dried and preservative treated to prevent deterioration. Applied prior to assembly, our three-coat factory finish options include standard and custom paints, stains, and clearcoats.
Exterior Finish Options
Three finish options are available for our extruded aluminum profiles:
Powder Coating, our most common finish, is highly durable in all environments. Select from our stock colors or custom colors
Anodized Finish gives any commercial or residential project a timeless metallic aesthetic ranging from bright clear to deep black
Kynar® PVDF Coatings are exceptional for their ability to retain color and gloss while keeping windows looking vibrant
Hardware Options
The Encore Roto-Crank is a streamlined full-flip folding handle that will not collapse during operation. Allows the venting angle position to be locked in place. It is available in several finish options.
Sizing Guidelines
Two key considerations for sizing casement windows:
Frame sizes should not exceed 15 ft²
The frame cannot be wider than it is tall
Frame Configurations
The H Casement Window is designed to be easily combined into field mulled arrangements with
other H Window door and window products.
Insect Screens
Our thoughtful design innovations eliminate mosquitos and maintenance! Extruded aluminum frames with staked corner keys are more robust than typical roll-form aluminum screen frames. Screens are securely attached to the window frame with ABS latch clips to allow easy removal. Clear Advantage™ fiberglass screens provide more visibility and ventilation without sacrificing strength or durability. Other fabric options include aluminum mesh, pet resistant, extra strength, small insect, and sun protection.
Accessory Options
Design versatility of the H Casement Window is amplified with customizable accessories including divided lites, exterior aluminum and interior wood extension jambs.








