Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
605 Stonehill Drive S.W.
Atlanta, GA 30336
Toll Free: 800-241-1806
Phone: 404-344-0000
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

The Wall Jacks by Tie Down offer the safest and most efficient way to lift walls into a vertical position. These wall lifting jacks are constructed of heavy-duty steel tubing and are available in 16 ft., 20 ft., and 23 ft. lengths. After lifting the walls, the Wall Jack combined with the Wall Brace secures the wall into a vertical position. This product safely lifts sheathed walls up to 70 ft. tall. The 10 ft. adjustable brace uses a heavy-duty, 1 in. zinc-plated steel square tube. The head has a 12 in. long ¾ in. diameter fast turn screw and the foot offers a 360° swiveling bracket with no wobble. Tie Down maintains high standards and quality controls using quality raw materials and component parts made in the USA.

- Hide Gallery
Tranzsporter Wall Jack

Specifications for Tranzsporter Wall Jack - 48581- 48583
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Tranzsporter Wall Jack - 48581- 48583
Videos for Tranzsporter Wall Jack - 48581- 48583
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information