Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
605 Stonehill Drive S.W.
Atlanta, GA 30336
Toll Free: 800-241-1806
Phone: 404-344-0000
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

The updated TranzVolt G2 surpasses previous models. With an extended two-year warranty, the TranzVolt G2 system is designed to withstand demanding job site conditions. This eco-friendly and cost-efficient product now utilizes AmSteel-Blue high-performance 12-strand single braid of 100% DyneemaA® fiber cable, which has extremely low stretch, superior flex fatigue, and wear resistance, and no longer requires fuel and oil. The TranzVolt G2 Roofing Kit is a great tool for lifting materials, such as shingles, rolled goods, tools, and bulk roofing materials, in tight spots or when low-noise ordinances are being enforced. It carries material 44 ft. high at a rate of 2 ft. per second, reaching the height of a two-story building in under 25 seconds. Using two standard Milwaukee Brand 18V rechargeable batteries, the Roofing Kit lifts up to 250 lbs. for eight hours.



- Hide Gallery
TranzVolt Roofing Platform

Catalogs for TranzVolt Roofing Platform - 40686/40684
Videos for TranzVolt Roofing Platform - 40686/40684
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information