Rated 5 based on 1 product reviews
Eva-Last Americas

Bamboo Composite Building Materials

CONTACT INFO
8560 Belleview Dr. Suite 225
Plano, TX 75024
Phone: 325-933-2701
EMAIL
Request for informationEva-Last Americas Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Ultraspan architectural beams offer design versatility and increased span thanks to their specialised aluminum core that makes for easier installation at height. The outer coating of low-maintenance bamboo composite resists biodegradation, corrosion, and harsh weather, and offers built-in UV protection for beautiful durability. Enjoy the look of timber beams without the upkeep.

PRODUCT COMPOSITION
Ultraspan architectural beams offer the span capability of much heavier, solid beams thanks to their built-in aluminum core. This core significantly enhances the dimensional and flexural stability of the beam, while the Eva-tech bamboo composite coating provides a realistic timber aesthetic, as well as resistance to severe climatic and biodeterioration conditions.

1. Aluminum Core
2. Engineered Flexible Adhesive
3. Outer Protective Composite Coating
(Eva-tech surface technology)

Ultraspan architectural beams offer the span capability of much heavier, solid beams thanks to their built-in aluminum core. This core significantly enhances the dimensional and flexural stability of the beam, while the Eva-tech bamboo composite coating provides a realistic timber aesthetic, as well as resistance to severe climatic and biodeterioration conditions.

HIGH PERFORMANCE FOR HIGH EXPECTATIONS
Ultraspan hybrid aluminum composite beams give you the creative freedom to build more memorable outdoor architectural designs. These multipurpose beams have the functionality, resiliency, and beauty to make your project remarkable. Whether you choose to use Ultraspan beams for pergolas, entryways, dramatic screening, or your own creative architectural vision, revel in the feeling of building something truly innovative.

Benefits:

DESIGN VERSATILITY -
Architectural beams offer a diverse range of aesthetic applications
LIGHTWEIGHT DESIGN - Specialised aluminum core for easier installation at height
LOW-MAINTENANCE - The look of timber beams without the upkeep
INCREASED SPAN - Reinforced bamboo composite beam with built-in aluminum core
DECAY & WEATHER RESISTANT - Resists biodegradation, corrosion, insects, & harsh weather
FADE RESISTANT - Built-in UV protection for beautiful durability

TRI-EXTRUDED ALUMINUM BAMBOO COMPOSITE
Ultraspan hybrid aluminum composite beams are available in a range of sizes and shapes to suit your outdoor project design. Ultraspan has been designed to meet industrial norms. However, building codes and standards may differ between jurisdictions or countries. Be sure to consult your local building codes before installing Ultraspan composite beams.

2" x 1" DECORATIVE BEAM (1.97" x 1.18" or 50 x 30 mm)
The 2" x 1" Ultraspan decorative profile enhances your outdoor space with the look of a traditional timber baluster. This compact batten-sized profile is a popular choice for creating durable screens, gates, pergolas and other low-maintenance outdoor architectural features.

4" x 1" DECORATIVE BEAM (3.94" x 1.184" or 100 x 30 mm)
The 4" x 1" Ultraspan decorative profile is a fan favourite in the Ultraspan range, ideal for creating striking and durable outdoor pergolas, beams, privacy screens, or other attractive architectural features. Enjoy the look of timber beams without the upkeep and environmental toll.

6" x 2" DECORATIVE BEAM (5.91" x 1.97" or 150 x 50 mm)
The 6" x 2" Ultraspan decorative beam is a larger rectangular profile in the Ultraspan range and creates a stately aesthetic for your outdoor space, ideal for use as an oversized pergola beam, privacy screen, or as a support for smaller Ultraspan beams within the system.

ULTRASPAN ACCESSORIES - END CAPS
End caps and post caps are available allowing for a neat finish to your Ultraspan composite beams.

ULTRASPAN EVA-TECH COLOUR GUIDE
Ultraspan architectural beams provide the look of impressive wood beams in a smart design to give you a longer lasting, lower maintenance, and more sustainable alternative for your outdoor projects. Ultraspan beams are available in the Eva-tech colour range. These classic colours are offered in a timeless matte brushed finish and are specially designed to evoke the essence of a particular timber type. Enhance your outdoor space with Ultraspan beams and choose the colour that best suits your style.

View Color Guide & Additional Information

- Hide Gallery
Ultraspan - Aluminum Bamboo Composite Beams

Specifications for Ultraspan - Aluminum Bamboo Composite Beams
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Ultraspan - Aluminum Bamboo Composite Beams
Videos for Ultraspan - Aluminum Bamboo Composite Beams
Eva-Last Americas video of Lifespan™ Architectural Beams Features and Benefits
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information
Eva-Last Americas video of Eva-Last Company Profile
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information
Eva-Last Americas video of Eva-Last Environmental Impact
2024-02-28T00:00:00+00:00Z
(Eva-Last Americas)request for information