Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
605 Stonehill Drive S.W.
Atlanta, GA 30336
Toll Free: 800-241-1806
Phone: 404-344-0000
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Tie Down's X-Plate Anchor is the ultimate solution for stabilizing structures in challenging Class 2 soils. With an impressive 2200 lb. working load capacity at a maximum 50-degree angle, this anchor delivers exceptional stability and reliability. Designed for horizontal anchorage, the X-Plate Anchor is perfect for securing various structures, ensuring they remain firmly in place. The anchor's durable black paint finish not only enhances its appearance but also provides excellent protection against environmental elements, ensuring long-lasting performance and peace of mind.

- Hide Gallery
X-Plate Anchor

Specifications for X-Plate Anchor - 59118
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for X-Plate Anchor - 59118
Videos for X-Plate Anchor - 59118
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information