| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of Vulcraft/Verco Group: Visit our website for manufacturing locations and sales office information. Web: www.vulcraft.com and www.vercodeck.com [ Click Here ] for additional information. We are the SAFEST, highest quality, lowest cost, most productive and most profitable steel and steel products company in the world. We are committed to this while being cultural and environmental stewards in our communities where we live and work. We are succeeding by working together. One of Vulcraft/Verco Group's values is the commitment to safety. Safety is in the forefront of our minds when it comes to fabricating, loading and delivering our products to the site. Safety is also foremost when it comes to our products themselves. Our commitment to safety extends to those who use our products, whether they know it or not. Along with the other values noted in our mission statement, Vulcraft/Verco Group also has a strong commitment to the communities and the environment where our facilities are located. We strive to be 'good neighbors' to those who live and work within our communities, both human and nonhuman. Vulcraft/Verco Group has a long history of success in the joist and deck business. Vulcraft/Verco Group has the capability to provide a quality product on time and also a product that fits the first time. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Roof deck with DoveTail fluted profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 2.0D (2 in. (51 mm) DoveTail deck). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 3.5D (3.5 in. (89 mm) DoveTail deck). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Acoustical roof deck with DoveTail fluted profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 2.0DA (2 in. (51 mm) DoveTail acoustical deck). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 3.5DA (3.5 in. (89 mm) DoveTail acoustical deck). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Composite deck with DoveTail fluted profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 2.0D FORMLOK (2 in. (51 mm) DoveTail Composite deck). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 3.5D FORMLOK (3.5 in. (89 mm) DoveTail Composite deck). | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 03310 - Structural Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 03340 - Low Density Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 03500 - Lightweight Insulating Concrete: Fill over steel deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 05120 - Structural Steel Framing: Welded shear connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 05500 - Metal Fabrications: Deck framing at openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Section 09900 - Painting: Repair painting of primed deck and finish painting of deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American National standards institute (ANSI): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ANSI/SDI-RD - Standard for Steel Roof Deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | American Welding Society (AWS): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | AWS D1.3 - STRUCTURAL WELDING CODE-SHEET STEEL | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM A653/A653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM A1063/A1063M - Standard Specification for Steel Sheet, Twin-Roll Cast, Zinc-Coated (Galvanized) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM C423 - Standard Test Method for Sound Absorption and Sound Absorption Coefficients by the Reverberation Room Method. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM C1513 - Standard Specification for Steel Tapping Screws for Cold-Formed Steel Framing Connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM E119 - Standard Test Methods for Fire Tests of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM E329 - Standard Specification for Agencies Engaged in Construction Inspection, Testing, or Special Inspection. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ASTM E795 - Standard Practices for Mounting Test Specimens During Sound Absorption Tests. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | ASTM E90 - Standard Test Method for Laboratory measurement of Airborne Sound Transmission Loss of Building Partitions and Elements | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | ASTM E492 - Standard Test Method for Laboratory measurement of Impact Sound Transmission Through Floor-Ceiling Assemblies Using the Tapping Machine | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | FM Global (FM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | FM - Approval Guide, Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | FM 4451 - Approval Standard for Class 1 Insulated Steel Roof Decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | International building Code (IBC): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | IBC 1705 - Statement of Special Inspections. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | IBC 1704 - Structural Tests and Special Inspections. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | International Association of Plumbing and Mechanical Officials - Uniform Evaluation Service (IAPMO-UES). | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Underwriters Laboratories (UL): | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Shop Drawings: Layout of decks, anchoring, reinforcing, openings, joints, accessories, and attachments details. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Welding certificates. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Product certificates. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Product Test Reports: Tested by qualified testing agency, showing compliance with specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Acoustical roof deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Evaluation Reports from IAPMO-UES: For steel deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Field quality-control reports. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | LEED Submittals: Provide product data to document recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: All primary products specified in this section shall be supplied by a single manufacturer with a minimum of ten years' experience in the manufacture of steel deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer offering deck products must be a member of the Steel Deck Institute. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Minimum 2 years experience installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Testing Agency Qualifications per ASTM E 329: For testing indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Welding Qualifications: Per AWS D1.3 "Structural Welding Code - Sheet Steel." | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | FM Global Listing: Listed steel roof deck in FM Global's "Approval Guide, Building Materials" for Class 1 fire rating and Class 1-90 windstorm ratings. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store products in clean, dry, sheltered area off the ground until ready for use. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Protect products from exposure to direct sunlight and rain. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Protect steel deck from exposure to sunlight and rain. Store steel deck on the jobsite off of the ground and covered with waterproof material to prevent exposure to rain or condensation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Protect and ventilate acoustical insulation to maintain insulation free of moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Vulcraft/Verco Group, which is located at: 6610 CR 60; St. Joe, IN 46785; Email: request info; Web: http://www.vulcraft.com | http://www.vercodeck.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Structural Characteristics: Calculated per AISI's "North American Specification for the Design of Cold-Formed Steel Structural Members." | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Fire-Resistance Ratings per ASTM E 119: By qualified testing agency. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Indicate design designations from UL's "Fire Resistance Directory. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Indicate rating and design designation on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Indicate design designations from a qualified testing agency. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Indicate rating and design designation on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Factory Mutual Approval Ratings per FM Standard 4451: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Class I fire. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Class I-60, wind uplift rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Class I-75, wind uplift rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Class I-90, wind uplift rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Live load deflections. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Traffic resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Manufactured tolerances: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Length: Plus or minus 1/2 in. (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Coverage Width: minus 3/8 in. (10 mm) to plus 3/4 in. (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Sweep: 1/4 in. (6 mm) per 120 in. (3048 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Square: 1/8 in. (3 mm) per 12 in. (305 mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | ROOF DECK | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Dovetail Steel Roof Deck as manufactured by Vulcraft/Verco Group. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Profile: 2.0 in. (51 mm) depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Gage: 22; 0.0295 in. (0.750 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Gage: 20; 0.0358 in. (0.910 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Gage: 19; 0.0418 in. (1.06 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Gage: 18; 0.0474 in. (1.20 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Gage: 16; 0.0598 in. (1.52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Profile: 3.5 in. (89 mm) depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Gage: 20; 0.0358 in. (0.910 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Gage: 19; 0.0418 in. (1.06 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Gage: 18; 0.0474 in. (1.20 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Gage: 16; 0.0598 in. (1.52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Galvanized steel per ASTM A653/653M. Galvanized steel conforming to ASTM A653/653M or A1063 SS Grade 40 minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Galvanized. G90 coating designation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Primer painted over galvanized. Provisional coating with intent for short term exposure to environmental conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Span Condition: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Side Laps: Overlapped. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Deck Panel Length (feet/meters): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | ACOUSTICAL ROOF DECK | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Acoustical Dovetail Steel Roof Deck as manufactured by Vulcraft/Verco Group. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Profile: 2.0 in. (51 mm) depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Gage: 22; 0.0295 in. (0.750 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Gage: 20; 0.0358 in. (0.910 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Gage: 19; 0.0418 in. (1.06 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Gage: 18; 0.0474 in. (1.20 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Gage: 16; 0.0598 in. (1.52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Profile: 3.5 in. (89 mm) depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Gage: 20; 0.0358 in. (0.910 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Gage: 19; 0.0418 in. (1.06 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Gage: 18; 0.0474 in. (1.20 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Gage: 16; 0.0598 in. (1.52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Galvanized steel conforming to ASTM A653/653M or A1063 SS Grade 40 minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Galvanized. G90 coating designation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Primer painted over galvanized. Provisional coating with intent for short term exposure to environmental conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Span Condition: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Side Laps: Overlapped. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Deck Panel Lengths (feet/meters): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Acoustical Perforations: Factory installed In bottom flanges of roof deck panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Acoustical Insulation Tested per ASTM C423-09a and ASTM E795. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fiberglass insulation board. Plain. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | NRC; 2 in. (51 mm): 1.15. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | NRC; 3.5 in. (89 mm): 1.15. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Fiberglass insulation board. Encapsulated. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | NRC; 2 in. (51 mm): 1.05. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | NRC; 3.5 in. (89 mm): 1.15. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Polyisocyanurate insulation boards. Plain. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | NRC; 2 in. (51 mm): 0.95. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | NRC; 3.5 in. (89 mm): 1.00. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Polyisocyanurate insulation boards. Encapsulated. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | NRC; 2 in. (51 mm): 1.00. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | NRC; 3.5 in. (89 mm): 1.00. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | COMPOSITE DECK | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Dovetail FORMLOK Steel Deck as manufactured by Vulcraft/Verco Group. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Profile: 2.0 in. (51 mm) depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Gage: 22; 0.0295 in. (0.750 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Gage: 20; 0.0358 in. (0.910 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Gage: 19; 0.0418 in. (1.06 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Gage: 18; 0.0474 in. (1.20 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Gage: 16; 0.0598 in. (1.52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Profile: 3.5 in. (89 mm) depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Gage: 20; 0.0358 in. (0.910 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Gage: 19; 0.0418 in. (1.06 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Gage: 18; 0.0474 in. (1.20 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Gage: 16; 0.0598 in. (1.52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: Galvanized steel per ASTM A653/653M. Galvanized steel conforming to ASTM A653/653M or A1063 SS Grade 40 minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Galvanized. G60 minimum coating designation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Span Condition: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Side Laps: Overlapped. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Deck Panel Length (feet/meters): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | DECK SIDELAP ATTACHMENT: | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Self Drilling Corrosion Resistant Hex Washer Head Screws: Deck may be installed with short leg on the top or underside. The minimum edge distance for screw must be 1-1/2 times the shank diameter of the screw. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | No 8 screws spaced as designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | No 10 screws spaced as designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | No 12 screws spaced as designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | No 14 screws spaced as designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Arc Seam Welds: 3/8 x 1 in (10 x 25 mm) spaced as designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Fillet Weds: 1 or 1-1/2 in. (25 or 37.5 mm) spaced as designated on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | DECK TO SUPPORT ATTACHMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Hilti Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Substrate Thickness: 1/8 in. (3 mm) minimum, to 3/8 in. (10 mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Hilti X-HSN 24 Fastener: Dome style head, red guidance washer and 0.472 in. (11.99 mm) diameter steel silver-colored top-hat washer. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Substrate Thickness: 1/4 in. (6 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Hilti X-ENP-19 Fastener: Fully knurled tip and tapered shank fitted with two 0.590 in. (14.99 mm) diameter steel cupped washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Pneutek Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Pneutek fasteners have 1/2 in. (13 mm) diameter heads and must be driven with the Pneutek Air/Safe fastening system to ensure tight contact between the fastener head and attached deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Substrate Thickness: 0.113 in. (2.87 mm) minimum, 0.155 in. (3.94 mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Pneutek SDK61. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Substrate Thickness: 0.155 in. (3.94 mm) minimum, 0.250 in. (6.35 mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Pneutek SDK63. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Substrate Thickness: 0.187 in. (4.75 mm) minimum, 0.312 in. (7.92 mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Pneutek K64. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Substrate Thickness: 0.281 in. (7.14 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Pneutek K66. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Self-Drilling Screws compliant with ASTM C1513: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | No. 12 self-drilling, self-tapping screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Minimum Support Attachment Thickness: 0.109 in. (2.77 mm); the minimum thickness used on top chord of Vulcraft/Verco Group joists. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Minimum Support Attachment Thickness (in/mm): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Arc Spot Welding: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Decking Welded to Supports: Visible weld diameter, 3/4 in. (19 mm) minimum for arc spot (puddle) welds. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Acoustical Decking Welded to Supports: Visible weld diameter, 7/8 in. (22 mm) for arc spot (puddle) welds. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.8 | ACCESSORIES: | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's accessory materials complying with indicated requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Elastomeric closure strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Miscellaneous sheet metal items: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Column and end closures, z-closures, cover plates, sump plates or pans, pour stops, girder fillers. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Acoustical batts and plastic mesh per section 09810. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not install deck until supporting construction is in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Examine support framing and field conditions for compliance with requirements for installation tolerances and other conditions affecting performance of work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | If supporting construction is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Verify that surfaces to receive deck are free of debris. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Locate deck bundles to prevent overloading of support members. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install and fasten deck and accessories in accordance with the Contract Documents, approved installation drawings, manufacturer's documented instructions and requirements of ANSI/SDI-RD, ANSI/SDI-NC, or ANSI/SDI-C as applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Welds shall comply with AWS D1.3. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Place deck panels on structural supports and adjust to final position with ends aligned. Attach firmly to the supports immediately after placement in order to form a safe working platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Cut and neatly fit and reinforce deck units and accessories around openings and other work projecting through or adjacent to the decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | End Bearing: Install deck ends over supports with a minimum end bearing of 1-1/2 in. (38 mm) unless otherwise shown on approved installation drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Side Closures: Fasten to supporting structure and deck in accordance with the Contract Documents, approved installation drawings and requirements of ANSI/SDI RD, ANSI/SDI C, and ANSI/SDI NC. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Ridge and valley plates, flat plates at changes of deck direction and sump pans, shall be fastened to the deck in accordance with the Contract Documents, approved installation drawings and requirements of ANSI/SDI RD, ANSI/SDI C, and ANSI/SDI NC. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Trades that subsequently cut unscheduled openings through the deck are responsible for reinforcing the openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Acoustical insulation is supplied by the deck manufacturer and will be installed by the roofing contractor prior to installation of roof insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | INSPECTION AND REPAIR | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Before roof insulation or concrete placement, the deck shall be inspected for tears, dents, or other damage that may prevent the deck from acting as a tight and substantial form. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Inspections: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | In accordance IBC 1705.2.2, 2012. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | In accordance IBC 1705.2.2, 2015. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | In accordance IBC 1704.3, 2009. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||