| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Steel Roof Deck | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of New Millennium Building Systems, which is located at: 1690 Broadway St. Bldg. 19, Ste. 160 Fort Wayne, IN 46802 Tel: 260-321-8080 Fax: 260-868-6002 Email: request info Web: https://www.newmill.com [ Click Here ] for additional information. New Millennium engineers and manufactures standard steel joists, architecturally unique "special profile" steel joists, and steel decking. The company is a nationwide leader in BIM-based steel joist design and BIM process management. New Millennium has also introduced the Flex-Joist Tension-Controlled Open Web Steel Joist design approach for increased steel joist strength, reliability and ductility. Among the benefits of the new approach is enhanced building safety, providing an early warning in the event of a roof overload condition. This specification includes New Millennium steel roof deck that is designed and manufactured nationwide at our six plant locations in accordance with the specifications of the Steel Deck Institute. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel roof deck and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03310 - Structural Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 03340 - Low Density Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 05120 - Structural Steel Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 05210 - Steel Joists. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 05311 - Steel Floor Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 05500 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 07220 - Thermal Protection: Roof deck insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 07270 - Air Barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 07810 - Applied Fireproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Section 09500 - Specialty Ceilings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Section 09900 - Painting: Finish painting of exposed deck and Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Division 15 - Mechanical: Roof drains. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American National Standards Institute (ANSI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM A653/A653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM A780 - Standard Practice for Repair of Damaged and Uncoated Areas of Hot-Dip Galvanized Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM A924/A924M - Standard Specification for General Requirements for Steel Sheet, Metallic-Coated by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM A1008/A1008M - Standard Specification for Steel, Sheet, Cold-Rolled, Carbon, Structural, High-Strength Low-Alloy and High-Strength Low-Alloy with Improved Formability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ANSI/ASTM C423 - Standard Test Method for Sound Absorption and Sound Absorption Coefficients by the Reverberation Room Method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASTM E329 - Standard Specification for Agencies Engaged in Construction Inspection, Testing, or Special Inspection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ANSI/ASTM E795 - Standard Practices for Mounting Test Specimens During Sound Absorption Tests. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | American Iron and Steel Institute (AISI): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | AISI - North American Specification for the Design of Cold-Formed Steel Structural Members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | American Welding Society (AWS): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | AWS D1.3 - Structural Welding Code - Sheet Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Factory Mutual (FM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Guide Listing - Approval Guide, Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Loss Prevention Data Sheet 1- 29. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Steel Deck Institute (SDI): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | SDI Code of Standard Practice - 2014. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | SDI RD - Standard for Steel Roof Deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | SDI RDDM - Roof Deck Design Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | SDI COSP - Code of Standard Practice. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | SDI MOC2 - Manual of Construction with Steel Deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Underwriters Laboratories (UL): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | UL - Fire Resistance Directory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Underwriters Laboratories Canada (ULC): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AISI Specifications: Comply with calculated structural characteristics of steel deck according to AISI's North American Specification for the Design of Cold-Formed Steel Structural Members and SDI RDDM Roof Deck Design Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Roof Decking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Deck shall meet the minimum design gage and yield strength specified on the drawings, or meet minimum specified section properties at specified yield strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Whenever possible, the deck shall be multi-span. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Factory Mutual Guide Listing: Provide steel roof deck evaluated by FM and listed in its "Approval Guide, Building Materials" for Class 1 fire rating and Class 1-90 windstorm ratings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fire-Test-Response Characteristics: Where indicated, provide steel deck units that are approved by UL, LLC and listed in the UL and ULC Fire Resistance Directories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Deck property information for the proposed deck units as outlined in section 5.6 of SDI COSP-2017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Erection instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Show location, connections, bearing on supports, methods of anchoring, attachment of accessories, adjusting plate details and the manufacturer's erection instructions and pertinent details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Data for Credit MR 4.1 and MR 4.2: For products having recycled content, documentation including percentages by weight of post consumer and preconsumer recycled content | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Include statement indicating costs for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Include statement indicating cost for each regional material and the fraction by weight that is considered regional. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Welders Certificates: Certify welders employed on the Work, verifying AWS qualification within previous 12 months. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Member in good standing of Steel Deck Institute (SDI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Testing Agency Qualifications: An independent agency qualified according to ASTM E 329 for testing indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Welding: Qualify procedures and personnel according to AWS D1.3, Structural Welding Code - Sheet Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in compliance with SDI MOC2 | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Separate sheets and store on dry wood sleepers; slope for positive drainage. Cut plastic wrap to encourage ventilation. Protect with a waterproof covering and ventilate to avoid condensation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate installation of sound-absorbing insulation strips and non-corrosive spacers (lath when required) in the topside ribs of cellular acoustical deck as specified in Section 07520 to ensure protection of insulation strips against damage from effects of weather and other causes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: New Millennium Building Systems, which is located at: 1690 Broadway St. Bldg. 19, Ste. 160; Fort Wayne, IN 46802; Tel: 260-321-8080; Fax: 260-868-6002; Email: request info; Web: https://www.newmill.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ROOF DECK | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel Roof Deck - General: Fabricate deck to comply with SDI RD - Standard for Steel Roof Deck, with the minimum section properties indicated. Deck type and thickness shall be as indicated on the Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type 1.0RD is 1 inch deep, 36 inches wide with nested side laps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type 1.0RDV Ventilated Deck is 1 inch deep, 36 inches wide with nested side laps and slot vents in the bottom flutes. Openings equal 0.5 percent of total surface area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type F Intermediate Rib deck is 1-1/2 inches deep, 36 inches wide with nested side laps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type B Wide Rib deck is 1-1/2 inches deep and 36 inches wide with nested side laps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide with rolled-in hanger tabs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type BI Wide Rib deck is 1-1/2 inches deep and 36 inches wide with interlocking side laps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide with rolled-in hanger tabs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Type BV Wide Rib Ventilated deck is 1-1/2 inches deep and 36 inches wide with nested side laps. Openings equal ___ percent of total surface area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Type BIV Wide Rib Ventilated deck is 1-1/2 inches deep and 36 inches wide with interlocking side laps. Openings equal ___ percent of total surface area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Type BA Wide Rib Acoustical deck is 1-1/2 inches deep and 36 inches wide with nested side laps. Vertical ribs are perforated and provides an NRC rating of 0.60 with a minimum of 1-1/2 inch thick rigid roofing insulation, as tested in accordance with ANSI/ASTM C 423 and E 795. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Type BIA Wide Rib Acoustical deck is 1-1/2 inches deep and 36 inches wide with interlocking side laps. Vertical ribs are perforated and provide an NRC rating of 0.60 with a minimum of 1-1/2 inch thick rigid roofing insulation, as tested in accordance with ANSI/ASTM C 423 and E 795. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Type B Wide Rib Dek Cellular is 1-1/2 inches deep and 24-1/2 inches wide. It has a liner panel that is attached to the bottom of the deck profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Type B Wide Rib Dek Cellular Acoustical is 1-1/2 inches deep and 24-1/2 inches wide. It has a perforated liner panel that will provide an NRC rating of 0.70 when used with rigid insulation. Fiberglass batts are installed in the deck cells at the factory under controlled conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Type N Deep Wide Rib deck is 3 inches deep and 24 inches wide with nested side laps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Type NW32 Deep Wide Rib deck is 3 inches deep ad 32 inches wide with nested side laps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Type NW32I Deep Wide Rib deck is 3 inches deep and 32 inches wide with interlocking side laps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Type NW32A Deep Wide Rib Acoustical deck is 3 inches deep and 32 inches wide with nested side laps. The vertical ribs are perforated and provide an NRC rating between 0.70 and 0.95. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Type NW32IA Deep Wide Rib Acoustical deck is 3 inches deep and 32 inches wide with interlocking side laps. The vertical ribs are perforated and provide a NRC rating between 0.70 and 0.95. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Type N-Dek Cellular Acoustical deck is 3 inches deep and 24-1/2 inches wide. It has a perforated liner panel that will provide an NRC rating of 0.95 when used with rigid insulation. Fiberglass batts are installed in the deck cells at the factory under controlled conditions. Achieve a finished underside ceiling with the self-aligning side laps and concealed fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Type N-Dek Cellular is 3 inches deep and 24-1/2 inches wide. It has a liner panel that is attached to the bottom of the deck profile. Achieve a finished underside ceiling with the self-aligning side laps and concealed fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Type N-Dek Cellular Acoustical is 3 inches deep and 24-1/2 inches wide. It has a perforated liner panel that will provide an NRC rating of 0.95 when used with rigid insulation. Fiberglass insulation batts are installed in the deck cells at the factory under controlled conditions. Achieve a finished underside ceiling with the self-aligning side laps and concealed fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Type N Curve-Dek is 3 inches deep and 24-1/2 inches wide. Rolled in a concave or convex direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Type NA Curve-Dek is 3 inches deep and 24-1/2 inches wide. Rolled in a concave or convex direction. Vertical ribs are perforated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Type NC Curve-Dek Cellular is 3 inches deep and 24-1/2 inches wide. It has a liner panel attached to the bottom of the deck profile. Rolled in a concave or convex direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Type NCA Curve-Dek Cellular Acoustical is 3 inches deep and 24-1/2 inches wide. It has a perforated liner panel attached to the bottom of the deck profile. Rolled in a concave or convex direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Type N-Dek Inverted Narrow Rib deck is 3 inches deep and 24 inches wide with nested side laps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Type N-Dek Acoustical Inverted Narrow Rib deck is 3 inches deep and 24 inches wide with nested side laps. Vertical ribs are perforated and provide an NRC rating of 0.80. Tested in accordance with ASTM C 423-02a and E795-00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Type NA Deep Wide Rib Acoustical deck is 3 inches deep and 24 inches wide with nested side laps. Vertical ribs are perforated and provide an NRC rating of 0.65 with or without rigid roofing insulation, as tested in accordance with ANSI/ASTM C 423 and E 795. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Type N-Dek Acoustical Narrow Rib Acoustical deck is 3 inches deep and 24 inches wide with nested side laps. Vertical ribs are perforated and provide an NRC rating of 0.75 to 0.95 when used with rigid insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Type N-Dek Interlocking Acoustical Narrow Rib Acoustical deck is 3 inches deep and 24 inches wide. Vertical ribs are perforated and provide an NRC rating of 0.75 to 0.95 when used with rigid insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Deck Materials | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sheet steel for galvanized deck shall conform to ASTM A 653/A 653M Structural Steel, with a minimum yield strength of 33 ksi (230 MPa) or other galvanized structural sheet steels or high strength low alloy steels in accordance with AISI S100, Section A2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sheet steel for uncoated or phosphatized top/painted bottom deck shall conform to ASTM A 1008 / A 1008M with a minimum yield strength of 33 ksi (230 MPa) or other structural sheet steels or high strength low alloy steels in accordance with AISI S100, Section A2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sheet steel for accessories shall conform to ASTM A 653/A 653M, Structural Steel for structural accessories, ASTM A 653/A 653M Commercial Steel for non-structural accessories, or ASTM A 1008 / A 1008M for either structural or non-structural accessories. Other structural sheet steels or high strength low alloy steels shall be permitted in accordance with AISI S100, Section A2. All sheet steel for accessories shall have a minimum specified yield strength of 33 ksi (230 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Deck Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized coating shall comply with A653/A653M with zinc coating as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | G30. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | G40. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | G60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | G90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Primer-painted finish gray on both the top and bottom sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Two-coat bright white primer bottom side and a primer-painted topside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Two-coat bright white primer bottom side and a galvanized topside. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Column closures, end closures, side closures and cover plates shall be the standard type provided by the deck manufacturer unless indicated otherwise on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Galvanizing Repair Paint for Roof Decks: High-zinc-dust content paint for re-galvanizing welds in galvanized steel conforming to ASTM A 780. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fasteners: As manufactured by Hilti, Buildex, Simpson Strong-Tie or approved equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Flexible Closure Strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not install roof deck until supporting construction is in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine support framing and field conditions for compliance with requirements for installation tolerances and other conditions affecting performance of work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If supporting construction is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Locate deck bundles to prevent overloading of support members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION - GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install deck panels and accessories in accordance with the Contract Documents approved installation drawings and requirements of this Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Place deck panels on structural supports and adjust to final position with ends aligned. Attach firmly to the supports immediately after placement in order to form a safe working platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cut and neatly fit deck units and accessories around openings and other work projecting through or adjacent to the decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Trades that subsequently cut unscheduled openings through the deck are responsible for reinforcing the openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | INSTALLATION - ROOF DECK | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install and fasten deck and accessories in accordance with the Contract Documents, approved installation drawings and requirements of ANSI/SDI RD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | End Bearing: Install deck ends over supports with a minimum end bearing of 1-1/2 inches (38 mm) unless otherwise shown on approved installation drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Side Closures: Fasten to supporting structure and deck in accordance with the Contract Documents, approved installation drawings and requirements of ANSI/SDI RD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Ridge and valley plates, flat plates at changes of deck direction and sump pans, shall be fastened to the deck in accordance with the Contract Documents, approved installation drawings and requirements of ANSI/SDI RD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | INSPECTION AND REPAIR | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Before roof insulation placement, the deck shall be inspected for tears, dents, or other damage that may prevent the deck from acting as a tight and substantial form. Replace decking which has been damaged or permanently deflected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Galvanizing Repairs: Prepare and repair damaged galvanized coatings on both surfaces of deck with galvanized repair paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Repair Painting: Apply repair paint, of same color as adjacent shop-primed deck, to bottom surfaces of deck exposed to view. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||