Customize this spec with SpecWizard
Download SECTION 05520 PIPE AND TUBE RAILING SYSTEMS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 05520
PIPE AND TUBE RAILING SYSTEMS
 
 
Copyright 2013 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Leading Edge Safety, LLC; pipe and tube railing systems.
.
This section is based on the products of Leading Edge Safety, LLC, which is located at:
1345 Taney St.
North Kansas City, MO 64116
Toll Free Tel: 888-990-2990
Fax: 816-472-0822
Email: request info (sales@leadingedgesafety.net)
Web: www.leadingedgesafety.net
[ Click Here ] for additional information.
Leading Edge Safety design allows roof safety railing installation under the coping cap, drip edge, gravel stop and even inside most gutter systems. Coping cap sheet metal can be removed during re-roofing without removal of the safety rail system. Unique bracket design allows retrofit installation under an existing coping cap sheet metal, eliminating the cost of new coping cap. Leading Edge Safety uprights are designed to keep workers away from the leading edge while still allowing full access to the roof surface.
Leading Edge Safety designs safety railing products that ensure OSHA compliance and peace of mind for employees, managers, contractors and building owners that employees and workers are safe while inspecting or working on the roof. Leading Edge Safety safety guardrails eliminate the need for tie-off points and expensive safety equipment.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete products not required.
 
A.
Permanent roof edge protection.
B.
Ballasted guardrails.
C.
Under sheet metal (USM) guardrail - powder coated steel. (IBC 20 LB/FT)
D.
Under sheet metal (USM) guardrail - powder coated steel. (IBC 50 LB/FT)
E.
Under sheet metal (USM) guardrail - stainless steel.
F.
Standing seam guardrail.
G.
Wall mount guardrail.
H.
Roof hatch guardrail.
I.
Skylight guardrail.
J.
Domed skylight fall protection screens.
K.
Ladder to roof access point.
L.
Integrated lightning protection.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05500 - Metal Fabrications.
B.
Section 07500 - Membrane Roofing.
C.
Section 07700 - Roof and Wall Specialties and Accessories.
D.
Section 07723 - Roof Hatches.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM A36 - Standard Specification for Carbon Structural Steel.
2.
ASTM A53 - Standard Specification for Pipe, Steel, Black and Hot-Dipped, Zinc-Coated, Welded and Seamless.
3.
ASTM A269 - Standard Specification for Seamless and Welded Austenitic Stainless Steel Tubing for General Service.
B.
Occupational Safety and Health Administration (OSHA):
1.
29 CFR 1926.500 - Scope, Application and Definitions Applicable to this Subpart.
2.
29 CFR 1926.501 - Duty to Have Fall Protection.
3.
29 CFR 1926.502 - Fall Protection Systems Criteria and Practices.
4.
29 CFR 1926.503 - Training Requirements.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets for products and assemblies specified.
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Cleaning methods.
C.
Shop Drawings:
1.
Indicate profiles, sizes, connections, size and type of fasteners, accessories.
2.
Show location of rails and guardrails including plans, details of components and anchor details.
3.
Field Verified Measurements: Verify dimensions indicated on Drawings.
D.
Verification Samples: For each finish specified, two samples representing actual colors specified.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
B.
Store materials in manufacturer's original sealed, labeled packaging until ready for installation and in accordance with manufacturer's instructions. Protect finishes on rails and uprights from damage.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
B.
Field Measurements: Where horizontal rails and uprights are indicated to fit to other construction, check actual dimensions or other construction by accurate field measurements prior to ordering and installation; show recorded measurements on final Shop Drawings.
1.7
SEQUENCING AND SCHEDULING
A.
Coordinate fabrication and delivery schedule of handrails with construction progress and sequence to avoid delay of railing installation.
1.
Where field measurements cannot be made without delaying the system fabrication and delivery, obtain guaranteed dimensions in writing by the Contractor and proceed with fabrication of products to not delay fabrication, delivery and installation.
 
** NOTE TO SPECIFIER ** Delete warranty options not required.
 
1.8
WARRANTY
A.
Warranty: Provide manufacturer's standard one year warranty against defects in materials and manufacturing.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Leading Edge Safety, LLC, which is located at: 1345 Taney St.; North Kansas City, MO 64116; Toll Free Tel: 888-990-2990; Fax: 816-472-0822; Email: request info (sales@leadingedgesafety.net); Web: www.leadingedgesafety.net
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600 - Product Requirements.
 
** NOTE TO SPECIFIER ** The Ballasted Guardrail is a fast, easy, and economical way to erect temporary and permanent guardrail systems to keep workers safe while increasing their productivity. Heavy weighted bases prevent tipping and allow configuration to adapt to almost any situation. Weighted Base Guardrails can be used at perimeters, open curbs, skylights, stair openings and anywhere else a leading edge requires fall protection. Meets and exceeds OSHA Standards for guardrails. Delete if not required.
 
2.2
BALLASTED GUARDRAILS
A.
Product: Ballasted Guardrails-Powder Coated Steel as manufactured by Leading Edge Safety.
1.
System Design: Ballasted Guardrails. Heavy weighted bases ensure stability and can be configured to meet almost any project condition. Meets and exceeds OSHA Standards and IBC requirements for guardrail systems.
B.
Components:
1.
Uprights: 42 inches x 1.625 inches x .065 inch (ASTM C1008/1010) steel tube.
2.
Bases: 23 inches x 23 inches Class 35 Gray Iron.
3.
Horizontal Rails: 1.625 inches x .065 inch and 1.375 inches x .065 inch (ASTM C1008/1010) steel tube for adjustable rails.
4.
Finish: Powder coated steel.
5.
Colors: Numerous colors to match Kynar sheet metal, building components and RAL components.
6.
Hardware: 3/8 inch-16 x 1 inch zinc plated steel.
 
** NOTE TO SPECIFIER ** Toe boards are optional. Delete one or both of the following if not required.
 
7.
Toe Boards: 1.5 x 4 x 0.125 inch aluminum (ASTM B221 6061/6511T)
8.
Toe Boards: 2 x 4 pressure treated lumber
9.
Labels: Applicable safety warnings and manufacturer's contact information.
10.
Size Uprights: 42 inches top rail and 21 inches mid rail.
11.
Horizontal Rails: 9 feet-10 inches o.c., 8 feet-0 inch o.c.; 120 inches to 70 inches, 70 inches to 43 inches, 42 inches to 29 inches adjustable.
12.
Weight: Base: 99.6 lbs.
13.
Post: 5 lbs.
14.
Horizontal Rails: 1 lbs / lineal foot +/-.
 
** NOTE TO SPECIFIER ** Guardrail system designed to comply with IBC for 20LB/FT. Delete if not required.
 
2.3
UNDER SHEET METAL (USM) GUARDRAIL - POWDER COATED STEEL - IBC 20 LB/FT
A.
Product: USM Guardrail-Powder Coated Steel as manufactured by Leading Edge Safety.
1.
System Design: USM Guardrail provides permanent full-perimeter fall protection, installing under standard roofing and sheet metal details including coping caps, drip edges, gravel stops and inside most commercial gutters. Powder coated steel colors available to match Kynar sheet metal or other building components in RAL colors. USM Guardrail meets and exceeds OSHA Standards and IBC requirements.
B.
Components:
1.
Uprights: 1.66 inches x .140 inch schedule 40 pipe (ASTM A53) welded to 2 inches x 3 inches x 3.5 inches steel block (ASTM A36) and 3/16 inch steel plate (ASTM A36) bracket with pre-punched holes and slots for permanent structural attachment.
2.
Horizontal Rails: 1.625 inches x .065 inch and 1.375 inches x .065 inch (ASTM C1008/1010) steel tube adjustable slide rails.
3.
Finish: Powder coated steel.
4.
Colors: Numerous colors to match Kynar sheet metal, building components and RAL colors.
5.
Hardware: 3/8 inch-16 x 1 inch zinc plated steel. (Consult LES for approved structural attachment fasteners).
6.
Labels: Applicable safety warnings and manufacturer's contact information.
7.
Sizes: Uprights custom designed per project to OSHA Standards and IBC requirements.
8.
Horizontal Rails: 8 feet-0 inch o.c.; 120 inches to 70 inches, 70 inches to 43 inches, 42 inches to 29 inches adjustable.
9.
Corners: 20.5 inches o.c. Outside Corner; 12.5 inches o.c. Inside Corner.
 
** NOTE TO SPECIFIER ** Delete optional toe boards and brackets if not required.
 
10.
Toe Boards and Brackets: 16 gauge steel (ASTM A1008 CS Type B)
11.
Fasteners for Structural Attachment: As recommended by Leading Edge Safety.
a.
For Wood Attachment: RSS Structural Screws by GRK Fasteners
1)
T-Star Washer Head Powerlag by SPAX.
b.
For Concrete Attachment: Caliburn PH Concrete Pan Head Screws by GRK Fasteners.
c.
Others Fasteners as approved by Leading Edge Safety
12.
Weight: Uprights: 12 lbs +/-.
13.
Horizontal Rails: 1 lbs / lineal foot +/-.
14.
Corners: 2 lbs +/-.
 
** NOTE TO SPECIFIER ** Guardrail system designed to comply with IBC for 50LB/FT. Delete if not required
 
2.4
UNDER SHEET METAL (USM) IBC 50 GUARDRAIL-POWDER COATED STEEL - 50 LB/FT
A.
Product: USM IBC 50 Guardrail-Powder Coated Steel as manufactured by Leading Edge Safety.
1.
System Design: USM IBC 50 Guardrail provides permanent full-perimeter fall protection, installing under standard roofing and sheet metal details including coping caps, drip edges, gravel stops and inside most commercial gutters. Powder coated steel colors available to match Kynar sheet metal or other building components in RAL colors. USM IBC 50 Guardrail meets and exceeds OSHA Standards and IBC requirements.
B.
Components:
1.
Uprights: 1.625 inches x .25 inch tube (ASTM A-513-5-08A DOM Grade 1026) welded to 2 inches x 3 inches x 3.5 inches steel block (ASTM A36) and 1/4 inch steel plate (ASTM A572) bracket with pre-punched holes and slots for permanent structural attachment.
2.
Horizontal Rails: 1.625 inches x .065 inch and 1.375 inches x .065 inch (ASTM A513 DOM Grade 1020) steel tube adjustable slide rails.
3.
Finish: Powder coated steel.
4.
Colors: Numerous colors to match Kynar sheet metal, building components and RAL colors.
5.
Hardware: 3/8 inch-16 x 1 inch zinc plated steel. (Consult LES for approved structural attachment fasteners).
6.
Labels: Applicable safety warnings and manufacturer's contact information.
7.
Sizes: Uprights: Custom designed per project to OSHA Standards and IBC requirements.
8.
Horizontal Rails: 8 feet-0 inch o.c.; 120 inches to 70 inches, 70 inches to 43 inches, 42 inches to 29 inches adjustable.
9.
Corners: 20.5 inches o.c. Outside Corner; 12.5 inches o.c. Inside Corner.
 
** NOTE TO SPECIFIER ** Delete optional toe boards if not required.
 
10.
Toe Boards and Brackets: 16 gauge steel (ASTM A1008 CS Type B).
11.
Fasteners for Structural Attachment: As recommended by Leading Edge Safety.
a.
For Wood Attachment: RSS Structural Screws by GRK Fasteners
1)
T-Star Washer Head Powerlag by SPAX
b.
For Concrete Attachment: Caliburn PH Concrete Pan Head Screws by GRK Fasteners.
c.
Others Fasteners as approved by Leading Edge Safety
12.
Weight: Uprights: 25 lbs +/-.
13.
Horizontal Rails: 1 lbs / lineal foot +/-.
14.
Corners: 2 lbs +/-.
 
NOTE TO SPECIFIER ** The USM IBC 50 Guardrail provides permanent full-perimeter fall protection with a unique design that allows 100 percent water-tight installation under standard roofing and sheet metal details including coping caps, drip edges, gravel stops and even inside most commercial gutters without penetrating the roof membrane. Zero Penetration attachment under standard perimeter edge details allows full access to the entire roof surface, wall flashings and sheet metal. USM IBC 50 Guardrail can be installed prior to roof construction and even left in place during complete roof replacement. Passivated and Electropolished finish for maximum corrosion resistance. USM IBC 50 Guardrail meets and exceeds OSHA Standards and IBC requirements. Delete if not required.
 
2.5
UNDER SHEET METAL (USM) GUARDRAIL - STAINLESS STEEL
A.
Product: USM Guardrail-Stainless Steel as manufactured by Leading Edge Safety.
1.
System Design: USM Guardrail provides permanent full-perimeter fall protection, installing under standard roofing and sheet metal details including coping caps, drip edges, gravel stops and inside most commercial gutters. Passivated and electro polished finish for maximum corrosion resistance. USM Guardrail meets and exceeds OSHA Standards and IBC requirements.
B.
Components:
1.
Uprights: 1.66 x .140 stainless steel pipe (ASTM A312 T304) welded to 2 inches x 3 inches x 3.5 inches stainless steel block (ASTM A276 T304) and 3/16 inch stainless steel plate (ASTM A240 T304) bracket with pre-punched holes and slots for permanent structural attachment.
2.
Horizontal Rails: 1.625 inches x .065 inch and 1.375 inches x .065 inch (ASTM A269 T304) stainless steel tube fixed and adjustable slide rails.
3.
Finish: ASTM A967.
4.
Colors: Chrome appearance.
5.
Hardware: 3/8 inch-16 x 1 inch 18-8 stainless steel. (Consult LES for approved structural attachment fasteners)
6.
Labels: Applicable safety warnings and manufacturer's contact information.
7.
Sizes: Uprights: Custom designed per project to OSHA Standards and IBC requirements.
8.
Horizontal Rails: 8 feet-0 inch o.c.; 120 inches to 70 inches, 70 inches to 43 inches, 42 inches to 29 inches adjustable.
9.
Corners: 20.5 inches o.c. Outside Corner; 12.5 inches o.c. Inside Corner.
 
** NOTE TO SPECIFIER ** Delete optional toe boards if not required
 
10.
Toe Boards and Brackets: 16 gauge stainless steel (ASTM 240 T304)
11.
Fasteners for Structural Attachment: As recommended by Leading Edge Safety.
a.
For Wood Attachment: PHEINOX RSS Stainless Steel Structural Screws by GRK Fasteners
b.
For Concrete Attachment: Caliburn PH Concrete Pan Head Screws by GRK Fasteners.
c.
Others Fasteners as approved by Leading Edge Safety
12.
Weight: Uprights: 12 lbs +/-.
13.
Horizontal Rails: 1 lbs / lineal foot +/-.
14.
Corners: 2 lbs +/-.
 
** NOTE TO SPECIFIER ** The USM Guardrail provides permanent full-perimeter fall protection with a unique design that allows 100 percent water-tight installation under standard roofing and sheet metal details including coping caps, drip edges, gravel stops and even inside most commercial gutters without penetrating the roof membrane. Zero Penetration attachment under standard perimeter edge details allows full access to the entire roof surface, wall flashings and sheet metal. USM Guardrail can be installed prior to roof construction and even left in place during complete roof replacement. Powder coated steel colors available to match Kynar sheet metal or other building components and RAL colors. USM Guardrail meets and exceeds OSHA Standards and IBC requirements. Delete if not required.
** NOTE TO SPECIFIER ** The Standing Seam Guardrail System provides permanent full-perimeter fall protection with a unique design that allows 100 percent water-tight installation with standard roofing and sheet metal details. The Standing Seam Guardrail System attaches to the structural metal panels with pre-engineered S-5 clamps ensuring solid and maintenance free installation without penetrating the roof panels. Powder coated steel colors available to match Kynar sheet metal or other building components and RAL colors. Standing Seam Guardrail System meets and exceeds OSHA Standards and IBC requirements.
 
2.6
STANDING SEAM GUARDRAIL
A.
Product: Standing Seam Guardrail-Powder Coated Steel as manufactured by Leading Edge Safety.
1.
System Design: The Standing Seam Guardrail System provides permanent full-perimeter fall protection with 100 percent water-tight installation with standard roofing and sheet metal details. The Standing Seam Guardrail System attaches to the structural metal panels with pre-engineered S-5 clamps without penetrating the roof panels. Powder coated steel colors available to match Kynar sheet metal or other building components in RAL colors. Standing Seam Guardrail System meets and exceeds OSHA Standards and IBC requirements.
B.
Components:
1.
Uprights: 1.66 inches x .140 inch schedule 40 pipe (ASTM A53) welded to 3/16 inch base attachment assembly (ASTM A36) and 3/16 inch steel plate (ASTM A36) bracket with pre-punched holes and slots for permanent structural attachment.
2.
Horizontal Rails: 1.625 inches x .065 inch and 1.375 inches x .065 inch (ASTM C1008/1010) steel tube adjustable slide rails.
3.
Finish: Powder coated steel.
4.
Colors: Numerous colors to match Kynar sheet metal, building components and RAL colors.
5.
Hardware: 3/8 inch-16 x 1 inch zinc plated steel. (Consult LES for approved structural attachment fasteners).
6.
Labels: Applicable safety warnings and manufacturer's contact information.
7.
Sizes: Uprights: Custom designed per project to OSHA Standards, IBC requirements, roof pitch and panel width.
8.
Horizontal Rails: 8 feet-0 inches o.c.; 120 inches to 70 inches, 70 inches to 43 inches, 43 inches to 29 inches Adjustable.
9.
Corners: Custom designed per project to OSHA Standards and IBC requirements.
10.
Weight: Uprights: 12 lbs +/-.
11.
Horizontal Rails: 1 lbs / lineal foot +/-.
12.
Corners: 2 lbs +/-.
 
** NOTE TO SPECIFIER ** The Wall Mount Guardrail provides permanent full-perimeter fall protection with a unique design that allows water-tight installation using a dual plate mounting system. The dual plate mounting system allows roof flashing to be installed over the base plate and creates a compression seal around mounting studs when the upright plate is attached. Wall Mount Guardrail are available in powder coat colors to match Kynar sheet metal or other building components and RAL colors. Wall Mount Guardrail meets and exceeds OSHA Standards and IBC requirements. Delete if not required.
 
2.7
WALL MOUNT GUARDRAIL
A.
Product: Wall Mount Guardrail-Powder Coated Steel as manufactured by Leading Edge Safety.
1.
System Design: Wall Mount Guardrail provides permanent full-perimeter fall protection, allowing direct mounting to interior parapet walls using a dual plate mounting system that assures water-tight installation. Backup plates, target patches, and upright plates creates a compression attachment to prevent water infiltration around mounting studs. Powder coated steel colors available to match Kynar sheet metal or other building components in RAL colors. Wall Mount Guardrail meets and exceeds OSHA Standards and IBC requirements.
B.
Components:
1.
Uprights: 1.25 inches schedule 40 steel pipe (ASTM A53) - 1.66 inches O.D. x .140 inch wall
2.
Mounting Bracket: 3/16 inch steel plate (ASTM A36) bracket with pre-punched holes for mounting stud attachment.
3.
Horizontal Rails: 1.625 inches x .065 inch and 1.375 inches x .065 inch (ASTM C1008/1010) steel tube adjustable slide rails.
4.
Finish: Powder coated steel.
5.
Colors: Numerous colors to match Kynar sheet metal, building components and RAL colors.
6.
Hardware: 3/8 inch-16 x 1 inch zinc plated steel. (Consult LES for approved structural attachment fasteners).
7.
Labels: Applicable safety warnings and manufacturer's contact information.
8.
Sizes: Uprights: Custom designed per project to OSHA Standards and IBC requirements.
9.
Horizontal Rails: 8 feet-0 inches o.c.; 120 inches to 70 inches, 70 inches to 43 inches, 43 inches to 29 inches Adjustable.
10.
Corners: 20.5 inches o.c. Outside Corner; 12.5 inches o.c. Inside Corner.
11.
Weight: Uprights: 12 lbs +/-.
12.
Horizontal Rails: 1 lbs/lf +/-.
13.
Corners: 2 lbs +/-.
14.
Standards: Meets and exceeds OHSA Standards and IBC requirements.
 
** NOTE TO SPECIFIER ** The Roof Hatch Guardrail provides permanent full-perimeter fall protection and improved egress and ingress for all roof hatches. Roof Hatch Guardrail meets and exceeds numerous Standards and requirements for floor openings and walking/working surfaces. Zero Penetration attachment will not damage roof flashings, prevents moisture from entering the building, and will not void the roof warranty. Each unit features patented GrabSafe handholds, providing 3-point control throughout egress and ingress. Guardrail extensions create a landing area to ensure safe operation of the self-closing gate while standing on the walking surface, not the ladder. Delete if not required.
 
2.8
ROOF HATCH GUARDRAIL
A.
Product: Roof Hatch Guardrail-Powder Coated Steel as manufactured by Leading Edge Safety.
1.
System Design: Roof Hatch Guardrail with patented GrabSafe horizontal hand-holds and self-closing gate provides safe egress and ingress through roof hatches in addition to providing protection against accidental falls through the roof opening while the roof hatch is open. GrabSafe horizontal hand-holds act as an extension of the ladder for more comfortable and safe climbing and allows pass-through to the roof surface. Guardrail extensions create a landing area for safe transition to the roof surface before operating the gate. Self-closing gate ensures full perimeter protection.
2.
Standards: Meets and exceeds OHSA Standards CAL-OSHA Section 3212, CAL-OSHA Section 3209, ANSI/ASSE A1264.1-2007, ANSI/ASSE A14.3-2008 section 5.3.4.3 and US Army Corps of Engineer Requirement EM 385-1-1.
B.
Components:
1.
Uprights: 1.625 inches x .065 inch steel tube (ASTM C1008/1010) welded to 10 gauge steel (ASTM A1011 CS Type B) bracket with 3/8 inch pre-punched slots for thru-bolt attachment.
2.
Horizontal Rails: 1.625 inches x .065 inch (ASTM C1008/1010) and 1.375 inches x .065 inch (ASTM C1008/1010) steel tube adjustable slide rails.
3.
GrabSafe: 1 inch x 10.5 inches steel tube (ASTM A513) welded to 10 gauge steel (ASTM A1011 CS Type B) bracket.
4.
Self-Closing Gate: 1.625 inches x .065 inch steel tube (ASTM C1008/1010), 16 gauge steel plate (ASTM A1008 CS Type B).
5.
Finish: Powder coated steel.
6.
Colors: Numerous colors to match Kynar sheet metal, building components and RAL colors.
7.
Hardware: 3/8 inch-16 x 1 inch zinc plated steel.
8.
Labels: Applicable safety warnings and manufacturer's contact information.
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
9.
Size: 30 inches x 36 inches.
10.
Size: 30 inches x 54 inches.
11.
Size: 30 inches x 96 inches.
12.
Size: 36 inches by 36 inches.
13.
Size: 48 inches by 48 inches.
14.
Size: Custom.
15.
Weight: 110 lbs.
 
** NOTE TO SPECIFIER ** The Skylight Guardrail provides permanent 4-sided fall protection around virtually any skylight or smoke vent. Skylight Guardrail meets and exceeds numerous Standards and requirements for floor openings and walking/working surfaces. "Zero Penetration" attachment conceals fasteners to prevents moisture from entering the building, and will not void the roof warranty. Custom designed to fit virtually any size skylight including acrylic skylights, structural skylights and smoke vents. Skylight guardrails provide high-visibility even on snow covered roofs. Delete if not required.
 
2.9
SKYLIGHT GUARDRAIL
A.
Product: Skylight Guardrail-Powder Coated Steel as manufactured by Leading Edge Safety.
1.
System Design: Skylight Guardrail provides four sided permanent protection against accidental falls through acrylic dome skylights, structural skylights, and smoke vent roof openings.
2.
Sizes: Custom designed to fit size of acrylic dome skylight, structural skylight, or smoke vent.
B.
Components:
1.
Uprights: 1.625 inches x .065 inch steel tube (ASTM C1008/1010) welded to 2 inches x 3 inches x 3.5 inches steel (ASTM A36) block and 1/4 inch steel (ASTM A36) bracket with 3/8 inch pre-punched slots for attachment.
2.
Horizontal Rails: 1.625 inches x .065 inch (ASTM C1008/1010) and 1.375 inches x .065 inch (ASTM C1008/1010) steel tube adjustable slide rails.
3.
Finish: Powder coated steel.
4.
Colors: High-visibility ' Safety Yellow' and numerous colors to match Kynar sheet metal, building components and RAL colors.
5.
Hardware: 3/8 inch-16 x 1 inch zinc plated fasteners.
6.
Labels: Applicable safety warnings and manufacturer's contact information.
 
** NOTE TO SPECIFIER ** The Domed Skylight Fall Protection Screen provides permanent fall protection at skylights and does not penetrate the roof membrane. "Zero Penetration" attachment will not damage roof flashings, prevents moisture from entering the building, and will not void the roof warranty. Galvanized screens install quickly and easily to ensure long-term performance, safety and compliance. Domed Skylight Fall Protection Screen meets and exceeds numerous Standards and requirements for skylight openings and ensures OSHA compliance. Delete if not required.
 
2.10
DOMED SKYLIGHT FALL PROTECTION SCREENS
A.
Product:
1.
System Design: Domed Skylight Fall Protection Screens provide fall protection for skylight units. Galvanized screens and aluminum mounting rails ensure long-term performance, safety, and compliance.
2.
Standards: Meets and exceeds OHSA Standards, Cal-OSHA Section 3212(e), ANSI/ASSE A1264.1-2007 section 3.4.
B.
Components:
1.
Screen: 3 inches x 4 inches welded wire mesh, .195 inch.
2.
Extrusion: Outdoor PVC, extruded.
3.
Retaining Clips: Stainless Steel.
4.
Finish: Galvanized ASTM A123.
5.
Hardware: Galvanized 3/4 inch #12 hex washer head self-drilling screws.
6.
Labels: Applicable safety warnings and manufacturer's contact information.
7.
Sizes: 8 feet wide x unlimited lengths.
8.
Weight: 1.5 lb/sf.
 
** NOTE TO SPECIFIER ** The Warning Line Stand is a fast, easy, and economical way to erect warning lines for work areas to alert workers of dangerous conditions and help prevent accidents. Heavy weighted bases prevent tipping in high winds, while steel cables and permanent warning flags ensure barrier visibility. Permanent warning flags eliminate the need for frequent inspection to replace torn or worn out flagging. Meets and exceeds OSHA Standards for warning lines 29 CFR 1926.502(f). Delete if not required.
 
2.11
WARNING LINE STANDS
A.
Product: Warning Line Stands-Powder Coated Steel as manufactured by Leading Edge Safety.
1.
System Design: Heavy weighted bases provide during high winds, steel cable and warning flags provide visibility. Meets and exceeds OSHA Standard CFR 29 1926.502(f) for warning line systems.
B.
Components:
1.
Uprights: 39 inches x 1.625 inches x .065 inch steel tube.
2.
Bases: 23 inches x 23 inches x 1 inch steel plate.
3.
Steel Cable: 5/32 inch (7x19) nylon coated galvanized steel cable.
4.
Warning Flags: 4 inches x 6 inches triangular shape aluminum with folding tabs.
5.
Finish: Powder coated steel.
6.
Colors: Safety Yellow and colors to match Kynar sheet metal, building components and RAL colors.
7.
Hardware: Stainless steel clamps.
8.
Labels: Applicable safety warnings and manufacturer's contact information.
9.
Weight: 99.6 lbs.
 
** NOTE TO SPECIFIER ** The Ladder to Roof Access Point provides permanent fall protection, a controlled access zone, and safer step-on and step-off for both temporary and fixed ladder points. "Zero Penetration" attachment will not damage the roof or flashings, prevents moisture from entering the building, and will not void the roof warranty. Each unit features patented GrabSafe handholds, providing 3-point control during ladder step-on and step-off, and self-closing gate. Ladder to Roof Access Point meets and exceeds Standards and requirements for controlled access zones. Delete if not required.
 
2.12
LADDER TO ROOF ACCESS POINT
A.
Product: Ladder to Roof Access Point as manufactured by Leading Edge Safety.
1.
System Design: Ladder to Roof Access Point provides permanent fall protection, a controlled access zone, and safe step-on and step-off for both temporary and fixed ladder points. Each unit features patented GrabSafe handholds and self-closing gate to ensure a safe controlled access zone at the ladder.
B.
Components:
1.
Uprights: 1.66 inches x .140 inch schedule 40 pipe (ASTM A53) welded to 2 inches x 3 inches x 3.5 inches steel (ASTM A36) block and 3/16 inch steel plate (ASTM A36) bracket with pre-punched slots for permanent structural attachment.
2.
Horizontal Rails: 1.625 inches x .065 inch (ASTM C1008/1010) and 1.375 inches x .065 inch (ASTM C1008/1010) steel tube adjustable slide rails.
3.
GrabSafe: 1 inch x 5.5 inches steel bar (ASTM A36).
4.
Self-Closing Gate: 1.625 inches x .065 inch steel tube (ASTM C1008/1010), 16 gauge steel plate (ASTM A1008 CS Type B)
5.
Weighted Bases: 23 inches x 23 inches x 1 inch steel plate (ASTM A830 C1045)
6.
Finish: Powder coated steel.
7.
Colors: Numerous colors to match Kynar sheet metal, building components and RAL colors.
8.
Hardware: 3/8 inch-16 x 1 inch zinc plated steel.
9.
Labels: Applicable safety warnings and manufacturer's contact information.
10.
Sizes: 5 feet-6 inches w x 4 feet-8 inches to 6 feet-11 inches adjustable.
11.
Weight: 230 lbs.
 
** NOTE TO SPECIFIER ** Integrated Lightning Protection (ILP) is designed for use with all Leading Edge Safety Permanent Guardrail Systems. ILP installs quickly and easily, and the complete system can be left in place during future roof projects without compromising worker safety or your buildings lightning protection. The aluminum top rail and cast aluminum post cap and rail caps replace unsightly cables cluttering the roof perimeter. Meets and exceeds IBC requirements, OSHA Standards and is UL Listed. Delete if not required.
 
2.13
INTEGRATED LIGHTNING PROTECTION
A.
Product: Integrated Lightning Protection as manufactured by Leading Edge Safety.
1.
System Design: Integrated Lightning Protection provides both guardrail protection for workers and lightning protection for your building. Meets and exceed IBC requirements, OSHA Standards and is eligible for lightning protection UL Master Label.
B.
Components:
1.
Post Cap: Cast 356.1 Aluminum.
2.
Rail Connector: Cast 356.1 Aluminum.
3.
Corner Connector: Cast 356.1 Aluminum.
4.
Horizontal Rail: 1.66 inch x .191 inch Schedule 80 Aluminum (ASTM B429 6061-T6).
5.
Finish: Mill finish (Top Rail can be powder coated).
6.
Colors: Numerous colors to match Kynar sheet metal, building components and RAL components.
7.
Hardware: 3/8 inch-16 x 1-1/2 inches hex head bolt, full threads 18-8 stainless steel. 3/8 inch flat washer 18-8 stainless steel.
8.
Labels: Applicable safety warnings and manufacturer's contact information.
9.
Sizes: Caps: 5.75 inches x 1.75 inches ID.
10.
End Connectors: 4.75 inches x 1.70 inches ID.
11.
Corner Connectors: 4.75 inches x 1.10 inches ID.
12.
Horizontal Rails: 8 feet-0 inches o.c. and field cut to fit.
13.
Weight: Caps: .75 lb.
14.
End Connectors: .825 lb.
15.
Corner Connectors: .4626 lb.
16.
Horizontal Rails: 1.037 lbs / lineal foot +/-.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Inspect and prepare substrates and nailers using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Verify that nailers and other structural components of the building are securely fastened and capable of withstanding loads applied by the guardrail system.
B.
Do not proceed with installation until substrates and nailers have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's instructions including the following.
 
** NOTE TO SPECIFIER ** Permanent roof edge protection. Delete if not required.
 
B.
Permanent Roof Edge Protection:
1.
Set uprights, horizontal rails and corners accurately in location, alignment and elevation, measured from established lines and levels and per installation drawings.
2.
Install fasteners as recommended by manufacturer in holes provided on the upright bracket.
3.
Inspect final installation and test for capacity in accordance with manufacturer's recommendations.
 
** NOTE TO SPECIFIER ** Ballasted Guardrails. Delete if not required.
 
C.
Ballasted Guardrails: Weighted bases and uprights shall be placed around the perimeter of the roof as indicated at required distances or other areas for fall protection or controlled access. Horizontal railings attach to uprights using 7/32 inch hex key bolts.
 
** NOTE TO SPECIFIER ** USM Guardrail - painted and stainless steel products. Delete if not required.
 
D.
USM Guardrail shall be installed on roof edge perimeters without penetrating the roof membrane and mounted under the outside perimeter sheet metal as detailed.
 
** NOTE TO SPECIFIER ** Standing Seam Guardrail System. Delete if not required.
 
E.
Standing Seam Guardrail System shall be installed on roof edge perimeters without penetrating the roof panels.
 
** NOTE TO SPECIFIER ** Wall Mount Guardrail. Delete if not required.
 
F.
Wall Mount Guardrail shall provide water-tight installation through wall flashings on parapet walls with the use of backup plates, target patches and wall mount brackets. Target patches shall be field fabricated to fit around backup plate mounting studs and provide roof manufacturers recommended seam width around perimeter of target patch. Mounting studs shall be sealed behind target patch with non-curing butyl or manufacturers recommended sealant.
 
** NOTE TO SPECIFIER ** Roof Hatch Guardrail. Delete if not required.
 
G.
Roof Hatch Guardrail shall be installed mounting to the vertical cap flashing of the roof hatch without penetrating the roof membrane. Roof hatches without vertical cap flashing thru-bolt the side of the roof hatch and require counter-flashing to conceal fasteners by others.
 
** NOTE TO SPECIFIER ** Skylight Guardrail. Delete if not required.
 
H.
Skylight Guardrail shall be installed under acrylic dome flashings with concealed fasteners. Skylight guardrail shall be side mounted to structural skylights and smoke vents.
 
** NOTE TO SPECIFIER ** Domed Skylight Screens. Delete if not required.
 
I.
Domed Skylight Screens shall be installed on acrylic dome skylight units. Standard installation requires mounting to the skylight frame without penetrating the roof membrane.
 
** NOTE TO SPECIFIER ** Delete construction not required.
 
1.
Standard mount.
2.
Reverse mount.
 
** NOTE TO SPECIFIER ** Warning Line Stands. Delete if not required.
 
J.
Warning Line Stands shall be placed around the perimeter of the roof at required distances or other areas requiring controlled work zones. Steel cable shall be connected to the upright using quick-connect tabs. Aluminum flags with fold over tabs shall be placed at required intervals.
 
** NOTE TO SPECIFIER ** Ladder to Roof Access Point. Delete if not required.
 
K.
Ladder to Roof Access Point shall be installed at ladder points without penetrating the roof membrane and mounted under the outside perimeter sheet metal detail.
 
** NOTE TO SPECIFIER ** Integrated Lightning Protection. Delete if not required.
 
L.
Integrated Lightning Protection shall be installed with guardrails around the building perimeter for lightning protection and fall protection. Aluminum Post Caps shall be added to the guardrail uprights, an aluminum pipe top rail shall be installed with Rail Connectors. The system shall be grounded every 100 feet or less as required for the lightning protection system. Ground cables shall be provided by the installing contractor.
3.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION