SECTION 06221
WOOD TRIM
Copyright 2012 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Woodtone; wood trim.
This section is based on the products of Woodtone, which is located at:
8007 Aitken Rd.
Chilliwack, BC, Canada V2R 4H5
Fax: 604-792-3976
At Woodtone, we provide innovative finishing solutions that increase curb appeal and dependability, effectively filling the product and service gaps in the exterior finishing industry. Woodtone has been supplying high-quality custom coating for builders for over 35 years - we pride ourselves on being the leader in factory coating technology--delivering a consistent quality product every day. From our 3 facilities in the Pacific Northwest and British Columbia, our factories run year-round and can keep your production of finished homes rolling in any season.
Our wide range of product and service offerings allows all of our partners the ability to earn more on their projects by choosing the specific Woodtone products and services that suit your needs. We are here to support you through our range of products and services with the expectation of expanding our collective business and winning more projects, improved margins and exceptional, long-term customer satisfaction. Our vision is to grow and develop our capabilities, our offerings, our systems and our people. We will build sustainability into everything we do, so that the next generation will be as proud of this business as we are.
** NOTE TO SPECIFIER ** Delete items below not required for project.
A.
Tru-Core treated Western SPF wood products including the following and as indicated on drawings.
1.
Exterior Wood Trim and Fascia Boards.
3.
Window Trim / Door Trim.
5.
Post Wrap or Beam Wrap.
7.
Porch or Deck Balusters.
B.
Western Red Cedar wood products including the following and as indicated on the Drawings (AbsoluteTrim):
5.
Post Wrap or Beam Wrap.
C.
Western SPF wood products including the following and as indicated on the Drawings (RealTrim Plus):
1.
Exterior Wood Trim and Fascia boards.
3.
Window Trim / Door Trim.
7.
Porch or Deck Balusters.
D.
Western SPF(Spruce-Pine-Fir) wood products including the following and as indicated on the Drawings:
1.
Structural Posts (RealPost).
3.
Exterior Soffits and Porch Ceilings (RealSoffit).
4.
Interior Ceilings and Wall Paneling (RealSoffit).
5.
Window Sills (RealSill).
7.
Rafter Tails (RealCorbel).
8.
Knee Braces (RealCorbel).
E.
Wood composite products including the following and as indicated on the Drawings.
1.
Wood Appearance proprietary Two Coat System (RusticSeries).
2.
Custom Color Coating System (ColorGuard).
F.
Fiber cement products including the following and as indicated on the Drawings.
1.
Wood Appearance proprietary 2 Coat System (RusticSeries).
2.
Custom Color Coating System (ColorGuard).
G.
Fire Protected wood products including the following and as indicated on the Drawings (FireGuard Trim):
2.
Window Trim / Door Trim.
6.
Porch or Deck Balusters.
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
A.
Section 06201 - Exterior Finish Carpentry.
B.
Section 06402 - Interior Architectural Woodwork.
C.
Section 07460 - Wood, Fiber Cement and Composite Siding and Paneling.
D.
Section 09900 - Painting.
A.
Submit under provisions of Section 01300.
B.
Product Data: For each type of process and factory-fabricated product. Indicate component materials, dimensions, profiles, textures, and colors and include construction and application details.
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
** NOTE TO SPECIFIER ** Delete items below not required for project.
4.
Include data for fire-retardant coating from manufacturer.
** NOTE TO SPECIFIER ** Delete if not required for project.
C.
Research/Evaluation Reports: For fire-retardant-coated wood.
D.
Verification Samples: For each finish product specified, two samples, representing actual product and color.
** NOTE TO SPECIFIER ** Delete if not required for project.
A.
Installer Qualifications: Installer shall be licensed, registered or otherwise acceptable to authorities having jurisdiction to install exterior building products.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Inspect the materials upon delivery to assure specified products have been received. Store products in a safe area, away from construction traffic. Store under cover and off the ground, protected from moisture.
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
** NOTE TO SPECIFIER ** Delete warranty types not required.
A.
Material Warranty: Provide manufacturer's standard warranty and as follows:
1.
RealTrim Plus: 15 year warranty against rot, delamination and excessive swelling.
2.
RusticSeries: As provided by siding substrate manufacturer..
3.
AbsoluteTrim: 50 year warranty against rot, delamination and excessive swelling for installation.
4.
FireGuard: 15 year warranty against rot, delamination and excessive swelling.
5.
RealPost: 10 year warranty against warping, twisting and joint separation.
6.
RealCorner: 10 year warranty against rot, delamination and excessive swelling.
7.
RealSill: 10 year warranty against rot, delamination and excessive swelling.
8.
RealCorbel: 15 year warranty against rot, delamination and excessive swelling.
9.
Cortanium: Lifetime Limited warranty against rot, decay and termites.
B.
Coating Warranty: Provide manufacturer's standard warranty and as follows:
** NOTE TO SPECIFIER ** Delete coating warranty not required.
1.
RusticSeries Coatings: 15 year warranty on the coating when factory applied.
2.
ColorGuard Coatings: 15 to 30 years dependent on the paint brand selected. Brands including, but not limited to: Benjamin Moore, Sherwin Williams, Akzo Nobel, Duckback, PPG and PPI group of paints.
A.
Acceptable Manufacturer: Woodtone, which is located at: 8007 Aitken Rd.; Chilliwack, BC, Canada V2R 4H5; Toll Free Tel: 800-663-9844; Fax: 604-792-3976; Email: request info (info@woodtone.com); Web: www.woodtone.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
** NOTE TO SPECIFIER ** Delete if not required for project.
A.
Product; CortaniumTrim as manufactured by Woodtone.
** NOTE TO SPECIFIER ** Delete texture not required for project.
2.
Milled Texture: Resawn Face, Smooth Back.
** NOTE TO SPECIFIER ** Delete profile not required for project.
3.
Profile dimensions as scheduled on the drawings from manufacturer's standard width and thickness.
a.
Standard/dimensional lumber.
g.
As indicated on drawings.
** NOTE TO SPECIFIER ** Delete finish not required for project.
5.
Finish: Tinted Primer only.
c.
Color: As indicated on drawings.
6.
Finish: Factory Finish Top Coating.
a.
Procedure: 1 coat, coated all 6 sides.
b.
Procedure: 2 coats, coated all 6 sides.
c.
Procedure: ____________.
d.
Procedure: As per sample.
e.
Procedure: As indicated on drawings.
f.
Paint Manufacturer: Benjamin Moore.
g.
Paint Manufacturer: Sherwin Williams.
h.
Paint Manufacturer: Akzo Nobel.
i.
Paint Manufacturer: Duckback.
j.
Paint Manufacturer: PPG.
k.
Paint Manufacturer: PPI.
l.
Paint Manufacturer: ___________.
n.
Paint Manufacturer/Brand: As per sample.
o.
Paint Manufacturer/Brand: As indicated on drawings.
r.
Color: As indicated on drawings.
B.
Product; FireGuard as manufactured by Woodtone.
1.
Species: Western Red Cedar.
** NOTE TO SPECIFIER ** Delete texture not required for project.
2.
Milled Texture: Comb face.
3.
Milled Texture: Comb 4 sides.
4.
Milled Texture: Resawn face.
5.
Milled Texture: Smooth face.
6.
Milled Texture: Smooth 4 sides.
7.
Milled Texture: __________.
8.
Milled Texture: As indicated on drawings.
** NOTE TO SPECIFIER ** Delete profile not required for project.
9.
Profile dimensions as scheduled on the drawings from manufacturer's standard width and thickness.
a.
Standard/Dimensional Lumber.
g.
As indicated on drawings.
** NOTE TO SPECIFIER ** Delete finish not required for project.
11.
Finish: Tinted primer only.
b.
Color: as per drawings.
12.
Finish: Factory Finish Top Coating.
a.
Procedure: 1 coat, coated all 6 sides.
b.
Procedure: 2 coats, coated all 6 sides.
c.
Procedure: ____________.
d.
Procedure: As per sample.
e.
Procedure: As indicated on drawings.
f.
Paint Manufacturer: Benjamin Moore.
g.
Paint Manufacturer: Sherwin Williams.
h.
Paint Manufacturer: Akzo Nobel.
i.
Paint Manufacturer: Duckback.
j.
Paint Manufacturer: PPG.
k.
Paint Manufacturer: PPI.
l.
Paint Manufacturer: ___________.
n.
Paint Manufacturer/Brand: As per sample.
o.
Paint Manufacturer/Brand: As indicated on drawings.
r.
Color: As indicated on drawings.
** NOTE TO SPECIFIER ** Delete if not required for project.
C.
Product; AbsoluteTrim as manufactured by Woodtone.
1.
Species: Western Red Cedar.
** NOTE TO SPECIFIER ** Delete texture not required for project.
3.
Milled Texture: S1S2E - bandsaw one face and square edge.
4.
Milled Texture: Smooth 4 Sides (S4S).
5.
Milled Texture: __________.
6.
Milled Texture: As per sample.
7.
Milled Texture: As indicated on drawings.
** NOTE TO SPECIFIER ** Delete profile not required for project.
8.
Profile dimensions as scheduled on the drawings from manufacturer's standard width and thickness.
a.
Standard/Dimensional Lumber.
g.
As indicated on drawings.
** NOTE TO SPECIFIER ** Delete finish not required for project.
9.
Finish: Proprietary Hybrid Alkyd Emulsion Primer (HAE) only.
10.
Finish: Tinted (HAE) Primer only.
b.
Color: as per drawings.
11.
Finish: Factory Finish Top Coating.
a.
Procedure: 1 coat, coated all 6 sides.
b.
Procedure: 2 coats, coated all 6 sides.
c.
Procedure: ____________.
d.
Procedure: As per sample.
e.
Procedure: As indicated on drawings.
f.
Paint Manufacturer: Benjamin Moore.
g.
Paint Manufacturer: Sherwin Williams.
h.
Paint Manufacturer: Akzo Nobel.
i.
Paint Manufacturer: Duckback.
j.
Paint Manufacturer: PPG.
k.
Paint Manufacturer: PPI.
l.
Paint Manufacturer: ___________.
n.
Paint Manufacturer/Brand: As per sample.
o.
Paint Manufacturer/Brand: As indicated on drawings.
r.
Color: As indicated on drawings.
** NOTE TO SPECIFIER ** Delete if not required for project.
D.
Product; RealTrim Plus as manufactured by Woodtone.
** NOTE TO SPECIFIER ** Delete texture not required for project.
2.
Milled Texture: Comb face.
3.
Milled Texture: Comb 4 sides.
4.
Milled Texture: Resawn face.
5.
Milled Texture: Smooth face.
6.
Milled Texture: Smooth 4 sides.
7.
Milled Texture: __________.
8.
Milled Texture: As indicated on drawings.
** NOTE TO SPECIFIER ** Delete profile not required for project.
9.
Profile dimensions as scheduled on the drawings from manufacturer's standard width and thickness.
a.
Standard/dimensional lumber.
g.
As indicated on drawings.
** NOTE TO SPECIFIER ** Delete finish not required for project.
10.
Finish: Proprietary Hybrid Alkyd Emulsion Primer (HAE) only.
11.
Finish: Tinted (HAE) Primer only.
c.
Color: As indicated on drawings.
12.
Finish: Factory Finish Top Coating.
a.
Procedure: 1 coat, coated all 6 sides.
b.
Procedure: 2 coats, coated all 6 sides.
c.
Procedure: ____________.
d.
Procedure: As per sample.
e.
Procedure: As indicated on drawings.
f.
Paint Manufacturer: Benjamin Moore.
g.
Paint Manufacturer: Sherwin Williams.
h.
Paint Manufacturer: Akzo Nobel.
i.
Paint Manufacturer: Duckback.
j.
Paint Manufacturer: PPG.
k.
Paint Manufacturer: PPI.
l.
Paint Manufacturer: ___________.
n.
Paint Manufacturer/Brand: As per sample.
o.
Paint Manufacturer/Brand: As indicated on drawings.
r.
Color: As indicated on drawings.
** NOTE TO SPECIFIER ** RealCorner(TM) or CortaniumCorner(TM) is a seamless one piece pre-fabricated corner trim assembly. Quick and easy installation allows you to eliminate the need to assemble corners and caulk the two-piece center seam. Because of its unique design, you get a high quality corner that has great curb appeal. Delete of not required.
E.
Product: RealCorner as manufactured by Woodtone.
** NOTE TO SPECIFIER ** Delete texture not required for project.
2.
Milled Texture: Comb face.
3.
Milled Texture: Resawn face.
4.
Milled Texture: Smooth face.
5.
Milled Texture: __________.
6.
Milled Texture: As per sample.
7.
Milled Texture: As indicated on drawings.
** NOTE TO SPECIFIER ** Delete profile not required for project.
8.
Profile dimensions as scheduled on the drawings from manufacturer's standard width and thickness.
a.
Standard/Dimensional lumber.
g.
As indicated on drawings.
** NOTE TO SPECIFIER ** Delete finish not required for project.
9.
Finish: Proprietary Hybrid Alkyd Emulsion Primer (HAE) only.
10.
Finish: Tinted (HAE) Primer only.
c.
Color: As indicated on drawings.
11.
Finish: Factory Finish Top Coating.
a.
Procedure: 1 coat, coated all 6 sides.
b.
Procedure: 2 coats, coated all 6 sides.
c.
Procedure: ____________.
d.
Procedure: As per sample.
e.
Procedure: As indicated on drawings.
f.
Paint Manufacturer: Benjamin Moore.
g.
Paint Manufacturer: Sherwin Williams.
h.
Paint Manufacturer: Akzo Nobel.
i.
Paint Manufacturer: Duckback.
j.
Paint Manufacturer: PPG.
k.
Paint Manufacturer: PPI.
l.
Paint Manufacturer: ___________.
n.
Paint Manufacturer/Brand: As per sample.
o.
Paint Manufacturer/Brand: As indicated on drawings.
r.
Color: As indicated on drawings.
** NOTE TO SPECIFIER ** RealSoffit or CortaniumSoffit is a product used in both exterior and interior applications; it is used as soffit or porch ceiling material in exterior applications and used as ceiling and wall paneling material with interior applications. RealSoffit(TM) is made from an appearance grade Lodgepole Pine. It is available in 1x4 and 1x6 End-Matched Tongue & Groove V-Joint boards. Our End-Matching pattern eliminates the need to hit a stud or ceiling rafter, resulting in no jobsite waste. You only need to measure and cut where a run hits a wall - saving time and money. Also available in custom patterns with a variety of pre-finishing options. Delete if not required.
F.
Product: RealSoffit as manufactured by Woodtone.
1.
Species: Lodgepole Pine / Englemann Spruce ELSP.
2.
Texture: Smooth, V-Joint face.
** NOTE TO SPECIFIER ** Delete profile not required for project.
3.
Profile dimensions as scheduled on the drawings from manufacturer's standard width and thickness.
g.
As indicated on drawings.
** NOTE TO SPECIFIER ** Delete finish not required for project.
4.
Finish: Proprietary Hybrid Alkyd Emulsion Primer (HAE) only.
5.
Finish: Tinted (HAE) Primer only.
c.
Color: As indicated on drawings.
6.
Finish: Factory Finish Top Coating.
c.
Procedure: ____________.
d.
Procedure: As per sample.
e.
Procedure: As indicated on drawings.
f.
Paint Manufacturer: Benjamin Moore.
g.
Paint Manufacturer: Sherwin Williams.
h.
Paint Manufacturer: Akzo Nobel.
i.
Paint Manufacturer: Duckback.
j.
Paint Manufacturer: PPG.
k.
Paint Manufacturer: PPI.
l.
Paint Manufacturer: ___________.
n.
Paint Manufacturer/Brand: As per sample.
o.
Paint Manufacturer/Brand: As indicated on drawings.
p.
Color: American Nut Brown.
q.
Color: Canadian Ice Lager.
r.
Color: Belgian White Ale.
u.
Color: Texas Honey Brown.
x.
Color: As indicated on drawings.
** NOTE TO SPECIFIER ** RealSill(TM) or CortaniumSill is a time saving solution for your exterior window trim program. Our pre-primed, one piece window sill offers easy installation while maintaining the same consistent construction benefits exhibited by RealTrim Plus(TM). RealSill(TM) is manufactured from the same high grade, hand selected Western Canadian spruce as the RealTrim(TM) line. The heartwood SPF yields stability and consistency in every board. If you're looking to eliminate water penetration around your window sill area in one simple step, look no further than RealSill(TM).
G.
Product; RealSill as manufactured by Woodtone.
** NOTE TO SPECIFIER ** Delete size not required for project.
2.
Size: 2 by 3 inches (51 by 76 mm).
3.
Size: 2 by 4 inches (51 by 102 mm).
4.
Texture: Smooth 4 Sides.
** NOTE TO SPECIFIER ** Delete finish not required for project.
5.
Finish: Proprietary Hybrid Alkyd Emulsion Primer (HAE) only.
6.
Finish: Tinted (HAE) Primer only.
c.
Color: As indicated on drawings.
7.
Finish: Factory Finish Top Coating.
a.
Procedure: 1 coat, coated all 6 sides.
b.
Procedure: 2 coats, coated all 6 sides.
c.
Procedure: ____________.
d.
Procedure: As per sample.
e.
Procedure: As indicated on drawings.
f.
Paint Manufacturer: Benjamin Moore.
g.
Paint Manufacturer: Sherwin Williams.
h.
Paint Manufacturer: Akzo Nobel.
i.
Paint Manufacturer: Duckback.
j.
Paint Manufacturer: PPG.
k.
Paint Manufacturer: PPI.
l.
Paint Manufacturer: ___________.
n.
Paint Manufacturer/Brand: As per sample.
o.
Paint Manufacturer/Brand: As indicated on drawings.
r.
Color: As indicated on drawings.
H.
Product: Fiber Cement Trim.
** NOTE TO SPECIFIER ** Delete substrate material not required for project.
1.
Substrate Material: Allura fiber cement boards with factory-applied finish.
2.
Substrate Material: NichiBoard by Nichiha with factory-applied finish.
3.
Substrate Material: MaxiPlank by MaxiTile with factory-applied finish.
4.
Paint Manufacturer/Brand __________ with factory-applied finish.
5.
Paint Manufacturer/Brand: As per sample.
6.
Substrate Material: As indicated on drawings.
7.
Profile dimensions as scheduled on the drawings from manufacturer's standard width and thickness.
** NOTE TO SPECIFIER ** Delete finish color not required for project.
8.
Finish: Factory Finish Top Coating.
c.
Procedure: ____________.
d.
Procedure: As per sample.
e.
Procedure: As indicated on drawings.
f.
Paint Manufacturer: Benjamin Moore.
g.
Paint Manufacturer: Sherwin Williams.
h.
Paint Manufacturer: Akzo Nobel.
i.
Paint Manufacturer: Duckback.
j.
Paint Manufacturer: PPG.
k.
Paint Manufacturer: PPI.
l.
Paint Manufacturer: ___________.
n.
Paint Manufacturer/Brand: As indicated on drawings.
o.
Color: Whole Wheat Brown.
ac.
Color: As indicated on drawings.
I.
Product: Engineered Wood Trim:
** NOTE TO SPECIFIER ** Delete substrate material not required for project.
1.
Substrate Material: LP SmartSide by LP Building Products with factory-applied finish.
2.
Substrate Material: __________ with factory-applied finish.
3.
Substrate Material: As per sample.
4.
Substrate Material: As indicated on drawings.
5.
Profile dimensions as scheduled on the drawings from manufacturer's standard width and thickness.
** NOTE TO SPECIFIER ** Delete finish color not required for project.
6.
Finish: Factory Finish Top Coating.
c.
Procedure: ____________.
d.
Procedure: As per sample.
e.
Procedure: As indicated on drawings.
f.
Paint Manufacturer: Benjamin Moore.
g.
Paint Manufacturer: Sherwin Williams.
h.
Paint Manufacturer: Akzo Nobel.
i.
Paint Manufacturer: Duckback.
j.
Paint Manufacturer: PPG.
k.
Paint Manufacturer: PPI.
l.
Paint Manufacturer: ___________.
n.
Paint Manufacturer/Brand: As per sample.
o.
Paint Manufacturer/Brand: As indicated on drawings.
p.
Color: Whole Wheat Brown.
ad.
Color: As indicated on drawings.
A.
Product: Real Post as manufactured by Woodtone.
** NOTE TO SPECIFIER ** RealPost(TM) is a uniquely designed structural porch post that is revolutionizing the building industry and drastically reducing your exterior posts costs. RealPost(TM) is manufactured from an appearance grade, Western Canadian SPF, the very same fiber we use to create our RealTrim(TM). The old fashioned way of wrapping a utility post on all four sides is no longer required thanks to RealPost(TM). RealPost(TM) is Structurally Certified in both Canada (CCMC #13314-R) and the US (NER #703). Manufactured from premium selected fiber, RealPost(TM) is finger-jointed, edge-laminated, pressed, and then moulded to its final appearance grade. The finished product has both a rot warranty and a primer warranty like all the RealWood(TM) products, but RealPost(TM) is also warranted against warping, twisting, and joint separation. Simply put: No Callbacks! Delete if not required.
B.
Product: RealPost as manufactured by Woodtone.
1.
Structurally Certified - US: ESR #2844..
2.
Structurally Certified -- Can: CCMC #13314-R.
** NOTE TO SPECIFIER ** Delete size not required for project.
3.
RealPost: 4 by 4 (86 mm by 86 mm).
a.
Width: 3-3/8 inches (86 mm).
b.
Lengths: 8 feet, 9 feet, 10 feet and 12 feet (2438 mm, 2743 mm, 3048 mm and 3658 mm).
4.
RealPost: - 6 by 6 (137 mm by 137 mm).
a.
Width: 5-3/8 inches (137 mm).
b.
Lengths: 8 feet, 9 feet, 10 feet, 12 feet, 16 feet and 20 feet (2438 mm, 2743 mm, 3048 mm, 3658 mm, 4877 mm, and 6096 mm).
5.
RealPost: - 8 by 8 (181 mm by 181 mm).
a.
Width: 7-1/8 inches (181 mm).
b.
Lengths: 8 feet, 9 feet, 10 feet and 12 feet (2438 mm, 2743 mm, 3048 mm and 3658 mm).
** NOTE TO SPECIFIER ** Delete textures not required for project.
6.
Textures: Comb 4 Sides.
7.
Textures: Smooth 4 Sides.
8.
Textures: Resawn 4 Sides.
** NOTE TO SPECIFIER ** Delete finish not required for project.
9.
Finish: Proprietary Hybrid Alkyd Emulsion Primer (HAE) only.
10.
Finish: Tinted (HAE) Primer only.
d.
Color: As indicated on drawings.
11.
Finish: Factory Finish Top Coating.
c.
Procedure: ____________.
d.
Procedure: As per sample.
e.
Procedure: As indicated on drawings.
f.
Paint Manufacturer: Benjamin Moore.
g.
Paint Manufacturer: Sherwin Williams.
h.
Paint Manufacturer: Akzo Nobel.
i.
Paint Manufacturer: Duckback.
j.
Paint Manufacturer: PPG.
k.
Paint Manufacturer: PPI.
l.
Paint Manufacturer: ___________.
n.
Paint Manufacturer/Brand: As indicated on drawings.
p.
Color: Cedartone - Woodtone proprietary finish.
** NOTE TO SPECIFIER ** As fire codes continue to change, Woodtone will apply Class A fire rated coatings to a variety of exterior building products including trim, siding, soffit, posts and other products. We offer a both a proprietary fire rated coating and other national brands.
2.4
FIRE CODE COATING SYSTEM
A.
Class A Fire Protection Coating:
** NOTE TO SPECIFIER ** ColorGuard(TM) is the complete solution for machine applied exterior coating. The ColorGuard(TM) advantage is that you select the finished color and we apply the optimal amount of paint in a controlled environment that is superior to job-site painting. Our factories run year-round and can keep your production of finished homes rolling in any season. From single-family homes to multi-family construction, Woodtone can meet your needs.
1.
Provide FireGuard Factory Finish Top Coating.
c.
Procedure: ____________.
d.
Procedure: As per sample.
e.
Procedure: As indicated on drawings.
f.
Paint Manufacturer: Benjamin Moore.
g.
Paint Manufacturer: Sherwin Williams.
h.
Paint Manufacturer: Akzo Nobel.
i.
Paint Manufacturer: Duckback.
j.
Paint Manufacturer: PPG.
k.
Paint Manufacturer: PPI.
l.
Paint Manufacturer: ___________.
n.
Paint Manufacturer/Brand: As indicated on drawings.
** NOTE TO SPECIFIER ** Every order coated by Woodtone is done within a factory controlled environment, where we machine coat and even hand brush your project to achieve the look and finish that you want. Our commitment to quality goes beyond our factory--Our methods are approved by all the major paint manufacturers and as an Authorized Factory Applicator of their paint products, we are able to offer extended coating warranties that range up to 30 years on practically any paint or stain. With thousands of different paints available in the market Woodtone will continue to endeavor to select paint partners who produce products which offer both superior performance and environmental benefits.
A.
Primer: Ultra low VOC Hybrid Alkyd Emulsion primer. Tinted where scheduled or required.
B.
Finish Coating: Hybrid Alkyd Emulsion (HAE). Polymer technology of alkyd-oil coating in a water emulsion providing environmental benefits. Borax for mold resistance and greater long-term appearance.
C.
System: Coated on all 6 six sides.
** NOTE TO SPECIFIER ** Delete system if not required.
D.
Wood Appearance proprietary Two Coat System (RusticSeries Coatings).
E.
Custom Color Coating System (ColorGuard Coatings).
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
A.
Install in accordance with manufacturer's instructions.
B.
Finish materials on all ends and sides and ends. Apply touch up coating on new cuts. Factory finishing is preferred.
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION