MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 07311
 
         
ASPHALT SHINGLE ROOFING SYSTEM
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** CertainTeed fiber glass and organic shingles.

This section is based on the CertainTeed Roofing Collection™, the country's most extensive line of fiber glass and organic asphalt shingles. CertainTeed pioneered the concept of multi-layered shingles, widely known today as "architectural" shingles, and has led the industry in color innovation with complex color blending technology and the introduction of bold designer shingle colors.

This section is based on the products of CertainTeed, for the name of your local CertainTeed representative, call or write:
CertainTeed Architectural Support Group
P.O. Box 860
Valley Forge, PA 19482
Tel: (800) 233-8990
Fax: (610) 341-7940
www.certainteed.com" www.certainteed.com
[ Click Here ] for additional information.

Asphalt shingles are measured against a variety of standards that evaluate fire and wind resistance, tear strength, and other key performance indicators. For fiber glass shingles, ASTM D3462 is one of the most important. This comprehensive standard covers tear strength, nail-pull resistance and pliability, among other shingle characteristics. In addition, over 20 CertainTeed fiber glass shingles are independently certified by Underwriters Laboratories to meet the tough ASTM D3462 standard. CertainTeed has served the roofing industry for 100 years, establishing a solid reputation for quality, reliability, and technical innovation.


 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Granule surfaced asphalt shingle roofing.
 
          B.Moisture shedding underlayment, eaves, valley and ridge protection.
 
          C.Associated metal flashing.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Plywood Roof Sheathing.
 
          B.Section 06150 - Wood Decking.
 
          C.Section 07260 - Vapor Retarders.
 
          D.Section 07130 - Sheet Waterproofing.
 
          E.Section _____ - _____: Attic space ventilation.
 
          F.Section 07600 - Flashing and Sheet Metal.
 
          G.Section 07700 - Roof Specialties and Accessories: Gutters and downspouts.
 
          H.Section 08600 - Skylights.
 
          I.Section _____ - _____: Chimney Flue.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A 653/A 653M - Standard Specification for Steel Sheets, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
 
          B.ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
 
          C.ASTM B 370 - Standard Specification for Copper Sheet and Strip for Building Construction.
 
          D.ASTM D 225 - Standard Specification for Asphalt Shingles (Organic Felt) Surfaced with Mineral Granules.
 
          E.ASTM D 226 - Standard Specification for Asphalt-Saturated Organic Felt Used in Roofing and Waterproofing.
 
          F.ASTM D 1970 - Standard Specification for Self-Adhering Polymer Modified Bituminous Sheet Materials Used as Steep Roofing Underlayment for Ice Dam Protection.
 
          G.ASTM D 3018 - Standard Specification for Class A Shingles Surfaced with Mineral Granules.
 
          H.ASTM D 3161 - Standard Test Method for Wind-Resistance of Asphalt Shingles (Fan-Induced Method).
 
          I.ASTM D 3462 - Standard Specification for Asphalt Shingles Made from Glass Felt and Surfaced with Mineral Granules.
 
          J.ASTM D 4586 - Standard Specification for Asphalt Roof Cement, Asbestos-Free.
 
          K.ASTM D 4869 - Standard Specification for Asphalt-Saturated Organic Felt Shingle Underlayment Used in Roofing.
 
          L.ASTM D 6757 - Standard Specification for Inorganic Underlayment for Use with Steep Slope Roofing Products.
 
          M.ASTM E 108 - Standard Test Methods for Fire Tests of Roof Coverings.
 
          N.UL 997 - Wind Resistance of Prepared Roof Covering Materials.
 
          O.UL 2218 - Impact Resistance of Prepared Roofing Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Provide manufacturer's printed product information indicating material characteristics, performance criteria, and product limitations.
 
          C.Manufacturer's Installation Instructions: Provide published instructions that indicate preparation required and installation procedures.
          ** NOTE TO SPECIFIER ** Delete the paragraph below if not required.
 
          D.Certificate of Compliance: Provide Certificate of Compliance from an independent laboratory indicating that the asphalt fiber glass shingles made in normal production meet or exceed the requirements of the following:
          1.ASTM E 108/UL 790 Class A Fire Resistance.
          2.ASTM D 3161/UL 997 Wind Resistance.
          3.ASTM D 3462.
          ** NOTE TO SPECIFIER ** Delete the following paragraph unless unusual project conditions mandate shop drawings.
 
          E.Shop Drawings: Indicate specially configured metal flashing, jointing methods and locations, fastening methods and locations, and installation details, as required by project conditions indicated.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          F.Selection Samples: For each product specified, two complete sets of color chips representing manufacturer's full range of available shingle colors and patterns.
 
          G.Verification Samples: For each finish shingle product specified, two samples, minimum size 12 inches (300 mm) long, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Maintain one copy of manufacturer's application instructions on project site.
 
          B.Verify that manufacturer's label contains reference to specified ASTM standards.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store products on flat surface under cover, stacked no more than 12 bundles high. Do not store in any location where temperatures may exceed 130 degrees F (54 degrees C.).
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Take special care when applying WinterGuard Waterproofing Shingle Underlayment and shingles when ambient or wind chill temperature is below 45 degrees F (7 degrees C). Tack WinterGuard in place if it does not adhere immediately to the deck.
          ** NOTE TO SPECIFIER ** Complete the following paragraphs if Extra Materials are required. Delete if not required.
 
          1.8EXTRA MATERIALS
 
          A.Furnish under provisions of section 01700.
 
          B.Provide ____ square feet (____ square m) of extra shingles of each color specified.
 
          1.9WARRANTY
          ** NOTE TO SPECIFIER ** Edit the following list to indicate shingle types specified for Asphalt Fiberglass Shingles.
 
          A.Manufacturer's Warranty: Furnish shingle manufacturer's warranty for product(s) of this section as follows:
          1.CertainTeed Grand Manor Shangle: Lifetime limited warranty.
          2.CertainTeed Carriage House Shangle: Lifetime limited warranty.
          3.CertainTeed Centennial Slate: Lifetime limited warranty.
          4.CertainTeed Presidential Shake TL: Lifetime limited warranty.
          5.CertainTeed Presidential Shake TL AR: Lifetime limited warranty.
          6.CertainTeed Landmark TL: Lifetime limited warranty.
          7.CertainTeed Landmark TL AR: Lifetime limited warranty.
          8.CertainTeed Presidential Shake: 50-year limited warranty.
          9.CertainTeed Presidential Shake AR: 50-year limited warranty.
          10.CertainTeed Independence: 50-year limited warranty.
          11.CertainTeed Independence AR: 50-year limited warranty.
          12.CertainTeed Hatteras: 40-year limited warranty.
          13.CertainTeed Hallmark: 40-Year limited warranty.
          14.CertainTeed Landmark 50: 50-year limited warranty.
          15.CertainTeed Landmark 50 AR/Architect 80: 50-year limited warranty.
          16.CertainTeed Landmark 40: 40-year limited warranty.
          17.CertainTeed Landmark 40 AR: 40-year limited warranty.
          18.CertainTeed Landmark 40 IR: 40-year limited warranty.
          19.CertainTeed Landmark 30: 30-year limited warranty.
          20.CertainTeed Landmark 30 AR: 30-year limited warranty.
          21.CertainTeed Woodscape 50: 50-year limited warranty.
          22.CertainTeed Woodscape 30: 30-year limited warranty.
          23.CertainTeed XT 30: 30-year limited warranty.
          24.CertainTeed XT 30 AR: 30-year limited warranty.
          25.CertainTeed XT 30 IR: 30-year limited warranty.
          26.CertainTeed Patriot AR: 30-year limited warranty.
          27.CertainTeed XT 25: 25-year limited warranty.
          28.CertainTeed XT 25 AR/Seal King 25: 25-year limited warranty.
          29.CertainTeed Jet 25: 25-year limited warranty.
          30.CertainTeed Classic Horizon: 30-year limited warranty.
          31.CertainTeed New Horizon: 30-year limited warranty.
          32.CertainTeed Hearthstead: 25-year limited warranty.
          ** NOTE TO SPECIFIER ** Edit the following list to indicate shingle types specified for Asphalt Organic Shingles.
 
          B.Manufacturer's Warranty: Furnish shingle manufacturer's warranty for product(s) of this section as follows:
          1.CertainTeed Custom Sealdon 30: 30-year limited warranty.
          ** NOTE TO SPECIFIER ** The following Supplement is available for CertainTeed "SureStart" or "SureStart Plus" Shingles listed only. Delete if not applicable.
 
          C.Warranty Supplement: Provide manufacturer's supplemental warranty to cover labor and materials in the event of a material defect for the following period after completion of application of shingles:
          1.First ten years (Grand Manor, Carriage House, Centennial Slate, Presidential Shake TL, Landmark TL, Presidential Shake).
          2.First five years.
          3.First four years (Jet 25).
          ** NOTE TO SPECIFIER ** The following Extended Warrantee can only be offered by a CertainTeed credentialed contractor only. Delete if not applicable.
 
          D.Extended Warranty Protection: Provide SureStart PLUS protection as follows:
          1.3STAR Coverage (9 years): material and labor costs for repair or replacement.
          2.4STAR Coverage (12 years): material and labor costs for repair or replacement and tear off protection.
          3.5STAR Coverage (15 years): material and labor costs for repair or replacement tear off protection, disposal costs and workmanship defects.
 
          E.Warranty Transferability Clause: Make available to Owner shingle manufacturer's standard option for transferring warranty to a new owner.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURER
 
          A.Provide products manufactured by CertainTeed Corporation, Architectural Support Group, P.O. Box 860, Valley Forge, PA 19482. ASD. Te1: (800) 233-8990, Fax: (610) 341-7940. Web: www.certainteed.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** ** Select the shingle type(s) required from following paragraphs. Delete shingle types not required.
 
          2.2ASPHALT FIBER GLASS SHINGLES
 
          A.CertainTeed Grand Manor: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "F" (110-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; algae-resistant; full two-layer laminated four-tab shingle, plus additional random tabs.
          1.Weight: 425 pounds per square (100 square feet) (20.7 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          B.CertainTeed Carriage House: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "F" (110-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; algae-resistant; full two-layer laminated four-tab shingle, scallop appearance.
          1.Weight: 355 pounds per square (100 square feet) (17.3 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          C.CertainTeed Centennial Slate: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "F" (110-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle, algae-resistant; full two-layer laminated four-tab shingle, scallop appearance.
          1.Weight: 355 pounds per square (100 square feet) (17.3 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          D.CertainTeed Presidential Shake TL: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "F" (110-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; "Tri-laminate": three-layer laminated, four-tab shingle.
          1.Weight: 480 pounds per square (100 square feet) (23.4 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          E.CertainTeed Presidential Shake TL AR: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "F" (110-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; algae-resistant; "Tri-laminate": three-layer laminated, four-tab shingle.
          1.Weight: 480 pounds per square (100 square feet) (23.4 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          F.CertainTeed Landmark TL: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "F" (110-mph)/UL997 Wind Resistance; and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; three-layer laminated four-tab shingle.
          1.Weight: 340 pounds per square (100 square feet) 16.6 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          G.CertainTeed Landmark TL AR: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "F" (110-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; algae-resistant; three-layer laminated four-tab shingle.
          1.Weight: 340 pounds per square (100 square feet) 16.6 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          H.CertainTeed Presidential Shake: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "F" (110-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; full two-layer laminated four-tab shingle.
          1.Weight: 355 pounds per square (100 square feet) 17.3 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          I.CertainTeed Presidential Shake AR: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "F" (110-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; algae-resistant; full two-layer laminated four-tab shingle.
          1.Weight: 355 pounds per square (100 square feet) 17.3 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          J.CertainTeed Independence: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161-99/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base, ceramically colored/UV resistant mineral surface granules across entire face of shingle; three-tab type with random laminated tabs and random shadow line.
          1.Weight: 300 pounds per square (100 square feet) (14.6 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          K.CertainTeed Independence AR: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161-99/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle, algae-resistant; three-tab type with random laminated tabs and random shadow line.
          1.Weight: 300 pounds per square (100 square feet) (14.6 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          L.CertainTeed Hatteras: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "F" (110-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; heavy-duty glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; four-tab type, algae-resistant; dual self-sealing strips of CertaSeal Plus sealant; designed to resist blow-off in high wind conditions up to 110 mph.
          1.Weight: 235 pounds per square (100 square feet) (11.5 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          M.CertainTeed Hallmark: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 80-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base, ceramically colored/UV resistant mineral surface granules across entire face of shingle; three-tab type with random laminated tabs, textured surface blend, and random shadow line.
          1.Weight: 315 pounds per square (100 square feet) (15.4 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          N.CertainTeed Landmark 50: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "D" (90-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base, ceramically colored/UV resistant mineral surface granules across entire face of shingle; two-piece laminated shingle.
          1.Weight: 300 pounds per square (100 square feet) (14.6 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          O.CertainTeed Landmark 50 AR/Architect 80: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "D" (90-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base, ceramically colored/UV resistant mineral surface granules across entire face of shingle; two-piece laminated shingle, algae-resistant.
          1.Weight: 300 pounds per square (100 square feet) (14.6 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          P.CertainTeed Landmark 40: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 80-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base, ceramically colored/UV resistant mineral surface granules across entire face of shingle; two-piece laminated shingle.
          1.Weight: 260-265 pounds per square (100 square feet) (12.9 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          Q.CertainTeed Landmark 40 AR: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 80-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base, ceramically colored/UV resistant mineral surface granules across entire face of shingle; two-piece laminated shingle, algae-resistant.
          1.Weight: 260-265 pounds per square (100 square feet) (12.9 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          R.CertainTeed Landmark 40 IR (Impact Resistant): Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 80-mph Wind Resistance, ASTM D 3161-03b Class F Wind Resistance, UL 790 Class A Fire Resistance, UL 2218 Class 4 Impact Resistance; glass fiber mat base, ceramically colored/UV resistant mineral surface granules across entire face of shingle; two-piece laminated shingle, algae-resistant.
          1.Weight: 260-265 pounds per square (100 square feet) (12.9 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          S.CertainTeed Landmark 30: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 70-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base, ceramically colored/UV resistant mineral surface granules across entire face of shingle; two-piece laminated shingle.
          1.Weight: 240-245 pounds per square (100 square feet) (12.0 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          T.CertainTeed Landmark 30 AR: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 70-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base, ceramically colored/UV resistant mineral surface granules across entire face of shingle; two-piece laminated shingle; algae resistant.
          1.Weight: 240-245 pounds per square (100 square feet) (12.0 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          U.CertainTeed Woodscape 50: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161 Class "D" (90-mph)/UL997 Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; two-piece laminated shingle; algae resistant.
          1.Weight: 300 pounds per square (100 square feet) (14.6 kg/sq m).
          NOTE ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          V.CertainTeed Woodscape 30: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 70-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; two-piece laminated shingle; algae resistant.
          1.Weight: 245 pounds per square (100 square feet) (12.0 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          W.CertainTeed XT 30: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 80-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; square three-tab type.
          1.Weight: 245 pounds per square (100 square feet) (12.0 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          X.CertainTeed XT 30 AR: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 80-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; square three-tab type; algae resistant.
          1.Weight: 245 pounds per square (100 square feet) (12.0 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          Y.CertainTeed XT 30 IR (Impact Resistant): Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462; ASTM D 3161/UL997 80-mph Wind Resistance, UL 2218 Class 4 Impact Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; square three-tab type; algae resistant.
          1.Weight: 245 pounds per square (100 square feet) (12.0 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          Z.CertainTeed Patriot AR: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 60-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; square three-tab type; algae resistant.
          1.Weight: 235 pounds per square (100 square feet) (11.5 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          AA.CertainTeed XT 25: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 60-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; square three-tab type.
          1.Weight: 225 pounds per square (100 square feet) (11.0 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          AB.CertainTeed XT25 AR/Seal King 25: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 60-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle, algae-resistant; square three-tab type.
          1.Weight: 225 pounds per square (100 square feet) (11.0 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          AC.CertainTeed Jet 25: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 60-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; no-cutout type.
          1.Weight: 225 pounds per square (100 square feet) (11.0 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          AD.CertainTeed Classic Horizon: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 70-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral surface granules across entire face of shingle; square three-tab type with random shadow line.
          1.Weight: 250 pounds per square (100 square feet) (12.2 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          AE.CertainTeed New Horizon: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 70-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral granules across entire face of shingle; no-cut-out design with random shadow line.
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on regional product availability.
          1.Weight: 245 pounds per square (100 square feet) (12.0 kg/sq m).
          2.Weight: 250 pounds per square (100 square feet) (12.2 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          3.Color: ______________.
          4.Color: As selected by Architect from manufacturer's standards.
 
          AF.CertainTeed Hearthstead: Conforming to ASTM D 3018 Type I - Self-Sealing; UL Certification of ASTM D 3462, ASTM D 3161/UL997 60-mph Wind Resistance, and UL Class A Fire Resistance; glass fiber mat base; ceramically colored/UV resistant mineral granules across entire face of shingle; square four-tab type with random shadow lines.
          1.1. Weight: 225 pounds per square (100 square feet) (11.0 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          2.3ASPHALT ORGANIC SHINGLES
 
          A.CertainTeed Custom Sealdon 30: Conforming to ASTM D 225 Type III - Self-Sealing; ASTM D 3161/UL997 80-mph Wind Resistance; UL Class C Fire Resistance; organic felt base; ceramically colored/UV resistant mineral granules across entire face of shingle, square three-tab type.
          1.Weight: 250 pounds per square (100 square feet) (12.2 kg/sq m).
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs depending on color selection method.
          2.Color: ______________.
          3.Color: As selected by Architect from manufacturer's standards.
 
          2.4SHEET MATERIALS
          ** NOTE TO SPECIFIER ** Delete paragraph below and related installation instructions in Part 3 Installation if climatic conditions are such that ice dam protection is not required.
 
          A.Eaves Protection: CertainTeed "WinterGuard"; ASTM D 1970 sheet barrier of self-adhering rubberized asphalt membrane shingle underlayment having internal reinforcement, and "split" back plastic release film; provide material with warranty equal in duration to that of shingles being applied.
          ** NOTE TO SPECIFIER ** Delete WinterGuard types not required for the building project.
          1.CertainTeed WinterGuard Sand
          2.CertainTeed WinterGuard HT (High Tack, High Temperature)
          3.CertainTeed WinterGuard Granular
          ** NOTE TO SPECIFIER ** Select required underlayment from the following three paragraphs and delete those not required. The CertainTeed "Roofers' Select" underlayment resists "hygro-expansion," significantly reducing wrinkling.
 
          B.Underlayment: CertainTeed "Roofers' Select", ASTM D 6757; asphalt-impregnated fiberglass-reinforced organic felt designed for use on roof decks as a water-resistant layer beneath roofing shingles.
 
          C.Underlayment: ASTM D 4869, asphalt saturated felt.
 
          D.Underlayment: ASTM D 226, asphalt saturated felt (non-perforated).
 
          E.Waterproofing Underlayment: CertainTeed "WinterGuard"; ASTM D 1970 sheet barrier of self-adhering rubberized asphalt membrane shingle underlayment having internal reinforcement, and "split" back plastic release film; Use in low-slope' areas (below 4:12, but no less than 2:12); provide material with warranty equal in duration to that of shingles being applied.
          ** NOTE TO SPECIFIER ** Delete WinterGuard types not required.
          1.CertainTeed WinterGuard Sand
          2.CertainTeed WinterGuard HT
          3.CertainTeed WinterGuard Granular
 
          2.5FLASHING MATERIALS
 
          A.Sheet Flashing: ASTM A 653/A 653M; 26 gage (0.45 mm) steel with minimum G90/Z275 galvanized coating.
 
          B.Sheet Flashing: ASTM B 209; 0.025 in (0.63 mm) thick aluminum, mill finish.
 
          C.Sheet Flashing: ASTM B 370; cold rolled copper; 16 ounces per square foot (0.55 mm); natural finish.
 
          D.Bituminous Paint: Acid and alkali resistant type; black color.
 
          E.Tinner's Paint: Color as selected by Architect to coordinate with shingle color.
 
          2.6ACCESSORIES
 
          A.Nails: Standard round wire type roofing nails, corrosion resistant; hot dipped zinc coated steel, aluminum, or chromated steel; minimum 3/8 inch (9.5 mm) head diameter; minimum 11 or 12 gage (2.5 mm) shank diameter; shank to be of sufficient length to penetrate through roof sheathing or 3/4 inch (19 mm) into solid wood, plywood, or non-veneer wood decking.
 
          B.Asphalt Roofing Cement: ASTM D 4586, Type I or II.
 
          2.7FLASHING FABRICATION
 
          A.Form flashing to profiles indicated on Drawings, and to protect roofing materials from physical damage and shed water.
 
          B.Form sections square and accurate to profile, in maximum possible lengths, free from distortion or defects detrimental to appearance or performance.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
          ** NOTE TO SPECIFIER ** Edit the following paragraph as required by the project's administrative provisions.
 
          A.Verify existing site conditions under provisions of Section 01700.
 
          B.Verify that roof penetrations and plumbing stacks are in place and flashed to deck surface.
 
          C.Verify roof openings are correctly framed prior to installing work of this section.
 
          D.Verify deck surfaces are dry and free of ridges, warps, or voids.
 
          E.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2ROOF DECK PREPARATION
 
          A.Follow shingle manufacturer's recommendations for acceptable roof deck materials.
 
          B.Broom clean deck surfaces, under eave protection and underlayment prior to application.
          ** NOTE TO SPECIFIER ** Delete paragraph below and related installation instructions if climatic conditions are such that ice dam protection is not required.
 
          3.3INSTALLATION - EAVE ICE DAM PROTECTION
 
          A.Place eave edge and gable edge metal flashing tight with fascia boards. Weather-lap joints 2 inches (50 mm). Secure flange with nails spaced 8 inches (200 mm) on center.
 
          B.Apply CertainTeed "WinterGuard" Waterproofing Shingle Underlayment as eave protection in accordance with manufacturer's instructions.
          ** NOTE TO SPECIFIER ** Change dimension below to 48 inches (1,220 mm) or greater for low slope roofs or severe climatic conditions.
 
          C.Extend eave protection membrane minimum 24 inches (610 mm) up slope beyond interior face of exterior wall.
 
          3.4INSTALLATION - PROTECTIVE UNDERLAYMENT
          ** NOTE TO SPECIFIER ** Delete first two paragraphs below if all roof slopes are greater than 4:12. Otherwise, select either complete WinterGuard underlayment or Roofers' Select or D4869 underlayment in combination with eave ice dam protection. WinterGuard is an improved version of standard underlayment, developed to resist standing water held on a sloped roof at eaves and valleys by ice dams and to resist wind-driven water. WinterGuard can be used to cover the entire roof deck, rather than just eaves and valleys, when the slope is so low (2:12 to 4:12) as to permit wind to drive rain beneath the shingle. Assure sufficient ventilation of space beneath the deck upon which WinterGuard is applied, as WinterGuard is a vapor barrier.
 
          A.Roof Slope Between 2:12 and 4:12: Apply one layer of "WinterGuard" over all areas not protected by WinterGuard at eaves, with ends and edges weather-lapped per application instructions. Stagger end-laps each consecutive layer. Nail in place.
 
          B.Roof Slope Between 2:12 and 4:12: Apply two layers of Roofers' Select or D4869 underlayment over areas not protected by WinterGuard at eaves, with ends and edges weather-lapped minimum 19 inches (480 mm). Stagger end laps each consecutive layer. Nail in place.
 
          C.Roof Slope 4:12 or Greater: Install one layer asphalt felt shingle underlayment perpendicular to slope of roof and lap minimum 4 inches (100 mm) over eave protection.
 
          D.Weather-lap and seal watertight with asphalt roofing cement items projecting through or mounted on roof. Avoid contact of solvent-based cements with WinterGuard.
 
          3.5INSTALLATION - VALLEY PROTECTION
 
          A.For "closed-cut," "woven," and "open" valleys first place one ply of WinterGuard, minimum 36 inches (910 mm) wide, centered over valleys. Lap joints minimum 6 inches (152 mm). Follow instructions of shingle and waterproofing membrane manufacturer.
 
          3.6INSTALLATION - METAL FLASHING
 
          A.Weather-lap joints minimum 2 inches (50 mm).
 
          B.Seal work projecting through or mounted on roofing with asphalt roofing cement and make weather-tight.
 
          3.7INSTALLATION - ASPHALT SHINGLES
 
          A.Install shingles in accordance with manufacturer's printed instructions for product type and application specified.
 
          3.8FIELD QUALITY CONTROL
          ** NOTE TO SPECIFIER ** Edit the following paragraph as required by the project's administrative provisions.
 
          A.Field inspection will be performed under provisions of Section 01400.
 
          B.Visual inspection of the Work will be provided by the Architect.
 
          3.9PROTECTION OF FINISHED WORK
          ** NOTE TO SPECIFIER ** Edit the following paragraph as required by the project's administrative provisions.
 
          A.Protect finished work under provisions of Section 01700.
 
          B.Protect installed products until completion of project.
 
          C.Do not permit traffic over finished roof surface.
 
         
END OF SECTION