Download SECTION 08510 STEEL WINDOWS AND DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08510
STEEL WINDOWS AND DOORS
 
 
Copyright 2016 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Brombal USA; steel windows and doors.
This section is based on the products of Brombal USA, which is located at:
690 Surf Ave.
Stratford, CT 06615
Tel: 203-579-5157
Email: request info ()
Web: www.brombalusa.com
[ Click Here ] for additional information.
Steel Windows and Doors USA is proud to be the exclusive distributors of the world's first thermally broken steel window, door, and curtain wall system. Brombal is the only manufacturer who has experience working with thermally broken products since their inception and they have completed many successful projects. With over 40 years of fenestration experience, Brombal brings their experience and knowledge to each product they offer. First ever Thermally Broken Frames to be Hurricane and Impact Rated including Miami-Dade County Approval.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Thermally broken steel window and doors. (OS2) (EBE65) (EBE85) (MetalWood)
1.2
RELATED SECTIONS
A.
Section 08800 - Glazing.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01300 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: provide elevation, section and details of each opening. Use window and door designations scheduled on the drawings.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Remodel mock-up area as required to produce acceptable work.
1.5
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Brombal USA, which is located at: 690 Surf Ave.; Stratford, CT 06615; Tel: 203-579-5157 ; Email: request info (); Web: www.brombalusa.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600 - Product Requirements.
2.2
WINDOWS AND DOORS
 
** NOTE TO SPECIFIER ** An innovative door and window frame system with minimal bulk for sustainable architecture. OS2 system has been studied, designed and made in order to provide historical and monumental buildings with door and window frames that could meet the highest performance and insulation standards required and that could, at the same time, visually recall the classic Hot rolled. Available: Steel, Cor-ten Steel, Stainless Steel, Bronze. Delete if not required.
 
A.
System OS2 as manufactured by Brombal Serramenti USA and distributed exclusively by Brombal USA.
1.
OS2 system is a narrow sightline frame equipped with a 1-13/16 inches (46 mm) lateral and a 2-7/16 inches (62 mm) central section, made with thermal break profiles - integrated with a complete range of system accessories - as required for the range of openings scheduled or indicated.
a.
Thermally insulated integrated system of profiles, accessories and gaskets with visible section of 46 mm (lateral section) and 62 mm (central section) suitable for rectangular, trapezoidal, arched shaped double leafed doors and windows for door and window with or without fixed side light.
b.
The metal profiles that make up the system shall be 15/10 mm thick and are obtained from the cold-forming of the coils in the materials specified.
c.
The thermal break connection inside the section shall be high density fiber-reinforced polyurethane resin, injected at high pressure. The connection is continuous, without interruptions, guaranteeing maximum resilience to torsional and bending stress.
d.
The assembly of the frame profiles shall be connected by welding together the sections and ground down neatly and finished, or by combining mechanical assembly and internal welding that does not require the retouching of the finish.
e.
Glazing Capability: 1-3/16 inch (30 mm) maximum. The system permits use of double or triple thermal insulated glazing with single or stratified glass (security glass).
2.
Door System Performance:
a.
Thermal Transmittance (EN ISO 10077-2): Typical section (stainless steel) Uf =3,10 W/(m2 x K).
b.
Acoustic Performance (DIN 52210 / DIN EN ISO 717-1): Up to 38 dB.
c.
Resistance to wind load (DIN EN 12210): Class B4.
3.
Windows System Performance:
a.
Thermal Transmittance (EN ISO 10077-2): Typical section (stainless steel) Uf =2,97 W/(m2 x K).
b.
Acoustic Performance (DIN 52210 / DIN EN ISO 717-1): Up to 38 dB.
c.
Air Permeability (DIN EN 12207): Class 4.
d.
Watertightness (DIN EN 12208): Class 9A (E1050).
e.
Resistance to Wind Load: (DIN EN 12210) Class B4.
f.
Resistance to Repeated Opening and Closing (DIN EN 1197-12400): Class 2 - 10.000 opening and closing.
 
** NOTE TO SPECIFIER ** Delete frame profiles not required.
 
4.
Frame Section/Profile: 2603.
5.
Frame Section/Profile: 2605.
6.
Frame Section/Profile: 2622.
7.
Frame Section/Profile: 2632.
8.
Frame Section/Profile: 2633.
9.
Frame Section/Profile: Refer to Drawings.
 
** NOTE TO SPECIFIER ** The OS2 is available in multiple configurations, the few examples what can be fabricated, and different configurations can be designed to your specific request. Delete window and door configurations not required.
 
10.
Window Configuration: Fixed window.
11.
Window Configuration: Single casement.
12.
Window Configuration: French casement.
13.
Window Configuration: Awning.
14.
Window Configuration: Hopper.
15.
Window Configuration: Single hung.
16.
Window Configuration: Double hung.
17.
Window Configuration: Composite Unit. Refer to Drawings.
18.
Window Configuration: Frame Free Corner Unit. Refer to Drawings.
19.
Window Configuration: Arched Top Unit. Refer to Drawings.
20.
Window Configuration: Shaped Unit. Refer to Drawings.
21.
Door Configuration: Single hinged.
22.
Door Configuration: French hinged.
23.
Door Configuration: Bi-fold.
24.
Door Configuration: Pivot.
 
** NOTE TO SPECIFIER ** Windows are all available with a variety of standard hinges and glazing beads as listed below, however we can source custom hardware or will verify if your hardware selection will integrate with our frames. Delete glazing bead profile not required.
 
25.
Glazing Bead: Square bead.
26.
Glazing Bead: Gothic bead.
27.
Glazing Bead: L bead.
28.
Glazing Bead: Sloped bead.
29.
Glazing Bars: Profiles as indicated. Refer to Drawings.
 
** NOTE TO SPECIFIER ** Two and three-wing hinges are adjustable and are supplied in galvanized steel, stainless steel, burnished stainless steel and corten steel. weld-on hinges are in galvanized steel.
 
30.
Hinge: Weld-On hinge.
31.
Hinge: Two Wing hinge.
32.
Hinge: Three Wing hinge.
 
** NOTE TO SPECIFIER ** Refer to manufacturer for hardware function, style and finish available. Delete hardware type not required.
 
33.
Window Hardware: Refer to Window Schedule on the Drawings.
34.
Door Hardware: Refer to Door and Frame Schedule on the Drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
35.
Florida Product Approval:
a.
Florida #: 18656.1
b.
Type: OS2 Fixed Windows (Thermally Broken Fixed Windows).
c.
Limits of Use:
1)
Approved for use in HVHZ: Yes.
2)
Approved for use outside HVHZ: Yes.
3)
Impact Resistant: Yes.
4)
Design Pressure: N/A.
d.
Other: See Installation Instructions, BRB006, and Product Evaluation Report, PER4403, for allowable design pressures, sizes, configurations, installation requirements, and limits of use.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
36.
Florida Product Approval:
a.
Florida #: 21041.1
b.
Type: Series OS2 Window and EBE Mullion Stiffeners (Mullion Stiffeners for use with Brombal Italy Products).
c.
Limits of Use:
1)
Approved for use in HVHZ: No.
2)
Approved for use outside HVHZ: Yes.
3)
Impact Resistant: Yes.
4)
Design Pressure: N/A.
d.
Other: Refer to Installation Instructions, BRB007, and Product Evaluation Report, PER5186, for allowable mulled sizes, design pressures, configurations, installation requirements and limits of use.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
37.
Florida Product Approval:
a.
Florida #: 21061.1
b.
Type: Series OS2 Series Outswing Door (Glazed Thermally Broken Steel Door).
c.
Limits of Use:
1)
Approved for use in HVHZ: No.
2)
Approved for use outside HVHZ: Yes.
3)
Impact Resistant: Yes.
4)
Design Pressure: N/A.
d.
Other: See Installation Instructions, BRB004, and Product Evaluation Report, PER4400, for allowable design pressures, sizes, configurations, installation requirements and limits of use.
 
** NOTE TO SPECIFIER ** EBE 65 is the technological answer to the ever demanding building performance requirements. The innovative technological solution, known as "thermal break" joint, allows for highly structural profiles with low visual impact. This guarantees the highest performance requirements in terms of energy saving, maximum comfort, acoustic insulation, resistance to weather, active and passive safety and low maintenance costs. Available: Steel, Cor-Ten Steel, Stainless Steel, Bronze, Bi-Metal. Delete if not required.
 
B.
System EBE65 as manufactured by Brombal Serramenti USA and distributed exclusively by Brombal USA.
 
** NOTE TO SPECIFIER ** Delete frame profile not required.
 
1.
Frame Section/Profile: 1001.
2.
Frame Section/Profile: 1002.
3.
Frame Section/Profile: 1003.
4.
Frame Section/Profile: 1011.
5.
Frame Section/Profile: 1012.
6.
Frame Section/Profile: 1013.
7.
Frame Section/Profile: 1022.
8.
Frame Section/Profile: 1023
9.
Frame Section/Profile: 1005.
10.
Frame Section/Profile: 1201.
11.
Frame Section/Profile: 1202.
12.
Frame Section/Profile: 1203.
13.
Frame Section/Profile: 1233.
 
** NOTE TO SPECIFIER ** The EBE65 is available in multiple configurations, the window below gives just a few examples what can be fabricated, different configurations can be designed to your specific request. Delete configuration not required.
 
14.
Window Configuration: Fixed window.
15.
Window Configuration: Single casement.
16.
Window Configuration: French casement.
17.
Window Configuration: Awning.
18.
Window Configuration: Hopper.
19.
Window Configuration: Single hung.
20.
Window Configuration: Double hung.
21.
Window Configuration: Composite Unit. Refer to Drawings.
22.
Window Configuration: Frame Free Corner Unit. Refer to Drawings.
23.
Window Configuration: Arched Top Unit. Refer to Drawings.
24.
Window Configuration: Shaped Unit. Refer to Drawings.
25.
Door Configuration: Single hinged.
26.
Door Configuration: French hinged.
27.
Door Configuration: Bi-fold.
28.
Door Configuration: Pivot.
29.
Door Configuration: Lift/ Slide.
 
** NOTE TO SPECIFIER ** Our windows are all available with a variety of standard hinges and glazing beads as listed below, however we can source custom hardware or will verify if your hardware selection will integrate with our frames. Glazing bead options: the wide range of glazing beads allows for a variety of different design for your internal window light. the great choice available visually recalls the traditional "iron window" profiles. Delete glazing bead profile not required.
 
30.
Glazing Bead: Square bead.
31.
Glazing Bead: Gothic bead.
32.
Glazing Bead: L bead.
33.
Glazing Bead: Sloped bead.
 
** NOTE TO SPECIFIER ** Hinge window options: Standard tilt and turn hinges are adjustable and supplied in galvanized steel with "e-look" finish and colored plastic cover. Stainless tilt and turn hinges are adjustable and supplied in stainless steel and stainless steel burnished. Delete hinge not required.
 
34.
Window Hinge: Tilt and Turn - Standard.
35.
Window Hinge: Tilt and Turn - Stainless.
36.
Window Hinge: Tilt and Turn - Concealed.
 
** NOTE TO SPECIFIER ** Hinge door options: Weld-on hinges are in galvanized and stainless steel. Three-wing butt hinges are adjustable and are supplied in galvanized steel, stainless steel, burnished stainless steel and corten steel. Delete hinge types not required.
 
37.
Door Hinge: Weld-On hinge.
38.
Door Hinge: Three Wing Flush hinge.
39.
Door Hinge: Three Wing Butt hinge.
40.
Door Hinge: Concealed hinge.
 
** NOTE TO SPECIFIER ** Refer to manufacturer for hardware function, style and finish available. Delete hardware type not required.
 
41.
Window Hardware: Refer to Window Schedule on the Drawings.
42.
Door Hardware: Refer to Door and Frame Schedule on the Drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
43.
Florida Product Approval:
a.
Florida #: 18657.1
b.
Type: EBE 65 French Doors (Impact Resistant Outswing French Doors).
c.
Limits of Use:
1)
Approved for use in HVHZ: Yes.
2)
Approved for use outside HVHZ: Yes.
3)
Impact Resistant: Yes.
4)
Design Pressure: +55/-55.
d.
Other: See Installation Instructions, BRB003, and Product Evaluation Report, PER4028, for installation requirements.
 
** NOTE TO SPECIFIER ** Small frame sections combined with cutting-edge energy saving performance: EBE 85 is the perfect solution for sustainable design. Thanks to the enhancement of the insulating area and to the reduction of the visible sections, EBE 85 combines in one product all the functional advantages and the architectural aspects thus meeting all the requirements for sustainable projects. EBE 85 system makes it possible to use thick triple glazing windows, with high thermal, acoustic and safety performance.
AVAILABLE: Steel, Cor-Ten Steel, Stainless Steel, Bronze, Bi-Metal. Delete if not required.
 
C.
System EBE85 as manufactured by Brombal Serramenti USA and distributed exclusively by Brombal USA.
1.
System: an integrated thermally broken system that utilizes 85mm sections. 2-3/16 inches (56 mm) Glazing pocket which allows for triple pane glass. True divided or simulated divided light glazing options.
 
** NOTE TO SPECIFIER ** Delete frame profile not required.
 
2.
Frame Section/Profile: 1101.
3.
Frame Section/Profile: 1102.
4.
Frame Section/Profile: 1103.
5.
Frame Section/Profile: 1111.
6.
Frame Section/Profile: 1112.
7.
Frame Section/Profile: 1113.
8.
Frame Section/Profile: 1122.
9.
Frame Section/Profile: 1123
10.
Frame Section/Profile: 1105.
11.
Frame Section/Profile: 1301.
12.
Frame Section/Profile: 1302.
13.
Frame Section/Profile: 1303.
14.
Frame Section/Profile: 1305.
 
** NOTE TO SPECIFIER ** The EBE85 is available in multiple configurations, the window below gives just a few examples what can be fabricated, different configurations can be designed to your specific request. Delete configuration not required.
 
15.
Window Configuration: Fixed window.
16.
Window Configuration: Single casement.
17.
Window Configuration: French casement.
18.
Window Configuration: Awning.
19.
Window Configuration: Hopper.
20.
Window Configuration: Single hung.
21.
Window Configuration: Double hung.
22.
Window Configuration: Composite Unit. Refer to Drawings.
23.
Window Configuration: Frame Free Corner Unit. Refer to Drawings.
24.
Window Configuration: Arched Top Unit. Refer to Drawings.
25.
Window Configuration: Shaped Unit. Refer to Drawings.
26.
Door Configuration: Single hinged.
27.
Door Configuration: French hinged.
28.
Door Configuration: Bi-fold.
29.
Door Configuration: Pivot.
30.
Door Configuration: Lift/ Slide.
 
** NOTE TO SPECIFIER ** Our windows are all available with a variety of standard hinges and glazing beads as listed below, however we can source custom hardware or will verify if your hardware selection will integrate with our frames. Glazing bead options: the wide range of glazing beads allows for a variety of different design for your internal window light. the great choice available visually recalls the traditional "iron window" profiles. Delete glazing bead profile not required.
 
31.
Glazing Bead: Square bead.
32.
Glazing Bead: Gothic bead.
33.
Glazing Bead: L bead.
34.
Glazing Bead: Sloped bead.
 
** NOTE TO SPECIFIER ** Hinge window options: Standard tilt and turn hinges are adjustable and supplied in galvanized steel with "e-look" finish and colored plastic cover. Stainless tilt and turn hinges are adjustable and supplied in stainless steel and stainless steel burnished. Delete hinge not required.
 
35.
Window Hinge: Tilt and Turn - Standard.
36.
Window Hinge: Tilt and Turn - Stainless.
37.
Window Hinge: Tilt and Turn - Concealed.
 
** NOTE TO SPECIFIER ** Hinge door options: Weld-on hinges are in galvanized and stainless steel. Three-wing butt hinges are adjustable and are supplied in galvanized steel, stainless steel, burnished stainless steel and corten steel. Delete hinge not required.
 
38.
Door Hinge: Weld-On hinge.
39.
Door Hinge: Three Wing Flush hinge.
40.
Door Hinge: Three Wing Butt hinge.
41.
Door Hinge: Concealed hinge.
 
** NOTE TO SPECIFIER ** Refer to manufacturer for hardware function, style and finish available. Delete hardware type not required.
 
42.
Window Hardware: Refer to Window Schedule on the Drawings.
43.
Door Hardware: Refer to Door and Frame Schedule on the Drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
44.
Florida Product Approval:
a.
Florida #: 21195.1
b.
Type: Series EBE 85 Lift and Slide Door (HVHZ Impact Rated Lift and Slide Door).
c.
Limits of Use:
1)
Approved for use in HVHZ: No.
2)
Approved for use outside HVHZ: Yes.
3)
Impact Resistant: Yes.
4)
Design Pressure: +75/-75.
d.
Other: See Installation Instructions, BRB008, and Product Evaluation Report, PER4542, for allowable sizes, configurations, installation requirements, and limits of use.
 
** NOTE TO SPECIFIER ** ML smaller profiles, an extremely high structural resistance and acoustic and thermal insulation, meet the warmth of the wood. ML system, thanks to the structural rigidity of steel profiles with thermal break and the range of accessories integrated in the system, makes it possible to realize large windows with a mere 85 mm visible section - much smaller than the traditional wooden ones - while achieving high acoustic, thermal and safety performance. ML profiles are coated with 90 degrees miter solid wood on the internal face - thus making it easier to match it with the room furnishing - while the external metallic face lowers the need for maintenance. Available: Steel, Cor-Ten Steel, Stainless Steel, Bronze. Delete if not required.
 
D.
System MetalWood (ML) as manufactured by Brombal Serramenti USA and distributed exclusively by Brombal USA.
1.
Profile: 85 mm visible section.
 
** NOTE TO SPECIFIER ** The Metalwood is available in multiple configurations, the window below gives just a few examples what can be fabricated, different configurations can be designed to your specific request. Delete frame profile not required.
 
2.
Window Configuration: Fixed window.
3.
Window Configuration: Single casement.
4.
Window Configuration: French casement.
5.
Window Configuration: Awning.
6.
Window Configuration: Hopper.
7.
Window Configuration: Single hung.
8.
Window Configuration: Double hung.
9.
Window Configuration: Composite Unit. Refer to Drawings.
10.
Window Configuration: Frame Free Corner Unit. Refer to Drawings.
11.
Window Configuration: Arched Top Unit. Refer to Drawings.
12.
Window Configuration: Shaped Unit. Refer to Drawings.
13.
Door Configuration: Single hinged.
14.
Door Configuration: French hinged.
15.
Door Configuration: Bi-fold.
16.
Door Configuration: Pivot.
17.
Door Configuration: Lift/ Slide.
 
** NOTE TO SPECIFIER ** Glazing bead options: The glazing bead is in wood and is available in different shapes and material according to the architectural needs.
 
18.
Glazing Bead: Wood profile as indicated. Refer to Drawings.
 
** NOTE TO SPECIFIER ** Hinge window options: Standard tilt and turn hinges are adjustable and supplied in galvanized steel with "e-look" finish and colored plastic cover. Stainless tilt and turn hinges are adjustable and supplied in stainless steel and stainless steel burnished. Delete hinge not required.
 
19.
Window Hinge: Tilt and Turn - Standard.
20.
Window Hinge: Tilt and Turn - Stainless.
21.
Window Hinge: Tilt and Turn - Concealed.
 
** NOTE TO SPECIFIER ** Hinge door options: Three-wing butt hinges are adjustable and are supplied in galvanized steel, stainless steel, burnished stainless steel and corten steel. Delete hinge not required.
 
22.
Door Hinge: Three Wing Butt hinge.
23.
Door Hinge: Concealed hinge.
 
** NOTE TO SPECIFIER ** Refer to manufacturer for hardware function, style and finish available. Delete hardware type not required.
 
24.
Window Hardware: Refer to Window Schedule on the Drawings.
25.
Door Hardware: Refer to Door and Frame Schedule on the Drawings.
 
** NOTE TO SPECIFIER ** The mosquito net as a design and not just an object of utility. A system designed not only to lock the mosquitoes outside but rather to ensure the same design and quality of the frame. The combination of mesh and frame allows us to offer our customers a high quality piece of furniture worthy of Made in Italy.
AVAILABLE: Steel, Cor-Ten Steel, Stainless Steel, Bronze
 
E.
System SCREENS as manufactured by Brombal Serramenti USA and distributed exclusively by Brombal USA.
 
** NOTE TO SPECIFIER ** Delete screen configuration not required.
 
1.
Screen Configuration: Vertical Roll Down.
2.
Screen Configuration: Horizontal Roll Down.
3.
Screen Configuration: Fixed.
4.
Screen Configuration: Hinged.
5.
Screen Configuration: Slide.
6.
Screen Configuration: Magnetic Fixed. Aluminum Material.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
7.
Material: Painted Steel.
8.
Material: Cor-Ten Steel.
9.
Material: Stainless Steel.
10.
Material: Bronze.
 
** NOTE TO SPECIFIER ** Delete screen mesh material not required.
 
11.
Screen Mesh: Natural Aluminum.
12.
Screen Mesh: Black Aluminum.
13.
Screen Mesh: Stainless Steel 304 alloy.
14.
Screen Mesh: Stainless Steel 316 alloy.
15.
Screen Mesh: Bronze.
16.
Screen Mesh: Gray Fiberglass.
17.
Screen Mesh: Black Fiberglass.
 
** NOTE TO SPECIFIER ** Delete material not required for frame, glazing beads, mullions and hardware not required.
 
2.3
MATERIALS
 
** NOTE TO SPECIFIER ** Important features of galvanized steel are: an elastic modulus 3 times higher and thermal conductivity 4 times lower than aluminum alloys. Large rolls or coils of steel are first treated with a hot dipped galvanizing process utilizing the Sendzimir system, this coating of zinc on both sides ensures ultimate protection against corrosive agents. The resulting product is then sent thorough a series of rollers to produce shapes used for our section profiles while maintaining the galvanized coating.
 
A.
Material: Hot Dipped Galvanized Steel:
1.
Alloy: FeP02 with a GZ200 hot zinc coating (equivalent to 200 gr/sqm on both sides) that protect the profile from oxidation both on the inside and outside face.
a.
100% recycled material.
2.
Finishing Process: Skin-passing provides a improved paint grip.
a.
Substrate Finish: Sable.
3.
Finish: Polyester powders oven cured at 180 degree F.
a.
Color: RAL colors as a standard selection; matt finish.
 
** NOTE TO SPECIFIER ** The high mechanical resistance values of corten steel allow for small sections and therefore with a lower visual impact and higher indoor brightness while, at the same time, making it possible to realize large and heavy doors and windows with excellent performance. Brombal, thank to their innovative and technological vocation, was the first one to use this material for doors and windows, producing profiles with physical and aesthetic features particularly appreciated in the architectural world. Delete if not required.
 
B.
Material: Cor-ten.
1.
A high-resistance self-passivating alloy containing copper, chrome and phosphorus, characterized by a high resistance to corrosion and to tensile yield; the alloys are self-protective through the formation of a superficial coating that prevents the progression of the corrosion process.
a.
100% recycled material.
 
** NOTE TO SPECIFIER ** Upon exposure to air, the patina process begins which creates a protective layer of rust over the surface. Left untreated, the rust will create an ever changing appearance. Delete if not required.
 
2.
A surface wax treatment shall be applied which will stop the continued oxidizing and will provide a protective barrier against the elements
 
** NOTE TO SPECIFIER ** The physical features of stainless steel allow for small sections, with subsequent lower visual impact and increased indoors brightness and they guarantee an unlimited life and a minimal maintenance. The inalterability of the surface through the years makes stainless steel the ideal solution in difficult environments.
During the years, stainless steel has undergone continuous technical improvements, thus universally becoming famous for its inalterability and high durability. Delete if not required.
 
C.
Material: Stainless Steel:
 
** NOTE TO SPECIFIER ** Delete alloy not required.
 
1.
Alloy: AISI 304 stainless steel - more currently used.
2.
Alloy: AISI 316L stainless steel - particularly suitable for marine environments
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
3.
Finish: AISI 306 (Satin): 220 grit abrasives are rubbed over the surface to obtain a smooth satin polish.
4.
Finish: AISI 316 (Scotch-Brite): 1,200 grit abrasive are rubbed over the surface to obtain a sleek smooth finish.
5.
Finish: AISI 316 (Polish): High powered buffers are used to create a polish like finish.
6.
Finish: AISI 316 (Mirror): High powered buffers and treatment are used to create a mirror like finish.
 
** NOTE TO SPECIFIER ** The prestige of brass is due to its look and high resistance to corrosion, which make it the ideal material for high-level architecture. The typical feature of this alloy is to naturally oxidize when in contact with air, while keeping unchanged its physical features, to obtain that particular antique bronze finishing that makes it ideal for prestigious refurbishment of historical buildings and for new, high-level buildings with a look that joins elegance with tradition. The self-protection generated by the natural oxidation process makes the final product ideal for difficult environments such as the marine environments. Delete if not required.
 
D.
Material: Brass.
1.
Alloy: OT67 alloy in which a high percentage of copper (67%) determines the high resistance to corrosion, while the remaining percentage of zinc (33%) improves its mechanical properties, such as hardness and tensile strength.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
2.
Finish, Standard Burnished: An acid treatment is applied to create different levels of patina.
3.
Finish, Polished: High powered buffers are used to create a mirror like shine reminiscent of traditional bronze.
 
** NOTE TO SPECIFIER ** Bi-Metal allows the flexibility of choosing 2 different types of materials to meet interior and exterior design demands. The ability to combine our available metal materials different on each side of the window gives all the flexibility to please interior and exterior design demands, with the durability only metal windows can provide. To learn more about these Bi-Metal combinations. Delete if not required.
 
E.
Material: Bi-Metal allows the flexibility of choosing 2 different types of materials to meet interior and exterior design demands.
1.
Interior Material: _______.
2.
Exterior Material: _______.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If rough opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION