MasterFormat: 95
Download this Sliding and Folding Door Hardware Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Knape & Vogt Mfg. Co. Sliding and Folding Door Hardware
 
         
SECTION 08710
 
         
SLIDING AND FOLDING DOOR HARDWARE
 
         
 
         
Copyright 2013 - 2016 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Knape & Vogt Mfg. Co.; drawer slides, turntable slides, keyboard slides, flipper and pivot door slides, sliding door hardware, and wall-mounted barn door hardware products.
.
This section is based on the products of Knape & Vogt Mfg. Co., which is located at:
2700 Oak Industrial Dr. N.E.
Grand Rapids, MI 49505-6083
Toll Free Tel: 800-253-1561
Tel: 616-459-3311
Fax: 616-459-0249
Email: request info
Web: https://www.knapeandvogt.com
[ Click Here ] for additional information.
The Knape & VogtSliding Door Hardware program features a broad range of size and weight class hardware kit options for Bi-Fold, By-Pass, and Pocket and Barn Door Sliding Doors.
The Knape & Vogt name means quality and innovation, with products that are designed and built to survive a lifetime of use.
By specializing in sliding door hardware, Knape & Vogt has established a program of superior products at an exceptional value.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Single and double track bi-fold doors.
 
          B.Single and double track bi-pass sliding doors.
 
          C.Single and double track pocket or bi-parting doors.
 
          D.Single and double track pocket door frames.
 
          E.Wall-Mount Doors.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05120 - Structural Steel: Track supports.
 
          B.Section 08110 - Steel Doors and Frames: Hollow steel doors for sliding applications.
 
          C.Section 08120 - Aluminum Doors and Frames: Aluminum doors for sliding applications.
 
          D.Section 08211 - Flush Wood Doors: Wood doors and panels for sliding and folding doors and walls.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI/BHMA A156.14 - Sliding and Folding Doors Hardware.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Show layout, components, track mounting and support, anchorage details, and interface with adjacent construction
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and finish.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          G.Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment of cable tension and periodic cleaning and maintenance of all components.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store in dry, protected, well-ventilated area and protect from damage.
 
          1.6SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.7WARRANTY
 
          A.Provide manufacturer's limited lifetime warranty covering defects in materials and workmanship and limited to repair or replacement of defective product.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Knape & Vogt Mfg. Co., which is located at: 2700 Oak Industrial Dr. N.E.; Grand Rapids, MI 49505-6083; Toll Free Tel: 800-253-1561; Tel: 616-459-3311; Fax: 616-459-0249; Email: request info; Web: https://www.knapeandvogt.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs as required to suit project requirements. Select the hardware required from the following paragraphs and delete those not required. Identify the location of each on the Drawings or on the Schedule at the end of this section.
 
          2.2BI-FOLDING DOOR HARDWARE
 
          A.Hardware for Sliding Bi-fold Doors 20-50 lbs. capacity. With steel box track and top pivot guide.
          1.Model: BIF-20S. Conforms to ANSI/BHMA A156.14, Grade 3, D8623.
          a.Door Thickness: 3/4 inch to 1-3/4 inches.
          b.Load Rating: Up to 20 lbs. per panel.
          c.Track: White steel box track.
          2.Model: BIF-30S. Conforms to ANSI/BHMA A156.14, Grade 2, D8622 and D8623
          a.Door Thickness: 3/4 inch to 1-3/4 inches.
          b.Load Rating: Up to 30 lbs. per panel.
          c.Track: White steel box track.
 
          B.Hardware for Sliding Bi-Fold Doors 50 lbs. capacity. With steel box track and 4 wheel ball bearing carrier.
          1.Model: BIF-50S. Conforms to ANSI/BHMA A156.14, Grade 1, D8621, D8622 and D8623.
          a.Door Thickness: 1-3/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 50 lbs. per panel.
          c.Track: Steel box track.
 
          C.Hardware for Sliding Bi-Fold Doors 50-125 lbs. capacity with aluminum box track and 4 wheel carriers
          1.Model: BIF-50A. Conforms to ANSI/BHMA A156.14, Grade 1 D8621, D8622 and D8623.
          a.Door Thickness: 1-3/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 50 lbs. per panel.
          c.Track: Aluminum box track.
          2.Model: BIF-75A. Conforms to ANSI/BHMA A156.14, Grade 1, D8621, D8622 and D8623.
          a.Door Thickness: 1-3/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 75 lbs. per panel.
          c.Track: Aluminum box track
          3.Model: BIF-100A. Conforms to ANSI/BHMA A156.14, Grade 1, D8621, D8622 and D8623.
          a.Door Thickness: 1-3/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 100 lbs. per panel.
          c.Track: Aluminum box track
          4.Model: BIF-125A. Conforms to ANSI/BHMA A156.14, Grade 1, D8621, D8622 and D8623.
          a.Door Thickness: 1-1/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 125 lbs. per panel.
          c.Track: Aluminum box track
 
          2.3BI-PASS SLIDING DOOR HARDWARE
 
          A.Hardware for By-Pass Doors 50-60 lbs. capacity with steel double J tracks and single, twin or 4-wheel carriers
          1.Model: BYP-50S. Conforms to ANSI/BHMA A156.14, Grade 2, D8742.
          a.Door Thickness: 3/4 inch to 1-3/8 inches.
          b.Load Rating: Up to 50 lbs. per panel.
          c.Track: Steel double J.
          2.Model: BYP-60S. Conforms to ANSI/BHMA A156.14, Grade 2, D8742.
          a.Door Thickness: 3/4 inch to 1-3/8 inches.
          b.Load Rating: Up to 60 lbs. per panel.
          c.Track: Steel double J.
          3.Model: BYP-60SW. Conforms to ANSI/BHMA A156.14, Grade 2, D8742.
          a.Door Thickness: 1-3/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 60 lbs. per panel.
          c.Track: Steel double J.
 
          B.Hardware for By-Pass Doors 60 lbs. capacity with aluminum double J track and single wheel carriers.
          1.Model: BYP-60A. Conforms to ANSI/BHMA A156.14, Grade 2, D8742.
          a.Door Thickness: 3/4 inch to 1-3/8 inches.
          b.Load Rating: Up to 60 lbs. per panel.
          c.Track: Aluminum double J.
 
          C.Hardware for By-Pass Doors 75 lbs. capacity with steel box track and 4-wheel carrier.
          1.Model: BYP-75S. Conforms to ANSI/BHMA A156.14, Grade 2, D8742.
          a.Door Thickness: 1-3/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 75 lbs. per panel.
          c.Track: Steel box track.
 
          D.Hardware for By-Pass Doors 75-100 lbs. capacity with aluminum single and double box tracks and 4-wheel hangers
          1.Model: BYP-75A. Conforms to ANSI/BHMA A156.14, Grade 2, D8742.
          a.Door Thickness: 1-3/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 75 lbs. per panel.
          c.Track: Aluminum box track.
          2.Model: BYP-100A. Conforms to ANSI/BHMA A156.14, Grade 1, D8741 and D8742.
          a.Door Thickness: 1-3/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 100 lbs. per panel.
          c.Track: Aluminum box track.
          3.Model: BYP-125A. Conforms to ANSI/BHMA A156.14, Grade 1, D8731, D8741 and D8742.
          a.Door Thickness: 1-3/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 125 lbs. per panel.
          c.Track: Aluminum box track.
          4.Model: BYP-150A. Conforms to ANSI/BHMA A156.14, Grade 1, D8731, D8741 and D8742.
          a.Door Thickness: 1-3/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 150 lbs. per panel.
          c.Track: Aluminum box track.
          5.Model: BYP-250A. Conforms to ANSI/BHMA A156.14, Grade 1, D8731, D8741, D8742, D8011 and D8012.
          a.Door Thickness: 1-3/8 inch to 1-3/4 inches.
          b.Load Rating: Up to 250 lbs. per panel.
          c.Track: Aluminum box track.
 
          E.Hardware for By-Pass Doors 175-275 lbs. capacity with aluminum I-BEAM track and 4- wheel ball bearing carriers.
          1.Model: BYP-175I. Conforms to ANSI/BHMA A156.14, Grade 1, D8731, D8741and D8742.
          a.Door Thickness: 1 inch to 1-3/4 inches.
          b.Load Rating: Up to 175 lbs. per panel.
          c.Track: Aluminum I-Beam track.
          2.Model: BYP-275I. Conforms to ANSI/BHMA A156.14, Grade 1, D8731, D8741, D8742, D8011 and D8012.
          a.Door Thickness: 1 inch to 1-3/4 inches.
          b.Load Rating: Up to 275 lbs. per panel.
          c.Track: Aluminum I-Beam track.
 
          F.Hardware for By-Pass Doors with FASCIA 60-75 lbs. capacity with aluminum double J track and single or twin wheel carriers
          1.Model: BYP-60AFR. Conforms to ANSI/BHMA A156.14, D8752.
          a.Door Thickness: 1-3/8 inches.
          b.Load Rating: Up to 60 lbs. per panel.
          c.Track: Aluminum J RIBBED fascia track.
          2.Model: BYP-60AFS.. Conforms to ANSI/BHMA A156.14-2007 D8752.
          a.Door Thickness: 1-3/8 inches.
          b.Load Rating: Up to 60 lbs. per panel.
          c.Track: Aluminum J SMOOTH fascia track.
          3.Model: BYP-60AFS3. Conforms to ANSI/BHMA A156.14, D8752.
          a.Door Thickness: 1-3/8 inches.
          b.Load Rating: Up to 60 lbs. per panel.
          c.Track: Aluminum J SMOOTH 3 inch fascia track.
          4.Model: BYP-60AFW.. Conforms to ANSI/BHMA A156.14, D8752.
          a.Door Thickness: 1-3/8 inches.
          b.Load Rating: Up to 60 lbs. per panel.
          c.Track: Aluminum J SMOOTH fascia track.
          5.Model: BYP-75AFW. Conforms to ANSI/BHMA A156.14, D8752.
          a.Door Thickness: 1-3/8 inches.
          b.Load Rating: Up to 75 lbs. per panel.
          c.Track: Aluminum J SMOOTH fascia track.
 
          2.4POCKET OR BI-PARTING DOOR HARDWARE
 
          A.Hardware for Pocket or Bi-Part doors 75 lbs. capacity with Steel box track and 4-wheel carriers.
          1.Model: PKT-75S. Conforms to ANSI/BHMA A156.14, Grade 1, D8691 and D8692 with bi-parting kit - Grade 1, D8721, D8722
          a.Door Thickness: 1-1/8 inches to 1-3/4 inches.
          b.Load Rating: Up to 75 lbs. per panel.
          c.Track: Steel box track.
 
          B.Hardware for Pocket or Bi-Part doors 75 to 250 lbs. capacity with ALUMINUM box track and 4-wheel carriers.
          1.Model: PKT-75A. Conforms to ANSI/BHMA A156.14, Grade 1, D8691 and D8692 for single doors and D8721, D8722 for Bi-Part doors.
          a.Door Thickness: 1-1/8 inches to 1-3/4 inches.
          b.Load Rating: Up to 75 lbs. per panel.
          c.Track: Aluminum box track.
          2.Model: PKT-100A. Conforms to ANSI/BHMA A156.14, Grade 1,D8691 and D8692 for single doors and D8721, D8722 for Bi-Part doors.
          a.Door Thickness: 1-1/8 inches to 1-3/4 inches.
          b.Load Rating: Up to 100 lbs. per panel.
          c.Track: Aluminum box track.
          3.Model: PKT-125A. Conforms to ANSI/BHMA A156.14, Grade 1, D8681, D8691 and D8692 for single doors and D8711,D8721 and D8722 for Bi-Part doors.
          a.Door Thickness: 1-1/8 inches to 1-3/4 inches.
          b.Load Rating: Up to 125 lbs. per panel.
          c.Track: Aluminum box track.
          4.Model: PKT-150A. Conforms to ANSI/BHMA A156.14, Grade 1, D8681, D8691 and D8692 for single doors and D8711,D8721 and D8722 for Bi-Part doors.
          a.Door Thickness: 1-1/8 inches to 1-3/4 inches.
          b.Load Rating: Up to 150 lbs. per panel.
          c.Track: Aluminum box track.
          5.Model: PKT-250A. Conforms to ANSI/BHMA A156.14, Grade 1, D8681, D8691 and D8692 for single doors and D8711,D8721 and D8722 for Bi-Part doors and D8011, D8012 for Heavy Duty Doors.
          a.Door Thickness: 1-1/8 inches to 1-3/4 inches.
          b.Load Rating: Up to 250 lbs. per panel.
          c.Track: Aluminum box track.
 
          2.5POCKET DOOR FRAME ASSEMBLY
 
          A.Pocket Door Frame Assembly for 3 foot Opening with 2 x 4 Framing, 6 feet 8 inch Door Height with steel box track and 4-wheel carriers.
          1.KV model PKF-75S-3. Includes metal header brackets to support 2 x 4 framing, nailer board and 4 metal split studs with wood inserts. Conforms to ANSI/BHMA A156.14, Grade 2, D8672 for single doors and D8721 and D8722 for Bi-Part doors.
          a.Door Thickness: 1-1/8 inches to 1-3/4 inches.
          b.Door Height: 6 feet 8 inches.
          c.Load Rating: Up to 75 lbs.
          d.Track: Steel box track.
 
          B.Pocket Door Frame Assembly Kit for 3 foot Opening, 2 x 4 Framing, Door Height 6 feet 8 inch to 8 feet with aluminum box track and 4-wheel carriers.
          1.KV model PKF-100A-3. Includes wood header to support 2x4 framing, nailer board and 4 metal split studs with wood inserts. Conforms to ANSI/BHMA A156.14, Grade 1, D8671 and D8672 for single doors and D8721 and D8722 for Bi-Part doors
          a.Door Thickness: 1-3/8 inches to 1-3/4 inches.
          b.Door Height: 6 feet 8 inches.
          c.Load Rating: Up to 100 lbs.
          d.Track: Aluminum box track.
          2.KV model PKF-100A7-3. Includes wood header to support 2 x 4 framing, nailer board and 4 metal split studs with wood inserts. Conforms to ANSI/BHMA A156.14, Grade 1, D8671 and D8672 for single doors and D8721 and D8722 for Bi-Part doors
          a.Door Thickness: 1-3/8 inches to 1-3/4 inches.
          b.Door Height: 7 feet.
          c.Load Rating: Up to 100 lbs.
          d.Track: Aluminum box track.
          3.KV model PKF-100A8-3. Includes wood header to support 2 x 4 framing, nailer board and 4 metal split studs with wood inserts. Conforms to ANSI/BHMA A156.14, Grade 1, D8671 and D8672 for single doors and D8721 and D8722 for Bi-Part doors
          a.Door Thickness: 1-3/8 inches to 1-3/4 inches.
          b.Door Height: 8 feet.
          c.Load Rating: Up to 100 lbs.
          d.Track: Aluminum box track.
 
          C.Pocket Door Frame Assembly Kit for 3 foot Opening, 2 x 4 Framing, Door Height 6 foot 8 inches to 8 feet, 150 lbs. capacity with aluminum box track and 4-wheel carriers.
          1.KV model PKF-150A-3. Includes wood header to support 2 x 4 framing, nailer board and 4 metal split studs with wood inserts. Conforms to ANSI/BHMA A156.14, Grade 1, D8671 and D8672 for single doors and D8711, D8721 and D8722 for Bi-Part doors.
          a.Door Thickness: 1-3/8 inches to 1-3/4 inches.
          b.Door Height: 6 foot 8 inches.
          c.Load Rating: Up to 150 lbs.
          d.Track: Aluminum box track.
          2.KV model PKF-150A7-3. Includes wood header to support 2x4 framing, nailer board and 4 metal split studs with wood inserts. Conforms to ANSI/BHMA A156.14, Grade 1, D8671 and D8672 for single doors and D8711, D8721 and D8722 for Bi-Part doors
          a.Door Thickness: 1-3/8 inches to 1-3/4 inches.
          b.Door Height: 7 feet.
          c.Load Rating: Up to 150 lbs.
          d.Track: Aluminum box track.
          3.KV model PKF-150A8-3. Includes wood header to support 2x4 framing, nailer board and 4 metal split studs with wood inserts. Conforms to ANSI/BHMA A156.14, Grade 1, D8671 and D8672 for single doors and D8711, D8721 and D8722 for Bi-Part doors
          a.Door Thickness: 1-3/8 inches to 1-3/4 inches.
          b.Door Height: 8 feet.
          c.Load Rating: Up to 150 lbs.
          d.Track: Aluminum box track.
 
          D.Pocket Door Frame Assembly Kit for 4 foot Opening, 2 x 4 Framing, Door Height of 8 feet, 250 lbs. capacity with aluminum box track and 4-wheel carriers.
          1.KV model PKF-250A-4. Includes wood header to support 2 x 4 framing, nailer board and 6 metal split studs with wood inserts. Conforms to ANSI/BHMA A156.14, Grade 1, D8671 and D8672 for single doors and D8711, D8721 and D8722 for Bi-Part doors and D8011 and D8012 for heavy duty doors.
          a.Door Thickness: 1-3/8 inches to 1-3/4 inches.
          b.Door Height: 8 feet.
          c.Load Rating: Up to 250 lbs.
          d.Track: Aluminum box track.
 
          E.Pocket Door Frame Assembly Kit for 3 foot Opening, 2 x 6 Framing, 6 foot 8 inch Door Height, 100 lbs. capacity with aluminum box track and 4-wheel carriers.
          1.KV model PKF-100A6W-3. Includes wood header to support 2 x 6 framing, nailer board and 4 metal split studs with wood inserts. Conforms to ANSI/BHMA A156.14, Grade 1, D8671 and D8672 for single doors and D8711, D8721 and D8722 for Bi-Part doors
          a.Door Thickness: 1-3/8 inches to 1-3/4 inches.
          b.Door Height: 6 feet 8 inches.
          c.Load Rating: Up to 100 lbs.
          d.Track: Aluminum box track.
 
          F.Pocket Door Frame Assembly Kit for 3 foot Opening, 2 x 6 Framing, 6 foot 8 inch Door Height, 150 lbs capacity with aluminum box track and 4-wheel carriers.
          1.KV model PKF-150A6W-3. Includes wood header to support 2 x 6 framing, nailer board and 4 metal split studs with wood inserts. Conforms to ANSI/BHMA A156.14, Grade 1, D8671 and D8672 for single doors and D8711, D8721 and D8722 for Bi-Part doors
          a.Door Thickness: 1-3/8 inches to 1-3/4 inches.
          b.Door Height: 6 feet 8 inches.
          c.Load Rating: Up to 150 lbs.
          d.Track: Aluminum box track.
 
          2.6WALL-MOUNT DOORS
 
          A.Hardware for Wall-Mount Single or Bi-Part doors with aluminum wall-mount box track, fascia, end cap pair and hardware.
          1.KV model WM-M250A. Conforms to ANSI/BHMA A156.14-2007 D8011, D8681, D8691, D8012, D8692.
          a.Door Thickness: 1 inch to 1-3/4 inches.
          b.Door Height: 6 feet 8 inches.
          c.Load Rating: Up to 250 lbs.
          d.Track: Aluminum box track.
 
          B.Hardware for wall-mount single of bi-part doors with stainless steel round track, ball bearing carriers and hardware for Wood or Glass doors (where specified)
          1.KV Model SS-TMSS-65- "Stick" designed top-mount carrier with 78-3/4 inch stainless steel round rail
          a.Door Material: Wood
          b.Door thickness up to 11-1/2 inches
          c.Load Rating: 250 lbs maximum load capacity
          d.Rail: Stainless Steel
          e.Carrier: Stainless Steel
          2.KV Model SS-TMDW-65- "Dual Wheel" designed top-mount carrier with 78-3/4 inch stainless steel round rail
          a.Door Material: Wood
          b.Door thickness up to 1-1/2 inches
          c.Load Rating: 250 lbs maximum load capacity
          d.Rail: Stainless Steel
          e.Carrier: Stainless Steel
          3.KV Model SS-TMSW-65- "Spoke Wheel" designed top-mount carrier with 78-3/4 inch stainless steel round rail
          a.Door Material: Wood
          b.bDoor thickness up to 1-1/2 inches
          c.Load Rating: 250 lbs maximum load capacity
          d.Rail: Stainless Steel
          e.Carrier: Stainless Steel
          4.KV Model SS-FMSS-65- "Strap Stick" designed face-mount carrier with 78-3/4 inch stainless steel round rail
          a.Door Material: Glass or Wood
          b.Door thickness up to 1-1/2 inches
          c.Load Rating: 250 lbs maximum load capacity
          d.Rail: Stainless Steel
          e.Carrier: Stainless Steel
          5.KV Model SS-FMDW-65- "Strap Duel Wheel" designed face-mount carrier with 78-3/4 inch stainless steel round rail
          a.Door Material: Glass or Wood
          b.Door thickness up to 1-1/2 inches
          c.cLoad Rating: 250 lbs maximum load capacity
          d.Rail: Stainless Steel
          e.Carrier: Stainless Steel
          6.KV Model SS-FMST-65- "Strap Triangle" designed face-mount carrier with 78-3/4 inch stainless steel round rail
          a.Door Material: Glass or Wood
          b.Door thickness up to 1-1/2 inches
          c.Load Rating: 250 lbs maximum load capacity
          d.Rail: Stainless Steel
          e.Carrier: Stainless Steel
 
          C.Hardware for wall-mount single of bi-part doors with stainless steel FLAT Rail, ball bearing carriers and hardware for Wood doors.
          1.KV Model SS-FRST-65 Strap Stick designed face-mount carrier with 72 inch stainless steel Flat Rail
          a.Door Material: Wood
          b.Door thickness up to 1-1/2 inches
          c.Load Rating: 250 lbs maximum load capacity
          d.Rail: Stainless Steel
          e.Carrier: Stainless Steel
 
          D.Hardware for wall-mount single of bi-part doors with Round Aluminum track, decorative carriers and hardware for wood doors. Round Aluminum track is ordered separately from Hardware kits that include carriers and other accessories for one door solution.
          1.KV Model decorative carriers with 72 inch Round Aluminum Track
          a.Door Material: Wood
          b.Door thickness up to 1-12 inch
          c.Load Rating: 250lbs maximum load capacity
          d.Track: Round Aluminum Powder Coated
          1)Model RTBK-04-A: 4 foot Black Track
          2)Model RTBK-06-A: 6 foot Black Track
          3)Model RTBK-08-A: 8 foot Black Track
          4)Model RTBZ-04-A: 4 foot Bronze Track
          5)Model RTBZ-06-A: 6 foot Bronze Track
          6)Model RTBZ-08-A: 8 foot Bronze Track
          7)Model RTSN-04-A: 4 foot Satin Nickel Track
          8)Model RTSN-06-A: 6 foot Satin Nickel Track
          9)Model RTSN-08-A: 8 foot Satin Nickel Track
          e.Decorative Carrier Hardware kits Powder Coated
          1)Model RT-SPBK-06: "SANTIAGO" black short carrier
          2)Model RT-FDBK-06: "BARCELONA" black short carrier
          3)Model RT-HSBK-06: "RUSHMORE" black short carrier
          4)Model RT-HKBK-06: "SALZBURG" black short carrier
          5)Model RT-VSBK-06: "VENICE black short carrier
          6)Model RT-TMBK-06: "MONTE CARLO" black short carrier
          7)Model RT-TSBK-06: "ATLANTIS" black short carrier
          8)Model RT-STBK-06: "MACAU" black short carrier
          9)Model RT-SPBZ-06: "SANTIAGO" Bronze short carrier
          10)Model RT-FDBZ-06: "BARCELONA" Bronze short carrier
          11)Model RT-HSBZ-06: "RUSHMORE" Bronze short carrier
          12)Model RT-HKBZ-06: "SALZBURG" Bronze short carrier
          13)Model RT-VSBZ-06: "VENICE Bronze short carrier
          14)Model RT-TMBZ-06: "MONTE CARLO" Bronze short carrier
          15)Model RT-TSBZ-06: "ATLANTIS" Bronze short carrier
          16)Model RT-STBZ-06 "MACAU" Bronze short carrier
          17)Model RT-HSSN-06: "RUSHMORE" Satin Nickel short carrier
          18)Model RT-HKSN-06: "SALZBURG" Satin Nickel short carrier
          19)Model RT-VSSN-06: "VENICE Satin Nickel short carrier
          20)Model RT-TMSN-06: "MONTE CARLO" Satin Nickel short carrier
          21)Model RT-TSSN-06: "ATLANTIS" Satin Nickel short carrier
          22)Model RT-STSN-06: "MACAU" Satin Nickel short carrier
 
          E.Hardware for wall-mount single of bi-part doors with Flat Aluminum track, decorative carriers and hardware for wood doors. Flat Aluminum track is ordered separately from Hardware kits that include carriers and other accessories for one door solution.
          1.KV Model decorative carriers with 72 inch Flat Aluminum Track
          a.Door Material: Wood
          b.Door thickness up to 1-1/2 inches.
          c.Load Rating: 250 lbs maximum load capacity
          d.Flat Track: Aluminum, powder coated.
          1)Model FR-BK-04-A: 4 foot Black FLAT Track
          2)Model FR-BK-06-A: 6 foot Black FLAT Track
          3)Model FR-BK-08-A: 8 foot Black FLAT Track
          e.Decorative Flat Rail Carrier Hardware kits
          1)Model FR-HK-08: 3 inch HOOK black carrier
          2)Model FR-HK-05: 5 inch HOOK black carrier
          3)Model FR-ST-03: 3 inch STRAP black carrier
          4)Model FR-TM-03: 3 inch TOP MOUNT black carrier
 
          2.7ACCESSORIES
 
          A.Provide all components recommended by hardware manufacturer or required to achieve a complete installation.
 
          B.Provide all fasteners required, of type recommended by hardware manufacturer.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until support and floor substrates have been properly completed.
 
          B.Verify that structural supports are level and of adequate strength to support the applied loads.
 
          C.Verify opening dimensions prior to fabrication and assembly.
 
          D.If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install hardware level, plumb, sure, true and straight.
 
          C.Adjust hardware as necessary to ensure smooth, quiet, and effortless operation and safety.
 
          D.Clean track and hardware surfaces before hanging sliding doors.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion. Replace damaged products that cannot be repaired to original condition.
 
          3.5SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION