Download SECTION 08840 PLASTIC GLAZING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08840
PLASTIC GLAZING
 
 
Copyright 2013 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Evonik Cyro, LLC - ACRYLITE(R); acrylic sheet products.
.
This section is based on the products of Evonik Cyro, LLC - ACRYLITE(R), which is located at:
299 Jefferson Rd.
Parsippany, NJ 07054-0677
Toll Free Tel: 800-631-5384
Email: request info (christopher.allen@evonik.com)
Web: www.acrylite.net/product/acrylite/en/Pages/default.aspx
[ Click Here ] for additional information.
ACRYLITE acrylic building products are characterized by their outstanding weather resistance, superior impact strength and incredible ability to transmit soft, filtered light. We are committed to product quality and excellent customer service. Designers, fabricators, architects, engineers and end-users have come to rely on ACRYLITE(R) products to meet their unique challenges in a broad range of markets including commercial facades and glazing, conservation glazing, architectural interior & exterior design, greenhouse glazing and light transmitting residential patio covers.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Acrylic formulations in the following fabrications and applications:
1.
Extruded Acrylic Fabrications.
2.
Cast Acrylic Fabrications.
3.
Multi-Skin Acrylic Sheet Acrylic Fabrications.
4.
Wave Profile Acrylic Sheet Fabrications.
5.
Multi-Skinned Sheets Assembly System.
6.
Outdoor Enclosure Systems.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Building enclosure related sections. Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05120 - Structural Steel.
B.
Section 07620 - Sheet Metal Flashing and Trim.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM D 150 - Standard Test Methods for AC Loss Characteristics and Permittivity (ASTM Dielectric Constant) of Solid Electrical Insulation.
2.
ASTM D 256 - Standard Test Methods for Determining the Izod Pendulum Impact Resistance of Plastics.
3.
ASTM D 257 - Standard Test Methods for DC Resistance or Conductance of Insulating Materials.
4.
ASTM D 542 - Standard Test Method for Index of Refraction of Transparent Organic Plastics.
5.
ASTM D 570 - Standard Test Method for Water Absorption of Plastics.
6.
ASTM D 635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position.
7.
ASTM D 638 - Standard Test Method for Tensile Properties of Plastics.
8.
ASTM D 648 - Standard Test Method for Deflection Temperature of Plastics Under Flexural Load in the Edgewise Position.
9.
ASTM D 695 - Standard Test Method for Compressive Properties of Rigid Plastics.
10.
ASTM D 785 - Standard Test Method for Rockwell Hardness of Plastics and Electrical Insulating Materials.
11.
ASTM D 790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials.
12.
ASTM D 792 - Standard Test Methods for Density and Specific Gravity (Relative Density) of Plastics by Displacement.
13.
ASTM D 1003 - Standard Test Method for Haze and Luminous Transmittance of Transparent Plastics.
14.
ASTM D 1525 - Standard Test Method for Vicat Softening Temperature of Plastics.
15.
ASTM D 1929 - Standard Test Method for Determining Ignition Temperature of Plastics.
16.
ASTM D 2583 - Standard Test Method for Indentation Hardness of Rigid Plastics by Means of a Barcol Impressor.
17.
ASTM D 2843 - Standard Test Method for Density of Smoke from the Burning or Decomposition of Plastics.
18.
ASTM E 313 - Standard Practice for Calculating Yellowness and Whiteness Indices from Instrumentally Measured Color Coordinates.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Catalogs of material properties.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
5.
5. Warranty Documents.
C.
Shop Drawings: Shop drawings, if required, shall be by installer. Show layout of panels, jointing, anchorages, and trim.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.
Panels: Two samples, minimum size 3 inches (76 mm) by 6 inches (152 mm), of each specified product, color, and thickness.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.
Glazing Bars & Accessories: Two samples, 6 inches (150 mm) long, of installation accessories.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: ISO 9002 and 14001 certified.
B.
Installer Qualifications: Minimum 2 years installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.7
PROJECT CONDITIONS
A.
Deliver panels in enclosed per manufacturer's recommendation.
B.
Store products indoors in manufacturer's unopened packaging per manufacturer's instructions until ready for installation.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
To prevent dirt or debris from entering cellular structure, do not remove sealing tape prior to installation.
D.
Store panels in a horizontal position at incline of no more than 5 degrees.
E.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
F.
Sheets shall be protected with polyethylene film or paper masking.
1.8
WARRANTY
A.
Warranty: Provide manufacturer's standard 30 year warranty for sheets of minimum thickness of 8 mm (5/16 inch), 16 mm (5/8 inch) and 32 mm (1-1/4 inches) against loss in light transmission in excess of 3 percent of the original value when tested per ASTM D 1003, and against a change in yellowing index in excess of 10 delta from the original value when tested per ASTM E 313.
 
** NOTE TO SPECIFIER ** ACRYLITE(R) Warranties: Apart from the 30-year warranty, manufacturer provides a number of other guarantees that refer to the special properties of various grades.
 
1.
ACRYLITE does not yellow visibly: Manufacturer guarantee that ACRYLITE sheets will show no visible yellowing for up to 30 years on select products.
2.
ACRYLITE retains high level of transparency: Manufacturer guarantee that ACRYLITE sheets in colorless and some white grades will retain a high level of light transmission for 30 years.
3.
ACRYLITE retains its combustion behavior: Manufacturer guarantee that ACRYLITE will retain its fire behavior even after 30 years of weathering.
B.
Provide manufacturer's standard 10 year warranty for sheets of minimum thicknesses of 8 mm (5/16 inch), 16 mm (5/8 inch) and 32 mm (1-1/4 inches) against breakage due to hail, for hail up to 0.79 inch (20 mm) in diameter, weight approximately 4.5 grams at a speed of 69 ft/s (21 m/s).
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Evonik Cyro, LLC - ACRYLITE(R), which is located at: 299 Jefferson Rd. ; Parsippany, NJ 07054-0677 ; Toll Free Tel: 800-631-5384; Email: request info (christopher.allen@evonik.com); Web: www.acrylite.net/product/acrylite/en/Pages/default.aspx
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
EXTRUDED ACRYLIC FABRICATI0NS
 
** NOTE TO SPECIFIER ** ACRYLITE(R) Heatstop acrylic is an IR-reflecting extruded sheet that reflects a large portion of incident solar radiation to limit the amount of heat entering a building while allowing an abundance of natural sunlight. This characteristic helps reduce energy consumption and makes ACRYLITE(R) Heatstop sheet a product that is well suited for "green" buildings. Delete if not required.
 
A.
ACRYLITE Heatstop as manufactured by Evonik Industries.
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
1.
Thickness: 0.118 (3 mm).
2.
Thickness: 0.177 (4.5 mm).
 
** NOTE TO SPECIFIER ** Not all sizes are standard offerings and not standard offerings in all thicknesses. Additional sheet sizes may be available- Please contact inside sales for more information. Delete sheet size not required.
 
3.
Sheet Size: 54 inches by 108 inches (1372 mm by 2743 mm).
4.
Sheet Size: 76 inches by 108 inches (1930 mm by 2743 mm).
 
** NOTE TO SPECIFIER ** Delete sheet not required.
 
5.
Color: White. Translucent with light transmission of 52%.
6.
Color: Transparent Green. Translucent with light transmission of 69%.
B.
Physical Properties: Mechanical properties of extruded acrylic.
1.
Specific Gravity (ASTM D 792): 1.19.
2.
Tensile Strength (ASTM D 638): 10,000 psi (69 MPa).
3.
Elongation, Rupture: 4.5%.
4.
Modulus of Elasticity: 400,000 psi (2800 MPa).
5.
Flexural Strength (ASTM D 790): 17,000 psi (117 MPa).
6.
Modulus of Elasticity: 480,000 psi (3300 MPa).
7.
Compressive Strength (Yield) (ASTM D 695): 17,000 psi (117 MPa).
8.
Impact Strength (ASTM D 256): 0.4 ft. lbs/in. of notch.
9.
Izod Milled Notch: (21.6 I/m of notch).
10.
Rockwell Hardness (ASTM D 785): M-93.
11.
Barcol Hardness (ASTM D 2583): 48.
C.
Physical Properties: Optical of extruded acrylic.
1.
Refractive Index (ASTM D 542): 1.49.
2.
Light Transmission, Total (ASTM D 1003): 92%.
D.
Physical Properties: Thermal of extruded acrylic.
1.
Forming Temperature: Approx. 300 degree F (149 degree C).
2.
Deflection Temperature under load, 264 psi (ASTM D 648): 195 degree F (91 degree C).
3.
Vicat Softening Point (ASTM D 1525): 220 degree F (105 degree C).
4.
Maximum Recommended Continuous Service Temperature: -160 degree F (71 degree C).
5.
Coefficient of Linear Thermal Expansion (ASTM D 696): 0.000040 in/in - degree F (0.000072 m/m - degree C).
6.
Coefficient of Thermal Conductivity (Cenco-Fitch): 1.3 BTU/ (Hr) (Sq. Ft.) (degree F / in.) (0.19 w/mK).
7.
Flammability, Burning Rate (0.125 inch thickness) (ASTM D 635): 1.0 in/min. (25 mm/min.).
8.
Self Ignition Temperature (ASTM D 1929): 850 degree F (455 degree C).
9.
Specific Heat at 77 degree F: 0.35 BTU/Ib. (degree F) (1470J/KgK).
10.
Smoke Density Rating (ASTM D 2843): 4.8%.
E.
Physical Properties: Electrical of extruded acrylic.
1.
Dielectric Strength Short Time (0.125 inch) (ASTM D 149): 430 volts/mil (17 KV/mm).
2.
Dielectric Constant (ASTM D 150) 60 Hertz: 3.6.
3.
Dielectric Constant (ASTM D 150) 1,000 Hertz: 3.3.
4.
Dielectric Constant (ASTM D 150) 1,000,000 Hertz: 2.8.
5.
Dissipation Factor (ASTM D 150) 60 Hertz: 0.06.
6.
Dissipation Factor (ASTM D 150) 1,000 Hertz: 0.04.
7.
Dissipation Factor (ASTM D 150) 1,000,000 Hertz: 0.02.
8.
Volume Resistivity (ASTM D 257): 1.6 x 10(16) ohm-cm.
9.
Surface Resistivity (ASTM D 257): 1.9 x 10(15) ohms.
F.
Water Absorption 24 hrs at 73 degree F (ASTM D 570): 0.2%.
G.
Chemical Resistance of extruded acrylic:
1.
Chemical Code
a.
R= Resistant: ACRYLITE extruded sheet only withstands this substance for long periods and a temperature of 120 degree F (49 degree C).
b.
LR= Limited Resistance: ACRYLITE extruded sheet only resist the action of this substances for a short periods at room temperatures. The resistance for particular application must be determined.
c.
N= Non Resistant: ACRYLITE extruded sheet is not resistance to this substance. It is swelled, attacked, dissolved, or damaged in some manner.
d.
Plastic materials can be attacked by chemicals in several ways. The methods of fabrication and/or conditions of exposure of ACRYLITE sheet, as well as the manner, in which the chemical are supplied, can influence the final results even for "R" coded chemicals.
2.
Acetic Acid (5%): LR, Ethyl Alcohol (30%) LR, Nitric Acid (Conc.): N.
3.
Acetic Acid (Glacial): N, Ethyl Alcohol (95%): N, Oleic Acid: R.
4.
Acetone N, Ethylene Dichloride: N, Olive Oil: R.
5.
Ammonium Chloride: R, Ethylene Glycol: R, Phenol Solution (5%): N.
6.
Ammonium Hydroxide (10%): R, Gasoline: LR, Soap Solution (Mild dish soap): R.
7.
Ammonium Hydroxide (Conc.): R, Glycerine: R, Sodium Carbonate (2%): R.
8.
Aniline: N, Heptane: R, Sodium Carbonate (20%): R.
9.
Battery Acid: R, Hexane: R, Sodium Chloride (10%): R.
10.
Benzene: N, Hydrochloric Acid: R, Sodium Hydroxide (1%): R.
11.
Butyl Acetate: N, Hydrofluoric Acid (25%): N, Sodium Hydroxide (10%): R.
12.
Calcium Chloride (Sat.): R, Hydrogen Peroxide (<40%): R, Sodium Hydroxide (60%): R.
13.
Calcium Hypochlorite: R, Hydrogen Peroxide (>40%): LR, Sodium Hypochlorite (5%): R.
14.
Carbon Tetrachloride: N, Isopropyl Alcohol: LR, Sulfuric Acid (3%): R.
15.
Chloroform: N, Kerosene: R, Sulfuric Acid (30%): R.
16.
Chromic Acid: LR, Lacquer Thinner: N, Sulfuric Acid (Conc.): N.
17.
Citric Acid (20%): R, Methyl Alcohol (30%): LR, Toluene: N.
18.
Cottonseed Oil (Edible): R, Methyl Alcohol (100%): N, Transformer Oil: R.
19.
Detergent Solution (Heavy Duty): R, Methyl Ethyl Ketone (MEK): N, Trichloroethylene: N.
20.
Diesel Oil: R, Methylene Chloride: N, Turpentine: R.
21.
Dimethyl Formamide: N, Mineral Oil: R, Water: R.
22.
Dioctyl Phthalate: N, Nitric Acid (10%): R, Xylene: N.
23.
Ethyl Acetate: N, Nitric Acid (40%): LR.
H.
Safety Glazing: ACRYLITE sheet meets the requirements of ANSI Z97.1 for use as a Safety Glazing Material in Buildings for thicknesses .080 inch to .500 inch (2.0 mm to 12.0 mm).
 
** NOTE TO SPECIFIER ** ACRYLITE(R) cast (GP) acrylic is made to exacting standards, offering excellent optical characteristics, light stability and low internal stress levels for consistent performance. ACRYLITE(R) cast (GP) sheet is available in a wide range of standard sizes and thicknesses, in colors and colorless and low minimum order quantities. Delete if not required.
 
2.3
CAST ACRYLIC FABRICATIONS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Product: ACRYLITE Cast (GP) Acrylic as manufactured by Evonik Industries.
1.
The material shall conform to ISO 7823-1 and shall be UV-absorbing.
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
2.
Thickness: 0.118 inch (3 mm).
3.
Thickness: 0.177 inch (4.5 mm).
4.
Thickness: 0.236 inch (6 mm).
5.
Thickness: 0.354 inch (9 mm).
6.
Thickness: 0.472 inch (12 mm).
7.
Thickness: 0.708 inch (18 mm).
8.
Thickness: 0.944 inch (24 mm).
 
** NOTE TO SPECIFIER ** Additional sheet sizes may be available- Please contact inside sales for more information. Delete sheet size not required.
 
9.
Sheet Size: 48 inches by 96 inches (1219 mm by 2438 mm).
10.
Sheet Size: 72 inches by 96 inches (1829 mm by 2438 mm).
11.
Sheet Size: 80 inches by 120 inches (2032 mm by 3048 mm).
 
** NOTE TO SPECIFIER ** Sheet may not have constant light transmission for all thicknesses. Refer to manufacturer's literature. Delete color not required.
 
12.
Color: Clear. Transparent with light transmission of 90%.
13.
Color: White. Translucent with light transmission of 32%.
14.
Color: White. Translucent with light transmission of 55%.
15.
Color: Yellow. Translucent with light transmission of 22% constant through all thicknesses.
16.
Color: Ivory. Translucent with light transmission of 29% constant through all thicknesses.
17.
Color: Amber. Transparent with light transmission of 38% constant through all thicknesses.
18.
Color: Orange. Translucent with light transmission of 7% constant through all thicknesses.
19.
Color: Red. Translucent with light transmission of 3% constant through all thicknesses.
20.
Color: Red. Translucent with light transmission of 5% constant through all thicknesses.
21.
Color: Blue FL. Transparent with light transmission of 63%.
22.
Color: Blue. Translucent with light transmission of 2% constant through all thicknesses.
23.
Color: Blue. Translucent with light transmission of 1% constant through all thicknesses.
24.
Color: Glass Green. Transparent with light transmission of 91%.
25.
Color: Green. Translucent with light transmission of 2% constant through all thicknesses.
26.
Color: Green. Transparent with light transmission of 92%.
27.
Color: Bronze. Transparent with light transmission of 48% constant through all thicknesses.
28.
Color: Bronze. Transparent with light transmission of 75% constant through all thicknesses.
29.
Color: Bronze. Transparent with light transmission of 27% constant through all thicknesses.
30.
Color: Bronze. Transparent with light transmission of 10% constant through all thicknesses.
31.
Color: Black. Opaque with light transmission of 0% constant through all thicknesses.
B.
Physical Properties: Mechanical properties of cast acrylic.
1.
Specific Gravity :D 792 :1.19
2.
Tensile Strength :D 638 :10,000 psi (69 MPa)
3.
Tensile Elongation, Rupture ::4.2%
4.
Tensile Modulus of Elasticity ::400,000 psi (2800 MPa)
5.
Flexural Strength (Rupture) :D 790 :16,500 psi (114 MPa)
6.
Flexural Modulus of Elasticity ::475,000 psi (3,300 MPa)
7.
Compressive Strength (Yield) :D 695 :18,000 psi (124 MPa)
8.
Compressive Modulus of Elasticity ::430,000 psi (2,960 MPa)
9.
Shear Strength :D 732 :9,000 psi (62 MPa)
10.
Rockwell hardness :D 785 :94 "M" scale
11.
Barcol Hardness :D 2583 :49
12.
Residual Shrinkage (Internal Strain) :D 702 :2%
13.
Impact Strength: (Izod, milled & notched) :D256 :0.4 ft-lbs/in (21.6 J/m) of notch
C.
Physical Properties: Optical of cast acrylic.
1.
Refractive Index (ASTM D 542): 1.49.
2.
Light Transmission, Total (ASTM D 1003): 92%, 0 at 320 nanometers, less than 1%.
D.
Physical Properties: Thermal of cast acrylic.
1.
Forming Temperature: Approx. 340-380 degree F ( 170-190 degree C).
2.
Deflection Temperature under load, 264 psi (ASTM D 648): 210 degree F (99 degree C).
3.
Vicat Softening Point (ASTM D 1525): 239 degree F ( 115 degree C).
4.
Maximum Recommended Continuous Service Temperature: -180 degree F (82 degree C).
5.
Coefficient of Linear Thermal Expansion (ASTM D 696): 0.000040 in/in - degree F (0.000072 m/m - degree C).
6.
Coefficient of Thermal Conductivity (Cenco-Fitch): 1.3 BTU/ (Hr) (Sq. Ft.) (degree F / in.) (0.19 w/mK).
7.
Flammability, Burning Rate (0.125 inch thickness) (ASTM D 635): 1.2 in/min. (30.5 mm/min.).
8.
Self Ignition Temperature (ASTM D 1929): 910 degree F(490 degree C).
9.
Specific Heat at 77 degree F: 0.35 BTU/(Ib.) (degree F)(1470J/KgK).
10.
Smoke Density Rating (ASTM D 2843): 11.4%.
E.
Physical Properties: Electrical of cast acrylic.
1.
Dielectric Strength Short Time (0.125 inch) (ASTM D 149): 430 volts/mil (17 KV/mm).
2.
Dielectric Constant (ASTM D 150) 60 Hertz: 3.5.
3.
Dielectric Constant (ASTM D 150) 1,000 Hertz: 3.2.
4.
Dielectric Constant (ASTM D 150) 1,000,000 Hertz: 2.7.
5.
Dissipation Factor (ASTM D 150) 60 Hertz: 0.06
6.
Dissipation Factor (ASTM D 150) 1,000 Hertz: 0.04
7.
Dissipation Factor (ASTM D 150) 1,000,000 Hertz: 0.02
8.
Volume Resistivity (ASTM D 257): 1.6 x 10(16) ohm-cm.
9.
Surface Resistivity (ASTM D 257): 1.9 x 10(15) ohms.
F.
Water Absorption 24 hrs at 73 degree F (ASTM D 570): 0.2%.
G.
Chemical Resistance of cast acrylic:
1.
Chemical Code
a.
R= Resistant: ACRYLITE extruded sheet only withstands this substance for long periods and a temperature of 120 degreesF (49 degreesC).
b.
LR= Limited Resistance: ACRYLITE extruded sheet only resist the action of this substances for a short periods at room temperatures. The resistance for particular application must be determined.
c.
N= Non Resistant: ACRYLITE extruded sheet is not resistance to this substance. It is swelled, attacked, dissolved, or damaged in some manner.
d.
Plastic materials can be attacked by chemicals in several ways. The methods of fabrication and/or conditions of exposure of ACRYLITE sheet, as well as the manner, in which the chemical are supplied, can influence the final results even for "R" coded chemicals.
2.
Acetic-Acid (5%): R Ethyl Acetate: N Mineral Oil: R
3.
Acetic Acid (Glacial): N Ethyl Alcohol (30%): LR Naphtha (VM&P): R
4.
Acetone: N Ethyl Alcohol (95%): N Nitric Acid (up to 20%): R
5.
Ammonium Chloride (Saturated): R Ethylene Dichloride: N Nitric Acid (20%-70%): LR
6.
Ammonium Hydroxide (10%): R Ethylene Glycol: R Nitric Acid (over 70%): N
7.
Ammonium Hydroxide (Conc.): R Formaldehyde: R Oleic Acid: R
8.
Aniline: N Gasoline (Regular, Leaded): LR Olive Oil: R
9.
Battery Acid: R Glycerine: R Phenols: N
10.
Benzene: N Heptane: R Soap Solution (Ivory): R
11.
Butyl Acetate: N Hexane (Commercial Grade): R Sodium Carbonate: R
12.
Calcium Chloride (Sat.): R Hydrochloric Acid: R Sodium Chloride: R
13.
Calcium Hypochlorite: R Hydrofluoric Acid (40%): N Sodium Hydroxide: R
14.
Carbon Tetrachloride: N Hydrogen Peroxide (up to 40%): R Sodium Hypochlorite: R
15.
Chloroform: N Hydrogen Peroxide (over 40%): N Sulfuric Acid (up to 30%): R
16.
Chromic Acid: LR Isopropyl Alcohol (up to 50%): LR Sulfuric Acid (Conc.): LR
17.
Citric Acid (20%): R Kerosene: R Toulene: N
18.
Detergent Solution (Heavy Duty): R Lacquer Thinner: N Trichloroethylene: N
19.
Diesel Oil: R Methyl Alcohol (up to 15%): LR Turpentine: LR
20.
Dimethyl Formamide: N Methyl Alcohol (100%): N Water (ASTM Distilled): R
21.
Dioctyl Phthalate: N Methyl Ethyl Ketone (MEK): N Xylene: N
22.
Ether: N Methylene Chloride: N.
 
** NOTE TO SPECIFIER ** ACRYLITE(R) Resist multi-skin acrylic sheet glazing products are lightweight, easy to fabricate, UV resistant and exceptionally weatherable. Originally developed for greenhouses, ACRYLITE(R) Resist multi-skin acryilcs are now widely used in design and construction of commercial, industrial and residential construction markets throughout the world. Delete if not required.
 
2.4
MULTI-SKIN ACRYLIC SHEET ACRYLIC FABRlCATlONS
 
** NOTE TO SPECIFIER ** ACRYLITE(R) Resist multi-skin acrylic 8mm double-skinned sheet is a light-transmitting, heat-insulating and highly weather resistant acrylic sheet made from impact-modified acrylic (polymethyl methacrylate, or PMMA) polymer. It is used mainly as glazing for curved roof and vertical applications. Wherever a high load carrying, long-lasting glazing material with exceptional impact resistance, hail resistance and toughness combined with easy installation is required, this is the product for the application. When used in a flat sloped application point fastening is recommended. Delete if not required.
 
A.
ACRYLITE Resist high impact acrylic double-skin as manufactured by Evonik Industries.
 
** NOTE TO SPECIFIER ** Delete sheet not required.
 
1.
5/16 Sheet: .315 inch (8 mm) thick with 0.63 inch (16 mm) rib spacing. Width of 47-1/4 inches (1200 mm) in panel length of 8 feet (2032 mm),12 feet (3658 mm), 16 feet (4877 mm), 20 feet (5080 mm) and 24 feet (6096).
 
** NOTE TO SPECIFIER ** Delete color not required.
 
a.
Color: Clear translucent of 84%.
b.
Color: Light White translucent of 62%.
c.
Color: Manhattan Satin translucent of 60%.
2.
5/8 Sheet: 0.63 inch (16 mm) thick with 1.26 inches (32 mm) rib spacing. Width of 47-1/4 inches (1200 mm) in panel length of 8 feet (2032 mm),12 feet (3658 mm), 16 feet (4877 mm), 20 feet (5080 mm) and 24 feet (6096).
 
** NOTE TO SPECIFIER ** Delete color not required.
 
a.
Color: Clear translucent of 86%.
b.
Color: Bronze translucent of 53%.
c.
Color: Solar Cool White translucent of 37%.
d.
Color: Light White translucent of 74%.
e.
Color: Sunglass Gray translucent of 56%.
B.
ACRYLITE Resist high impact acrylic quad-skin as manufactured by Evonik Industries.
1.
1-1/4 Sheet: 1.26 inches (32 mm) thick with 1.26 inches (32 mm) rib spacing. Width of 47-1/2 inches (1207 mm) in panel length of 8 feet (2032 mm),12 feet (3658 mm), 16 feet (4877 mm), 20 feet (5080 mm) and 24 feet (6096).
 
** NOTE TO SPECIFIER ** Delete color not required.
 
a.
Color: Clear translucent of 76%.
b.
Color: Light White translucent of 64%.
 
** NOTE TO SPECIFIER ** ACRYLITE(R) Heatstop acrylic is an IR-reflecting extruded sheet that reflects a large portion of incident solar radiation to limit the amount of heat entering a building while allowing an abundance of natural sunlight. This characteristic helps reduce energy consumption and makes ACRYLITE(R) Heatstop sheet a product that is well suited for "green" buildings.
 
C.
ACRYLITE Heatstop acrylic double-skin as manufactured by Evonik Industries.
1.
5/16 Sheet: .315 inch (8 mm) thick with 0.63 inch (16 mm) rib spacing. Width of 47-1/4 inches (1200 mm) in panel length of 8 feet (2032 mm), 12 feet (3658 mm), 16 feet (4877 mm), 20 feet (5080 mm) and 24 feet (6096)..
a.
Color: Cool Blue translucent of 28%.
2.
5/8 Sheet: 0.63 inch (16 mm) thick with 1.26 inches (32 mm) rib spacing. Width of 47-1/4 inches (1200 mm) in panel length of 8 feet (2032 mm), 12 feet (3658 mm), 16 feet (4877 mm), 20 feet (5080 mm) and 24 feet (6096)..
 
** NOTE TO SPECIFIER ** HEATSTOP Cool Blue multi-skin sheet uses a special technology for effectively reducing solar heat radiation. This effect is reinforced by a specifically chosen color that people associate with pleasant temperatures, thus enhancing their well-being. Delete if not required.
 
a.
Color: Cool Blue translucent of 28%.
D.
ACRYLITE Heatstop acrylic quad-skin as manufactured by Evonik Industries.
1.
1-1/4 Sheet: 1.26 inches (32 mm) thick with 1.26 inches (32 mm) rib spacing. Width of 47-1/2 inches (1207 mm) in panel length of 8 feet (2032 mm), 12 feet (3658 mm), 16 feet (4877 mm), 20 feet (5080 mm) and 24 feet (6096).
 
** NOTE TO SPECIFIER ** HEATSTOP Cool Blue multi-skin sheet uses a special technology for effectively reducing solar heat radiation. This effect is reinforced by a specifically chosen color that people associate with pleasant temperatures, thus enhancing their well-being. Delete if not required.
 
a.
Color: Cool Blue translucent of 28%.
 
** NOTE TO SPECIFIER ** ACRYLITE(R) Alltop acrylic 16 mm double-skinned sheet is a light-transmitting, heat-insulating and very weather resistant sheet made from acrylic (polymethyl methacrylate, PMMA) polymer, with a particularly wide rib spacing. It was designed as a glazing panel for commercial greenhouses where an extremely high light transmission is required. Alltop is the only commercially viable glazing that is available in a UV Transmitting covering.
 
E.
Product: ACRYLITE Alltop as manufactured by Evonik Industries.
1.
5/8 Sheet: 0.63 inch (16 mm) thick with 1.26 inches (32 mm) rib spacing. Width of 47-1/4 inches (1200 mm) in panel length of 8 feet (2032 mm), 12 feet (3658 mm), 16 feet (4877 mm), 20 feet (5080 mm) and 24 feet (6096).
a.
ACRYLITE Alltop UV absorbing translucent clear color acrylic double-skin. 91% Translucent.
b.
ACRYLITE Alltop UV transmitting translucent clear color acrylic double-skin. 91% Translucent.
c.
ACRYLITE Alltop high impact clear color acrylic double-skin. 87% translucent.
 
** NOTE TO SPECIFIER ** ACRYLITE(R) Resist wave acrylic sheet is tough, easy to work with and can be installed on existing or new structures. Available in white, clear and a range of solar tints in smooth and textured finishes, ACRYLITE(R) Resist wave sheet is ideal for patio and deck covers, carports and windscreens. Delete if not required.
 
2.5
WAVE PROFILE ACRYLIC SHEET FABRlCATlONS
 
** NOTE TO SPECIFIER ** ACRYLITE(R) Wave Profile acrylic sheet, made from impact-modified sheet, diffuses light in an optimum manner and reflects the heat of the sun. It is perfect for conservatories, patios, domestic greenhouses, carports, windscreens and balcony parapets. Guaranteed weather resistant, the iridescent coating gives a highly attractive, reddish-purple surface sheen. Delete if not required.
 
A.
Product: ACRYLITE Wave Profile acrylic sheet as manufactured by Evonik Industries.
1.
Sheet: 0.118 inch (3 mm) thick. Width of 41 inches (1041 mm) in panel length of 8 feet (2438 mm), 12 feet (3658 mm) and 16 feet (4877 mm).
 
** NOTE TO SPECIFIER ** Delete color not required.
 
2.
Color: Smooth Clear. Transparent with light transmission of 90%.
3.
Color: Smooth White. Translucent with light transmission of 72%.
4.
Color: Smooth Gray. Translucent with light transmission of 47%.
5.
Color: Textured Clear. Transparent with light transmission of 88%.
6.
Color: Textured Bronze. Transparent with light transmission of 75%.
7.
Color: Prismatic Clear. Transparent with light transmission of 81%.
8.
Color: Prismatic Bronze. Transparent with light transmission of 55%.
 
** NOTE TO SPECIFIER ** ACRYLITE(R) Resist wave is a high light-transmitting and highly weatherable single-skinned acrylic sheet made from impact-modified acrylic (polymethyl methacrylate, or PMMA) polymer. It is used mainly as glazing for roof and vertical applications where energy conservation is not required. Delete if not required. ACRYLITE(R) Heatstop high impact acrylic wave profile has a unique pearlized IR that allows light to come through while 60% of the heat-building rays are reflected away. Enjoy the natural light and the protected environment without the intense heat buildup.
 
B.
Product: ACRYLITE Heatstop High Impact Wave Profile as manufactured by Evonik Industries.
1.
Sheet: 0.118 inch (3 mm) thick. Width of 41 inches (1041 mm) in panel length of 8 feet (2438 mm), 12 feet (3658 mm) and 16 feet (4877 mm).
 
** NOTE TO SPECIFIER ** Delete color not required.
 
2.
Color: Cool Blue. Translucent with light transmission of 22%.
3.
Color: Pearl. Translucent with light transmission of 45%.
 
** NOTE TO SPECIFIER ** ACRYLITE(R) offers an assembly system specifically designed for use with its Multi-Skinned acrylic sheets. This gasketed system allows for the natural thermal expansion of acrylic without constriction or compromising the seal. Easily adaptable to specific design requirements, this system is an excellent choice for projects that need to be weather tight. Consult with an ACRYLITE(R) Building Products representative on your project's design, function, and requirements for help in selecting an appropriate assembly system. Delete if not required.
 
2.6
MULTI-SKINNED SHEETS ASSEMBLY SYSTEM
A.
ACRYLITE Multi-skinned Sheets Assembly System: Provide glazing panels of extruded acrylic cellular sheet with removable protective film on outer surface.
1.
Determine light transmission in accordance with ASTM D 1003.
2.
Panel Length: Provide panels of sufficient size to span purlins and rafters without requiring joining per the Drawings
3.
Thermal Expansion: Coefficient of Thermal Expansion shall be equal to or less than 0.000050 in/in degree F.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
4.
Provide material with No Drip anti-condensate coating.
5.
Provide factory cut panels in the dimensions required by the Drawings, with clean cuts without chips and without debris or other materials inside cells.
6.
Glazing Panels: As scheduled.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.7
OUTDOOR ENCLOSURE SYSTEMS
 
** NOTE TO SPECIFIER ** Evonik offers an assembly system specifically designed for use with ACRYLITE(R) Multi-Skinned acrylic sheet. This gasketed system allows for the natural thermal expansion of acrylic without constriction or compromising the seal.
 
A.
ACRYLITE Aluminum Glazing System (AGS)
1.
Companion aluminum patio structures or can be adapted to existing structures with AGS linking systems for weather-sealed protection.
2.
The AGS system has been specifically designed for 16 mm and 32 mm thick ACRYLITE sheet. ACRYLITE sheet expands and contracts, so it requires a glazing system which allows movement, but maintains a water-tight seal.
3.
Glazing Gaskets: EPDM rubber.
 
** NOTE TO SPECIFIER ** Do not use wet glazing methods (sealants or tape) when significant thermal movement is expected; design to accommodate thermal expansion that will occur.
 
4.
Glazing Sealants: Verify compatibility of sealant or tape with acrylic with manufacturer of sealant or tape and with manufacturer of acrylic sheets; do not use amine or benzamid curing silicone sealants. Recommended sealants include Dow 795, GE Silpruf and Tremco Proglaze.
 
** NOTE TO SPECIFIER ** ACRYLITE(R) Patio Systems have been specially designed to maximize the performance of ACRYLITE(R) High Impact Acrylic Sheets and create beautiful outdoor rooms. Strong, weather-resistant aluminum T-Bar structures allow for the creation of customized, leak-free outdoor enclosures using ACRYLITE(R) sheets. Delete if not required.
 
B.
ACRYLITE Patio Systems (APS).
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION