Download SECTION 09903 PAINTS AND COATINGS FOR HEALTHCARE PROJECTS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 09903
PAINTS AND COATINGS FOR HEALTHCARE PROJECTS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** PPG Architectural Finishes, Inc. - PPG Paints; interior and exterior paints.
This section is based on the products of PPG Architectural Finishes, Inc. - PPG Paints, which is located at:
400 Bertha Lamme Dr.
Cranberry Township, PA 16066
Toll Free Tel: 888-PPG-IDEA
Fax: 888-434-3127
Email: request info (ppgspec@ppg.com)
Web: www.ppgpaints.com
[ Click Here ] for additional information.
PPG coatings are from PPG Industries, Inc. - a global leader in coatings technology and leading supplier to the building products industry. With over 100 years experience, and R and D capabilities second to none, you can be sure we're bringing you the latest product advancements.
This Section includes commercial-quality and high-performance coatings for interior and exterior applications. Speedhide Interior Paints are designed to provide excellent hiding and touch up properties, and excellent adhesion to multiple substrates. Speedhide exterior paints are 100 percent acrylic and provide the excellent durability and adhesion needed on exterior substrates. Speedhide Interior Paints available in 4 latex sheens: flat, eggshell, satin and semi-gloss, and 3 oil-based sheens: low sheen, semi-gloss, and gloss. Speedhide Exterior Paints available in 3 latex sheens: flat, satin, semi-gloss.
Advanced Color Systems Voice of Color: With over 1800 hues, PPG' The Voice of Color Design Collection is a fully integrated color system featuring innovative tools that help make color selection easier. The Voice of Color Design Collection is a complete color support solution for architects, interior designers, and contractors.
Industrial Maintenance Finishes: PerformaColor High Performance Color Matching and Tinting System ensures accurate color matches in a complete range of industrial products, including epoxies and acrylic urethanes. Innovative tint bases and colorants are combined with sophisticated software, making it possible to match and tint colors quickly and easily.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Surface preparation and field painting of exposed interior items and surfaces.
B.
Surface preparation and field painting of exposed exterior items and surfaces.
C.
Surface preparation and field application of interior high-performance coating systems to items and surfaces scheduled.
D.
Surface preparation and field application of exterior high-performance coating systems to items and surfaces scheduled.
E.
Painting of exposed bare and covered pipes and ducts, hangers, exposed steel and iron supports, and surfaces of mechanical and electrical equipment that do not have a factory-applied final finish.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03300 - Cast-in-Place Concrete.
B.
Section 05120 - Structural Steel.
C.
Section 05500 - Metal Fabrications.
D.
Section 06200 - Finish Carpentry.
E.
Section 08110 - Hollow Metal Doors and Frames.
F.
Section 09260 - Gypsum Board Assemblies.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM D16 - Standard Terminology for Paint, Related Coatings, Materials, and Applications.
B.
Steel Structures Painting Council (SSPC):
1.
SSPC SP6 - Commercial Blast Cleaning Procedures.
2.
SSPC SP10 - Near White Blast Cleaning Procedure.
1.4
DEFINITIONS
A.
General: Standard coating terms defined in ASTM D 16.
1.
Flat refers to a lusterless or matte finish with a gloss range below 15 when measured at an 85 degree meter.
2.
Eggshell refers to low-sheen finish with a gloss range between 20 and 35 when measured at a 60 degree meter.
3.
Semigloss refers to medium-sheen finish with a gloss range between 35 and 70 when measured at a 60 degree meter.
4.
Full gloss refers to high-sheen finish with a gloss range more than 70 when measured at a 60 degree meter.
B.
Environments: The following terms distinguish between different corrosive exposures:
1.
Severe Environments: Highly corrosive industrial atmospheres with sustained exposure to high humidity and condensation and with frequent cleaning using strong chemicals. Environments with heavy concentrations of strong chemical fumes and frequent splashing and spilling of harsh chemical products are severe environments.
2.
Moderate Environments: Corrosive industrial atmospheres with intermittent exposure to high humidity and condensation, occasional mold and mildew development, and regular cleaning with strong chemicals. Environments with exposure to heavy concentrations of chemical fumes and occasional splashing and spilling of chemical products are moderate environments.
3.
Mild Environments: Industrial atmospheres with normal exposure to moderate humidity and condensation, occasional mold and mildew development, and infrequent cleaning with strong chemicals. Environments with low levels of mild chemical fumes and occasional splashing and spilling of chemical products are mild environments. Normal outdoor weathering is also considered a mild environment.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: For each paint system indicated.
1.
Material List: An inclusive list of required coating materials. Indicate each material and cross reference specific coating, finish system, and application. Identify each material by manufacturer's catalog number and general classification.
2.
Preparation instructions and recommendations.
3.
Manufacturer's Information: Manufacturer's technical information, including label analysis and instructions for handling, storing, and applying each coating material.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
C.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
1.6
QUALITY ASSURANCE
A.
Installer Qualifications: A firm or individual experienced in applying paints and coatings similar in material, design, and extent to those indicated for this Project, whose work has resulted in applications with a record of successful in-service performance.
B.
Obtain block fillers and primers for each coating system from the same manufacturer as the finish coats.
C.
Paint exposed surfaces. If an item or a surface is not specifically mentioned, paint the item or surface the same as similar adjacent materials or surfaces. If a color of finish is not indicated, Architect will select from standard colors and finishes available.
D.
Do not paint prefinished items, concealed surfaces, finished metal surfaces, operating parts, and labels.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
E.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials to Project site in manufacturer's original, unopened packages and containers bearing manufacturer's name and label.
B.
Store materials not in use in tightly covered containers in a well-ventilated area at a minimum ambient temperature of 45 degrees F (7 degrees C). Maintain storage containers in a clean condition, free of foreign materials and residue.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
B.
Apply waterborne paints only when temperatures of surfaces to be painted and surrounding air are between 50 and 90 degrees F (10 and 32 degrees C).
C.
Apply solvent-thinned paints only when temperatures of surfaces to be painted and surrounding air are between 45 and 95 degrees F (7 and 35 degrees C).
D.
Do not apply paint in snow, rain, fog, or mist; or when relative humidity exceeds 85 percent; or at temperatures less than 5 degrees F (3 degrees C) above the dew point; or to damp or wet surfaces.
1.
Painting may continue during inclement weather if surfaces and areas to be painted are enclosed and heated within temperature limits specified by manufacturer during application and drying periods.
 
** NOTE TO SPECIFIER ** Extra materials may not be allowed for publicly funded projects. Do not include for High Performance Coatings (HPC). Delete if not required.
 
1.9
EXTRA MATERIALS
A.
Furnish extra paint materials from the same production run as the materials applied and in the quantities described below. Package with protective covering for storage and identify with labels describing contents. Deliver extra materials to Owner.
B.
Quantity: Furnish Owner with an additional three percent, but not less than 1 gal (3.8 L) or 1 case, as appropriate, of each material and color applied.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: PPG Architectural Finishes, Inc. - PPG Paints, which is located at: 400 Bertha Lamme Dr.; Cranberry Township, PA 16066; Toll Free Tel: 888-PPG-IDEA; Fax: 888-434-3127; Email: request info (ppgspec@ppg.com); Web: www.ppgpaints.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
PAINT MATERIALS
A.
Material Compatibility: Provide block fillers, primers, and finish-coat materials that are compatible with one another and with the substrates indicated under conditions of service and application, as demonstrated by manufacturer based on testing and field experience.
 
** NOTE TO SPECIFIER ** Revise VOC rating to suit local regulations or Owner's requirements. Delete if not required.
 
B.
VOC Classification: Provide high-performance coating materials, including primers, undercoats, and finish-coat materials, that meet the applicable local, state or federal VOC requirements.
C.
Color: Refer to Finish Schedule and Paint Legend for paint colors.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.3
HEALTHCARE FACILITY INTERIOR PAINT SYSTEMS
 
** NOTE TO SPECIFIER ** Delete paragraphs if not required.
 
A.
Resident Rooms. Patient Rooms, and Common Areas:
 
** NOTE TO SPECIFIER ** Delete subparagraphs if not required.
 
1.
Acrylic Finish over Gypsum Board Walls: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Eggshell Finish:
1)
Primer: PPG Paints; 9-900 Series Pure Performance Interior Latex Primer. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Eggshell Acrylic Finish: PPG Paints; 9-300XI Series Pure Performance Interior Latex Eggshell. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
b.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 9-900 Series Pure Performance Interior Latex Primer. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 9-500 Series Pure Performance Interior Latex Semi-Gloss. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2.
Acrylic Epoxy High Performance Finish Over Gypsum Board Walls: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 6-4900XI Series SpeedHide zero Interior Latex Sealer Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 16-551/16-599 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Gloss Finish:
1)
Primer: PPG Paints; 6-4900XI Series SpeedHide zero Interior Latex Sealer Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Gloss Acrylic Finish: PPG Paints; 16-551/16-598 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
3.
Acrylic Finish Over Gypsum Board Ceilings and Soffits: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Flat Finish: Regular.
1)
Primer: PPG Paints; 6-4900XI Series SpeedHide zero Interior Latex Sealer. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Flat Acrylic Finish: PPG Paints; 6-4110XI Series SpeedHide zero Interior Latex Flat. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
b.
Flat Finish: Premium.
1)
Primer: PPG Paints; 9-900 Series Pure Performance Interior Latex Primer. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Flat Acrylic Finish: PPG Paints; 9-100 Series Pure Performance Interior Latex Flat. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
4.
Acrylic Finish Over Concrete Masonry Units (CMU): Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Eggshell Finish:
1)
Primer: PPG Paints; 4-100XI Perma-Crete Concrete Block & Masonry Surfacer/Filler. Applied at a dry film thickness of not less than 8 mils.
2)
Interior Eggshell Acrylic Finish: PPG Paints; 9-300XI Series Pure Performance Interior Latex Eggshell. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
b.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 4-100XI Perma-Crete Concrete Block & Masonry Surfacer/Filler. Applied at a dry film thickness of not less than 8 mils.
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 9-500 Series Pure Performance Interior Latex Semi-Gloss. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
5.
Acrylic Epoxy High Performance Finish Over Concrete Masonry Units (CMU): Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 4-100XI Perma-Crete Concrete Block & Masonry Surfacer/Filler. Applied at a dry film thickness of not less than 8 mils.
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 16-551/16-599 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Gloss Finish:
1)
Primer: PPG Paints; 4-100XI Perma-Crete Concrete Block & Masonry Surfacer/Filler. Applied at a dry film thickness of not less than 8 mils.
2)
Interior Gloss Acrylic Finish: PPG Paints; 16-551/16-598 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
6.
Acrylic Finish Over Masonry Concrete Ceilings and Soffits: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Flat Finish: Regular.
1)
Primer: PPG Paints; 4-603 Perma Crete Interior Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Interior Flat Acrylic Finish: PPG Paints; 6-4110XI Series SpeedHide zero Interior Latex Flat. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
b.
Flat Finish: Premium.
1)
Primer: PPG Paints; 4-603 Perma Crete Interior Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Interior Flat Acrylic Finish: PPG Paints; 9-100 Series Pure Performance Interior Latex Flat. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
7.
Acrylic Finish Over Wood- Painted Doors, Frames, Trim or Chair Rails: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish: Regular.
1)
Primer: PPG Paints; 17-921 Seal Grip 100 Percent Acrylic Universal Primer. Applied at a dry film thickness of not less than 1.6 mils (0.041 mm).
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 4216 Series Pitt-Tech Plus Interior/Exterior Semi-Gloss DTM Industrial Enamel. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Semi-Gloss Finish: Premium.
1)
Primer: PPG Paints; 17-921 Seal Grip 100 Percent Acrylic Universal Primer. Applied at a dry film thickness of not less than 1.6 mils (0.041 mm).
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 16-510 Series Pitt-Glaze WB1 Interior Semi-Gloss Pre-Catalyzed Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
8.
Acrylic Finish Over Wood- Stained Trim or Chair Rails: Two polyurethane coats over stain.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Stained, Satin Finish:
1)
Stain: PPG Paints; DFT 300 Series Deft Interior Water Based Stain Coverage figures will vary with wood type, preparation and application.
2)
Interior Satin Acrylic Finish: PPG Paints; DFT 159 Series Deft Interior Polyurethane Water Based Acrylic. Applied at a dry film thickness of not less than 0.8 mils (0.020 mm).
b.
Stained, Semi-Gloss Finish:
1)
Stain: PPG Paints; DFT 300 Series Deft Interior Water Based Stain Coverage figures will vary with wood type, preparation and application.
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; DFT 158 Series Deft Interior Polyurethane Water Based Acrylic. Applied at a dry film thickness of not less than 0.8 mils (0.020 mm).
c.
Stained, Gloss Finish:
1)
Stain: PPG Paints; DFT 300 Series Deft Interior Water Based Stain Coverage figures will vary with wood type, preparation and application
2)
Interior Gloss Acrylic Finish: PPG Paints; DFT 157 Series Deft Interior Polyurethane Water Based Acrylic. Applied at a dry film thickness of not less than 0.8 mils (0.020 mm).
9.
Acrylic Finish Over Ferrous Metal- Doors, Frames and Miscellaneous Metals: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish: Regular.
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 4216 Series Pitt-Tech Plus Interior/Exterior Semi-Gloss DTM Industrial Enamel. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Semi-Gloss Finish: Premium.
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Pre-Catalyzed Epoxy Finish: PPG Paints; 16-510 Series Pitt-Glaze WB1 Interior Semi-Gloss Pre-Catalyzed Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
10.
Acrylic Epoxy Finish on Ferrous and Non-Ferrous Metals for High Performance Finish (Including Handrails): Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-599 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Gloss Finish:
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-598 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
11.
Acrylic Finish Over Non-Ferrous Metal- Galvanized and Aluminum: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish: Regular.
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 4216 Series Pitt-Tech Plus Interior/Exterior Semi-Gloss DTM Industrial Enamel. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Semi-Gloss Finish: Premium.
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Pre-Catalyzed Epoxy Finish: PPG Paints; 16-510 Series Pitt-Glaze WB1 Interior Semi-Gloss Pre-Catalyzed Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
B.
Kitchen/Food Service Areas/Restrooms/Dry Lab/Corridors
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Acrylic Pre-Catalyzed Epoxy Finish Over Gypsum Board Walls: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Eggshell Finish:
1)
Primer: PPG Paints; 6-4900XI Series SpeedHide zero Interior Latex Sealer. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Eggshell Acrylic Pre-Catalyzed Epoxy Finish: PPG Paints; 16-310 Series Pitt-Glaze WB1 Interior Eggshell Pre-Catalyzed Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
b.
Semi-Gloss Finish: Regular
1)
Primer: PPG Paints; 6-4900XI Series SpeedHide zero Interior Latex Sealer. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Semi-Gloss Acrylic Pre-Catalyzed Epoxy Finish: PPG Paints; 16-510 Series Pitt-Glaze WB1 Interior Semi-Gloss Pre-Catalyzed Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
c.
Semi-Gloss Finish: High Performance.
1)
Primer: PPG Paints; 6-4900XI Series SpeedHide zero Interior Latex Sealer. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Semi-Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-599 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
d.
Gloss Finish:
1)
Primer: PPG Paints; 6-4900XI Series SpeedHide zero Interior Latex Sealer. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-598 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2.
Acrylic Finish Over Gypsum Board Ceilings and Soffits: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Flat Finish: Regular.
1)
Primer: PPG Paints; 6-4900XI Series SpeedHide zero Interior Latex Sealer Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Flat Acrylic Finish: PPG Paints; 6-4110XI Series SpeedHide zero Interior Latex Flat. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
b.
Flat Finish: Premium.
1)
Primer: PPG Paints; 9-900 Series Pure Performance Interior Latex Primer. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Flat Acrylic Finish: PPG Paints; 9-100 Series Pure Performance Interior Latex Flat. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
3.
Acrylic Pre-Catalyzed Epoxy Finish Over Concrete Masonry Units (CMU): Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Eggshell Finish:
1)
Primer: PPG Paints; 4-100XI Perma-Crete Concrete Block & Masonry Surfacer/Filler. Applied at a dry film thickness of not less than 8 mils.
2)
Interior Eggshell Acrylic Pre-Catalyzed Epoxy Finish: PPG Paints; 16-310 Series Pitt-Glaze WB1 Interior Eggshell Pre-Catalyzed Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
b.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 4-100XI Perma-Crete Concrete Block & Masonry Surfacer/Filler. Applied at a dry film thickness of not less than 8 mils.
2)
Interior Semi-Gloss Acrylic Pre-Catalyzed Epoxy Finish: PPG Paints; 16-510 Series Pitt-Glaze WB1 Interior Semi-Gloss Pre-Catalyzed Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
4.
Acrylic Epoxy High Performance Finish Over Concrete Masonry Units (CMU): Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 4-100XI Perma-Crete Concrete Block & Masonry Surfacer/Filler. Applied at a dry film thickness of not less than 8 mils.
2)
Interior Semi-Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-599 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Gloss Finish:
1)
Primer: PPG Paints; 4-100XI Perma-Crete Concrete Block & Masonry Surfacer/Filler. Applied at a dry film thickness of not less than 8 mils.
2)
Interior Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-598 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
5.
Acrylic Finish Over Masonry Concrete Ceilings and Soffits: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Flat Finish: Regular.
1)
Primer: PPG Paints; 4-603 Perma Crete Interior Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Interior Flat Acrylic Finish: PPG Paints; 6-4110XI Series SpeedHide zero Interior Latex Flat. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
b.
Flat Finish: Premium.
1)
Primer: PPG Paints; 4-603 Perma Crete Interior Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Interior Flat Acrylic Finish: PPG Paints; 9-100 Series Pure Performance Interior Latex Flat. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
6.
Acrylic Finish Over Ferrous Metal- Doors, Frames and Miscellaneous Metals: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish: Regular.
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 4216 Series Pitt-Tech Plus Interior/Exterior Semi-Gloss DTM Industrial Enamel. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Semi-Gloss Finish: Premium.
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Pre-Catalyzed Epoxy Finish: PPG Paints; 16-510 Series Pitt-Glaze WB1 Interior Semi-Gloss Pre-Catalyzed Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
7.
Acrylic Epoxy Finish on Ferrous and Non-Ferrous Metals for High Performance Finish (Including Handrails): Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-599 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Gloss Finish:
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-598 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
8.
Acrylic Finish Over Non-Ferrous Metal- Galvanized and Aluminum: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish: Regular.
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 4216 Series Pitt-Tech Plus Interior/Exterior Semi-Gloss DTM Industrial Enamel. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Semi-Gloss Finish: Premium.
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Pre-Catalyzed Epoxy Finish: PPG Paints; 16-510 Series Pitt-Glaze WB1 Interior Semi-Gloss Pre-Catalyzed Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
C.
Operating Rooms/Surgical Suites:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Acrylic Epoxy High Performance Finish Over Gypsum Board Walls and Ceilings: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 6-4900XI Series SpeedHide zero Interior Latex Sealer. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Semi-Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-599 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Gloss Finish:
1)
Primer: PPG Paints; 6-4900XI Series SpeedHide zero Interior Latex Sealer. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
2)
Interior Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-598 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2.
Acrylic Epoxy High Performance Finish Over Concrete Masonry Units (CMU): Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 4-100XI Perma-Crete Concrete Block & Masonry Surfacer/Filler. Applied at a dry film thickness of not less than 8 mils.
2)
Interior Semi-Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-599 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Gloss Finish:
1)
Primer: PPG Paints; 4-100XI Perma-Crete Concrete Block & Masonry Surfacer/Filler. Applied at a dry film thickness of not less than 8 mils.
2)
Interior Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-598 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
3.
Acrylic Epoxy High Performance Finish Over Ferrous and Non-Ferrous Metal- Doors, Frames and Miscellaneous Metals: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-599 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Gloss Finish:
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Gloss Acrylic Epoxy Finish: PPG Paints; 16-551/16-598 Series Pitt-Glaze WB Water-Borne Acrylic Epoxy. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
D.
Exposed Ceilings and Decking:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Acrylic Dryfall Finish Over Ferrous Decking including Bar Joists: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Flat Finish:
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Flat Acrylic Finish: PPG Paints; 6-725XI Series Speedhide Super Tech WB Dry Fog Flat Latex. Applied at a dry film thickness of not less than 2.2 mils (0.056 mm).
b.
Eggshell Finish:
1)
Primer: PPG Paints; 4020 Series Pitt-Tech Plus Interior/Exterior DTM Industrial Primer. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 6-724XI Series Speedhide Super Tech WB 100% Acrylic Dry Fog Eggshell Latex. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2.
Acrylic Dryfall Finish Over Non-Ferrous Decking: Two finish coats.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Flat Finish:
1)
Interior Flat Acrylic Finish: PPG Paints; 6-725XI Series Speedhide Super Tech WB Dry Fog Flat Latex. Applied at a dry film thickness of not less than 2.2 mils (0.056 mm).
b.
Eggshell Finish:
1)
Interior Semi-Gloss Acrylic Finish: PPG Paints; 6-724XI Series Speedhide Super Tech WB 100% Acrylic Dry Fog Eggshell Latex. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
E.
Concrete Floors:
1.
Semi-Gloss Epoxy Finish Over Concrete Floors- Pigmented Coating System (Light Duty- Foot Traffic to Medium/Heavy Duty Applications): Two finish coats.
a.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 99-12800 Series Megaseal WBPC Water Borne Primer Clear. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
2)
Semi-Gloss Finish: PPG Paints; Amerlock 2 VOC Semi-Gloss Epoxy. Applied at a dry film thickness of not less than 4.0 mils (0.102 mm).
F.
Concrete Floors; Decorative:
1.
PPG Paints offers a full line of patching materials, basecoats and high-performance floor finishes and has a coating solution for most surfaces. Contact your local PPG Paints Sales Representative to evaluate the project for the most complete product recommendation
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.4
HEALTHCARE FACILITY EXTERIOR PAINT SYSTEMS
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Concrete and Masonry Smooth Surfaces:
1.
Acrylic Finish Over Exterior Concrete and Masonry Substrates: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Flat Finish:
1)
Primer: PPG Paints; 4-603 Perma-Crete Interior/Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Exterior Flat Acrylic Finish: PPG Paints; 6-610XI Series SpeedHide Exterior House Paint Flat Latex. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
b.
Flat Finish- High Build Coating:
1)
Primer: PPG Paints; 4-603 Perma-Crete Interior/Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Exterior Flat Acrylic Finish: PPG Paints; 4-22 Series Perma-Crete High Build 100% Acrylic Topcoat. Applied at a dry film thickness of not less than 3.2 mils (0.081 mm)
c.
Satin Finish:
1)
Primer: PPG Paints; 4-603 Perma-Crete Interior/Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Exterior Satin Acrylic Finish: PPG Paints; 6-2045XI Series SpeedHide Exterior House and Trim Satin-Acrylic Latex. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
d.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 4-603 Perma-Crete Interior/Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Exterior Semi-Gloss Acrylic Finish: PPG Paints; 6-900XI Series SpeedHide Exterior House and Trim Semi-Gloss Acrylic Latex Paint. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm)
B.
Concrete Unit Masonry:
1.
Acrylic Finish Over Exterior Concrete Unit Masonry: Two finish coats over a block filler.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Flat Finish:
1)
Block Filler: PPG Paints; 6-15XI SpeedHide Interior/Exterior Acrylic Masonry Block Filler. Applied at a dry film thickness of not less than 7 mils (0.178 mm).
2)
Exterior Flat Acrylic Finish: PPG Paints; 6-610XI Series SpeedHide Exterior House Paint Flat Latex. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
b.
Flat Finish- High Build Coating:
1)
Block Filler: PPG Paints; 6-15XI SpeedHide Interior/Exterior Acrylic Masonry Filler. Applied at a dry film thickness of not less than 7 mils (0.178 mm).
2)
Exterior Flat Acrylic Finish: PPG Paints; 4-22 Series Perma-Crete High Build 100% Acrylic Topcoat. Applied at a dry film thickness of not less than 3.2 mils (0.081 mm)
c.
Satin Finish:
1)
Block Filler: PPG Paints; 6-15XI SpeedHide Interior/Exterior Acrylic Masonry Block Filler. Applied at a dry film thickness of not less than 7 mils (0.178 mm).
2)
Exterior Satin Acrylic Finish: PPG Paints; 6-2045XI Series SpeedHide Exterior House and Trim Satin-Acrylic Latex. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
d.
Semi-Gloss Finish:
1)
Block Filler: PPG Paints; 6-15XI SpeedHide Interior/Exterior Acrylic Masonry Block Filler. Applied at a dry film thickness of not less than 7 mils (0.178 mm).
2)
Exterior Semi-Gloss Acrylic Finish: PPG Paints; 6-900XI Series SpeedHide Exterior House and Trim Semi-Gloss Acrylic Latex Paint. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm)
C.
Plaster, Stucco and EFIS Surfaces:
1.
Acrylic Finish Over Exterior Plaster, Stucco and EFIS Substrates: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Flat Finish:
1)
Primer: PPG Paints; 4-603 Perma-Crete Interior/Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Exterior Flat Acrylic Finish: PPG Paints; 6-610XI Series SpeedHide Exterior House Paint Flat Latex. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm).
b.
Flat Finish- High Build Coating:
1)
Primer: PPG Paints; 4-603 Perma-Crete Interior/Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Exterior Flat Acrylic Finish: PPG Paints; 4-22 Series Perma-Crete High Build 100% Acrylic Topcoat. Applied at a dry film thickness of not less than 3.2 mils (0.081 mm)
c.
Satin Finish:
1)
Primer: PPG Paints; 4-603 Perma-Crete Interior/Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Exterior Satin Acrylic Finish: PPG Paints; 6-2045XI Series SpeedHide Exterior House and Trim Satin-Acrylic Latex. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
d.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 4-603 Perma-Crete Interior/Exterior Alkali Resistant Primer. Applied at a dry film thickness of not less than 1.2 mils (0.030 mm).
2)
Exterior Semi-Gloss Acrylic Finish: PPG Paints; 6-900XI Series SpeedHide Exterior House and Trim Semi-Gloss Acrylic Latex Paint. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm)
D.
Wood:
1.
Acrylic Finish Over Smooth Wood Siding, Wood Trim, and Other Smooth Exterior Wood Surfaces: Two finish coats over a primer.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Flat Finish:
1)
Primer: PPG Paints; 17-921 Seal Grip 100 Percent Acrylic Universal Primer. Applied at a dry film thickness of not less than 1.6 mils (0.041 mm).
2)
Exterior Flat Acrylic Finish: PPG Paints; 6-610XI Series SpeedHide Exterior House Paint Flat Latex. Applied at a dry film thickness of not less than 1.5 mils (0.038 mm)
b.
Satin Finish:
1)
Primer: PPG Paints; 17-921 Seal Grip 100 Percent Acrylic Universal Primer. Applied at a dry film thickness of not less than 1.6 mils (0.041 mm).
2)
Exterior Satin Acrylic Finish: PPG Paints; 6-2045XI Series SpeedHide Exterior House and Trim Satin-Acrylic Latex. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
c.
Semi-Gloss Finish:
1)
Primer: PPG Paints; 17-921 Seal Grip 100 Percent Acrylic Universal Primer. Applied at a dry film thickness of not less than 1.6 mils (0.041 mm).
2)
Exterior Semi-Gloss Acrylic Finish: PPG Paints; 6-900XI Series SpeedHide Exterior House and Trim Semi-Gloss Acrylic Latex Paint. Applied at a dry film thickness of not less than 1.4 mils (0.036 mm).
E.
Ferrous and Non-Ferrous Metals:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Acrylic Finish Over Exterior Ferrous and Non-Ferrous Metal: Two finish coats over a rust-inhibitive primer. Primer is not required on shop-primed items.
 
** NOTE TO SPECIFIER ** Delete finish options not required.
 
a.
Satin Finish:
1)
Primer (if required): PPG Paints; 4020 Pitt-Tech Plus Interior/Exterior Primer Finish DTM Industrial Enamel. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm)
2)
Exterior Satin Acrylic Finish: PPG Paints; 90-1110 Pitt-Tech Plus Satin Interior/Exterior DTM Industrial Enamel. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm).
b.
Semi-Gloss Finish:
1)
Primer (if required): PPG Paints; 4020 Pitt-Tech Plus Interior/Exterior Primer Finish DTM Industrial Enamel. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm)
2)
Exterior Semi-Gloss Acrylic Finish: PPG Paints; 4216 Pitt-Tech Plus Semi-Gloss Interior/Exterior DTM Industrial Enamel. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm)
c.
Gloss Finish:
1)
Primer (if required): PPG Paints; 4020 Pitt-Tech Plus Interior/Exterior Primer Finish DTM Industrial Enamel. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm)
2)
Exterior Gloss Acrylic Finish: PPG Paints; 90-1310 Pitt-Tech Plus Gloss Interior/Exterior DTM Industrial Enamel. Applied at a dry film thickness of not less than 2.0 mils (0.051 mm)
2.
Epoxy/Urethane Finish Over Exterior Ferrous and Non-Ferrous Metal: Two finish coats over epoxy primer
a.
Gloss Finish: High Performance.
1)
Primer: PPG Paints; Amerlock 2 VOC High Solids Epoxy. Applied at a dry film thickness of not less than 4.0 mils (0.102 mm)
2)
Finish: PPG Paints; Amershield VOC Polyester Acrylic Polyurethane. Applied at a dry film thickness of not less than 3.0 mils (0.076 mm).
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
C.
Coordination of Work: Review other Sections in which primers are provided to ensure compatibility of the total system for various substrates. On request, furnish information on characteristics of finish materials to ensure use of compatible primers.
1.
Notify Architect about anticipated problems when using the materials specified over substrates primed by others.
 
** NOTE TO SPECIFIER ** Coordinate primers specified in other Sections with undercoats and finish coats specified in this Section to ensure compatibility of materials. Some high-performance coatings will lift incompatible primers or have poor adhesion when applied over zinc-based or baked primers. Delete if not required. Delete if not required.
 
2.
If a potential incompatibility of primers applied by others exists, obtain the following from the primer Applicator before proceeding:
a.
Confirmation of primer's suitability for expected service conditions.
b.
Confirmation of primer's ability to be top coated with materials specified.
3.2
PREPARATION
A.
General: Remove hardware and hardware accessories, plates, machined surfaces, lighting fixtures, and similar items already installed that are not to be painted. If removal is impractical or impossible because of size or weight of the item, provide surface-applied protection before surface preparation and painting.
1.
After completing painting operations in each space or area, reinstall items removed using workers skilled in the trades involved.
B.
Cleaning: Before applying paint or other surface treatments, clean substrates of substances that could impair bond of the various coatings. Remove oil and grease before cleaning.
1.
Schedule cleaning and painting so dust and other contaminants from the cleaning process will not fall on wet, newly painted surfaces.
C.
Surface Preparation: Clean and prepare surfaces to be painted according to manufacturer's written instructions for each particular substrate condition and as specified.
1.
Provide barrier coats over incompatible primers or remove and reprime.
 
** NOTE TO SPECIFIER ** Coordination of shop-applied prime coats with high-performance coatings is critical. If compatibility problems exist, it may be necessary to provide barrier coats over primers or to remove primer and reprime substrate. Delete if not required.
 
2.
Provide barrier coats over incompatible primers or remove primers and reprime substrate.
 
** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraphs below if cementitious surfaces are not to be coated, or revise to suit Project.
 
3.
Cementitious Substrates: Prepare concrete, brick, concrete masonry block, and cement plaster surfaces to be coated. Remove efflorescence, chalk, dust, dirt, grease, oils, and release agents. Roughen as required to remove glaze. If hardeners or sealers have been used to improve curing, use mechanical methods to prepare surfaces.
a.
Use abrasive blast-cleaning methods if recommended by coating manufacturer.
b.
Determine alkalinity and moisture content of surfaces by performing appropriate tests. If surfaces are sufficiently alkaline to cause the finish paint to blister and burn, correct this condition before application. Do not coat surfaces if moisture content exceeds that permitted in manufacturer's written instructions.
 
** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraphs below if wood surfaces are not to be coated, or revise to suit Project.
 
4.
Wood Substrates: Clean surfaces of dirt, oil, and other foreign substances with scrapers, mineral spirits, and sandpaper, as required. Smoothly sand surfaces exposed to view and dust off.
a.
Scrape and clean small, dry, seasoned knots, and apply a thin coat of white shellac or other recommended knot sealer, before applying primer.
b.
Immediately on delivery, prime edges, ends, faces, undersides, and backsides of wood to be coated.
c.
After priming, fill holes and imperfections in the finish surfaces with putty or plastic wood filler. Sand smooth when dried.
 
** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraphs below if ferrous metal surfaces are not to be coated, or revise to suit Project.
 
5.
Ferrous Metal Substrates: Clean ungalvanized ferrous-metal surfaces that have not been shop coated; remove oil, grease, dirt, loose mill scale, and other foreign substances. Use solvent or mechanical cleaning methods that comply with SSPC recommendations.
 
** NOTE TO SPECIFIER ** Delete subparagraph below if blast cleaning is not required. SSPC-SP 10 requires a higher level of preparation than may be justified. Reduce preparation to SSPC-SP 6 if circumstances warrant.
 
a.
Blast-clean steel surfaces as recommended by coating manufacturer and according to SSPC-SP 10.
 
** NOTE TO SPECIFIER ** Delete subparagraph below if this treatment is not required.
 
b.
Treat bare and sandblasted or pickled clean metal with a metal treatment wash coat before priming.
 
** NOTE TO SPECIFIER ** Delete subparagraph below if touchup painting of shop-applied primers will be done by material erector or Installer.
 
c.
Touch up bare areas and shop-applied prime coats that have been damaged. Wire brush, solvent clean, and touch up with same primer as the shop coat.
 
** NOTE TO SPECIFIER ** Delete subparagraph and associated subparagraph below if nonferrous metal surfaces are not to be coated, or revise to suit Project.
 
6.
Nonferrous-Metal Substrates: Clean nonferrous and galvanized surfaces according to manufacturer's written instructions for the type of service, metal substrate, and application required.
a.
Remove pretreatment from galvanized sheet metal fabricated from coil stock by mechanical methods.
D.
Material Preparation: Carefully mix and prepare coating materials according to manufacturer's written instructions.
1.
Maintain containers used in mixing and applying coatings in a clean condition, free of foreign materials and residue.
2.
Stir materials before applying to produce a mixture of uniform density. Stir as required during application. Do not stir surface film into the material. Remove film and, if necessary, strain coating material before using.
3.
Use only the type of thinners approved by manufacturer and only within recommended limits.
 
** NOTE TO SPECIFIER ** If tinting is not required, delete below. Different tints will show through as topcoat erodes.
 
4.
Tinting: Tint each undercoat a lighter shade to simplify identification of each coat when multiple coats of same material are applied. Tint undercoats to match the color of the finish coat, but provide sufficient differences in shade of undercoats to distinguish each separate coat.
3.3
APPLICATION
 
** NOTE TO SPECIFIER ** Commercial coatings only. Delete if not required.
 
A.
General: Apply paint according to manufacturer's written instructions. Use applicators and techniques best suited for substrate and type of material being applied.
 
** NOTE TO SPECIFIER ** High performance coatings only. Delete if not required.
 
B.
General: Apply high-performance coatings according to manufacturer's written instructions.
1.
Use applicators and techniques best suited for the material being applied.
2.
Do not apply high-performance coatings over dirt, rust, scale, grease, moisture, scuffed surfaces, or conditions detrimental to forming a durable coating film.
3.
Coating surface treatments, and finishes are indicated in the coating system descriptions.
4.
Provide finish coats compatible with primers used.
5.
The term "exposed surfaces" includes areas visible when permanent or built-in fixtures, convector covers, grilles, covers for finned-tube radiation, and similar components are in place. Extend coatings in these areas, as required, to maintain system integrity and provide desired protection.
C.
Application Procedures: Apply coatings by brush, roller, spray, or other applicators according to manufacturer's written instructions.
1.
The number of coats and film thickness required is the same regardless of application method.
2.
Completed Work: Match approved Samples for color, texture, and coverage. Remove, refinish, or recoat work that does not comply with specified requirements.
3.4
FIELD QUALITY CONTROL
A.
Owner reserves the right to invoke the following test procedure at any time and as often as Owner deems necessary during the period when paint is being applied:
1.
Owner will engage a qualified independent testing agency to sample paint material being used. Samples of material delivered to Project will be taken, identified, sealed, and certified in the presence of Contractor.
2.
Owner may direct Contractor to stop painting if test results show material being used does not comply with specified requirements. Contractor shall remove noncomplying paint from Project site, pay for testing, and repaint surfaces previously coated with the noncomplying paint. If necessary, Contractor may be required to remove noncomplying paint from previously painted surfaces if, on repainting with specified paint, the two coatings are incompatible.
3.5
CLEANING
A.
After completing painting, clean glass and paint spattered surfaces. Remove spattered paint by washing and scraping without scratching or damaging adjacent finished surfaces.
3.6
PROTECTION
A.
Protect work of other trades, whether being painted or not, against damage from painting. Correct damage by cleaning, repairing or replacing, and repainting, as approved by Architect.
B.
Provide "Wet Paint" signs to protect newly painted finishes. After completing painting operations, remove temporary protective wrappings provided by others to protect their work.
C.
After work of other trades is complete, touch up and restore damaged or defaced painted surfaces.
END OF SECTION