SECTION 09930
STAINS AND TRANSPARENT FINISHES
Copyright 2011 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Sikkens Wood Finishes; stains and transparent finishes.
This section is based on the products of Sikkens Wood Finishes, which is located at:
15885 W. Sprague Rd.
Strongsville, OH 44136
Toll Free: 866-745-5367
Fax: 800-784-5460
Sikkens brand finishes are recognized in North America as premium wood finishes that offer unparalleled quality and durability. The Sikkens line of decorative wood finishes are used to enhance and protect commercial buildings, homes and decks.
Products include Cetol(R) (translucent) and Rubbol(R) (opaque) finishes for both interior and exterior use as well as an exclusive product line designed for the interior and exteriors of log homes. The Sikkens wood finishes product line also includes waterborne interior stains and topcoats that offer a professional finish with minimal odor, easy application, quick-drying and fast cleanup with soap and water. Low VOC products are also available.
** NOTE TO SPECIFIER ** Delete, add items below not required for project.
1.
Translucent finish deck coatings.
2.
Semi-transparent finish deck coatings.
3.
Solid hide finish deck coatings.
1.
Clear finish exterior coatings.
2.
Translucent finish exterior coatings.
3.
Semi-transparent finish exterior coatings.
4.
Solid hide finish exterior coatings.
C.
Coatings for Interior Wood Surfaces:
1.
Clear finish coatings for interior wood surfaces.
2.
Translucent finish coatings for interior wood surfaces.
D.
Coatings Designed for Log Homes:
1.
Clear finish coatings designed for log homes.
2.
Translucent finish coatings designed for log homes.
3.
Semi-transparent coatings designed for log homes.
** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
A.
Section 06200 - Finish Carpentry.
B.
Section 07460 - Wood Siding.
C.
Section 09640 - Wood Flooring.
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
4.
Cleaning and maintenance instructions.
** NOTE TO SPECIFIER ** Delete selection samples if selections have already been made.
C.
Selection Samples: Submit two sets of samples showing available colors, textures, and finishes.
D.
Verification Samples: For each product specified, two samples, representing colors, textures, and finishes to be installed.
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
A.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.5
DELIVERY, STORAGE AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards. Store materials within absolute limits for temperature and humidity recommended by the manufacturer. Protect from damage.
B.
Store products in manufacturer's labeled packaging until ready for installation.
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
A.
Warranty: Provide manufacturer's standard limited warranty for materials and workmanship.
A.
Acceptable Manufacturer: Sikkens; Wood Finishes , which is located at: 15885 W. Sprague Rd. ; Strongsville, OH 44136; Toll Free Tel: 866-745-5367; Fax: 800-784-5460; Email: request info (sikkens.nam@akzonobel.com); Web: www.perfectwoodstains.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
** NOTE TO SPECIFIER ** Sikkens Cetol UV Interior is a unique waterborne product designed to protect interior wood yet leave no color or sheen on the surface. For use on light-colored woods, the UV absorbers minimize yellowing and allow the wood to look natural. Designed for the following applications: Ceilings, dry saunas, paneling, logs, outdoor/sun rooms. Clear matte finish produces a natural uncoated wood look. UV absorbers minimize yellowing or color change of wood. Waterborne stain allows for easy clean-up and low odor application. Delete coating type if not required.
A.
Coating Type: Sikkens Cetol UV Interior as manufactured by Sikkens Wood Finishes.
1.
Description: Transparent, clear waterborne stain designed for interior applications.
2.
Composition: Contains manufacturer's UV absorbent additives.
3.
Product Code: SIK09003.
6.
VOC Content: 330.14 g/L.
** NOTE TO SPECIFIER ** Sikkens Cetol SRD 250 is an easy-to-use translucent, water-repellent, exterior wood finish. Its alkyd resin stabilizes the wood grain and builds a durable UV resistant barrier. The Cetol SRD 250 protective barrier permits the wood to breathe and accommodates seasonal shifts in temperature without losing adhesion to the wood surface. Designed for the following applications: Siding, rails, decks, siding, shakes and shingles, doors, fences, docks, outdoor furniture, logs, windows and roofs (not in SCAQMD). Translucent iron oxide pigments for excellent UV protection and wood clarity. Microporous coating allows wood to breathe, minimizing peeling and blistering. Alkyd resin technology allows for easy application, excellent flow, and water repellency. Delete coating type if not required.
B.
Coating Type: Sikkens Cetol SRD 250 as manufactured by Sikkens Wood Finishes.
1.
Description: Translucent, water-repellent, exterior wood finish.
2.
Composition: Alkyd resin.
** NOTE TO SPECIFIER ** Delete finish not required.
3.
Finish: Matte (1 coat).
4.
Finish: Satin (3 coats).
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
5.
Product Code: SIK14005.
a.
Color: 005 Natural Oak.
b.
VOC Content: 247.87 g/L.
6.
Product Code: SIK14054.
a.
Color: 054 California Redwood.
b.
VOC Content: 248.21 g/L.
7.
Product Code: SIK14078.
b.
VOC Content: 249.28 g/L.
8.
Product Code: SIK14085.
b.
VOC Content: 249.67 g/L.
9.
Product Code: SIK14089.
b.
VOC Content: 248.77 g/L.
10.
Product Code: SIK14996.
a.
Color: 996 Natural Light.
b.
VOC Content: 245.80 g/L.
** NOTE TO SPECIFIER ** An easy-to-use, low odor, waterborne, interior wiping stain available in 12 colors. Cetol Interior WB Stain is used as an interior color coat on soft and hardwoods. Cetol Interior WB Stain must be top coated with a clear coat for surface protection. Designed for the following applications: Doors, windows, furniture, logs, trim, sunrooms, molding, paneling, ceilings. Waterborne stain allows for easy clean-up and low odor application; features synthetic pigments for excellent clarity. Delete coating type if not required.
C.
Coating Type: Sikkens Cetol Interior WB Stain as manufactured by Sikkens Wood Finishes.
1.
Description: Waterborne interior wiping stain.
2.
Pigmentation: Synthetic pigments.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
4.
Product Code: SIK15004.
a.
Color: 004 Natural Oak.
b.
VOC Content: 252.40 g/L.
5.
Product Code: SIK15010.
b.
VOC Content: 250.27 g/L.
6.
Product Code: SIK15023.
b.
VOC Content: 245.50 g/L.
7.
Product Code: SIK15030.
b.
VOC Content: 243.96 g/L.
8.
Product Code: SIK15044.
b.
VOC Content: 257.41 g/L.
9.
Product Code: SIK15045.
b.
VOC Content: 259.27 g/L.
10.
Product Code: SIK15061.
a.
Color: 061 Hunter Green.
b.
VOC Content: 247.85 g/L.
11.
Product Code: SIK15072.
b.
VOC Content: 252.42 g/L.
12.
Product Code: SIK15074.
a.
Color: 074 Ipswich Pine.
b.
VOC Content: 246.34 g/L.
13.
Product Code: SIK15078.
b.
VOC Content: 250.03 g/L.
14.
Product Code: SIK15083.
b.
VOC Content: 265.00 g/L.
15.
Product Code: SIK15085.
b.
VOC Content: 271.55 g/L.
** NOTE TO SPECIFIER ** Sikkens Log Pre-Treatment is a clear, waterborne exterior treatment which stabilizes wood, minimizing splitting and cracking. Sikkens Log Pre-Treatment will keep out excess moisture while allowing moisture in the wood to escape gradually. Use as a temporary coating applied before the application of Sikkens Cetol(R) siding systems. Designed for the following applications: Exterior lumber, logs, smooth and rough sawn siding. Features and Benefits: Stabilizes wood, minimizes splitting and cracking, soap and water clean up, minimal preparation before coating, easy application. Delete coating type if not required.
D.
Coating Type: Log Pretreatment as manufactured by Sikkens Wood Finishes.
1.
Product Code: SIK16003.
2.
Description: Clear, waterborne exterior treatment.
** NOTE TO SPECIFIER ** Delete option for VOC content not required.
4.
VOC Content: Less than 120 g/L.
5.
VOC Content: 412.43 g/L.
** NOTE TO SPECIFIER ** Multi-use product for a variety of applications. Sikkens Cetol SRD is a one-coat, exterior wood stain for use on a variety of exterior wood surfaces. Designed for the following applications: Siding, rails, decks, siding shakes and shingles, outdoor furniture, fences, docks, logs. Not recommended for hardwoods. One coat application means it is easy to use. Translucent iron oxide pigments provide for optimal color retention. UV Absorbers added for UV protection which leads to less frequent maintenance. Delete coating type if not required.
E.
Coating Type: Sikkens Cetol SRD as manufactured by Sikkens Wood Finishes.
1.
Description: One-coat, exterior wood stain
3.
Pigmentation: Translucent iron oxide pigments.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
4.
Product Code: SIK17005.
a.
VOC Content: 517.48 g/L.
b.
Color: 005 Natural Oak.
5.
Product Code: SIK17009.
a.
VOC Content: 514.68 g/L.
6.
Product Code: SIK17045.
a.
VOC Content: 514.20 g/L.
7.
Product Code: SIK17072.
a.
VOC Content: 511.98 g/L.
8.
Product Code: SIK17077.
a.
VOC Content: 516.33 g/L.
9.
Product Code: SIK17078.
a.
VOC Content: 502.34 g/L.
10.
Product Code: SIK17085.
a.
VOC Content: 504.04 g/L.
11.
Product Code: SIK17089.
a.
VOC Content: 511.29 g/L.
12.
Product Code: SIK17113.
a.
VOC Content: 503.14 g/L.
b.
Color: 113 Cape Cod Grey.
13.
Product Code: SIK17996.
a.
VOC Content: 514.84 g/L.
b.
Color: 996 Natural Light.
** NOTE TO SPECIFIER ** Sikkens Cetol 1 is a premium, translucent, exterior wood basecoat to be used with Cetol 23 Plus. Its superior oil alkyd formulation offers excellent penetration and adhesion to vertical wood surfaces. Designed for the following applications: Siding, Garage Doors, Entrance Doors, Trim, Window Frames, Outdoor Furniture, Logs, Fences. Used as the first and possible second coat for the Cetol 1/Cetol 23 Plus system. May also be used on its own as a 3 coat system for specific purposes (i.e. outdoor furniture and fences). Microporous finished coating allows wood to breathe, minimizing peeling and blistering. Translucent iron oxide pigments provide improved clarity and protection from graying. Delete coating type if not required.
F.
Coating Type: Sikkens Cetol 1 as manufactured by Sikkens Wood Finishes.
1.
Description: Translucent, microporous exterior wood basecoat.
2.
Pigmentation: Translucent iron oxide pigments.
3.
Composition: Alkyd/oil blend.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
5.
Product Code: SIK21005.
a.
Color: 005 Natural Oak.
b.
VOC Content: 536.74 g/L.
6.
Product Code: SIK21009.
b.
VOC Content: 538.89 g/L.
7.
Product Code: SIK21020.
b.
VOC Content: 547.04 g/L.
8.
Product Code: SIK21045.
b.
VOC Content: 546.01 g/L.
9.
Product Code: SIK21072.
b.
VOC Content: 549.89 g/L.
10.
Product Code: SIK21077.
b.
VOC Content: 541.94 g/L.
11.
Product Code: SIK21078.
b.
VOC Content: 538.72 g/L.
12.
Product Code: SIK21085.
b.
VOC Content: 542.91 g/L.
13.
Product Code: SIK21996.
a.
Color: 996 Natural Light.
b.
VOC Content: 538.79 g/L.
** NOTE TO SPECIFIER ** Sikkens Cetol 23 Plus is a premium, translucent topcoat for Cetol 1. The advanced alkyd resin with UV absorbers offers excellent durability and protection for siding and other vertical surfaces. Designed for the following applications: Siding, garage doors, entrance doors, trim, window frames, logs. Used in conjunction with Cetol 1 as a protective topcoat for exterior wood. Normally used as the last 1 or 2 coats in the Cetol 1/Cetol 23 Plus system. Microporous finished coating allows wood to breathe, minimizing peeling and blistering. Translucent iron oxide pigments provide improved clarity and protection from graying. Added UV protection leads to less frequent maintenance. Delete coating type if not required.
G.
Coating Type: Sikkens Cetol 23 Plus as manufactured by Sikkens Wood Finishes.
1.
Description: Translucent, microporous exterior wood topcoat.
2.
Pigmentation: Translucent iron oxide pigments.
3.
Composition: Alkyd resin; contains manufacturer's UV absorbent additives.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
5.
Product Code: SIK22005.
a.
Color: 005 Natural Oak.
b.
VOC Content: 501.23 g/L.
6.
Product Code: SIK22009.
b.
VOC Content: 500.11 g/L.
7.
Product Code: SIK22045.
b.
VOC Content: 502.54 g/L.
8.
Product Code: SIK22072.
b.
VOC Content: 502.55 g/L.
9.
Product Code: SIK22077.
b.
VOC Content: 501.81 g/L.
10.
Product Code: SIK22078.
b.
VOC Content: 501.29 g/L.
11.
Product Code: SIK22085.
b.
VOC Content: 497.77 g/L.
12.
Product Code: SIK22996.
a.
Color: 996 Natural Light.
b.
VOC Content: 489.91 g/L.
** NOTE TO SPECIFIER ** Sikkens Cetol Interior Clear is an alkyd based, transparent coating that brings to life the natural patina of all types of interior wood. Its ease of application and hard wearing satin finish make it ideal for everything from trim to the finest furnishings. Designed for the following applications: Doors, window frames, wood paneling, cabinets, furniture, bathroom woodwork, kitchen woodwork, trim and baseboards, tabletops/eating surfaces. Sikkens Cetol Interior Clear may be used on its own or in combination with Cetol Interior Stain to provide a durable protective coating for interior wood work. Alkyd resin composition produces scratch resistant, washable, and scrubbable coating with a transparent finish to provide optimum wood grain visibility. Delete coating type if not required.
H.
Coating Type: Sikkens Cetol Interior Clear as manufactured by Sikkens Wood Finishes.
1.
Description: Transparent, clear stain designed for interior applications.
2.
Product Code: SIK23003.
3.
Composition: Alkyd resin, oil based.
6.
VOC Content: 540.30 g/L.
** NOTE TO SPECIFIER ** Sikkens Cetol Log Decor is a high performance, translucent, satin finish for most interior wood surfaces. This urethane-fortified acrylic formulation offers optimum protection and durability in a simple-to-use one-can two-coat product. Sikkens Cetol Log Decor is recommended for interior wood surfaces where both color and topcoat is desired except for eating surface tabletops, kitchen cabinets, and high humidity areas. Designed for the following applications: Paneling, doors, trim, interior logs, furniture. ' One Can System' means color and finish in one can, saving time and steps, and the ability to complete a job in one day. Urethane enhanced for excellent durability scratch resistance and wear and tear. Non-Yellowing formulation for long lasting clarity. Waterborne stain allows for easy clean-up and low odor application; features synthetic pigments for excellent clarity, even with multiple coats. Delete coating type if not required.
I.
Coating Type: Sikkens Cetol Log Decor as manufactured by Sikkens Wood Finishes.
1.
Description: Translucent, waterborne stain for most interior wood surfaces.
2.
Composition: Urethane enhanced.
3.
Pigmentation: Synthetic pigments.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
5.
Product Code: SIK31006.
b.
VOC Content: 383.56 g/L.
6.
Product Code: SIK31030.
b.
VOC Content: 378.94 g/L.
7.
Product Code: SIK31043.
b.
VOC Content: 380.95 g/L.
8.
Product Code: SIK31078.
b.
VOC Content: 387.31 g/L.
9.
Product Code: SIK31996.
a.
Color: 996 Natural Light.
b.
VOC Content: 381.29 g/L.
** NOTE TO SPECIFIER ** ** NOTE TO SPECIFIER ** Sikkens Cetol 1RE is a premium, translucent, exterior wood basecoat to be used with Cetol 23 PlusRE. Its superior oil alkyd formulation offers excellent penetration and adhesion to vertical wood surfaces. Designed for the following applications: Siding, garage doors, entrance doors, trim, window frames, outdoor furniture, logs, fences. Delete coating type if not required. Used as the first and possible second coat for the Cetol 1RE/Cetol 23 PlusRE system. May also be used on its own as a 3 coat system for specific purposes (i.e. outdoor furniture and fences). Microporous finished coating allows wood to breathe, minimizing peeling and blistering. Translucent iron oxide pigments provide improved clarity and protection from graying. Delete coating type if not required.
J.
Coating Type: Sikkens Cetol 1RE as manufactured by Sikkens Wood Finishes.
1.
Description: Translucent, microporous exterior wood basecoat.
2.
Pigmentation: Translucent iron oxide pigments.
3.
Composition: Alkyd/oil blend.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
5.
Product Code: SIK41005.
a.
Color: 005 Natural Oak.
b.
VOC Content: 340.81 g/L.
6.
Product Code: SIK41009.
b.
VOC Content: 343.90 g/L.
7.
Product Code: SIK41045.
b.
VOC Content: 336.85 g/L.
8.
Product Code: SIK41072.
b.
VOC Content: 339.52 g/L.
9.
Product Code: SIK41077.
b.
VOC Content: 341.98 g/L.
10.
Product Code: SIK41078.
b.
VOC Content: 342.72 g/L.
11.
Product Code: SIK41085.
b.
VOC Content: 343.24 g/L.
12.
Product Code: SIK41996.
a.
Color: 996 Natural Light.
b.
VOC Content: 343.00 g/L.
** NOTE TO SPECIFIER ** Sikkens Cetol Log and Siding is a high performance, translucent satin finish for exterior vertical surfaces. This alkyd high solids formulation offers optimum protection and a premium look in just two coats. The high solids alkyd resin used in Cetol Log and Siding is another example of the advancements central to the Sikkens Next Wave Technology. Designed for the following applications: Siding, logs, trim, garage doors, fir, cedar, pine, spruce, redwood. The high solids alkyd formulation means fewer coats needed for optimum protection and premium look. The combination of translucent iron oxide pigments and UV absorbers gives high performance UV protection, preventing graying and deterioration. Microporosity and excellent flexibility minimizes blistering and cracking due to expansion and contraction or moisture build up. Delete coating type if not required.
K.
Coating Type: Sikkens Cetol Log and Siding as manufactured by Sikkens Wood Finishes.
1.
Description: Translucent, microporous finish for exterior surfaces.
2.
Composition: High solids alkyd formulation; contains manufacturer's UV absorbent additives.
3.
Pigmentation: Translucent iron oxide pigments.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
5.
Product Code: SIK42005.
a.
Color: 005 Natural Oak.
b.
VOC Content: 335.63 g/L.
6.
Product Code: SIK42009.
b.
VOC Content: 337.82 g/L.
7.
Product Code: SIK42072.
b.
VOC Content: 336.92 g/L.
8.
Product Code: SIK42077.
b.
VOC Content: 338.80 g/L.
9.
Product Code: SIK42078.
b.
VOC Content: 330.44 g/L.
10.
Product Code: SIK42085.
b.
VOC Content: 337.74 g/L.
11.
Product Code: SIK42111.
a.
Color: 111 Western Grey.
b.
VOC Content: 333.51 g/L.
12.
Product Code: SIK42996.
a.
Color: 996 Natural Light.
b.
VOC Content: 331.93 g/L.
** NOTE TO SPECIFIER ** Sikkens Cetol 23 PlusRE is a premium, translucent topcoat for Cetol 1RE. The advanced alkyd resin with UV absorbers offers excellent durability and protection for siding and other vertical surfaces. Designed for the following applications: Siding, garage doors, entrance doors, trim, window frames, logs. Used in conjunction with Cetol 1RE as a protective topcoat for exterior wood. Normally used as the last 1 or 2 coats in the Cetol 1RE/Cetol 23 PlusRE system. Microporous finished coating allows wood to breathe, minimizing peeling and blistering. Translucent iron oxide pigments provide improved clarity and protection from graying. Added UV protection leads to less frequent maintenance. Delete coating type if not required.
L.
Coating Type: Sikkens Cetol 23 PlusRE as manufactured by Sikkens Wood Finishes.
1.
Description: Translucent, microporous exterior wood topcoat.
2.
Composition: Alkyd resin; contains manufacturer's UV absorbent additives.
3.
Pigmentation: Translucent iron oxide pigments.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
5.
Product Code: SIK43005.
a.
Color: 005 Natural Oak.
b.
VOC Content: 346.17 g/L.
6.
Product Code: SIK43009.
b.
VOC Content: 348.22 g/L.
7.
Product Code: SIK43045.
b.
VOC Content: 345.93 g/L.
8.
Product Code: SIK43072.
b.
VOC Content: 346.45 g/L.
9.
Product Code: SIK43077.
b.
VOC Content: 346.51 g/L.
10.
Product Code: SIK43078.
b.
VOC Content: 350.38 g/L.
11.
Product Code: SIK43085.
b.
VOC Content: 346.74 g/L.
12.
Product Code: SIK43996.
a.
Color: 996 Natural Light.
b.
VOC Content: 345.30 g/L.
** NOTE TO SPECIFIER ** Sikkens Cetol DEK Finish is a high performance, translucent satin finish for exterior decks. This alkyd high solids formulation offers optimum protection, ultimate durability and a beautiful furniture-like appearance with the simplicity of a one product two coat application. The high solids alkyd resin used in Cetol DEK Finish is another example of the advancements central to the Sikkens Next Wave technology. Designed for the following applications: Decks, lattice, railings, benches, pressure treated, pine, exotic hardwoods, cedar, redwood, composite materials. High solids alkyd formulation means fewer coats are needed for optimum protection and premium look. The combination of translucent iron oxide pigments and UV absorbers gives high performance UV protection preventing graying and deterioration. Microporosity and flexibility minimizes blistering and cracking due to expansion and contraction or moisture build-up. Added silica improves the wear and tear properties and adds longevity to the finish. Delete coating type if not required.
M.
Coating Type: Sikkens Cetol DEK Finish as manufactured by Sikkens Wood Finishes.
1.
Description: Translucent, microporous finish for exterior decks.
2.
Composition: Alkyd high solids formulation with added silica; contains manufacturer's UV absorbent additives.
3.
Pigmentation: Translucent iron oxide pigments.
5.
VOC Content: Less than 350 g/L.
** NOTE TO SPECIFIER ** Delete product codes not required.
6.
Product Code: SIK44005.
a.
Color: 005 Natural Oak.
7.
Product Code: SIK44045.
8.
Product Code: SIK44077.
9.
Product Code: SIK44078.
** NOTE TO SPECIFIER ** Multi-use product for a variety of applications. Sikkens Cetol SRD RE is a one-coat, exterior wood stain for use on a variety of exterior wood surfaces. Designed for the following applications: Siding, rails, decks, siding shakes and shingles, outdoor furniture, fences, docks, logs. Not recommended for hardwoods. One coat application means it is easy to use. Translucent iron oxide pigments provide for optimal color retention. UV Absorbers added for UV protection which leads to less frequent maintenance. Delete coating type if not required.
N.
Coating Type: Sikkens Cetol SRDRE as manufactured by Sikkens Wood Finishes.
1.
Description: One-coat, exterior wood stain
3.
Pigmentation: Translucent iron oxide pigments.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
4.
Product Code: SIK47005.
a.
Color: 005 Natural Oak.
b.
VOC Content: 343.33 g/L.
5.
Product Code: SIK47009.
b.
VOC Content: 346.58 g/L.
6.
Product Code: SIK47045.
b.
VOC Content: 334.55 g/L.
7.
Product Code: SIK47072.
b.
VOC Content: 343.72 g/L.
8.
Product Code: SIK47077.
b.
VOC Content: 337.68 g/L.
9.
Product Code: SIK47078.
b.
VOC Content: 339.85 g/L.
10.
Product Code: SIK47085.
b.
VOC Content: 343.60 g/L.
11.
Product Code: SIK47089.
b.
VOC Content: 339.74 g/L.
12.
Product Code: SIK47113.
a.
Color: 113 Cape Cod Grey.
b.
VOC Content: 338.32 g/L.
13.
Product Code: SIK47996.
a.
Color: 996 Natural Light.
b.
VOC Content: 343.06 g/L.
** NOTE TO SPECIFIER ** Sikkens Cetol Door and Window is a high performance finish for specialty applications such as exterior doors and windows. This alkyd high solids formulation offers optimum protection and a distinctive look for these unique areas. Available as a clear satin, clear gloss, or four ready-mix colors in satin. The high solids alkyd resin used in Cetol Door and Window is another example of the advancements central to the Sikkens Next Wave Technology. Designed for the following applications: Exterior wood entrance doors, wood garage doors, window frames, fiberglass doors. High solids alkyd formulation produces excellent film build for optimum protection and premium look. The combination of translucent iron oxide pigments and UV absorbers gives high performance UV protection preventing graying and deterioration. Excellent microporosity and flexibility minimizes blistering and cracking due to expansion and contraction or moisture build-up. Delete coating type if not required.
O.
Coating Type: Sikkens Cetol Door and Window as manufactured by Sikkens Wood Finishes.
1.
Description: Microporous exterior finish for windows and doors.
2.
Composition: Alkyd high solids formulation.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
3.
Product Code: SIK48003.
b.
VOC Content: 336.93 g/L.
4.
Product Code: SIK48006.
b.
VOC Content: 348.15 g/L.
5.
Product Code: SIK48009.
b.
VOC Content: 347.59 g/L.
6.
Product Code: SIK48045.
b.
VOC Content: 345.73 g/L.
7.
Product Code: SIK48078.
b.
VOC Content: 346.79 g/L.
8.
Product Code: SIK49003.
b.
VOC Content: 343.31 g/L.
9.
Product Code: SIK49006.
b.
VOC Content: Less than 350 g/L.
10.
Product Code: SIK49009.
b.
VOC Content: Less than 350 g/L.
11.
Product Code: SIK49045.
b.
VOC Content: Less than 350 g/L.
12.
Product Code: SIK49078.
b.
VOC Content: Less than 350 g/L.
** NOTE TO SPECIFIER ** Sikkens Cetol BL Interior Clear is a urethane-fortified acrylic formulation designed to offer a high performance clear finish in low-luster, satin, or gloss for most interior wood surfaces. Sikkens Cetol BL Interior Clear offers protection, durability, and easy application for both the do-it-yourselfer and the professional contractor alike. For an oil-based satin finish, use Cetol Interior Clear. Designed for the following applications: Doors, windows, furniture, sunrooms, molding, paneling, trim, interior logs, ceilings. Used as a transparent protective finish for all interior wood applications except for eating surface table tops, kitchen cabinets, and high humidity areas. May be used to topcoat Cetol Interior Stain. Urethane enhanced formulation produces a non-yellowing coating that is more durable and resists scratches and wear and tear. Waterborne stain allows for easy clean-up and low odor application. When combined with waterborne stain, finish and stain can be completed in one day. Delete coating type if not required.
P.
Coating Type: Sikkens Cetol BL Interior Clear as manufactured by Sikkens Wood Finishes.
1.
Description: Transparent, clear waterborne stain designed for interior applications.
2.
Composition: Urethane-fortified acrylic formulation.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
3.
Product Code: SIK19003.
b.
VOC Content: 308.42 g/L.
4.
Product Code: SIK29003.
b.
VOC Content: 295.29 g/L.
5.
Product Code: SIK39003.
b.
VOC Content: 281.93 g/L.
** NOTE TO SPECIFIER ** Rubbol Solid DEK is a premium, solid color exterior wood coating for decks. Its superior acrylic/oil formulation offers excellent durability and protection for the most demanding of applications. Designed for the following applications: Decks, railings, patio furniture, benches, play sets, covered porches, cedar, pressure treated, redwood, pine, most composite woods. Waterborne stain for easy clean-up and low odor application. Acrylic/Oil formulation for optimal color retention. Excellent Adhesion: Bonds to bare wood and most previously coated surfaces. Microporous coating minimizes the occurrence of peeling and blistering. Delete coating type if not required.
Q.
Coating Type: Sikkens Rubbol Solid DEK as manufactured by Sikkens Wood Finishes.
1.
Description: Solid hide exterior wood coating for decks.
2.
Composition: Acrylic/oil formula.
4.
VOC Content: Less than 250 g/L.
** NOTE TO SPECIFIER ** Delete product codes for tint base and associated subparagraphs not required.
a.
Product Code: SIK55100.
b.
Product Code: SIK55110.
1)
Type: 110 Light Tint Base.
c.
Product Code: SIK55120.
1)
Type: 120 Medium Tint Base.
d.
Product Code: SIK55140.
1)
Type: 140 Ultra Deep Tint Base.
** NOTE TO SPECIFIER ** Fill in blanks below with product code and color designation or select from list below. Delete product codes and associated subparagraphs not required.
6.
Product Code: SIK55___.
7.
Product Code: SIK55052.
8.
Product Code: SIK55058.
a.
Color: 058 Oxford Brown.
9.
Product Code: SIK55201.
a.
Color: 201 Chocolate Brown.
10.
Product Code: SIK55414.
a.
Color: 414 Forest Green.
** NOTE TO SPECIFIER ** Rubbol Siding Finish is a hybrid alkyd/acrylic finish that provides the benefits of both an alkyd and an acrylic. Use as a protective coating on exterior wood surfaces specifically designed for application over previously coated surfaces as well as bare wood. Designed for the following applications: Siding, log siding, exterior plywood, pre-primed fiber cement siding, shakes, shingles, fences. Hybrid Alkyd/Acrylic: Excellent adhesion and penetration, breathable resin, durable surface film Water clean up Less frequent maintenance. Self Priming: One product to prime and finish. Excellent Adhesion: Adheres to bare wood/previously coated surfaces. Excellent Color Retention: Resists color change over time Prevents chalking. Excellent Flow: Excellent application when brushed, rolled or sprayed. Delete coating type if not required.
R.
Coating Type: Sikkens Rubbol Siding as manufactured by Sikkens Wood Finishes.
1.
Description: Protective coating.
2.
Composition: Hybrid alkyd/acrylic formula.
4.
VOC Content: Less than 200 g/L.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
a.
Product Code: SIK56100.
b.
Product Code: SIK56110.
1)
Color: 110 Light Tint Base.
c.
Product Code: SIK56120.
1)
Color: 120 Medium Tint Base.
d.
Product Code: SIK56140.
1)
Type: 140 Ultra Deep Tint Base.
** NOTE TO SPECIFIER ** Fill in blanks below with product code and color designation or select from list below. Delete product codes and associated subparagraphs not required.
6.
Product Code: SIK56___.
7.
Product Code: SIK56052.
8.
Product Code: SIK56058.
a.
Color: 058 Oxford Brown.
9.
Product Code: SIK56201.
a.
Color: 201 Chocolate Brown.
10.
Product Code: SIK56414.
a.
Color: 414 Forest Green.
** NOTE TO SPECIFIER ** Rubbol DEK is a premium exterior wood coating for decks. Its superior acrylic/oil formulation offers excellent durability and protection for the most demanding of applications. Designed for the following applications: Decks, railings, patio furniture, benches, play sets, covered porches, cedar, pressure treated, redwood, pine, most composite woods. Waterborne stain for easy clean-up and low odor application. Acrylic/Oil formulation for optimal color retention. Excellent Adhesion: Bonds to bare wood and most previously coated surfaces. Microporous coating minimizes the occurrence of peeling and blistering. Delete coating type if not required.
S.
Coating Type: Sikkens Rubbol DEK as manufactured by Sikkens Wood Finishes.
1.
Description: Solid hide exterior wood coating for decks.
2.
Composition: Acrylic/oil formula.
** NOTE TO SPECIFIER ** Delete product codes for tint base and associated subparagraphs not required.
a.
Product Code: SIK58100.
2)
VOC Content: 426.03 g/L.
b.
Product Code: SIK58110.
1)
Color: 110 Rubdek Light Base.
2)
VOC Content: 219.05 g/L.
c.
Product Code: SIK58120.
1)
Color: 120 Rubdek Medium Base.
2)
VOC Content: 232.88 g/L.
d.
Product Code: SIK58130.
1)
Color: 130 Rubdek Deep Base.
2)
VOC Content: 229.89 g/L.
** NOTE TO SPECIFIER ** Fill in blanks below with product code and color designation or select from list below. Delete product codes and associated subparagraphs not required.
5.
Product Code: SIK56___.
6.
Product Code: SIK58052.
b.
VOC Content: 338.88 g/L.
7.
Product Code: SIK58058.
a.
Color: 058 Oxford Brown.
b.
VOC Content: 339.53 g/L.
8.
Product Code: SIK58201.
a.
Color: 201 Chocolate Brown.
b.
VOC Content: 339.40 g/L.
9.
Product Code: SIK58414.
a.
Color: 414 Forest Green.
b.
VOC Content: 339.88 g/L.
** NOTE TO SPECIFIER ** Cetol Maintenance is a premium, non-pigmented exterior finish to be used over existing Cetol 23 PlusRE or Cetol Log and Siding as a maintenance coat. Typically, with maintenance coats, pigmented products will further darken the wood. With a one coat application of Cetol Maintenance, the wood will retain the same look and color. Designed for the following applications: Siding, logs, trim, garage doors. High solids alkyd formulation provides maintenance protection in one coat. Delete coating type if not required.
T.
Coating Type: Sikkens Cetol MaintenanceRE as manufactured by Sikkens Wood Finishes.
1.
Description: One coat, non-pigmented exterior finish.
2.
Product Code: SIK61003.
3.
Composition: High solids alkyd formulation.
5.
VOC Content: 329.79 g/L.
** NOTE TO SPECIFIER ** Cetol Maintenance is a premium, non-pigmented exterior finish to be used over existing Cetol 23 Plus or Cetol Log and Siding as a maintenance coat. Typically, with maintenance coats, pigmented products will further darken the wood. With a one coat application of Cetol Maintenance, the wood will retain the same look and color. Designed for the following applications: Siding, logs, trim, garage doors. High solids alkyd formulation provides maintenance protection in one coat. Delete coating type if not required.
U.
Coating Type: Sikkens Cetol Maintenance as manufactured by Sikkens Wood Finishes.
1.
Description: One coat, non-pigmented exterior finish.
2.
Product Code: SIK62003.
3.
Composition: High solids alkyd formulation.
5.
VOC Content: 449.75 g/L.
** NOTE TO SPECIFIER ** Multi-use product for a variety of applications. Sikkens Cetol SRD Semi-Transparent Stain is a one-coat, exterior wood stain for use on a variety of exterior wood surfaces. The three way UV protection combined with high solids alkyd resin make Cetol SRD Semi-Transparent Stain another example of the advancements central to Sikkens Next Wave Technology. Designed for the following applications: Siding, rails, decks, siding shakes and shingles, outdoor furniture, fences, docks, logs. Not recommended for hardwoods. One coat application means it is easy to use. Translucent iron oxide pigments provide for optimal color retention. UV Absorbers added for UV protection which leads to less frequent maintenance. Alkyd/Oil formula penetrates deep to protect against wear and moisture. Color Range and Packaging: 60 tintable colors in one tint base. Delete coating type if not required.
V.
Coating Type: Sikkens Cetol SRD Semi-Transparent Stain as manufactured by Sikkens Wood Finishes.
1.
Tint Base Product Code: SIK67190.
2.
Description: One-coat, exterior wood stain.
3.
Composition: Alkyd/oil formulation; contains manufacturer's UV absorbent additives.
4.
Pigmentation: Translucent iron oxide pigments.
5.
VOC Content: Less than 250 g/L.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
6.
Product Code: SIK67005.
a.
Color: 005 Natural Oak.
7.
Product Code: SIK67009.
8.
Product Code: SIK67045.
9.
Product Code: SIK67072.
10.
Product Code: SIK67077.
11.
Product Code: SIK67078.
12.
Product Code: SIK67085.
13.
Product Code: SIK67089.
** NOTE TO SPECIFIER ** Multi-use product for a variety of applications. Sikkens Cetol SRD Translucent Stain is a one-coat, exterior wood stain for use on a variety of exterior wood surfaces. The three way UV protection combined with high solids alkyd resin make Cetol SRD Translucent Stain another example of the advancements central to Sikkens Next Wave Technology. Designed for the following applications: Siding, rails, decks, siding shakes and shingles, outdoor furniture, fences, docks, logs. Not recommended for hardwoods. One coat application means it is easy to use. Translucent iron oxide pigments provide for optimal color retention. UV Absorbers added for UV protection which leads to less frequent maintenance. Alkyd/Oil formula penetrates deep to protect against wear and moisture. Color Range and Packaging: 60 tintable colors in one tint base. Delete coating type if not required.
W.
Coating Type: Sikkens Cetol Waterborne SRD Translucent Base with Sikkens Cetol Waterborne SRD Pigments as manufactured by Sikkens Wood Finishes.
1.
Description: One-coat, exterior wood stain.
2.
Composition: Alkyd/Oil formula; contains manufacturer's UV absorbent additives.
3.
Pigmentation: Translucent iron oxide pigments.
4.
Tint Base Product Code: SIK77000.
a.
VOC Content: Less than 120.76 g/L.
** NOTE TO SPECIFIER ** Delete product codes and associated subparagraphs not required.
5.
Product Code: SIK77005.
a.
Color: 005 Natural Oak.
b.
VOC Content: 391.60 g/L.
6.
Product Code: SIK77009.
b.
VOC Content: 381.24 g/L.
7.
Product Code: SIK77045.
b.
VOC Content: 361.34 g/L.
8.
Product Code: SIK77072.
b.
VOC Content: 381.39 g/L.
9.
Product Code: SIK77077.
b.
VOC Content: 401.12 g/L.
10.
Product Code: SIK77078.
b.
VOC Content: 385.37 g/L.
11.
Product Code: SIK77085.
b.
VOC Content: 390.41 g/L.
12.
Product Code: SIK77089.
b.
VOC Content: 396.82 g/L.
2.3
COATING APPLICATION AND SCHEDULE
** NOTE TO SPECIFIER ** Delete application if not required.
A.
Application: Deck coating systems.
** NOTE TO SPECIFIER ** For coating systems that are not ' one-coat applications,' fill in blanks to designate number of coatings desired in finished application. Delete level of transparency and associated systems if not required.
1.
Level of Transparency: Translucent coatings.
a.
System: Sikkens Cetol SRD 250.
1)
Number of Coats: _____.
b.
System: Single coating of Sikkens Cetol SRD.
c.
System: Single coating of Sikkens Cetol SRDRE.
d.
System: Single coating of Sikkens Cetol Waterborne SRD Translucent Base with Sikkens Cetol Waterborne SRD Pigments.
e.
System: Sikkens Cetol DEK Finish.
1)
Number of Coats: _____.
2.
Level of Transparency: Semi-transparent coatings.
a.
System: Single coating of Sikkens Cetol SRD Semi-Transparent Stain
3.
Level of Transparency: Solid hide coatings.
a.
System: Sikkens Rubbol Solid DEK.
1)
Number of Coats: _____.
b.
System: Sikkens Rubbol DEK.
1)
Number of Coats: _____.
** NOTE TO SPECIFIER ** Delete application if not required.
B.
Application: Exterior coating systems.
** NOTE TO SPECIFIER ** Delete level of transparency and associated systems if not required.
1.
Level of Transparency: Translucent coatings.
a.
System: Sikkens Cetol SRD 250.
1)
Number of Coats: _____.
b.
System: Single coating of Sikkens Cetol SRD.
c.
System: Single coating of Sikkens Cetol SRDRE.
d.
System: Single coating of Sikkens Cetol Waterborne SRD Translucent Base with Sikkens Cetol Waterborne SRD Pigments.
e.
System: Sikkens Cetol Log and Siding.
1)
Number of Coats: _____.
f.
System: Sikkens Cetol 1/Cetol 23.
** NOTE TO SPECIFIER ** Delete intermediate coatings if not required.
1)
Basecoat: Sikkens Cetol 1.
2)
Intermediate Coating: Sikkens Cetol 1.
3)
Intermediate Coating: Sikkens Cetol 23.
4)
Topcoat: Sikkens Cetol 23.
g.
System: Sikkens Cetol 1RE/Cetol 23RE
** NOTE TO SPECIFIER ** Delete intermediate coatings if not required.
1)
Basecoat: Sikkens Cetol 1RE.
2)
Intermediate Coating: Sikkens Cetol 1RE.
3)
Intermediate Coating: Sikkens Cetol 23RE.
4)
Topcoat: Sikkens Cetol 23RE.
h.
System: Sikkens Cetol Door and Window.
1)
Number of Coats: _____.
2.
Level of Transparency: Semi-transparent coatings.
a.
System: Single coating of Sikkens Cetol SRD Semi-Transparent Stain
3.
Solid Hide Finish Exterior Coatings:
a.
System: Sikkens Rubbol Siding.
1)
Number of Coats: _____.
** NOTE TO SPECIFIER ** Delete application if not required.
C.
Application: Coating systems for interior wood surfaces.
** NOTE TO SPECIFIER ** Delete level of transparency and associated systems if not required.
1.
Level of Transparency: Clear coatings.
a.
System: Sikkens Cetol Interior Clear
1)
Number of Coats: _____.
b.
System: Sikkens Cetol BL Interior Clear.
1)
Number of Coats: _____.
c.
System: Sikkens Cetol UV Interior.
1)
Number of Coats: _____.
2.
Level of Transparency: Translucent coatings.
a.
System: Sikkens Cetol Interior WB Stain
1)
Number of Coats: _____.
b.
System: Sikkens Cetol Log Decor
1)
Number of Coats: _____.
** NOTE TO SPECIFIER ** Delete application if not required.
D.
Application: Coating systems designed for log homes.
** NOTE TO SPECIFIER ** Delete if not required.
1.
Primer: Log Pretreatment.
** NOTE TO SPECIFIER ** Delete level of transparency and associated systems if not required.
2.
Level of Transparency: Clear coatings.
a.
System: Sikkens Cetol Interior Clear.
1)
Number of Coats: _____.
3.
Level of Transparency: Translucent coatings.
a.
System: Sikkens Cetol SRD 250.
1)
Number of Coats: _____.
b.
System: Single coating of Sikkens Cetol SRD.
c.
System: Single coating of Sikkens Cetol SRDRE.
d.
System: Single coating of Sikkens Cetol Waterborne SRD Translucent Base with Sikkens Cetol Waterborne SRD Pigments.
e.
System: Sikkens Cetol Log and Siding.
1)
Number of Coats: _____.
f.
System: Sikkens Cetol 1/Cetol 23.
** NOTE TO SPECIFIER ** Delete intermediate coatings if not required.
1)
Basecoat: Sikkens Cetol 1.
2)
Intermediate Coating: Sikkens Cetol 1.
3)
Intermediate Coating: Sikkens Cetol 23.
4)
Topcoat: Sikkens Cetol 23.
g.
System: Sikkens Cetol 1RE/Cetol 23RE.
** NOTE TO SPECIFIER ** Delete intermediate coatings if not required.
1)
Basecoat: Sikkens Cetol 1RE.
2)
Intermediate Coating: Sikkens Cetol 1RE.
3)
Intermediate Coating: Sikkens Cetol 23RE.
4)
Topcoat: Sikkens Cetol 23RE.
h.
System: Sikkens Cetol Door and Window.
1)
Number of Coats: _____.
i.
System: Sikkens Cetol Log Decor.
1)
Number of Coats: _____.
4.
Level of Transparency: Semi-transparent coatings.
a.
System: Single coating of Sikkens Cetol SRD Semi-Transparent Stain.
** NOTE TO SPECIFIER ** Delete application if not required.
E.
Application: Coating systems for interior wood surfaces.
1.
System: Single Coat of Sikkens Cetol Maintenance.
2.
System: Single Coat of Sikkens Cetol MaintenanceRE.
A.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
B.
Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
A.
Install in accordance with manufacturer's written instructions and recommendations, including the following:
1.
Test moisture content of wood substrates to confirm it is within manufacturer's recommended limits for the coating type required.
2.
Remove hardware and similar items to allow continuous coverage to the greatest extent practical.
3.
Clean substrate of dirt, dust and other debris. Remove temporary markings and labels.
4.
Countersink nails if raised above the surface to be coated, fill holes.
5.
Apply to achieve uniform appearance, free of lap marks, bush marks, and other imperfections.
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION