SECTION 09960
SPECIALTY COATINGS
Copyright 2008 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Benjamin Moore and Company; Specialty Coatings.
.
This section is based on the products of Benjamin Moore and Company, which is located at:
101 Paragon Drive.
Montvale, NJ 07645.
Toll Free Tel: (866)708-9181.
Tel: (201) 573-9600.
Fax: (201) 573-6675.
At Benjamin Moore, we remain committed to the vision of our founder Benjamin Moore when he started the company in 1883: producing the highest-quality paints and finishes in the industry, and delivering them directly to our customers through our nationwide network of knowledgeable, customer-friendly retail store operators.
Color, technology, innovation, and leadership define Benjamin Moore & Co. For more than a century, succeeding in these areas has motivated all who work here, and continues to inspire and direct our growth today. Since 1883, we've created and sold products that preserve, protect, and beautify our homes, buildings, and structures. We excel at creating a portfolio of products that our customers desire and demand.
Today, Benjamin Moore & Co., a Berkshire Hathaway company, is a high-performing, innovative manufacturer and retailer of quality coatings and provider of related goods and services for decoration and preservation. We continue as a leader in the architectural coatings industry with products that set new standards of excellence. We manufacture at 5 plants, distribute from 20 facilities, and sell the finest paints, stains, and finishes through a network of more than 4,000 independent retailers across North America.
** NOTE TO SPECIFIER ** Delete items below not required for project.
A.
Specialty coatings including the following:
1.
Primers and Surface Preparation
2.
Modified alkyd coatings.
3.
Direct to metal (DTM) coatings.
6.
Specialty application coatings.
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
A.
Section 03300 - Cast-In-Place Concrete: Preparation of concrete wall assemblies to receive finishes.
B.
Section 03400 - Precast Concrete: Preparation of precast wall assemblies to receive finishes.
C.
Section 04800 - Masonry Assemblies: Preparation of masonry wall assemblies to receive finishes.
D.
Section 05500 - Metal Fabrications: Preparation of prefabricated metal to receive finishes.
E.
Section 09200 - Plaster and Gypsum Board: Preparation of interior wall sheathing to receive finishes.
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
A.
Green Seal Standard GS-11; May 20, 1993.
B.
MPI (APL) - Master Painters Institute.
C.
SCAQMD 1168 - South Coast Air Quality Management District Rule #1168; October 3, 2003.
D.
SSPC (PM1) - Steel Structures Painting Manual, Vol. 1, Good Painting Practice; Society for Protective Coatings; 1993, Third Edition.
E.
SSPC (PM2) - Steel Structures Painting Manual, Vol. 2, Systems and Specifications; Society for Protective Coatings; 1995, Seventh Edition.
F.
40 CFR 59, Subpart D - National Volatile Organic Compound Emission Standards for Architectural Coatings; U.S. Environmental Protection Agency; current edition.
A.
Coatings are available in a wide range of sheens or glosses, as measured by a gloss meter from a 60 degree angle from vertical, as a percentage of the amount of light that is reflected. The following terms are used to describe the gloss of our products.
1.
Flat - Less than 5 Percent.
2.
Matte - 0 - 10 Percent.
3.
Eggshell - 10 - 25 Percent.
4.
Satin - 20 - 35 Percent.
5.
Semi-Gloss - 35 - 70 Percent.
6.
Gloss - 70 - 85 Percent.
A.
Submit under provisions of Section 01300.
** NOTE TO SPECIFIER ** Delete the next paragraph if LEED Credit is not required on this project.
B.
Coordinate with Section 01305 - Submittals, for submittal procedures and LEED Submittal Forms MRc3, MRc4, MRc5.
** NOTE TO SPECIFIER ** Delete the next paragraph if LEED Credit is not required on this project.
C.
LEED Certification Product Data:
1.
See Section 01115 - Green Building Requirements, for LEED certification submittal forms and certification templates.
a.
MRc3 Resource Reuse (LEED Form).
b.
MRc4 Recycled Content (LEED Form).
c.
MRc5 Local and Regional Materials (LEED Form).
d.
EQc4.1 Low Emitting Materials EQc4.2 Low Emitting Materials - Paint (VOC Letter).
e.
LEED 2009: Green Seal Standard GS-11, 1993 VOC limits for architectural paints
f.
LEED 2009: Anti-Corrosive Coatings interior/exterior GC-03, 1997.
D.
Product Data: Provide a complete list of all products to be used, with the following information for each:
1.
Manufacturer's name, product name and/or catalog number, and general product category.
2.
Cross-reference to specified paint system(s) that the product is to be used in; include description of each system.
E.
Samples: Submit three paper samples, 5 inches by 7 inches (127mm x 178mm) in size, illustrating selected colors for each color and system selected with specified coats cascaded.
F.
Manufacturer's Instructions: Indicate special surface preparation procedures.
G.
Maintenance Data: Submit data on cleaning, touch-up, and repair of painted and coated surfaces.
A.
Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
B.
Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.
Never pour leftover coating down any sink or drain. Use up material on the job or seal can and store safely for future use.
2.
Do not incinerate closed containers.
3.
For specific disposal or recycle guidelines, contact the local waste management agency or district. Recycle whenever possible.
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
A.
At project closeout, provide to the Owner or owner's representative an executed copy of the Manufacturer's standard form outlining the terms and conditions of and any exclusions to their Limited Warranty against Manufacturing Defect.
A.
At project closeout, supply the Owner or owner's representative one gallon of each product for touch-up purposes.
B.
At project closeout, provide the color mixture name and code to the Owner or owner's representative for accurate future color matching.
A.
Acceptable Manufacturer: Benjamin Moore & Co., which is located at: 101 Paragon Dr; Montvale, NJ 07645; Toll Free Tel: 866-708-9181; Tel: 201-573-9600; Fax: 201-573-6675; Email: info@benjaminmoore.com; Web: www.benjaminmoore.com/en-us/for-architects-and-designers
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
** NOTE TO SPECIFIER ** Delete the next Article if LEED Credit is not required on this project.
A.
All architectural paints and coatings used must meet the VOC limits of Green Seal Standard GS-11, 1993:
** NOTE TO SPECIFIER ** Select applications. Retain one or both of the next sub-paragraphs.
1.
Interior: 50 g/l VOC or less for Flats and 150 g/l VOC for Non Flats.
B.
EQ CR4.2 Low Emitting Materials: 1 Credit - Paint
1.
Anti-Corrosive Coatings GC-03, 1997: Interior 250 g/l VOC or less any sheen
1.
All paints and coatings wet-applied on site must meet the applicable VOC limits of the California Air Resources Board (CARB) 2007, Suggested Control Measure (SCM) for Architectural Coatings, or the South Coast Air Quality Management District (SCAQMD) Rule 1113, effective June 3, 2011.
2.
All paints and coatings must be tested and determined compliant in accordance with California Department of Public Health (CDPH) Standard Method v1.1-2010
A.
Volatile Organic Compound (VOC) Content:
1.
Provide coatings that comply with the most stringent requirements specified in the following:
a.
40 CFR 59, Subpart D--National Volatile Organic Compound Emission Standards for Architectural Coatings.
b.
Determination of VOC Content: Testing and calculation in accordance with 40 CFR 59, Subpart D (EPA Method 24), exclusive of colorants added to a tint base and water added at project site; or other method acceptable to authorities having jurisdiction.
B.
Compatibility: Provide materials that are compatible with one another and the substrates indicated under conditions of service and application, as demonstrated by manufacturer based on testing and field experience.
A.
Except where specifically noted in this section, all paint shall be ready-mixed and pre-tinted. Agitate coatings prior to and during application to ensure uniform color, gloss, and consistency.
B.
Thinner addition shall not exceed manufacturer's printed recommendations. Do not use kerosene or other organic solvents to thin water-based coatings.
C.
Where coatings are to be sprayed, thin according to manufacturer's current guidelines.
** NOTE TO SPECIFIER ** Retain the next Article only if Concrete or Masonry surfaces are specified to receive coatings. Retain only material(s) required and delete all others.
2.5
CONCRETE AND MASONRY SURFACES
** NOTE TO SPECIFIER ** Delete the next paragraph if Primers are not required.
A.
Primers and Surface Preparation:
** NOTE TO SPECIFIER ** Select Primer from the following available options and delete all others.
1.
Material: Corotech Waterborne Epoxy Block V163, 106 g/L.
2.
Material: Super Spec Latex Block Filler 260, 107 g/L, MPI 4, LEED.
3.
Material: Corotech Clear Acrylic Sealer V027, 164 g/L.
4.
Material: Corotech Concrete Etch V620.
** NOTE TO SPECIFIER ** Delete the next paragraph if Modified Alkyd Coatings are not required.
B.
Modified Alkyd Coating:
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: Super Spec HP Urethane Alkyd Gloss Enamel P22, 394 g/L, MPI 9 & 48.
2.
Material: Corotech Rapid Dry Gloss V220.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if Epoxy Coatings are not required.
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: Corotech Waterborne Amine Epoxy Coating V440, 206 g/L.
2.
Material: Corotech Polyamide Epoxy Gloss Coating V400, 438 g/L, MPI 82, 98 & 108.
3.
Material: Corotech Epoxy Mastic Coating V160, 198 g/L.
4.
Material: Corotech 100% Solids Epoxy Floor Coating V430, 0 g/L, LEED.
5.
Material: Corotech Acrylic Epoxy Coating Gloss V450/450-90, 168 g/L.
6.
Material: Corotech Acrylic Epoxy Coating Semi-Gloss V450/V450-91.
7.
Material: Corotech Fast Dry Polyamide Satin V410, 241 g/L.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if Sweep-Up Coatings are not required.
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: N110 Coronado Super Kote 5000 Dry Fall Latex Flat, (46 g/L), MPI 118, LEED.
2.
Material: 105 Coronado Super Kote 5000 Dry Fall Alkyd Flat, 398 G/L, MPI 55.
3.
Material: 112 Coronado Super Kote 5000 Dry Fall Semi-Gloss, (67 g/L), MPI 226, LEED.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if Primers are not required. Primers are not required where DTM coatings are to be specified.
A.
Primers and Surface Preparation:
** NOTE TO SPECIFIER ** Select Primer from the following available options and delete all others.
1.
Material: Corotech Polyamide Epoxy Metal Primer V150/V150-90, 322 g/L.
2.
Material: Corotech Shop-Cote Metal Primer V133, 394 g/L.
3.
Material: Super Spec HP Acrylic Metal Primer P04.
4.
Material: Super Spec HP Alkyd Metal Primer P06.
5.
Material: Super Spec HP D.T.M. (Direct to Metal) Alkyd Semi-Gloss P24.
6.
Material: Super Spec HP D.T.M. (Direct to Metal) Alkyd Gloss P26.
7.
Material: Ultra Spec HP D.T.M. (Direct to Metal) Acrylic Gloss HP28.
8.
Material: Ultra Spec HP D.T.M. (Direct to Metal) Acrylic Semi-Gloss HP29.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if Modified Alkyd Coatings are not required.
B.
Modified Alkyd Coating:
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: Super Spec HP Urethane Alkyd Gloss Enamel P22.
2.
Material: Corotech Rapid Dry Gloss V220.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if DTM Coatings are not required.
C.
Direct to Metal (D.T.M.) Coating:
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: Ultra Spec HP D.T.M. (Direct to Metal) Acrylic Semi-Gloss HP29.
2.
Material: Ultra Spec HP D.T.M. (Direct to Metal) Acrylic Gloss HP28.
3.
Material: Super Spec HP D.T.M. (Direct to Metal) Alkyd Semi-Gloss P24.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if Epoxy Coatings are not required.
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: Corotech Waterborne Amine Epoxy Coating V440, 206 g/L.
2.
Material: Corotech Polyamide Epoxy Gloss Coating V400, 438 g/L, MPI 82, 98 & 108.
3.
Material: Corotech Acrylic Epoxy Coating Gloss V450/450-90, 168 g/L.
4.
Material: Corotech Acrylic Epoxy Coating Semi-Gloss V450/V450-91.
5.
Material: Corotech Epoxy Mastic Coating V160, 198 g/L.
6.
Material: Corotech 100% solid epoxy pre-primer V155, 6 g/l, LEED.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if Sweep-Up Coatings are not required.
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: N110 Coronado Super Kote 5000 Dry Fall Latex Flat, (46 g/L), MPI 118, LEED.
2.
Material: 105 Coronado Super Kote 5000 Dry Fall Alkyd Flat, 398 G/L, MPI 55.
3.
Material: 112 Coronado Super Kote 5000 Dry Fall Semi-Gloss, (67 g/L), MPI 226, LEED.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Non-Ferrous Metals do not include galvanized metals. For galvanized applications, use the subsequent Article.
** NOTE TO SPECIFIER ** Delete the next paragraph if Primers are not required. Primers are not required where DTM coatings are to be specified.
A.
Primers and Surface Preparation:
** NOTE TO SPECIFIER ** Select Primer from the following available options and delete all others.
1.
Material: Corotech Polyamide Epoxy Metal Primer V150/V150-90, 322 g/L.
2.
Material: Super Spec HP DTM Alkyd Semi-Gloss P24.
3.
Material: Super Spec HP DTM Alkyd Gloss P26
** NOTE TO SPECIFIER ** Select Required number of coats. . Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if Modified Alkyd Coatings are not required.
B.
Modified Alkyd Coating:
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: Super Spec HP Urethane Alkyd Gloss Enamel P22.
2.
Material: Corotech Rapid Dry Gloss V220.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if DTM Coatings are not required.
C.
Direct to Metal (D.T.M.) Coating:
1.
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.Material: Ultra Spec HP D.T.M. (Direct to Metal) Acrylic Semi-Gloss HP29.
1.
Material: Ultra Spec HP D.T.M. (Direct to Metal) Acrylic Semi-Gloss HP29.
2.
Material: Ultra Spec HP D.T.M. (Direct to Metal) Acrylic Gloss HP28.
3.
Material: Super Spec HP D.T.M. (Direct to Metal) Alkyd Semi-Gloss P24.
4.
Material: Super Spec HP D.T.M. (Direct to Metal) Alkyd Gloss Enamel P26.
** NOTE TO SPECIFIER ** Delete the next paragraph if Epoxy Coatings are not required.
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: Corotech Waterborne Amine Epoxy Coating V440, 206 g/L.
2.
Material: Corotech Polyamide Epoxy Gloss Coating V400, 438 g/L, MPI 82, 98 & 108.
3.
Material: Corotech Acrylic Epoxy Coating Gloss V450/450-90, 168 g/L.
4.
Material: Corotech Acrylic Epoxy Coating Semi-Gloss V450/V450-91.
5.
Material: Corotech Epoxy Mastic Coating V160, 198 g/L.
6.
Material: Corotech 100% solid epoxy pre-primer V155, 6 g/l, LEED.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if Sweep-Up Coatings are not required.
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: N110 Coronado Super Kote 5000 Dry Fall Latex Flat, (46 g/L), MPI 118, LEED.
2.
Material: 105 Coronado Super Kote 5000 Dry Fall Alkyd Flat, 398 G/L, MPI 55.
3.
Material: 112 Coronado Super Kote 5000 Dry Fall Semi-Gloss, (67 g/L), MPI 226, LEED.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if Primers are not required. Primers are not required where DTM coatings are to be specified.
A.
Primers and Surface Preparation:
** NOTE TO SPECIFIER ** Select Primer from the following available options and delete all others.
1.
Material: Corotech Polyamide Epoxy Metal Primer V150/V150-90, 322 g/L.
2.
Material: Super Spec HP Acrylic Metal Primer P04.
** NOTE TO SPECIFIER ** Select Finish from the following available options and delete all others.
3.
Material: Ultra Spec HP D.T.M. (Direct to Metal) Acrylic Semi-Gloss HP29.
4.
Material: Ultra Spec HP D.T.M. (Direct to Metal) Acrylic Gloss HP28.
** NOTE TO SPECIFIER ** Select Required number of coats. M15 Requires two coats over Galvanized Metal. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if Modified Alkyd Coatings are not required.
B.
Modified Alkyd Coating:
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: Super Spec HP Urethane Alkyd Gloss Enamel P22.
2.
Material: Corotech Rapid Dry Gloss V220.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if DTM Coatings are not required.
C.
Direct to Metal (D.T.M.) Coating:
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: Ultra Spec HP D.T.M. (Direct to Metal) Acrylic Semi-Gloss HP29.
2.
Material: Ultra Spec HP D.T.M. (Direct to Metal) Acrylic Gloss Enamel HP28.
3.
Material: Super Spec HP D.T.M. (Direct to Metal) Alkyd Semi-Gloss P24.
4.
Material: Super Spec HP D.T.M. (Direct to Metal) Alkyd Gloss Enamel P26.
** NOTE TO SPECIFIER ** Delete the next paragraph if Epoxy Coatings are not required.
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: Corotech Waterborne Amine Epoxy Coating V440, 206 g/L.
2.
Material: Corotech Polyamide Epoxy Gloss Coating V400, 438 g/L, MPI 82, 98 & 108.
3.
Material: Corotech Acrylic Epoxy Coating Gloss V450/450-90, 168 g/L.
4.
Material: Corotech Acrylic Epoxy Coating Semi-Gloss V450/V450-91.
5.
Material: Corotech Epoxy Mastic Coating V160, 198 g/L.
6.
Material: Corotech 100% solid epoxy pre-primer V155, 6 g/l, LEED.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
** NOTE TO SPECIFIER ** Delete the next paragraph if Sweep-Up Coatings are not required.
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: N110 Coronado Super Kote 5000 Dry Fall Latex Flat, (46 g/L), MPI 118, LEED.
2.
Material: 105 Coronado Super Kote 5000 Dry Fall Alkyd Flat, 398 G/L, MPI 55.
3.
Material: 112 Coronado Super Kote 5000 Dry Fall Semi-Gloss, (67 g/L), MPI 226, LEED.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
2.9
SPECIALTY APPLICATIONS
A.
Asphalt and Concrete Zone Marking:
** NOTE TO SPECIFIER ** Select Coating from the following available options and delete all others.
1.
Material: Insl-x Latex Traffic Paint TP-22xx, 88 g/L.
2.
Material: Insl-x Acrylic Fast Set Traffic Paint TP-23xx, 24 g/L.
3.
Material: Insl-x Alkyd Traffic Paint TP-24xx, 348 g/L.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
1.
Material: Corotech Anti-Slip Aggregate V630.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
C.
Intumescent / Fire Retardant Coatings:
1.
Material: Corotech Latex Fire Retardant Coating LFR-110.
** NOTE TO SPECIFIER ** Select Required number of coats. Delete one of the next two paragraphs.
A.
Do not begin installation until substrates have been properly prepared.
B.
Ensure that surfaces to receive paint are dry immediately prior to application.
C.
Ensure that moisture-retaining substrates to receive paint have moisture content within tolerances allowed by coating manufacturer. Where exceeding the following values, promptly notify Architect and obtain direction before beginning work.
1.
Concrete and Masonry: 13 percent. Allow new concrete to cure a minimum of 28 days.
2.
Exterior Wood: 17 percent.
3.
Interior Wood: 15 percent.
4.
Interior Finish Detail Woodwork, Including Trim, and Casework: 10 percent.
5.
Concrete Slab-On-Grade: Perform calcium chloride test over 24 hour period or other acceptable test to manufacturer. Verify acceptable moisture transmission and pH levels.
D.
Examine surfaces to receive coatings for surface imperfections and contaminants that could impair performance or appearance of coatings, including but not limited to, loose primer, rust, scale, oil, grease, mildew, algae, or fungus, stains or marks, cracks, indentations, or abrasions.
E.
Correct conditions that could impair performance or appearance of coatings in accordance with specified surface preparation procedures before proceeding with coating application.
A.
Clean surfaces thoroughly prior to coating application.
B.
Do not start work until surfaces to be finished are in proper condition to produce finished surfaces of uniform, satisfactory appearance.
C.
Stains and Marks: Remove completely, if possible, using materials and methods recommended by coating manufacturer; cover stains and marks which cannot be completely removed with isolating primer or sealer recommended by coating manufacturer to prevent bleed-through.
D.
Remove Mildew, Algae, and Fungus using materials and methods recommended by coating manufacturer.
E.
Remove dust and loose particulate matter from surfaces to receive coatings immediately prior to coating application.
F.
Remove or protect adjacent hardware, electrical equipment plates, mechanical grilles and louvers, lighting fixture trim, and other items not indicated to receive coatings.
G.
Move or protect equipment and fixtures adjacent to surfaces indicated to receive coatings to allow application of coatings.
H.
Protect adjacent surfaces not indicated to receive coatings.
I.
Prepare surfaces in accordance with manufacturer's instructions for specified coatings and indicated materials, using only methods and materials recommended by coating manufacturer.
** NOTE TO SPECIFIER ** Retain only substrates found on this project and delete all others. Substrates are listed alphabetically. If a substrate on the project is not listed in this section, contact Benjamin Moore for acceptability and recommended paint type.
A.
Concrete and Concrete Masonry: Clean surfaces free of loose particles, sand, efflorescence, laitance, form oil, curing compounds, and other substances which could impair coating performance or appearance.
B.
Concrete Floors: Remove contaminants which could impair coating performance or appearance. Verify moisture transmission and alkaline-acid balance recommended by coating manufacturer; mechanically abrade surface to achieve 80-100 grit medium-sandpaper texture.
1.
Remove surface irregularities by scraping or sanding to produce uniform substrate for coating application; apply one coat primer of type recommended by coating manufacturer for maximum coating adhesion.
2.
If presence of lead in existing coatings is suspected, cease surface preparation and notify Architect immediately.
D.
Masonry Surfaces - Restored: Remove loose particles, sand, efflorescence, laitance, cleaning compounds and other substances that could impair coating performance or appearance.
E.
Metals - Aluminum, Mill-Finish: Clean and etch surfaces with a phosphoric acid-water solution or water based industrial cleaner. Flush with clean water and allow to dry, before applying primer coat.
F.
Metals - Copper: Clean surfaces with pressurized steam, pressurized water, or solvent washing.
G.
Metals - Ferrous, Unprimed: Remove rust or scale, if present, by wire brush cleaning, power tool cleaning, or sandblast cleaning; remove grease, oil, and other contaminants which could impair coating performance or appearance by solvent cleaning, with phosphoric-acid solution cleaning of welds, bolts and nuts; spot-prime repaired welds with specified primer.
H.
Metals - Ferrous, Shop-Primed: Remove loose primer and rust, if present, by scraping and sanding, feathering edges of cleaned areas to produce uniform flat surface; solvent-clean surfaces and spot-prime bare metal with specified primer, feathering edges to produce uniform flat surface.
I.
Metals - Galvanized Steel (not passivated): Clean with a water-based industrial strength cleaner, apply an adhesion promoter followed by a clean water rinse. Alternately, wipe down surfaces using clean, lint-free cloths saturated with xylene or lacquer thinner; followed by wiping the surface dry using clean, lint-free cloths.
J.
Metals - Galvanized Steel, Passivated: Clean with water-based industrial strength cleaner. After the surface has been prepared, apply recommended primer to a small area. Allow primer to cure for 7 days, and test adhesion using the "cross-hatch adhesion tape test" method in accordance with ASTM D 3359. If the adhesion of the primer is positive, proceed with a recommended coating system for galvanized metal.
K.
Metals - Stainless Steel: Clean surfaces with pressurized steam, pressurized water, or water-based industrial cleaner.
1.
Seal knots, pitch streaks, and sap areas with sealer recommended by coating manufacturer; fill nail recesses and cracks with filler recommended by coating manufacturer; sand surfaces smooth.
2.
Apply primer coat to back of wood trim and paneling.
A.
Apply each coat to uniform coating thickness in accordance with manufacturer's instructions, not exceeding manufacturer's specified maximum spread rate for indicated surface; thins, brush marks, roller marks, orange-peel, or other application imperfections are not permitted.
B.
Allow manufacturer's specified drying time, and ensure correct coating adhesion, for each coat before applying next coat.
C.
Inspect each coat before applying next coat; touch-up surface imperfections with coating material, feathering, and sanding if required; touch-up areas to achieve flat, uniform surface without surface defects visible from 5 feet (1.5 m).
D.
Remove dust and other foreign materials from substrate immediately prior to applying each coat.
E.
Where application abuts other materials or other coating color, terminate coating with a clean sharp termination line without coating overlap.
F.
Where color changes occur between adjoining spaces, through framed openings that are of same color as adjoining surfaces, change color at outside stop corner nearest to face of closed door.
G.
Re-prepare and re-coat unsatisfactory finishes; refinish entire area to corners or other natural terminations.
A.
Clean excess coating materials, and coating materials deposited on surfaces not indicated to receive coatings, as construction activities of this section progress; do not allow to dry.
B.
Re-install hardware, electrical equipment plates, mechanical grilles and louvers, lighting fixture trim, and other items that have been removed to protect from contact with coatings.
C.
Reconnect equipment adjacent to surfaces indicated to receive coatings.
D.
Relocate to original position equipment and fixtures that have been moved to allow application of coatings.
E.
Remove protective materials.
A.
Protect completed coating applications from damage by subsequent construction activities.
B.
Repair to Architect's acceptance coatings damaged by subsequent construction activities. Where repairs cannot be made to Architect's acceptance, re-apply finish coating to nearest adjacent change of surface plane, in both horizontal and vertical directions.
END OF SECTION