MasterFormat: 95
Download this Wall and Corner Guards Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Spectrim Building Products, LLC Wall and Corner Guards
 
         
SECTION 10260
 
         
 
         
WALL AND CORNER GUARDS
 
         
 
         
          ** NOTE TO SPECIFIER ** Spectrim Building Products, LLC; Wall and Corner Guards.
.
This section is based on the products of Spectrim Building Products, LLC, which is located at:
PO Box 826.
Bensalem, PA 19020.
Te1: (877)99-ROCKS.
Fax: (215) 245-8704.
E-mail: sales@spectrimbp.com.
Web: www.spectrimbp.com.
.
SpecTrim® products are a simple way to make a great impression. The amazing physical appearance of our products is a tribute to our exclusive variety of realistic wood finishes. We offer you the rich look and texture of real wood at a fraction of the cost. These heavy duty PVC veneers are adhered with heat and pressure to a medium density fiberboard (MDF) core. The result is a beautiful, high-quality product that offers great advantages over wood..Without the waste factor required in hardwood products due to knots, splits, warping, and sap, we provide you a lower cost product with improved durability and superior color consistency. Best of all, no trees are harvested, preserving our natural resources..In coordinating our products we offer a wider range of services than you get a first glance. Our Moldings, Wainscot, Handrail, and Valances all are pre-finished wrapped molding parts, designed with a diverse palette and selection of shapes. But the panels used on our wainscot touch on the wide range of thermal forming capability that we excel in. With no minimum requirement, we can create finished panel products with an endless variety of shapes and edge profiles that are all finished seamlessly giving a monolithic appearance that would be very cost prohibited in real wood. Since the PVC is practically impervious to chemicals these products stand up to harsh cleaning liquids, as well as graffiti, that would damage real wood products..Then there is our Ven4ma® Wall Protection products. Our very own creation of traditional heavy duty wall sheet protection that gives you unsurpassed impact resistance and the most realistic veneer finishes ever offered in the industry. These finishes must be seen to be appreciated and then you will pass the word..."I can't believe it's not real wood!"
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Sheet Wall Protection.
 
          B.Corner Protection.
 
          C.Trim Components.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry; Framing and Sheathing.
 
          B.Section 06105 - Miscellaneous Carpentry.
 
          C.Section 06090 - Wood and Plastic Fastenings.
 
          D.Section 06402 - Interior Architectural Woodwork.
 
          E.Section 09260 Gypsum Board System
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.National Codes (UBC, SBCCI, BOCA, OSHA, Life Safety, OSHPD, AND ADA)
 
          B.Americans with Disabilities Act (ADA).
 
          C.ASTM International:
          1.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          D.International Code Council (ICC):
          1.International Building Code; 2006 Edition.
 
          E.Occupational Safety and Health Administration (OSHA)
 
          F.Office of Statewide Health, Planning and Development (OSHPD).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods for each type of substrate.
 
          C.Detail Drawings: Submit detail drawings for each type of component showing the profile and dimensions of each type specified in this section.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: 4 inch (102 mm) long samples of each molding profile, with finish specified. If finish sample is unavailable, an 8 inch by 10 inch (203 mm x 254 mm) finish PVC decorative film coating may be submitted for each specified finish, accompanied by a 4 inch long sample of a similar finished molding for quality and substrate approval.
 
          E.Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of five (5) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of three (3) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, configuration, and finish are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver, handle, and store in manner to products from damage. Product is to deliver on pallets, corner guard and cardboard protected, shrink-wrapped and adequately affixed to pallet to avoid separation during shipping.
 
          B.Store products in manufacturer's unopened packaging until ready for installation.
 
          C.Store products indoors. Store products in a dry, temperature controlled area. Maintain temperatures between 65 to 80 degrees F (18 - 26 C) and a relative humidity between 25-55 percent. Place products in the installation area no less than 48 hours prior to installation to adjust to environmental conditions.
 
          D.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
          1.Duration - Material: One (1) year from date of installation.
          2.Duration - Surface Color Fade: Five (5) years from date of installation.
          3.Duration - De-lamination of top finish from substrate: Five (5) years from date of installation.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Spectrim Building Products, LLC, which is located at: P. O. Box 826 3433 Marshall Ln. ; Bensalem, PA 19020; Toll Free Tel: 800-437-0557; Tel: 267-223-1030; Fax: 215-245-8704; Email: request info; Web: www.spectrimbp.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2WALL PROTECTION PANELS
          ** NOTE TO SPECIFIER ** Select panel. Delete one of the next two paragraphs.
 
          A.Ven4ma Flat Panel:
          1.Profile: Flat.
          2.Thickness: .050 inch (1.3mm).
          ** NOTE TO SPECIFIER ** Select Panel Dimensions. Delete one of the next two paragraphs.
          3.Sheet Dimensions: 48 inches by 120 inches (1219mm x 3048mm)
          4.Sheet Dimensions: 48 inches by 144 inches (1219mm x 3658mm).
          5.Grain Configuration: Long Grain.
 
          B.Ven4ma Beaded Panel:
          1.Profile: Double Vertical bead - 1 1/2 inch (39mm) o.c. spacing.
          2.Thickness: 0.050 inch (1.3mm).
          3.Sheet Dimensions: 48 inches by 36 inches (1219mm x 914mm).
          4.Grain Configuration: Short Grain.
 
          C.Finish:
          ** NOTE TO SPECIFIER ** Select finish required. Delete 13 of the next 14 paragraphs.
          1.Finish: 02 Natural Anigre.
          2.Finish: 03 Natural Bird's Eye Maple.
          3.Finish: 04 Medium Bird's Eye Maple.
          4.Finish: 06 Pearwood.
          5.Finish: 07 Medium Cherry.
          6.Finish: 08 Honduras Mahogany.
          7.Finish: 09 Walnut.
          8.Finish: 10 Zebrawood.
          9.Finish: 13 Maple.
          10.Finish: 16 Natural Oak.
          11.Finish: 17 Natural Cherry.
          12.Finish: 20 Frosty White.
          13.Finish: 21B Antique White.
          14.Finish: 40 Red Mahogany.
 
          2.3WALL PROTECTION TRIM COMPONENTS
 
          A.Ven4ma Base:
          ** NOTE TO SPECIFIER ** Select Base size. Delete one of the next two paragraphs.
          1.Base - Large: 3/16 inch deep by 7 1/2 inches tall by 144 inches long (6mm x 191mm x 3658mm).
          2.Base - Small: 3/16 inch deep by 4 inches tall by 144 inches long (6mm x 102mm x 3658mm).
 
          B.Ven4ma Stiles and Rails:
          ** NOTE TO SPECIFIER ** Select Vertical joint type. Delete one of the next two paragraphs.
          1.Vertical Stiles: 3/16 inch deep by 3 inches wide by 144 inches long (6mm x 76mm x 3658mm).
          2.Vertical Mullions: 3/16 inch deep by 1 1/2 inches wide by 144 inches long (6mm x 38mm x 3658mm).
          ** NOTE TO SPECIFIER ** Select Horizontal trim type. Delete one of the next two paragraphs.
          3.Top Cap: 1/4 inch deep by 1 1/2 inches wide by 144 inches long (8mm x 38mm x 3658mm).
          4.Top Rail: 1/4 inch deep by 3 inches wide by 144 inches long (8mm x 38mm x 3658mm).
 
          C.Finish:
          ** NOTE TO SPECIFIER ** Select finish required. Delete 14 of the next 15 paragraphs.
          1.Finish: To match specified panel finish unless noted otherwise.
          2.Finish: 02 Natural Anigre.
          3.Finish: 03 Natural Bird's Eye Maple.
          4.Finish: 04 Medium Bird's Eye Maple.
          5.Finish: 06 Pearwood.
          6.Finish: 07 Medium Cherry.
          7.Finish: 08 Honduras Mahogany.
          8.Finish: 09 Walnut.
          9.Finish: 10 Zebrawood.
          10.Finish: 13 Maple.
          11.Finish: 16 Natural Oak.
          12.Finish: 17 Natural Cherry.
          13.Finish: 20 Frosty White.
          14.Finish: 21B Antique White.
          15.Finish: 40 Red Mahogany.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if corner guards are not required.
 
          2.4CORNER GUARDS
          ** NOTE TO SPECIFIER ** Select corner guard size. Delete three of the next four paragraphs.
 
          A.Ven4ma Corner Guard - Small: 0.050 inch (1.3mm) thick by 3/4 inch by 3/4 inch by 120 inches (19mm x 19mm x 3048mm).
 
          B.Ven4ma Corner Guard - Medium: 0.050 inch (1.3mm) thick by 1 inch by 1 inch by 120 inches (25mm x 25mm x 3048mm).
 
          C.Ven4ma Corner Guard - Large: 0.050 inch (1.3mm) thick by 2 inches by 2 inches by 120 inches (51mm x 51mm x 3048mm).
 
          D.Ven4ma Corner Guard - Extra Large: 0.050 inch (1.3mm) thick by 2 3/8 inches by 2 3/8 inches by 120 inches (60mm x 60mm x 3048mm).
 
          E.Finish:
          ** NOTE TO SPECIFIER ** Select finish required. Delete 14 of the next 15 paragraphs.
          1.Finish: 02 Natural Anigre.
          2.Finish: 03 Natural Bird's Eye Maple.
          3.Finish: 06 Pearwood.
          4.Finish: 04 Medium Bird's Eye Maple.
          5.Finish: 07 Medium Cherry.
          6.Finish: 08 Honduras Mahogany.
          7.Finish: 09 Walnut.
          8.Finish: 10 Zebrawood.
          9.Finish: 13 Maple.
          10.Finish: 16 Natural Oak.
          11.Finish: 17 Natural Cherry.
          12.Finish: 20 Frosty White.
          13.Finish: 21B Antique White.
          14.Finish: 40 Red Mahogany.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine wall conditions before beginning installation; verify dimensions and acceptability of wall conditions.
 
          B.Do not proceed with installation until unacceptable conditions have been corrected.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Inspect Ven4ma products prior to installing each unit. Do not install defective or damaged lengths. Install all products in accordance with manufacturer's printed installation instructions.
 
          B.Cut molding to desired lengths using a power radial saw with a 64-tooth triple-chip carbide tipped blade. Cut miter joints, scarf joints, butt joints, etc. according with the standards of the Architectural Woodwork Institute, manufacturer's printed installation instructions, and as field conditions require.
 
          C.Install Ven4ma components using a panel adhesive recommended for use on polymer moldings to adhere to wall surfaces. Allow for sheet expansion according to manufacturer's written instructions.
 
          D.Fill all gaps or open joints with matching wax putty sticks and/or colored caulk provided by the manufacturer. Wipe off excess wax putty with a clean rag and naptha solvent. Wipe off excess caulk with a clean dampened rag.
 
          E.Install securely, straight and level, plumb and true, in proper location.
 
          F.Do not sand or apply any other finish to molding or protective sheet.
 
          3.4ADJUSTING AND CLEANING
          ** NOTE TO SPECIFIER ** It using highly concentrated solvent-based chemicals such as gasoline, acetone, M.E.K., ethyl acetate or toluene is NOT recommended. However, if applied with a cloth in very small quantities and quickly wiped away, these solvents have proven safe and effective in removing the most difficult stains such as permanent ink. It is strongly recommended that a test area be cleaned prior to using such strong solvents in highly visible areas.
 
          A.Should staining occur, clean with as mild a cleaning agent as possible. Warm soapy water or dishwashing detergent is adequate in removing most stains. Alternatively, standard household cleaners such as Windex, Pine-sol, denatured or rubbing alcohol may be used to remove stains without affecting the texture or appearance of the surface.
 
          B.If stains cannot be removed using the aforementioned methods, remove the damaged section and replace prior to project closeout.
 
          C.Clean dirt from surface of installed products, using mild soap and water or denatured alcohol.
 
          D.After completing installation of molding, remove excess materials and debris resulting from installation of molding and sheet products.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION