Customize this spec with SpecWizard
Download SECTION 10500 LOCKERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 10500
LOCKERS
 
 
Copyright 2014 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Longhorn Lockers; lockers.
This section is based on the products of Longhorn Lockers, which is located at:
 
P.
O. Box 375
 
Venus, TX 76084
Tel: 972-223-2023
Fax: 972-223-1008
Email: request info (james@aimlockers.com)
Web: www.longhornlockers.com
[ Click Here ] for additional information.
We are Longhorn Lockers - a distributor of all sizes, shapes and many brands of lockers. Using AIM Lockers, founded in 2005, and with over 40 years under our belt, we are one of the fastest growing top custom built locker company's in the country and the very best in quality standards. We've worked on some of the most prestigious locker rooms in the nation including 2012 BCS Champions University of Alabama, University of Texas, Stanford, Oklahoma State University, Texas Christian University, Georgia Tech NFL Players lockers, Mercer University, MLS Houston Dynamo's and many others.
Contact Longhorn Locker Company for your new locker project, install, service job, or consult. Give us the opportunity to help you build the most functional locker room you can imagine.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Metal lockers.
B.
Wood lockers.
C.
Plastic lockers.
D.
Phenolic lockers.
E.
Plastic laminate lockers.
F.
Hybrid wood and stainless steel lockers.
a.
Frame Height: 72 inches (1829 mm).
G.
Hybrid phenolic and stainless steel lockers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06100 - Rough Carpentry: Blocking and furring.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Submit shop drawings showing locker layout, details of construction, numbering sequence if applicable.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Do not proceed with remaining work until workmanship is approved by Architect.
2.
Refinish mock-up as required to produce acceptable work.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.7
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
WARRANTY
A.
Provide manufacturer's standard limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Longhorn Lockers, which is located at: P. O. Box 375; Venus, TX 76084; Tel: 972-223-2023; Fax: 972-223-1008; Email: request info (james@aimlockers.com); Web: www.longhornlockers.com
B.
Web: http://www.longhornlockers.com.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions shall be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** Having a full ' in-house' design capability is essential to delivering not only what the customer wishes to see, but allows us to advance our own ideas and push forward independently with our own parts development and locker concepts. It gives us a unique ability to establish ourselves as a leader in design and performance, creating industry trends instead of following or reacting to them. Showing restraint where necessary, yet fully able to push the limits of a concept.
 
2.2
METAL LOCKERS
A.
Metal Lockers: Conqueror Series as supplied by Longhorn Lockers.
1.
Style: Open Faced.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
2.
Material: Steel parts shall consist of Galvanealed steel body and stainless hardware.
a.
Finish: Metal shall be cleaned and prepared using a phosphate for finish adhesion. Metal components shall receive an electrostatically charged finish for maximum adhesion and wrap. Powder Coat finish.
3.
Material: Platinum option - Stainless steel metal components for body.
4.
Construction: The lockers shall be fully welded to form a one piece rigid structure. Welds are cleaned and buffed before finish is applied.
5.
Uni-Frame: The locker sides, shelves and top have a 16ga combined 1 inch (25 mm) dual turn in channel type frame system to give the unit strength and stability.
6.
Body: Shelves shall be constructed of 16ga galvanealed steel. Hat shelf shall have a built in coat hanger lip consisting of a 1 inch x1 inch (25 mm x 25 mm) channel valley for the coat hanger to hang from. Sides shall angle back from the top to the seat hinge beam for openness.
7.
Footlocker: Shall consist of 16ga Galvanealed steel. Size shall be locker depth and width and shall be no more than 16 inches (406 mm) high. Foot locker shall be ventilated thru means of perforations unless custom logo or lettering is punched in face. Adequate ventilation shall be achieved.
8.
Foot Locker Seat Lid: Shall consist of 16ga galvanealed steel and to be formed on all 4 sides with a 1 inch (25 mm) double turn back type frame for strength and stability. A 16ga stiffening channel shall be securely welded to the underside of the seat for strength and rigidity. Seat lid shall be attached to footlocker using a 16ga stainless steel piano type hinge. An 11ga strike lug shall protrude through top lip of footlocker face and into the stainless steel recessed handle.
9.
Equipment: Shall consist of 2 AIM Custom HD 11ga stainless back wall hooks, 2 HD 11ga Stainless side wall hooks, built in integrated shelf face coat rod channel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
10.
Security Box: Shall consist of a 16ga, Galvanealed steel 12 inches x 12 inches (305 mm by 305 mm) lockable compartment for valuables. Door shall be securely attached to the lock box with a 16ga piano type hinge. A continuous strike shall be achieved by the door face over lapping the side of the box and the stainless strike protruding through the door face inside the stainless handle for use with padlock.
 
** NOTE TO SPECIFIER ** Delete lock type not required.
 
11.
Lock: Combination padlocks (optional matching set for foot locker and locker box) - Zephyr Model 1925 Master keyed.
12.
Lock: Built-in combination lock - Zephyr Model 1954 Master Keyed.
13.
Lock: DigiLock APS with Pull - Assigned or shared use.
14.
Lock: Stealth Lock.
15.
Lock: As scheduled for custom fitting.
 
** NOTE TO SPECIFIER ** Seat lid options: Delete seat lid not required.
 
16.
Seat Lid: Armor - Kevlar Infused, high pressure applied polyurethane applied to steel seat for protection against wear and tear from cleats.
 
** NOTE TO SPECIFIER ** Seat lid color options. Custom color is an upcharge. Delete color not required.
 
a.
Color: Standard black color.
b.
Color: Custom color.
17.
Seat Lid: Armor Elite - includes Armor option with team logo or lettering impregnated and raised under the poly liner.
18.
Seat Lid: Woodsman - 3/8 inch (9.5 mm) thick solid Phenolic with wood grain bench top on top of the steel lid.
19.
Seat Lid: Executive Pro - premium anti-microbial vinyl covered 2 inches (51 mm) hi-density foam pad attached to steel seat lid.
 
** NOTE TO SPECIFIER ** Stitching and print options available upon request.
 
20.
Seat Lid: Poly Pro - standard vinyl covered 2 inches (51 mm) hi-density foam pad attached to steel seat lid.
 
** NOTE TO SPECIFIER ** Signature back option only. Delete options not required.
 
21.
Full Phenolic Signature Back: The full back is covered with 1/4 inch (6 mm) thick wood grain solid Phenolic panel. Laser and routed insignia as indicated or required.
 
** NOTE TO SPECIFIER ** Signature option only. Delete if not required.
 
22.
Custom Hooks: Provide 2- HD custom stainless laser etched logo hooks (Signature Hook Option).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
23.
Full Battle Gear: Provide shoulder pad and helmet gear rack. Shall consist of 1.5 inches (38 mm) round 304 stainless steel tubing fully welded to form rack for drying shoulder pads and helmet in the upright position. Designed for use on top of the locker. Gear rack shall thru-bolt using 6-1/4 inches (159 mm) bolts and secured with vinyl lined acorn beauty nuts with chrome finish.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
24.
Waterfall Gear Rack: Shall consist of 1.5 inches (38 mm) round stainless steel tubing fully welded to form rack for drying shoulder pads in the upright position. Designed for use on top of the locker. Gear rack shall thru-bolt using 6-1/4 inches (159 mm) bolts and secured with acorn beauty nuts with chrome finish.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
25.
V-Shaped Shoulder Pad Holder: Shall consist of 16ga galvanealed steel V-shaped. This holder is designed to hold pads in an upside down drying position. Pad holder shall be finished in like manner as locker.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
26.
Cleat Rack: Cleat rack shall consist of 3/16 inch (4.8 mm) flat iron strap formed for hanging shoes for drying. Rack shall be bolted to the back of footlocker compartment through drilled holes.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
27.
Electrical: Provide 110v electrical outlet with dual USB charging ports placed in back of lock box. Electrical components shall be inside locker and behind stainless cover panels. Electrical whip to j-box in upper name plate area for electrical hookups by locker manufacturer. Electrical terminations to j-box by electrical trade.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
28.
Air Raider: Shall include air assisted ventilation system powered by 110 V power source. This system shall use a low voltage fan to pull the fresh air in the foot locker face, across the wet gear, through perforations in false back, up a channel and back out into the room. This circulation shall help prevent mildew, smell and staph infection.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
This system shall be hooked up to the Battle Gear Rack for drying of the pads and helmet.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
29.
Air Raider Return Air Plenum: Ventilation system powered by facility's return/exhausted air source. System shall use the facility's return or exhausted air source to pull the room air in through the locker, across the wet gear, through perforations in false back, up a channel and into the air handling system or out of the exhaust system. This circulation shall help prevent mildew, smell and staph infection.
30.
Slide In Name Plate Holder: 1.5 inches x 8 inches (38 mm x 203 mm) bright aluminum slide in name plate holder. Attached to hat shelf face.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
31.
Custom Name Plate: 1.5 inches x 8 inches (38 mm x 203 mm) custom laser etched name plate in stainless or color acrylic. Requires slide in name plate holder.
 
** NOTE TO SPECIFIER ** Longhorn Locker Company utilizes the full range of configurations to accommodate the unique storage requirements of students and facilities. The most common configuration is the 2 tier corridor locker. Typically ranging from 12 to 15 inches wide and 20 inches deep, our corridor lockers are routinely installed with a MasterLock combination lock mechanism. Our combination locks are all master keyed so facility staff can access the lockers when required. Delete if not required.
 
B.
Standard Metal Corridor Lockers:
1.
Body Construction: Knock down (KD) with 24 gauge solid body components.
 
** NOTE TO SPECIFIER ** Optional doors: Delete doors not required.
 
2.
Doors: 16 gauge louvered doors, 18 gauge for 9 inches (229 mm) wide, are standard.
3.
Doors: Plain.
4.
Doors: Secure-Air-Flow.
5.
Doors: SafetyView.
6.
Doors: Diamond perforated door.
7.
Frame: 16 gauge frame with 16 gauge horizontal cross member between doors on double and triple tier wardrobe lockers.
8.
Handle: Deep-drawn seamless stainless steel recessed handle.
9.
Door Strike: Continuous vertical door strike at both hinge and latch side
10.
Latching: 12 gauge latch hooks MIG welded to frame. Gravity lift-type multi-point spring loaded latching:
a.
3-point latching for openings 48 inches (1219 mm) high and higher.
b.
2-point latching for openings 20 inches (508 mm) high thru 36 inches (914 mm) high.
11.
Hinges: 16 gauge continuous piano hinge.
12.
Hooks: 2-single hooks and 1-double hook is standard. I-double hook only for triple tier and 1-double and 1- single hook for 9 inches (229 mm) wide openings 30 inches (762 mm) and higher
13.
Shelves: Hat shelf for single tier openings 60 inches (1524 mm) and 72 inches (1829 mm) high.
14.
All production KD lockers are supplied without legs unless otherwise specified.
15.
Warranty: 2 years.
 
** NOTE TO SPECIFIER ** Size: Delete size, and dimensions not required.
 
16.
Size: Single Tier.
a.
Width: 9 inches (229 mm).
b.
Width: 12 inches (305 mm).
c.
Width: 15 inches (381 mm).
d.
Width: 18 inches (457 mm).
e.
Width: 24 inches (610 mm).
f.
Depth: 12 inches (305 mm).
g.
Depth: 15 inches (381 mm).
h.
Depth: 18 inches (457 mm).
i.
Depth: 21 inches (533 mm).
j.
Depth: 24 inches (610 mm).
k.
Opening Height: 36 inches (914 mm).
l.
Opening Height: 48 inches (1219 mm).
m.
Opening Height: 60 inches (1524 mm).
n.
Opening Height: 72 inches (1829 mm).
o.
Frame Height: 36 inches (914 mm).
p.
Frame Height: 48 inches (1219 mm).
q.
Frame Height: 60 inches (1524 mm).
r.
Frame Height: 72 inches (1829 mm).
17.
Size: Double Tier.
a.
Width: 9 inches (229 mm).
b.
Width: 12 inches (305 mm).
c.
Width: 15 inches (381 mm).
d.
Width: 18 inches (457 mm).
e.
Depth: 12 inches (305 mm).
f.
Depth: 15 inches (381 mm).
g.
Depth: 18 inches (457 mm).
h.
Depth: 21 inches (533 mm).
i.
Depth: 24 inches (610 mm).
j.
Opening Height: 30 inches (762 mm).
k.
Opening Height: 26 inches (660 mm).
l.
Frame Height: 60 inches (1524 mm).
m.
Frame Height: 72 inches (1829 mm).
18.
Size: Triple Tier.
a.
Width: 9 inches (229 mm).
b.
Width: 12 inches (305 mm).
c.
Width: 15 inches (381 mm).
d.
Depth: 12 inches (305 mm).
e.
Depth: 15 inches (381 mm).
f.
Depth: 18 inches (457 mm).
g.
Opening Height: 20 inches (508 mm).
h.
Opening Height: 24 inches (610 mm).
i.
Frame Height: 60 inches (1524 mm).
j.
Frame Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Longhorn Locker Company has a wide variety of popular standard sport lockers using P.E. Lockers, Corregidor Team Lockers and Open Front Lockers. We also offer competitive priced custom lockers. Starting with our Warrior locker. The Warrior is an open face Locker if you're needing to get more students then you have space this is a great custom locker. Delete if not required.
 
C.
Standard KD Athletic Lockers
 
** NOTE TO SPECIFIER ** The Conqueror locker is designed with the team in mind, it is an open face locker with angled sides, great for chalk talk. We offer a wide verity of options to customize AIM lockers to fit your team's needs. Delete if not required.
 
1.
Body Construction: Knock down (KD) with l 6 gauge solid top, bottom and intermediate shelves, 16 gauge diamond perforated sides, 18 gauge solid back.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
2.
Doors: 14 gauge diamond perforated doors are standard.
3.
Doors: Louvered.
4.
Doors: Secure-Air-Flow.
5.
Doors: SafetyView.
6.
Frame: 16 gauge frame with 16 gauge horizontal cross member between doors on double and triple tier wardrobe lockers.
7.
Handle:
a.
Wardrobe: Deep-drawn seamless stainless steel recessed handle.
b.
Box: Single-point thru-the-door finger pull padlock hasp.
8.
Door Strike: Continuous vertical door strike at both hinge and latch side.
9.
Latching (wardrobe): 12 gauge latch hooks MlG welded to frame. Gravity lift-type multi-point spring loaded latching:
a.
3-point latching for openings 48 inches (1219 mm) high and higher.
b.
2-point latching for openings 20 inches (508 mm) high thru 36 inches (914 mm) high.
10.
Hinges: 16 gauge continuous piano hinge.
11.
Hooks (wardrobe): 2-single hooks and 1-double hook is standard. 1-double hook only for triple tier and 1-double and 1- single hook for 9 inches (229 mm) wide openings 30 inches (762 mm) and higher.
12.
Shelves (wardrobe): Hat shelf for single tier openings 60 inches (1524 mm) and 72 inches (1829 mm) high.
13.
All production KD lockers are supplied without legs unless otherwise specified.
14.
Warranty: 2 years.
 
** NOTE TO SPECIFIER ** Size: Delete size, and dimensions not required.
 
15.
Size: Single Tier.
a.
Width: 9 inches (229 mm).
b.
Width: 12 inches (305 mm).
c.
Width: 15 inches (381 mm).
d.
Width: 18 inches (457 mm).
e.
Width: 24 inches (610 mm).
f.
Depth: 12 inches (305 mm).
g.
Depth: 15 inches (381 mm).
h.
Depth: 18 inches (457 mm).
i.
Depth: 21 inches (533 mm).
j.
Depth: 24 inches (610 mm).
k.
Opening Height: 36 inches (914 mm).
l.
Opening Height: 48 inches (1219 mm).
m.
Opening Height: 60 inches (1524 mm).
n.
Opening Height: 72 inches (1829 mm).
o.
Frame Height: 36 inches (914 mm).
p.
Frame Height: 48 inches (1219 mm).
q.
Frame Height: 60 inches (1524 mm).
r.
Frame Height: 72 inches (1829 mm).
16.
Size: Double Tier.
a.
Width: 9 inches (229 mm).
b.
Width: 12 inches (305 mm).
c.
Width: 15 inches (381 mm).
d.
Width: 18 inches (457 mm).
e.
Depth: 12 inches (305 mm).
f.
Depth: 15 inches (381 mm).
g.
Depth: 18 inches (457 mm).
h.
Depth: 21 inches (533 mm).
i.
Depth: 24 inches (610 mm).
j.
Opening Height: 30 inches (762 mm).
k.
Opening Height: 26 inches (660 mm).
l.
Frame Height: 60 inches (1524 mm).
m.
Frame Height: 72 inches (1829 mm).
17.
Size: Triple Tier.
a.
Width: 9 inches (229 mm).
b.
Width: 12 inches (305 mm).
c.
Width: 15 inches (381 mm).
d.
Depth: 12 inches (305 mm).
e.
Depth: 15 inches (381 mm).
f.
Depth: 18 inches (457 mm).
g.
Opening Height: 20 inches (508 mm).
h.
Opening Height: 24 inches (610 mm).
i.
Frame Height: 60 inches (1524 mm).
j.
Frame Height: 72 inches (1829 mm).
18.
Size: Four Tier.
a.
Width: 12 inches (305 mm).
b.
Width: 15 inches (381 mm).
c.
Depth: 12 inches (305 mm).
d.
Depth: 15 inches (381 mm).
e.
Depth: 18 inches (457 mm).
f.
Opening Height: 15 inches (381 mm).
g.
Opening Height: 18 inches (457 mm).
h.
Frame Height: 60 inches (1524 mm).
i.
Frame Height: 72 inches (1829 mm).
19.
Size: Five Tier.
a.
Width: 12 inches (305 mm).
b.
Width: 15 inches (381 mm).
c.
Depth: 12 inches (305 mm).
d.
Depth: 15 inches (381 mm).
e.
Depth: 18 inches (457 mm).
f.
Opening Height: 12 inches (305 mm).
g.
Opening Height: 14.4 inches (366 mm).
h.
Frame Height: 60 inches (1524 mm).
i.
Frame Height: 72 inches (1829 mm).
20.
Size: Six Tier.
a.
Width: 12 inches (305 mm).
b.
Width: 15 inches (381 mm).
c.
Depth: 12 inches (305 mm).
d.
Depth: 15 inches (381 mm).
e.
Depth: 18 inches (457 mm).
f.
Opening Height: 12 inches (305 mm).
g.
Frame Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
21.
Electrical: Provide 110v electrical outlet with dual USB charging ports placed in back of lock box. Electrical components shall be inside locker and behind stainless cover panels. Electrical whip to j-box in upper name plate area for electrical hookups by locker manufacturer. Electrical terminations to j-box by electrical trade.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
22.
Air Raider: Shall include air assisted ventilation system powered by 110 V power source. This system shall use a low voltage fan to pull the fresh air in the foot locker face, across the wet gear, through perforations in false back, up a channel and back out into the room. This circulation shall help prevent mildew, smell and staph infection.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
This system shall be hooked up to the Battle Gear Rack for drying of the pads and helmet.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
23.
Air Raider Return Air Plenum: Ventilation system powered by facility's return/exhausted air source. System shall use the facility's return or exhausted air source to pull the room air in through the locker, across the wet gear, through perforations in false back, up a channel and into the air handling system or out of the exhaust system. This circulation shall help prevent mildew, smell and staph infection.
 
** NOTE TO SPECIFIER ** Longhorn Locker provides a variety of custom storage and security options for law enforcement personnel. Whether you are replacing old lockers, renovating your facility or constructing a brand new one, Sentinel Lockers can provide you with custom solutions to fit your security requirements and space limitations. Delete if not required.
 
D.
Law Enforcement Lockers:
 
** NOTE TO SPECIFIER ** Longhorn Locker Wardrobe Lockers are specifically designed to meet the rigorous demands of law enforcement personnel. One of our most popular product lines, wardrobe lockers are frequently requested during the renovation or construction of public safety facilities. Delete if not required.
 
1.
Wardrobe:
a.
Locker Series: Sentinel Locker Series as specified.
b.
Locker Configuration:
c.
Locker Size:
d.
Lock:
 
** NOTE TO SPECIFIER ** All gun lockers are not created equal. With more than 100 years' experience of fabricating metal products, Longhorn Locker Lockers is equipped to handle any and all law enforcement requests for secure, customizable weapons lockers. Our lockers help prevent criminal acts in semi-secure environments including courthouses, judicial offices and federal buildings. Delete if not required.
 
2.
Weapons Lockers:
a.
Locker Series: Sentinel Locker Series as specified.
b.
Locker Configuration:
c.
Locker Size:
d.
Lock:
 
** NOTE TO SPECIFIER ** The Longhorn Locker line of weapons racks can be customized to accommodate a wide variety of military arms storage, including M4, M9, M16A2, M870, AR series weapons and more. Like the Military Field Gear (TA-50) Lockers, the weapons racks are constructed of heavy gauge steel to ensure durability. Delete if not required.
 
3.
Weapon Racks:
a.
Locker Series: Military Field Gear (TA-50) Locker Series as specified.
b.
Locker Configuration:
c.
Locker Size:
d.
Lock:
 
** NOTE TO SPECIFIER ** If you don't have our Ventilated Wardrobe Locker with its unique under-locker storage drawer, consider this handy addition to the Sentinel Locker Line, the Duty Bag Storage Locker. Big enough for the largest duty bags. Delete if not required.
 
4.
Duty Bag Lockers:
a.
Locker Series: Sentinel Locker Series as specified.
b.
Locker Configuration:
c.
Locker Size:
d.
Lock:
 
** NOTE TO SPECIFIER ** The law enforcement industry requires a high level of storage security - the Longhorn Locker line of evidence lockers takes that security to the highest level. Whether its evidence transfer, evidence storage, crime scene investigations, forensic evidence, or postal service, Sentinel evidence lockers have processing systems that shall suit your specific needs. Delete if not required.
 
5.
Evidence Lockers:
a.
Locker Series: Sentinel Locker Series as specified.
b.
Locker Configuration:
c.
Locker Size:
d.
Lock:
 
** NOTE TO SPECIFIER ** Longhorn Locker Lockers has developed some of the most sophisticated and technologically advanced refrigerated evidence lockers that meet and exceed UL standards for product safety and performance. Delete if not required.
 
6.
Refrigerated Evidence Lockers:
a.
Locker Series: Longhorn Locker Series as specified.
b.
Locker Configuration:
c.
Locker Size:
d.
Lock:
 
** NOTE TO SPECIFIER ** Fire station lockers are typically Model A-1 lockers with standard interior configurations and additional interior accessories such as a lower drawer and door mirror and/or hook. To accommodate the bulk of clothing and equipment, these lockers are larger than average with heights of 84 inches, widths of 18 or 24 inches, and depths of 20 to 24 inches.
Laminate door styles are a common selection, though we also fabricate fire station lockers with Wood Veneer, Raised Panel, and Raised Panel Louver door styles. Numerous ventilation options are also available.
As fire station lockers are typically utilized by three shifts, we offer keyless mechanical and Digilock keypad locking mechanisms that allow the fireman in each shift to set their own security code. Let our experienced staff help you design an environment firemen shall fully utilize and appreciate. Delete if not required.
 
E.
Firehouse Lockers:
1.
Locker Series: Model A-1 Locker Series as specified.
2.
Locker Configuration:
3.
Locker Size:
4.
Lock:
 
** NOTE TO SPECIFIER ** Longhorn Locker steel Military Field Gear (TA-50) Locker is heavy-duty and designed for rugged military use. This specialized military locker is manufactured to accommodate issued equipment such as helmets, vests, rucksacks, cold weather gear, boots, rain gear, warfare equipment, gas masks, tool belts, training bags, wet suits, as well as, personal belongings including clothes, uniforms, pictures, jewelry and more. Locker is welded, constructed of heavy gauge steel and built to last. Delete if not required.
 
F.
Military Lockers:
1.
Locker Series: Military Field Gear (TA-50) Locker Series as specified.
2.
Locker Configuration:
3.
Locker Size:
4.
Lock:
 
** NOTE TO SPECIFIER ** Longhorn Lockers offer Coin Operated, Key Operated, Hasp (padlock ready) and Electronic lockers to meet your storage needs. These lockers are all available in your choice of material with several sizing options. Delete if not required.
 
G.
Coin Operated/Amusement Park Lockers:
 
** NOTE TO SPECIFIER ** Longhorn Locker coin locker represents the world's most uncompromising quality to be found in a coin operated locker. The most important part of any coin operated locker is the coin lock mechanism. One quality Longhorn Locker has achieved above all else is user friendliness. The locker shall be as simple and mistake proof as possible for the customer. This avoids having angry customers complaining to the manager. Another quality of the Longhorn Locker coin lock mechanism is its versatility. The Longhorn Locker coin lock mechanism adjusts easily to accept coins from dime size (.70 inch or 17.5mm) to 1-1/4 inches (32 mm). With some sizes including US quarters it can be set for as many as 6 coins. It can be adjusted to operate for the new US golden dollar coin, tokens and coins from different countries. The coin lock mechanism nearly never wears out from normal use.
A special model is available for free use, accepting coins for free use only and refunding the coin fee upon return of the key. They can also be set for key only operation. If the coin lock mechanism shall be removed from the cabinet, or contents of the locker shall be inspected or removed the control lock is unlocked and the door can be opened. This can be done whether the customer lock is locked or unlocked and allows the attendant access to the locker compartment without the customer key. A mistake proof coin loss prevention device makes the inserted coins stay in place till after the key has turned and has been withdrawn from the lock and thereby preventing the customer from losing the coin fee by unknowingly jiggling the key back to the unlocked position immediately after locking. Another device prevents the lock from locking unless the door is closed. Longhorn Locker cabinets are factory welded and constructed of zinc coated or stainless steel. The cabinets are made in individual columns and are connected together in any combination of equal height lockers with bolts provided with the lockers. The doors have continuous full height hinges and are Longhorn Locker's own unique design. They are nearly twist proof and indestructible and self-close against rubber bumpers. All fabricated cabinet and door parts are punched and bent with CNC computerized machinery. Delete if not required.
 
1.
Coin Lockers as supplied by Longhorn lockers.
 
** NOTE TO SPECIFIER ** Key Operated Lockers are built to offer a quality and low maintenance alternative to our Coin Operated units. Each door is keyed individually with one master key. Delete if not required.
 
2.
Key Operated Lockers as supplied by Longhorn lockers.
 
** NOTE TO SPECIFIER ** Our Hasp Lockers are designed to accept a padlock to lock the unit. Delete if not required.
 
3.
Hasp Lockers as supplied by Longhorn lockers.
 
** NOTE TO SPECIFIER ** Please call and ask us about our electronic locking options which shall allow your facility to go keyless. Delete if not required.
 
4.
Electronic Locking Lockers as supplied by Longhorn lockers.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
WOOD ATHLETIC LOCKERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Wood Lockers: Fusion Defender Series as supplied by Longhorn Lockers.
1.
Material: Steel parts shall consist of mild Galvannealed steel. Metal shall be cleaned and prepared using a phosphate for finish adhesion. Metal components shall receive an electrostatically charged finish for maximum adhesion and wrap.
 
** NOTE TO SPECIFIER ** Platinum Model option: Delete if not required.
 
2.
Material: 16ga #3 finish Stainless Steel metal components.
3.
Wood Veneer materials shall be grade ' A' Plain Sliced Veneer. Species as indicated or scheduled. Wood finish shall be any AIM standard finish match with 1 coat vinyl sealer and 2 coats clear semi-gloss hi-build Lacquer.
4.
Construction: Heavy Duty Bolt-Through Construction- lockers shall be assembled using Stainless 3/16", 1/4" and 3/8" nuts and bolts.
5.
Attached hardware shall be aluminum, stainless or zinc coated steel for corrosion resistance. No attachment hardware shall be smaller than 3/16 inch (4.8 mm) diameter in thickness. No material shall be screwed together. Any attachment shall be through bolted to main locker body/frame.
6.
Body: Shall consist of 3/4 inch (19 mm) thick medium density fiber board with a wood veneer face. Wood tape shall be applied to visible edges for edge finish and protection.
 
** NOTE TO SPECIFIER **Premium core option. Dowel and Glue construction is NOT acceptable and shall NOT be allowed. This type construction is designed for use on cabinets and not athletic lockers.
 
7.
Body: Shall consist of 3/4 inch (19 mm) thick veneer plywood with MDF cross bands. Wood tape (thermally fused) shall be applied to all visible edges for edge finish and protection.
8.
Shelves: Shelf shall be constructed of 16ga Stainless Steel. Lower shelf shall have a built in coat hanger lip consisting of a 1 inch x 1 inch (25 mm x 25 mm) channel valley for the coat hanger to hang from. CNC formed and flanged.
 
** NOTE TO SPECIFIER ** Delete type of footlocker not required. First type is standard. Delete if not required.
 
9.
Footlocker: Shall consist of 16ga Galvannealed steel. Size shall be locker depth and width and shall be no more than 16 inches (406 mm) high. Foot locker shall be ventilated thru means of perforations unless custom logo or lettering is punched in face. Adequate ventilation shall be achieved.
10.
Footlocker: Shall consist of 16ga stainless steel interior box (back, front, sides and bottom). This is a formed and flanged unit that spot welded into a rigid 1 piece unit. There is no exposed raw edges on this stainless box. Top bends shall not be less than 1 inch (25 mm) wide giving the unit a full stiff box construction. Size shall be locker depth and width and shall be no more than 14 inches (356 mm) high. Foot Locker face shall be wood with Perforated Stainless insert. Foot locker shall be ventilated thru means of perforations on Stainless portion of face or bottom concealed. Adequate ventilation shall be achieved. Custom laser cut galvanized 14ga steel logo powder coated in logo colors attached to stainless foot locker face using welded stand offs and stainless bolts through the back of the footlocker face.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
11.
Security Box: Shall consist of a 16ga, Galvannealed steel 12 inches x 12 inches x 12 inches (305 mm x 305 mm x 305 mm) lockable compartment for valuables. Door shall be securely attached to the lock box frame with a 16ga piano type hinge. A continuous strike shall be achieved by the door frame. Padlock hasp shall protrude through the door face. A stainless steel handle shall be attached to face. Door shall be capable of accepting padlocks or built-in combo locks or digital keypad locks.
 
** NOTE TO SPECIFIER ** Delete lock type not required.
 
12.
Lock: Combination padlocks (optional matching set for foot locker and locker box) - Zephyr Model 1925 Master keyed.
13.
Lock: Built-in combination lock - Zephyr Model 1954 Master Keyed.
14.
Lock: DigiLock APS with Pull - Assigned or shared use.
15.
Lock: Stealth Lock.
16.
Lock: As scheduled for custom fitting.
 
** NOTE TO SPECIFIER ** Seat lid options for Conqueror, War Chest, Hero and Defender models. Delete seat lid types not required, or all if not required.
 
17.
Seat Lid: Armor - high pressure applied polyurethane liner applied to steel seat top and 3 sides for protection against wear and tear from cleats.
18.
Seat Lid: Armor Elite - includes Armor option with team logo or lettering impregnated into the poly liner and with a clear layer of polyurethane for added protection.
19.
Seat Lid: Woodsman - 1.25 inches (32 mm) thick Maple or Oak Butcher Block bench top in lieu of the steel lid.
20.
Seat Lid: Executive Pro - leather covered 2 inches (51 mm) foam pad attached to steel seat lid
21.
Seat Lid: Poly Pro - Vinyl covered 2 inches (51 mm) foam pad attached to steel seat lid. This seat cover shall have a single double stitch down the center for design affect.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
22.
Cleat Rack: Cleat rack shall consist of 3/8 inch (9.5 mm) steel rod formed for hanging shoes for drying. Rack shall be inserted into back of footlocker compartment through drilled holes and welded to footlocker. Also available inside the footlocker in lieu of above the seat.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
23.
Shoulder Pad and Helmet Rack. Battle Gear Option: Shall consist of 1.5 inches (38 mm) round stainless steel tubing fully welded to form rack for drying shoulder pads and helmet in the upright position. Designed for use on top of the locker. Gear rack shall thru-bolt using 6-1/4 inches (159 mm) bolts and secured with vinyl lined acorn beauty nuts with chrome finish. This option can also be made without the helmet holding mechanism.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
24.
Waterfall Gear Rack: Shall consist of 1.5 inches (38 mm) round stainless steel tubing fully welded to form rack for drying shoulder pads in the upright position. Designed for use on top of the locker. Gear rack shall thru-bolt using 6-1/4 inches (159 mm) bolts and secured with acorn beauty nuts with chrome finish.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
25.
Electrical: Provide 110v electrical outlet with dual USB charging ports placed in back of lock box. Electrical components shall be inside locker and behind stainless cover panels. Electrical whip to j-box in upper name plate area for electrical hookups by locker manufacturer. Electrical terminations to j-box by electrical trade.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
26.
Air Raider: Shall include air assisted ventilation system powered by 110 V power source. This system shall use a low voltage fan to pull the fresh air in the foot locker face, across the wet gear, through perforations in false back, up a channel and back out into the room. This circulation shall help prevent mildew, smell and staph infection.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
This system shall be hooked up to the Battle Gear Rack for drying of the pads and helmet.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
27.
Air Raider Return Air Plenum: Ventilation system powered by facility's return/exhausted air source. System shall use the facility's return or exhausted air source to pull the room air in through the locker, across the wet gear, through perforations in false back, up a channel and into the air handling system or out of the exhaust system. This circulation shall help prevent mildew, smell and staph infection.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Wood Lockers: Warchest Series as supplied by Longhorn Lockers.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
1.
Material: Steel parts shall consist of mild Galvannealed steel
a.
Metal Finish: Metal shall be cleaned and prepared using a phosphate for finish adhesion. All metal components shall receive an electrostatically charged finish for maximum adhesion and wrap.
2.
Material: Stainless Steel can be substituted as an Optional Add at an upcharge
3.
Wood Veneer materials shall be grade ' B2' Birch on 3/4" plywood with thermally fused Birch edge tape.
 
** NOTE TO SPECIFIER ** Delete wood finishes not required.
 
4.
Wood Finish: Wood veneer shall have sand sealer applied with 1 coat of hi-build Lacquer. Clear Natural finish.
5.
Wood Finish: Wood veneer shall have sand sealer applied with 1 coat of hi-build Lacquer. Stain finishes as selected as selected form AIM standard colors.
6.
Wood Finish: Wood veneer shall have sand sealer applied with 1 coat of hi-build Lacquer. Custom stain match.
7.
Construction: Heavy Duty Thru Bolt Construction - lockers shall be assembled using zinc coated nuts and bolts. Attached hardware shall be stainless or zinc coated steel for corrosion resistance. No attachment hardware shall be smaller than 3/16 inch (4.8 mm) diameter in thickness. Attachment shall be through bolted to main locker body/frame. Glue and Dowel Construction is not acceptable and shall not be allowed.
8.
Body: Shall consist of 3/4 inch (19 mm) thick plywood with a wood veneer face. 3mm silver birch edge banding or wood tape shall be applied to all visible edges for maximum protection.
9.
Shelf: Shelf shall be constructed of 16ga Galvanealed steel. Lower shelf shall have a built in coat hanger lip consisting of a 1 inch x 1 inch (25 mm x 25 mm) channel valley for the coat hanger to hang from.
10.
Footlocker: Shall consist of 16ga Galvanealed steel footlocker face. Size shall be locker depth and width and shall be no more than 16 inches (406 mm) high. Foot locker shall be ventilated thru means of perforations in footlocker face unless custom logo or lettering is punched in face. Adequate ventilation shall be achieved.
11.
Foot Locker Seat Lid: Shall consist of 16ga Galvannealed steel and to be formed on all 4 sides with a 1 inch (25 mm) double turn back type frame for strength and stability. A stiffening channel shall be securely welded to the underside of the seat lid for strength and rigidity. Seat lid shall be attached to footlocker using a 16ga piano type hinge. An 11ga strike lug shall protrude through top lip of footlocker face and into the recessed handle. A stainless steel scratch plate shall be included in the recessed handle.
12.
Equipment: Shall consist of HD 11ga 4 stainless wall hooks, built in integrated shelf face coat rod, stainless scratch plate on footlocker lock recess.
13.
Security Box: Shall consist of a 16ga, Galvanealed steel 12 inches x 12 inches (305 mm x 305 mm) lockable compartment for valuables. Door shall be securely attached to the lock box with a 16ga piano type hinge.
 
** NOTE TO SPECIFIER ** Delete lock type not required.
 
14.
Lock: Stainless strike protruding through the door face inside the stainless handle for padlock by others (standard).
15.
Lock: Combination padlocks (optional matching set for foot locker and locker box) - Zephyr Model 1925 Master keyed.
16.
Lock: Built-in combination lock - Zephyr Model 1954 Master Keyed.
17.
Lock: DigiLock APS with Pull - Assigned or shared use.
18.
Lock: Stealth Lock.
19.
Lock: As scheduled for custom fitting.
 
** NOTE TO SPECIFIER ** Seat lid options: Delete types not required, or delete all.
 
20.
Seat Lid: Armor - Kevlar Infused, high pressure applied polyurethane applied to steel seat for protection against wear and tear from cleats.
21.
Seat Lid: Armor Elite - includes Armor option with team logo or lettering impregnated and raised under the poly liner.
22.
Seat Lid: Woodsman - 1.25 inches (32 mm) thick Maple or Oak butcher block bench top on top of the stainless steel lid.
23.
Seat Lid: Executive Pro - leather covered 2 inches (51 mm) hi-density foam pad attached to steel seat lid
 
** NOTE TO SPECIFIER ** Stitching and print options available upon request.
 
24.
Seat Lid: Poly Pro - Vinyl covered 2 inches (51 mm) hi-density foam pad attached to steel seat lid.
25.
Logos: Laser etched logo in back panel - (Signature Option).
26.
Hooks: 2- HD Custom stainless laser etched logo hooks (Signature Hook).
27.
Shoulder Pad and Helmet Gear Rack (Full Battle Gear): Shall consist of 1.5 inches (38 mm) round 304 stainless steel tubing fully welded to form rack for drying shoulder pads and helmet in the upright position. Designed for use on top of the locker. Gear rack shall thru-bolt using 6-1/4 inches (159 mm) bolts and secured with vinyl lined acorn beauty nuts with chrome finish.
28.
Slide-In Name Plate Holder: This is a 1.5 inches x 8 inches (38 mm x 203 mm) bright aluminum slide in name plate holder. Attached to hat shelf face.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
29.
Custom Name Plate: 1.5 inches x 8 inches (38 mm x 203 mm) custom laser etched name plate in stainless acrylic. Requires slide in name plate holders and helmet.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
30.
Full Battle Gear: Provide shoulder pad and helmet gear rack. Shall consist of 1.5 inches (38 mm) round 304 stainless steel tubing fully welded to form rack for drying shoulder pads and helmet in the upright position. Designed for use on top of the locker. Gear rack shall thru-bolt using 6-1/4 inches (159 mm) bolts and secured with vinyl lined acorn beauty nuts with chrome finish.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
31.
Waterfall Gear Rack: Shall consist of 1.5 inches (38 mm) round stainless steel tubing fully welded to form rack for drying shoulder pads in the upright position. Designed for use on top of the locker. Gear rack shall thru-bolt using 6-1/4 inches (159 mm) bolts and secured with acorn beauty nuts with chrome finish.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
32.
Electrical: Provide 110v electrical outlet with dual USB charging ports placed in back of lock box. Electrical components shall be inside locker and behind stainless cover panels. Electrical whip to j-box in upper name plate area for electrical hookups by locker manufacturer. Electrical terminations to j-box by electrical trade.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
33.
Air Raider: Shall include air assisted ventilation system powered by 110 V power source. This system shall use a low voltage fan to pull the fresh air in the foot locker face, across the wet gear, through perforations in false back, up a channel and back out into the room. This circulation shall help prevent mildew, smell and staph infection.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
This system shall be hooked up to the Battle Gear Rack for drying of the pads and helmet.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
34.
Air Raider Return Air Plenum: Ventilation system powered by facility's return/exhausted air source. System shall use the facility's return or exhausted air source to pull the room air in through the locker, across the wet gear, through perforations in false back, up a channel and into the air handling system or out of the exhaust system. This circulation shall help prevent mildew, smell and staph infection.
C.
Wood Lockers: Defender Club Series as supplied by Longhorn Lockers.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
1.
Steel Parts: Stainless Steel.
2.
Wood Body Material: Plastic laminate on particle board substrate.
3.
Wood Body Material: Plastic laminate on MDF substrate.
4.
Wood Body Material: Plastic laminate on plywood substrate.
5.
Plastic Laminate Facing: Standard Wilsonart laminate selection.
6.
Plastic Laminate Interior: Black melamine.
7.
Plastic Laminate Interior: Almond melamine.
8.
Plastic Laminate Interior: Woodgrain melamine.
9.
Wood Veneer Facing: Wood veneer on MDF substrate.
10.
Wood Veneer Facing: Wood veneer on plywood substrate.
11.
Wood Veneer: Plain sliced red oak.
12.
Wood Veneer: Maple.
13.
Wood Veneer: Birch.
14.
Wood Veneer: As selected by Architect.
15.
Wood Finish: 1 coat sanding sealer and 2 coats clear industrial lacquer.
16.
Wood Finish: 1 coat sanding sealer and 2 coats clear moisture resistant HD lacquer.
17.
Construction: Heavy duty bolt-through construction - lockers assembled using stainless 3/65 inch, 1/4 inch, and 3/8 nuts and bolts. Attached hardware aluminum, stainless or zinc coated steel for corrosion resistance. No attachment hardware may be smaller than 3/16 inch diameter in thickness. Attachments must be through-bolted to main locker body/frame. Dowel and glue construction is not acceptable and will not be allowed.
18.
Body: 5/8 inch or 3/4 inch panels (laminate or wood veneer). 3mm PVC edge banding or wood tape applied to visible edges for maximum protection.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
19.
Doors: Flat slab, wood veneer.
20.
Doors: Flat slab, laminate.
21.
Doors: Flat panel wood.
22.
Doors: Shaker wood.
23.
Door Hinges: European concealed overlay hinges.
 
** NOTE TO SPECIFIER ** Delete lock type not required.
 
24.
Lock: Stainless strike protruding through the door face inside the stainless handle for padlock by others (standard).
25.
Lock: Built-in combination lock - Zephyr Model 1954 Master Keyed.
26.
Lock: Cam key lock.
27.
Lock: DigiLock APS with Pull - Assigned or shared use.
28.
Lock: Zephyr digital keypad lock with cam hasp and master key override.
29.
Shelf/Top/Bottom: Shelf constructed of 18 gauge Type 201 stainless steel. Hat shelf with built-in coat hanger lip consisting of a 1 by 1 inch channel valley for the coat hanger to hang from. Top and bottom formed and flanged and bolted through to the body. Top and bottom panels ventilated with perforations at front for maximum air flow.
30.
Slide-In Name Plate Holder: This is a 1.5 inches x 8 inches (38 mm x 203 mm) bright aluminum slide in name plate holder. Attached to hat shelf face.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
31.
Custom Name Plate: 1.5 inches x 8 inches (38 mm x 203 mm) custom laser etched name plate in stainless acrylic. Requires slide in name plate holders and helmet.
32.
Standard Equipment: 4 stainless wall hooks, built in integrated shelf face coat rod.
 
** NOTE TO SPECIFIER ** Optional. Delete options not required.
 
33.
Inside Door Mirror: 10 by 16 inches.
34.
Inside Door Mirror: 10 by 10 inches.
35.
Inside Door Mirror: As selected by Architect.
36.
Door Tray: 10 x 2 x 2 inches, 18 gauge stainless steel.
37.
Door Tray: 10 x 2 x 5 inches, 18 gauge stainless steel.
38.
Towel Rod: Stainless steel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
39.
Electrical: Provide 110v electrical outlet with dual USB charging ports placed in back of lock box. Electrical components shall be inside locker and behind stainless cover panels. Electrical whip to j-box in upper name plate area for electrical hookups by locker manufacturer. Electrical terminations to j-box by electrical trade.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
40.
Air Raider: Shall include air assisted ventilation system powered by 110 V power source. This system shall use a low voltage fan to pull the fresh air in the foot locker face, across the wet gear, through perforations in false back, up a channel and back out into the room. This circulation shall help prevent mildew, smell and staph infection.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
41.
Air Raider Return Air Plenum: Ventilation system powered by facility's return/exhausted air source. System shall use the facility's return or exhausted air source to pull the room air in through the locker, across the wet gear, through perforations in false back, up a channel and into the air handling system or out of the exhaust system. This circulation shall help prevent mildew, smell and staph infection.
 
** NOTE TO SPECIFIER ** Golf & Country Club lockers are typically single tier (full height) lockers at least 15 inches wide, and feature solid wood doors (Raised Panel, Raised Panel Louver, Recessed Panel, Full Louver or Custom) with engraved name plates and a custom knob or pull. The larger size provides ample storage space for multiple pairs of golf shoes, dozens of golf balls, hats, gloves, shirts and pants without wrinkling or cramming. Most specifications also call for upscale interior amenities such as drawers, cubby towers, cantilever shelves, and lock boxes; with matched crown molding to complete the visual presentation. Delete if not required.
 
D.
Country Club Lockers:
1.
Locker Series:
2.
Locker Configuration:
3.
Locker Size:
4.
Wood Species:
5.
Lock:
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Sports/Fitness:
1.
Locker Series: Champions Fusion Defender Locker / War Chest.
2.
Locker Configuration:
3.
Locker Size:
4.
Wood Species:
5.
Lock:
 
** NOTE TO SPECIFIER ** Most Team Lockers have integrated seating, however your locker can be designed so that the athlete sits inside or in front of the locker. We have even built lockers with integrated mirrors and electrical cut-outs that serve as individual dressing/vanity stations for each athlete. For the ultimate touch, we can engrave your team or school logo directly into the upper locker door or add the logo to your athlete's engraved nameplate. Legacy Lockers can even provide custom seat cushions emblazoned with any logo in full color. Delete if not required.
 
F.
Stadium & Athletics Lockers:
1.
Locker Series: Champions Fusion Defender Locker / War Chest.
2.
Locker Configuration:
3.
Locker Size:
4.
Wood Species:
5.
Lock:
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
PLASTIC LOCKERS
A.
Plastic Lockers: Champions Fusion Medalist Series as supplied by Longhorn Lockers.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
1.
Material: Steel parts shall consist of mild Galvanealed steel.
a.
Finish: All metal shall be cleaned and prepared using a phosphate for finish adhesion. All metal components shall receive an electrostatically charged finish for maximum adhesion and wrap.
2.
Material: Type 304 or 316 stainless steel metal components (platinum option).
3.
Plastic materials shall be solid 1/2 inch (13 mm) thick material (HDPE).
4.
Construction: Knock Down (KD) lockers shall be assembled using zinc coated nuts and bolts or washer backed aluminum rivets. All attached hardware shall be aluminum, stainless or zinc coated steel for corrosion resistance. No attachment hardware shall be smaller than 3/16 inch (4.8 mm) diameter in thickness. No material shall be screwed together. Any attachment shall be through bolted to main locker body/frame.
 
** NOTE TO SPECIFIER ** Delete body material not required.
 
5.
Body: Shall consist of 1/2 inch (13 mm) thick solid extruded plastic (HDPE).
6.
Body: Shall consist of 1/2 inch (13 mm) thick solid GREEN LEED material with 100% post-consumer material.
7.
Shelf: Shelf shall be constructed of 16ga Galvannealed steel. Lower shelf shall have a built in coat hanger lip consisting of a 1 inch x 1 inch (25 mm x 25 mm) channel valley for the coat hanger to hang from.
8.
Footlocker: Shall consist of 16ga Galvanealed steel. Size shall be locker depth and width and shall be no more than 16 inches (406 mm) high. Foot locker shall be ventilated thru means of perforations unless custom logo or lettering is punched in face. Adequate ventilation shall be achieved.
9.
Foot Locker Seat Lid: Shall consist of 16ga Galvanealed steel and to be formed on all 4 sides with a 1 inch (25 mm) double turn back type frame for strength and stability. Seat lid shall be attached to footlocker using a 16ga piano type hinge. An 11ga lug shall protrude through top lip of footlocker face and into the recessed handle. A stainless steel scratch plate shall be included in the recessed handle.
10.
Equipment: Shall consist of 4 stainless wall hooks, built in integrated shelf face coat rod, stainless scratch plate on footlocker lock recess.
 
** NOTE TO SPECIFIER ** Optional: Delete if not required.
 
11.
Lockable Compartment: 12 inches x 12 inches x 12 inches (305 mm x 305 mm x 305 mm) lockable compartment for valuables. Door shall be securely attached to the lock box frame with a 16ga piano type hinge. A continuous strike shall be achieved by the door frame. Padlock hasp shall protrude through the door face. A stainless steel handle shall be attached to face. Door shall be capable of accepting padlocks or built-in combo locks or digital keypad locks.
 
** NOTE TO SPECIFIER ** Delete lock type not required.
 
12.
Lock: Combination padlocks (optional matching set for foot locker and locker box) - Zephyr Model 1925 Master keyed.
13.
Lock: Built-in combination lock - Zephyr Model 1954 Master Keyed.
14.
Lock: DigiLock APS with Pull - Assigned or shared use.
15.
Lock: Stealth Lock.
16.
Lock: As scheduled for custom fitting.
 
** NOTE TO SPECIFIER ** Delete seat lid options not required.
 
17.
Seat Lid: Armor - high pressure applied polyurethane liner applied to steel seat top and 3 sides for protection against wear and tear from cleats.
18.
Seat Lid: Armor Elite - includes Armor option with team logo or lettering impregnated into the poly liner and with a clear layer of polyurethane for added protection.
19.
Seat Lid: Poly Pro - Vinyl covered 2 inches (51 mm) foam pad attached to steel seat lid.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
20.
Cleat Rack: Cleat rack shall consist of 3/8 inch (9.5 mm) steel rod formed for hanging shoes for drying. Rack shall be inserted into back of footlocker compartment through drilled holes and welded to footlocker. Also available inside the footlocker in lieu of above the seat. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
21.
Punched Personalization. Branded Option: Lettering and/or logo applied to foot locker face for ventilation and personalization using either perforation punch press method, plasma or laser method.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
22.
Shoulder Pad and Helmet Rack. Battle Gear Option: Shall consist of 1.5 inches (38 mm) round stainless steel tubing fully welded to form rack for drying shoulder pads and helmet in the upright position. Designed for use on top of the locker. Gear rack shall thru-bolt using 6-1/4 inches (159 mm) bolts and secured with vinyl lined acorn beauty nuts with chrome finish. This option can also be made without the helmet holding mechanism. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
23.
Shoulder Pad Holder: Shall consist of 16ga Galvannealed steel V-shaped pad holder. This holder is designed to hold pads in an upside down drying position. Pad holder shall be finished in like manner as locker.
24.
Electrical: Provide 110v electrical outlet with dual USB charging ports placed in back of lock box. Electrical components shall be inside locker and behind stainless cover panels. Electrical whip to j-box in upper name plate area for electrical hookups by locker manufacturer. Electrical terminations to j-box by electrical trade.
 
** NOTE TO SPECIFIER ** Optional. Delete options not required.
 
25.
Air Raider: Shall include air assisted ventilation system powered by 110 V power source. This system shall use a low voltage fan to pull the fresh air in the foot locker face, across the wet gear, through perforations in false back, up a channel and back out into the room. This circulation shall help prevent mildew, smell and staph infection.
 
** NOTE TO SPECIFIER ** Optional. Delete options not required.
 
a.
This system shall be hooked up to the Battle Gear Rack for drying of the pads and helmet.
26.
Air Raider Return Air Plenum: Ventilation system powered by facility's return/exhausted air source. System shall use the facility's return or exhausted air source to pull the room air in through the locker, across the wet gear, through perforations in false back, up a channel and into the air handling system or out of the exhaust system. This circulation shall help prevent mildew, smell and staph infection.
 
** NOTE TO SPECIFIER ** Stadium & Athletics Lockers From professional sports teams, to collegiate programs, to high school athletic facilities. Longhorn Locker Company delivers beautiful, durable Team Lockers for every application. Delete if not required.
 
B.
Plastic Stadium & Athletics Lockers:
1.
Locker Series: Champions Fusion Medalist Locker.
2.
Locker Configuration:
3.
Locker Size:
4.
Lock:
 
** NOTE TO SPECIFIER ** Advanced materials for High-Humidity Environments. By modifying the substrate material for the locker and door, we can create beautiful waterproof lockers in every configuration that can easily endure the moisture of a wet swimsuit, the high humidity of a natatorium or even the elements outdoors. Delete if not required.
 
C.
Plastic Aquatic Lockers
1.
Locker Series: Champions Fusion Medalist Locker.
2.
Locker Configuration:
3.
Locker Size:
4.
Lock:
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
PHENOLIC LOCKERS
A.
Phenolic Lockers: Champions Fusion Hero Series as supplied by Longhorn Lockers.
 
** NOTE TO SPECIFIER ** Delete steel material not required.
 
1.
Steel Material: Steel parts shall consist of galvanealed steel.
a.
Finish: Metal shall be cleaned and prepared using a phosphate for finish adhesion. All metal components shall receive an electrostatically charged finish for maximum adhesion and wrap.
2.
Steel Material: Stainless steel metal components. (platinum option)
3.
Material: Phenolic materials shall be standard black core made by Wilsonart.
4.
Construction: Knock Down (KD) - lockers shall be assembled using zinc coated nuts and bolts or washer backed aluminum rivets. All attached hardware shall be aluminum, stainless or zinc coated steel for corrosion resistance. No attachment hardware shall be smaller than 3/16 inch (4.8 mm) diameter in thickness. Any attachment shall be through bolted to main locker body/frame.
5.
Body: Shall consist of 3/8 inch (9.5 mm) solid phenolic sides attached with predrilled pilot holes and stainless screws into 1/2 inch (13 mm) thick solid phenolic top, bottom and back.
6.
Shelf: Shelf shall be constructed of 16ga Galvanealed steel. Lower shelf shall have a built in coat hanger lip consisting of a 1 inch x 1 inch (25 mm x 25 mm) channel valley for the coat hanger to hang from.
7.
Footlocker: Shall consist of Galvanealed steel. Size shall be locker depth and width and shall be no more than 16 inches (406 mm) high. Foot locker shall be ventilated thru means of perforations unless custom logo or lettering is punched in face. Adequate ventilation shall be achieved.
8.
Foot locker Seat Lid: Shall consist of 16ga galvanealed steel and to be formed on all 4 sides with a 1 inch (25 mm) double turn back type frame for strength and stability. Seat lid shall be attached to footlocker using a 16ga piano type hinge. Seats, depending on size, shall have stiffener channels welded to the underside of the seat lid. An 11ga stainless strike lug shall protrude through top lip of footlocker face and into the recessed handle. A stainless steel scratch plate shall be included in the recessed handle.
9.
Equipment: Shall consist of 2 custom HD 11ga 304 stainless back wall hooks, 2 HD 11ga 304 Stainless side wall hooks, built in integrated shelf face coat rod, stainless scratch plate on footlocker lock recess.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
10.
Security Box: Door shall be securely attached to the lock box with a 16ga piano type hinge. A continuous strike shall be achieved by the door face over lapping the side of the box and the Stainless strike protruding through the door face inside the Stainless handle. All type locks are available for this lock box. Please specify lock type.
a.
Size: Shall consist of a 16ga, Galvanealed steel 12 inches x 12 inches (305 mm x 305 mm) lockable compartment for valuables.
 
** NOTE TO SPECIFIER ** Delete lock type not required.
 
11.
Lock: Combination padlocks (optional matching set for foot locker and locker box) - Zephyr Model 1925 Master keyed.
12.
Lock: Built-in combination lock - Zephyr Model 1954 Master Keyed.
13.
Lock: DigiLock APS with Pull - Assigned or shared use.
14.
Lock: Stealth Lock.
15.
Lock: As scheduled for custom fitting.
 
** NOTE TO SPECIFIER ** Seat lid options: Delete lids not required.
 
16.
Seat Lid: Armor - Kevlar Infused, high pressure applied polyurethane applied to steel seat top and 3 sides for protection against wear and tear from cleats.
17.
Seat Lid: Armor Elite - includes Armor option with team logo or lettering impregnated into the poly liner and with a clear layer of polyurethane for added protection.
18.
Seat Lid: Executive Pro - leather covered 2 inches (51 mm) foam pad attached to steel seat lid
19.
Seat Lid: Poly Pro - Vinyl covered 2 inches (51 mm) foam pad attached to steel seat lid.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
20.
Cleat Rack: Cleat rack shall consist of 3/16 inch (4.8 mm) steel strap formed for hanging shoes for drying. Rack shall be Hinge beam of footlocker compartment through drilled holes. These are available as painted or Armor Coated.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
21.
Punched Personalization (Branded Option): Lettering and/or logo shall be applied to foot locker face or lock box door for ventilation and personalization using either perforation punch press method, plasma or laser method.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
22.
Optional Branded Item: Custom number plates attached to the door face 6 inches x 6 inches (152 mm x 152 mm) laser cut.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
23.
Signature Option: 16 inches (406 mm) team's logo is routered into the back panel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
24.
Shoulder Pad and Helmet Gear Rack. Battle Gear Option: Shall consist of 1.5 inches (38 mm) round 304 stainless steel tubing fully welded to form rack for drying shoulder pads and helmet in the upright position. Designed for use on top of the locker. Gear rack shall thru-bolt using 6-1/4 inches (159 mm) bolts and secured with vinyl lined acorn beauty nuts with chrome finish.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
25.
Shoulder Pad Gear Rack. Waterfall Gear Option: Shall consist of 1.5 inches (38 mm) round 304 stainless steel tubing fully welded to form rack for drying shoulder pads in the upright position. Designed for use on top of the locker. Gear rack shall thru-bolt using 6-1/4 inches (159 mm) bolts and secured with vinyl lined acorn beauty nuts with chrome finish.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
26.
Air Raider Option: Shall include air assisted ventilation system powered by hardwired power source. This system shall use a low voltage fan to pull the fresh air in the foot locker face, across the wet gear, through perforations in false back, up a channel and back out into the room. This circulation shall help prevent mildew, smell and staph infection. This system can also be hooked up to the Battle Gear Rack for drying of the pads and helmet. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Phenolic Stadium & Athletics Lockers
1.
Locker Series: Champions Fusion Hero Locker.
2.
Locker Configuration:
3.
Locker Size:
4.
Lock:
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Phenolic Personnel Lockers
1.
Locker Series: Champions Fusion Hero Locker.
2.
Locker Configuration:
3.
Locker Size:
4.
Lock:
 
** NOTE TO SPECIFIER ** Fire station lockers are typically with standard interior configurations and additional interior accessories such as a lower drawer and door mirror and/or hook. To accommodate the bulk of clothing and equipment, these lockers are larger than average with heights of 84 inches, widths of 18 or 24 inches, and depths of 20 to 24 inches. Numerous ventilation options are also available. As fire station lockers are typically utilized by three shifts, we offer key-less mechanical and Digilock keypad locking mechanisms that allow the fireman in each shift to set their own security code. Delete if not required.
 
D.
Phenolic Firehouse Lockers
1.
Locker Series: Champions Fusion Hero Locker.
2.
Locker Configuration:
3.
Locker Size:
4.
Lock:
 
** NOTE TO SPECIFIER ** Advanced materials for High-Humidity Environments. By modifying the substrate material for the locker and door, we can create beautiful waterproof lockers in every configuration that can easily endure the moisture of a wet swimsuit, the high humidity of a natatorium or even the elements outdoors. Aquatic lockers are available with laminate door style only in our full range of laminate color selections, and cost and weigh less than comparably equipped phenolic lockers. Our stainless steel high security hasp provides durable, rust-free security and allows guests to use their own padlock or combination lock. Delete if not required.
 
E.
Phenolic Aquatic Lockers
1.
Locker Series: Champions Fusion Hero Locker.
2.
Locker Configuration:
3.
Locker Size:
4.
Lock:
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
PLASTIC LAMINATE LOCKERS
A.
Plastic Laminate Lockers: Champions Fusion Challenger Series as supplied by Longhorn Lockers.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
1.
Material: Steel parts shall consist of mild Galvannealed steel
a.
Finish: All metal shall be cleaned and prepared using a phosphate for finish adhesion. All metal components shall receive an electrostatically charged finish for maximum adhesion and wrap.
2.
Material: Stainless steel metal components.
3.
Plastic Laminate materials shall standard Wilsonart selections on 5/8 inch (16 mm) particle board or medium density fiber board.
4.
Construction: Knock Down (KD) lockers shall be assembled using zinc coated nuts and bolts or washer backed aluminum rivets. All attached hardware shall be aluminum, stainless or zinc coated steel for corrosion resistance. No attachment hardware shall be smaller than 3/16 inch (4.8 mm) diameter in thickness. Any attachment shall be through bolted to main locker body/frame.
5.
Body: Shall consist of 5/8 inch (9.5 mm) thick particle board or medium density fiber board with a melamine backer and vertical grade laminate face. 3 mm PVC edge banding shall be applied to all visible edges for maximum protection.
6.
Shelf: Shelf shall be constructed of 16ga Galvanealed steel. Lower shelf shall have a built in coat hanger lip consisting of a 1 inch x 1 inch (25 mm x 25 mm) channel valley for the coat hanger to hang from.
7.
Footlocker: Shall consist of 16ga Galvanealed steel. Size shall be locker depth and width and shall be no more than 16 inches (406 mm) high. Foot locker shall be ventilated thru means of perforations unless custom logo or lettering is punched in face. Adequate ventilation shall be achieved.
8.
Foot Locker Seat Lid: Shall consist of 16ga Galvannealed steel and to be formed on all 4 sides with a 1 inch (25 mm) double turn back type frame for strength and stability. Seat lid shall be attached to footlocker using a 16ga piano type hinge. An 11ga lug shall protrude through top lip of footlocker face and into the recessed handle. A stainless steel scratch plate shall be included in the recessed handle.
9.
Equipment: Shall consist of 4 stainless wall hooks, built in integrated shelf face coat rod, stainless scratch plate on footlocker lock recess.
 
** NOTE TO SPECIFIER ** Optional: Delete if not required.
 
10.
Large Security Box: Shall consist of a 16ga, Galvannealed steel 12 inches x 12 inches x 12 inches (305 mm x 305 mm x 305 mm) lockable compartment for valuables. Door shall be securely attached to the lock box frame with a 16ga piano type hinge. A continuous strike shall be achieved by the door frame. Padlock hasp shall protrude through the door face. A stainless steel handle shall be attached to face. Door shall be capable of accepting padlocks or built-in combo locks or digital keypad locks.
 
** NOTE TO SPECIFIER ** Delete lock type not required.
 
11.
Lock: Combination padlocks (optional matching set for foot locker and locker box) - Zephyr Model 1925 Master keyed.
12.
Lock: Built-in combination lock - Zephyr Model 1954 Master Keyed.
13.
Lock: DigiLock APS with Pull - Assigned or shared use.
14.
Lock: Stealth Lock.
15.
Lock: As scheduled for custom fitting.
 
** NOTE TO SPECIFIER ** Seat lid options: Delete seat lids not required.
 
16.
Seat Lid: Armor - high pressure applied polyurethane liner applied to steel seat top and 3 sides for protection against wear and tear from cleats.
17.
Seat Lid: Armor Elite - includes Armor option with team logo or lettering impregnated into the poly liner and with a clear layer of polyurethane for added protection.
18.
Seat Lid: Executive Pro - leather covered 2 inches (51 mm) foam pad attached to steel seat lid
19.
Seat Lid: Poly Pro - Vinyl covered 2 inches (51 mm) foam pad attached to steel seat lid.
20.
Cleat Rack: Cleat rack shall consist of 3/8 inch (9.5 mm) steel rod formed for hanging shoes for drying. Rack shall be inserted into back of footlocker compartment through drilled holes and welded to footlocker. Also available inside the footlocker in lieu of above the seat. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
21.
Punched Personalization. Branded Option: Lettering and/or logo shall be applied to foot locker face for ventilation and personalization using either perforation punch press method, plasma or laser method.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
22.
Shoulder Pad and Helmet Rack. Battle Gear Option.: Shall consist of 1.5 inches (38 mm) round stainless steel tubing fully welded to form rack for drying shoulder pads and helmet in the upright position. Designed for use on top of the locker. Gear rack shall thru-bolt using 6-1/4 inches (159 mm) bolts and secured with vinyl lined acorn beauty nuts with chrome finish. This option can also be made without the helmet holding mechanism. Refer to Drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
23.
Shoulder Pad Holder: Shall consist of 16ga Galvannealed steel V-shaped pad holder. This holder is designed to hold pads in an upside down drying position. Pad holder shall be finished in like manner as locker.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
24.
Air Raider Option: Shall include air assisted ventilation system powered by 110 V power source. This system shall use a low voltage fan to pull the fresh air in the foot locker face, across the wet gear, through perforations in false back, up a channel and back out into the room. This circulation shall help prevent mildew, smell and staph infection. This system can also be hooked up to the Battle Gear Rack for drying of the pads and helmet. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Plastic Laminate Personnel Lockers
1.
Locker Series: Champions Fusion Challenger Locker.
2.
Locker Configuration:
3.
Locker Size:
4.
Plastic Laminate:
5.
Lock:
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction. Test for proper operation and adjust until satisfactory results are obtained.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION