Download SECTION 10550 POSTAL SPECIALTIES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 10550
POSTAL SPECIALTIES
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Ore Vaults(TM); Architectural Canopy, Mail boxes, mail and package delivery receptacles.
.
This section is based on the products of Ore Vaults(TM), which is located at:
123 Center Park Dr. Suite 212
Knoxville , TN 37922
Toll Free Tel: 844-364-7847
Tel: 865-392-5432
Fax: 844-364-7847
Email: request info (hey@oreproducts.com)
Web: www.orevaults.com
[ Click Here ] for additional information.
Ore Vaults develops, manufactures and supplies high-quality, multi-purpose mail boxes and parcel/ package delivery receptacles (vaults) for residential, single-family homes. Ore Vaults are manufactured specifically for masonry applications and are manufactured of galvanized sheet metal with stainless steel hinges and hardware, cast aluminum doors and powder-coated for long-lasting durability.
Online ordering and direct-to-home deliveries are growing at exponential rates. Criminals are taking advantage of this change in consumer behavior by stealing packages left in the traditional manner of at the door and resulting in millions of dollars of replacement cost and frustrated consumers. Ore Vaults specifically help reduce the risk of 'porch pirate' theft of home deliveries, by providing beautiful, cost-effective, and home enhancing receptacles for mail and parcel deliveries. Ore Vaults offers developers and builders a different, high-value solutions that appeal to today's modern consumer and homeowner.
Ore Vaults offers the single-purpose OreMV™- MailVault that provides quality, weather resistance and security for mail deliveries only; the OreMPV™- MailParcelVault incorporates a separate parcel door allowing for package deliveries to drop through integrated trap doors and be held in the locking area at the bottom of the unit. Ore Vaults' newest, patent-pending product, the OrePHV™ - ParcelHomeVault takes home package delivery to a new level of security and convenience. The OrePHV is built directly into a home's exterior wall, allowing deliveries to be deposited into the secure holding vault until retrieved from inside the house or garage away from weather or other interruptions.
Ore Vaults has excellent on-hand inventory for rapid order fulfillment from our 200,000 SF Knoxville, TN warehouse. Orders typically ship within 24 to 48 hours.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Mail boxes. (OreMV - MailVault)
B.
Mail and parcel delivery receptacles. (OreMPV - MailParcelVault)
C.
Parcel delivery receptacles. (OrePHV - ParcelHomeVault)
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03300 - Cast-In-Place Concrete for mounting.
B.
Section 06100 - Rough Carpentry for wood framing.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 2 years experience manufacturing similar products.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials in manufacturer's original unopened packaging. Store materials in original protective packaging. Prevent from soiling, physical damage, or moisture damage.
1.6
WARRANTY
A.
Provide manufacturer's standard limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Ore Vaults(TM), which is located at: 123 Center Park Dr. Suite 212; Knoxville , TN 37922; Toll Free Tel: 844-364-7847; Tel: 865-392-5432; Fax: 844-364-7847 ; Email: request info (hey@oreproducts.com); Web: www.orevaults.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** U.S. Mail and USPS packages are delivered through the top mail door. U.S. Mail and USPS packages are retrieved through the lower vault, accessible only with a key. Comes in two-door front access or four-door front- and rear access models. Available in four different designs and finishes. Delete if not required.
 
2.2
MAIL BOXES
A.
Mail Boxes: The OreMV - MailVault by Ore Vaults.
1.
Materials: Cast aluminum faceplates, galvanized steel body, pulls, stainless steel hinges and parts, door seals.
2.
Size: 48.5 inches (1232 mm) by 11.8 inches (300 mm) by 20.9 inches (532 mm).
 
** NOTE TO SPECIFIER ** Delete designs and finishes not required.
 
3.
Design: Climbing Leaf.
a.
OGMB2CLB, 2 doors, front access doors, black finish.
b.
OGMB4CLB, 4 doors, front and back access doors, black finish.
c.
OGMB2CLG, 2 doors, front access doors, gold finish.
d.
OGMB4CLG, 4 doors, front and back access doors, gold finish.
e.
OGMB2CLS, 2 doors, front access doors, silver pewter finish.
f.
OGMB4CLS, 4 doors, front and back access doors, silver pewter finish.
g.
OGMB2CLO, 2 doors, front access doors, oil rubbed bronze finish.
h.
OGMB4CLO, 4 doors, front and back access doors, oil rubbed bronze finish.
4.
Design: Fleur Fore.
a.
OGMB2FFB, 2 doors, front access doors, black finish.
b.
OGMB4FFB, 4 doors, front and back access doors, black finish.
c.
OGMB2FFG, 2 doors, front access doors, gold finish.
d.
OGMB4FFG, 4 doors, front and back access doors, gold finish.
e.
OGMB2FFS, 2 doors, front access doors, silver pewter finish.
f.
OGMB4FFS, 4 doors, front and back access doors, silver pewter finish.
g.
OGMB2FFO, 2 doors, front access doors, oil rubbed bronze finish.
h.
OGMB4FFO, 4 doors, front and back access doors, oil rubbed bronze finish.
5.
Design: Bountiful Life.
a.
OGMB2BLB, 2 doors, front access doors, black finish.
b.
OGMB4BLB, 4 doors, front and back access doors, black finish.
c.
OGMB2BLG, 2 doors, front access doors, gold finish.
d.
OGMB4BLG, 4 doors, front and back access doors, gold finish.
e.
OGMB2BLS, 2 doors, front access doors, silver pewter finish.
f.
OGMB4BLS, 4 doors, front and back access doors, silver pewter finish.
g.
OGMB2BLO, 2 doors, front access doors, oil rubbed bronze finish.
h.
OGMB4BLO, 4 doors, front and back access doors, oil rubbed bronze finish.
6.
Design: HOS Pineapple.
a.
OGMB2HPB, 2 doors, front access doors, black finish.
b.
OGMB4HPB, 4 doors, front and back access doors, black finish.
c.
OGMB2HPG, 2 doors, front access doors, gold finish.
d.
OGMB4HPG, 4 doors, front and back access doors, gold finish.
e.
OGMB2HPS, 2 doors, front access doors, silver pewter finish.
f.
OGMB4HPS, 4 doors, front and back access doors, silver pewter finish.
g.
OGMB2HPO, 2 doors, front access doors, oil rubbed bronze finish.
h.
OGMB4HPO, 4 doors, front and back access doors, oil rubbed bronze finish.
 
** NOTE TO SPECIFIER ** U.S. Mail and USPS packages are delivered through the top mail door. Packages are delivered through the parcel door and pass through the patented trap door system. Mail and packages are retrieved through lower vault and are only accessible with a key. Comes in three-door front access or five-door front- and rear- access models. Available in four different designs and finishes. Delete if not required.
 
2.3
MAIL AND PARCEL DELIVERY BOXES
A.
Mail and Parcel Delivery Boxes: The OreMPV - MailParcelVault by Ore Vaults.
1.
Materials: Cast aluminum faceplates, galvanized steel body, pulls, stainless steel hinges and parts, door seals.
2.
Size: 48.5 inches (1232 mm) by 11.8 inches (300 mm) by 20.9 inches (532 mm).
 
** NOTE TO SPECIFIER ** Delete designs and finishes not required.
 
3.
Design: Climbing Leaf.
a.
OGMB3CLB, 3 doors, front access doors, black finish.
b.
OGMB5CLB, 5 doors, front and back access doors, black finish.
c.
OGMB3CLG, 3 doors, front access doors, gold finish.
d.
OGMB5CLG, 5 doors, front and back access doors, gold finish.
e.
OGMB3CLS, 3 doors, front access doors, silver pewter finish.
f.
OGMB5CLS, 5 doors, front and back access doors, silver pewter finish.
g.
OGMB3CLO, 3 doors, front access doors, oil rubbed bronze finish.
h.
OGMB5CLO, 5 doors, front and back access doors, oil rubbed bronze finish.
4.
Design: Fleur Fore.
a.
OGMB3FFB, 3 doors, front access doors, black finish.
b.
OGMB5FFB, 5 doors, front and back access doors, black finish.
c.
OGMB3FFG, 3 doors, front access doors, gold finish.
d.
OGMB5FFG, 5 doors, front and back access doors, gold finish.
e.
OGMB3FFS, 3 doors, front access doors, silver pewter finish.
f.
OGMB5FFS, 5 doors, front and back access doors, silver pewter finish.
g.
OGMB3FFO, 3 doors, front access doors, oil rubbed bronze finish.
h.
OGMB5FFO, 5 doors, front and back access doors, oil rubbed bronze finish.
5.
Design: Bountiful Life.
a.
OGMB3BLB, 3 doors, front access doors, black finish.
b.
OGMB5BLB, 5 doors, front and back access doors, black finish.
c.
OGMB3BLG, 3 doors, front access doors, gold finish.
d.
OGMB5BLG, 5 doors, front and back access doors, gold finish.
e.
OGMB3BLS, 3 doors, front access doors, silver pewter finish.
f.
OGMB5BLS, 5 doors, front and back access doors, silver pewter finish.
g.
OGMB3BLO, 3 doors, front access doors, oil rubbed bronze finish.
h.
OGMB5BLO, 5 doors, front and back access doors, oil rubbed bronze finish.
6.
Design: Classic Shadow.
a.
OGMB3CSB, 3 doors, front access doors, black finish.
b.
OGMB5CSB, 5 doors, front and back access doors, black finish.
c.
OGMB3CSG, 3 doors, front access doors, gold finish.
d.
OGMB5CSG, 5 doors, front and back access doors, gold finish.
e.
OGMB3CSS, 3 doors, front access doors, silver pewter finish.
f.
OGMB5CSS, 5 doors, front and back access doors, silver pewter finish.
g.
OGMB3CSO, 3 doors, front access doors, oil rubbed bronze finish.
h.
OGMB5CSO, 5 doors, front and back access doors, oil rubbed bronze finish.
 
** NOTE TO SPECIFIER ** Packages are delivered inside the home safely, securely, and conveniently
Designed to install into standard-size framing. Exterior door lifts up for easy indoor delivery without danger of environmental risks. Locking internal door allows for easy package retrieval from inside the home without weather concerns. Delete if not required.
 
2.4
PARCEL DELIVERY RECEPTACLES
A.
Parcel Delivery Receptacles: The OrePHV - ParcelHomeVault by Ore Vaults.
1.
Materials: Cast aluminum faceplates, galvanized steel body, pulls, stainless steel hinges and parts, door seals.
2.
Size: 17.5 inches (444 mm) by 26.6 inches (676 mm) by 45.0 inches (1144 mm).
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
3.
Design: Classic Shadow.
a.
OPHVCSBL, 2 doors, indoor/outdoor access, black finish.
b.
OPHVCSOB, 2 doors, indoor/outdoor access, oil rubbed bronze finish.
c.
OPHVCSSP, 2 doors, indoor/outdoor access doors, silver pewter finish.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine areas and conditions, with Installer present, for compliance with requirements for installation tolerances and clearances.
1.
Will the dimensional drawing of the mounting pad be added in this section? If you recall, we did a recommended concrete pad drawing.
B.
Proceed with installation only after unsatisfactory conditions have been corrected.
3.2
INSTALLATION
A.
Install units in accordance with manufacturer's instructions in proper relationship with adjacent construction. Coordinate with adjacent and supporting construction. Anchor securely.
B.
Test for proper operation and adjust until satisfactory results are obtained.
3.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION