| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Salsbury Industries - Mailboxes.com 1010 East 62nd Street Los Angeles, CA 90001 Toll Free: 1-800-MAILBOX (1-800-624-5269) Fax: 1-800-624-5299 Email: Salsbury@Mailboxes.com Website: www.mailboxes.com [ Click Here ] for additional information. In business since 1936, Salsbury Industries is home to both our mailboxes.com and lockers.com on-line catalogs. The industry leader in the manufacturing and distributing of quality commercial and residential mailboxes and custom signage, Salsbury Industries is officially licensed by the USPS to manufacture Cluster Box Units (CBU's). Our company offers a wide variety of USPS approved products. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Cluster Box Units: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Front-loading outdoor mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Regency decorative front-loading outdoor mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Outdoor parcel lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | 4C Horizontal Mailboxes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Pedestal Mounted front-loading interior or exterior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Recessed Mounted front-loading interior or exterior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Recessed Mounted rear-loading interior or exterior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Surface Mounted front-loading interior or exterior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Free-Standing front-loading interior or exterior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | 4B+ Horizontal Mailboxes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Front-loading. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Rear-loading. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Vertical Front-Loading Mailboxes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Surface mounted interior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Recessed mounted interior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Brass Mailboxes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Front-loading interior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Rear-loading interior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Americana Mailboxes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Front-loading interior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Rear-loading interior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Specialty Products: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Mail package drops. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Mail chests. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rotary mail centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Roll-A-Bout mail centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Courier boxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Pedestal drop boxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 03300 - Cast-in-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 04800 - Masonry Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 05400 - Cold Formed Metal Framing: Framed wall openings to receive mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 05500 - Metal Fabrications: Metal anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 06100 - Wood Framing: Framed wall openings to receive mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Section 09250 - Gypsum Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Architectural and Transportation Barriers Compliance Board (ATBCB). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Americans with Disabilities Act Accessibility Guidelines for Buildings and Facilities (ADAAG). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | International Building Code (IBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM A 666 - Specification for Austenitic Stainless Steel Sheet, Strip, Plate and Flat Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM A 1008 - Specification for Steel, Sheet Cold-Rolled, Carbon, Structural High Strength Low-Allow and High Strength Low-Allow with Improved Formability. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM B 209 - Specification Aluminum and Aluminum Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM B 221 - Specification Aluminum and Aluminum Alloy Extruded Bar, Rods, Wire, Shapes, and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | United States Postal Service (USPS): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | USPS B 1118: United States Postal Service Standard, Cluster Box Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | USPS STD 4C: United States Postal Service Standard 4C, Wall-Mounted, Surface Mounted and Free-Standing Centralized Mail Receptacles. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | USPS STD 4B+: United States Postal Service Standard 4B+ Wall-Mounted Centralized Mail Receptacles. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | USPS Postal Bulletin - annual May issue listing approved vertical mailbox manufacturers. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | USPS Publication 16. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | USPS Regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Construction details, material descriptions, dimensions and finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Prepared specifically for this project; show dimensions of mailboxes, wall cuts, and interface with other products. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verification Samples: For each finish product specified, two samples, minimum size 2 inches (50 mm) square, representing actual color and texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | REGULATORY REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Comply with USPS-B-1118 Specification. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Comply with Americans with Disabilities Act Accessibility Guidelines (ADAAG). | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Manufacturer shall have a Quality System in place to ensure and be able to substantiate that manufactured units conform to requirements and match the approved design and must be ISO 9001:2015 certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Inspect the materials upon delivery to ensure that specified products have been received. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store materials protected from exposure to harmful weather conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Handle materials to prevent damage or marring of finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's standard warranty to repair or replace components of postal specialties that fail in materials or workmanship within one year from date of Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Salsbury Industries, which is located at: 18300 Central Ave.; Carson, CA 90746-4008; Toll Free Tel: 1-800-MAILBOX (1-800-624-5269); Fax: 1-800-624-5299; Email: request info; Web: http://www.mailboxes.com | https://www.lockers.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | CLUSTER BOX UNITS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Front-Loading Outdoor Mailboxes: USPS approved Cluster Box Unit (CBU). | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum construction with one outgoing mail slot. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hinges: 360 degree wrapped hinges on all doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Tenant doors equipped with five-pin cylinder lock cam with dust and rain shield. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model 3308, Type I: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Compartments: 8; outgoing mail receptacle: 1; parcel lockers: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model 3312, Type II: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Compartments: 12; outgoing mail receptacle: 1; parcel lockers: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model 3316, Type III: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Compartments: 16; outgoing mail receptacle: 1; parcel lockers: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model 3313, Type IV: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Compartments: 13; outgoing mail receptacle: 1; parcel lockers: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Cabinet: 0.10 inch (2.5 mm) thick welded aluminum sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Doors: Minimum 0.125 inch (3 mm) thick aluminum, with stainless steel hardware and hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Pedestal: Model 3395 for Types I and II; 28.5 inches (724 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Pedestal: Model 3385 for Types III and IV; 14.5 inches (368 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Numerical ID decals. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved identifier. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Engraved identifier with black infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Regency Decorative Front-Loading Outdoor Mailboxes: USPS approved Cluster Box Unit (CBU). | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum with one outgoing mail slot. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hinges: 360 degree wrapped hinges on all doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Tenant doors equipped with five-pin cylinder lock cam with dust and rain shield. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Decorative trim on top and pedestal. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model 3308R, Type I: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Compartments: 8; outgoing mail receptacle: 1; parcel lockers: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model 3312R, Type II: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Compartments: 12; outgoing mail receptacle: 1; parcel lockers: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model 3316R, Type III: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Compartments: 16; outgoing mail receptacle: 1; parcel lockers: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Model 3313R, Type IV: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Compartments: 13; outgoing mail receptacle: 1; parcel lockers: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Cabinet: 0.10 inch (2.5 mm) thick welded aluminum sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Doors: Minimum 0.125 inch (3 mm) thick aluminum, with stainless steel hardware and hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Pedestal. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Numerical ID decals. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved identifier. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Engraved identifier with black infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Outdoor Parcel Lockers: USPS approved; aluminum with two parcel lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: 3302. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Compartment Width: 12 inches (305mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Compartment Height: 19 inches (502mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Compartment Depth: 15 inches (381mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Pedestal: 14.5 inches (368 mm) high pedestal. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Cabinet: Heavy duty aluminum sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Box Identifications: Self-adhesive, black text on silver background and weather resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | 4C HORIZONTAL MAILBOXES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | 4C horizontal pedestal mounted, front-loading, interior or exterior mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heavy duty aluminum construction with stainless steel hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Access to each compartment for removing mail by swinging compartment door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model: 3400 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Module: As specified on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Module: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Use: Suitable for indoor or outdoor use. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Mounting: Mounted on matching pedestal. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Locks: Heavy duty cam lock with dust and rain shield. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Numerical ID decals. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved identifier. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Engraved identifier with black infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Mail Distribution: Private (For USPS distribution contact local postmaster for approval). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Color: Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Color: Selected from manufacturer's custom powder coated colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Installation fasteners: Not supplied. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | 4C horizontal recessed mounted, front-loading, interior or exterior mailboxes complying with USPS-STD-4C. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heavy duty aluminum construction with stainless steel hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Multiple compartments enclosed within recessed wall box. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Access to each compartment for removing mail by swinging compartment door. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model: 3700 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Module: As specified on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Module: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Use: Suitable for indoor or outdoor use. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Mounting: Recessed mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Numerical ID decals. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved identifier. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Engraved identifier with black infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Mail Distribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Mail Distribution: USPS. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Mail Distribution: Private. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: Selected from manufacturer's custom powder coated colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | 4C horizontal recessed mounted, rear-loading, interior or exterior mailboxes complying with USPS-STD-4C. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heavy duty aluminum construction with stainless steel hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Multiple compartments enclosed within recessed wall box. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Access to compartments for distributing incoming mail from rear of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Access to each compartment for removing mail by swinging compartment door. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model: 3700 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Module: As specified on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Module: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Use: Suitable for indoor or outdoor use. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Mounting: Recessed mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Numerical ID decals. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved identifier. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Engraved identifier with black infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Mail Distribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Mail Distribution: USPS. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Mail Distribution: Private. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: Selected from manufacturer's custom powder coated colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Rear-Loading Door: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Construction: Aluminum sheet. Full-length, aluminum continuous piano hinge on one side and positive-latching mechanism on the other. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Door to open not less than 90 degrees and remain open while depositing mail. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | 4C horizontal surface mounted, front-loading, interior or exterior mailboxes complying with USPS-STD-4C. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heavy duty aluminum construction with stainless steel hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Access to each compartment for removing mail by swinging compartment door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model: 3800 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Module: As specified on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Module: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Use: Suitable for indoor or outdoor use. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Mounting: Matching surface mounted enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Numerical ID decals. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved identifier. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Engraved identifier with black infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Mail Distribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Mail Distribution: USPS. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Mail Distribution: Private. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: Selected from manufacturer's custom powder coated colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Installation Fasteners: Not supplied. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | 4C horizontal free-standing, front-loading, interior or exterior mailboxes complying with USPS-STD-4C. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heavy duty aluminum construction with stainless steel hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Access to each compartment for removing mail by swinging compartment door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model: 3900 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Module: As specified on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Module: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Use: Suitable for indoor or outdoor use. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Mounting: Matching free-standing enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Numerical ID decals. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved identifier. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Engraved identifier with black infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Mail Distribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Mail Distribution: USPS. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Mail Distribution: Private. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: Selected from manufacturer's custom powder coated colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Installation fasteners: Not supplied. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | 4B+ HORIZONTAL MAILBOXES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Front-loading horizontal mailboxes complying with USPS-STD-4B+ as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum construction, multiple compartments enclosed within recessed wall box. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Access to each compartment for removing mail by swinging compartment door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model: 3600FL Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Module: As specified on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Module: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Mounting: Recessed mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Locks: 5-pin cylinder cam lock on each unit, 2 keys each lock, 1,000 key changes. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Clear plastic window number slots. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved numbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Engraved numbers with black infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Engraved numbers on placards. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Mail Distribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Mail Distribution: USPS. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Mail Distribution: Private. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: Selected from manufacturer's custom powder coated colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Rear of unit: Solid non-removable back. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Rear-loading horizontal mailboxes complying with USPS-STD-4B+ as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum construction, multiple compartments enclosed within recessed wall box. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Access to compartments for distributing incoming mail from rear of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Access to each compartment for removing mail by swinging compartment door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model: 3600RL Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Module: As specified on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Module: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Mounting: Recessed mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Locks: 5-pin cylinder cam lock on each unit, 2 keys each lock, 1,000 key changes. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Clear plastic window number slots. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved numbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Engraved numbers with black infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Engraved numbers on placards. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Mail Distribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Mail Distribution: USPS. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Mail Distribution: Private. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: Selected from manufacturer's custom powder coated colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Rear-Loading Door: Removable lift-off, fabricated from aluminum sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | VERTICAL FRONT-LOADING MAILBOXES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Vertical front-loading mailboxes with extruded aluminum doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum construction, multiple compartments enclosed within recessed wall box. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Access to compartments for distributing incoming mail from the front of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Mailbox Doors (W x H): 5.5 x 16.25 in (140 x 413 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model 3507: 7 Door Unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model 3506: 6 Door Unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model 3505: 5 Door Unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model 3504: 4 Door Unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Model 3503: 3 Door Unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Mail Distribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | USPS Approved Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Private Delivery Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Surface Mounted: With manufacturer enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Recessed Mounted: Into wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Locks: 5-pin cylinder cam lock, 2 keys per lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | None. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved placards. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Compartment Material and Finish: Anodized aluminum; unfinished surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door and Trim Material and Finish: Die-cast aluminum with powder coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Master Commercial Lock (Private Mail Distribution only). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Key Blanks. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | BRASS MAILBOXES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Private Delivery Front-Loading Brass Mailboxes: Multiple compartments enclosed within a recessed wall box. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Mailboxes with die-cast brass doors as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Access to each compartment for removing mail by swinging compartment door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model 2030FL: Doors (W x H); 3.5 by 5 in (89 by 127 mm), 30 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model 2016FL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 16 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model 2014FL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 12 doors; 11 by 6 in (279 by 152 mm), 2 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model 2008FL: Doors (W x H); 11 by 6 in (279 by 152 mm), 8 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Mounting: Recessed mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Locks: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Key Lock: 5-pin cylinder cam lock, 2 keys per lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Combination Lock: Three digit single dial with spring latch and automatic throw-off. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Non-locking thumb latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Engraved Plastic Windows: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Clear window. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Tan-colored window. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Self-adhesive numbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Label holders. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Mail Distribution: Private. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Compartment Material and Finish: 20 gauge steel with powder coated tan finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Material and Finish: Die-cast solid brass with 1/4 in (6 mm) thick clear glass window. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Trim kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Key blanks. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Plastic Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Private Delivery Rear-Loading Brass Mailboxes: Multiple compartments enclosed within recessed wall box. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Mailboxes with die-cast brass doors as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Access to compartments for distributing incoming mail from rear of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Access to each compartment for removing mail by swinging compartment door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model 2030RL: Doors (W x H); 3.5 by 5 in (89 by 127 mm), 30 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model 2016RL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 16 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model 2014RL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 12 doors; 11 by 6 in (279 by 152 mm), 2 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model 2008RL: Doors (W x H); 11 by 6 in (279 by 152 mm), 8 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Mounting: Recessed mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Locks: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Key Lock: 5-pin cylinder cam lock, 2 keys per lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Combination Lock: Three digit single dial with spring latch and automatic throw-off. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Non-locking thumb latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Engraved Plastic Windows: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Clear window. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Tan-colored window. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Self-adhesive numbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Label holders. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Mail Distribution: Private. Rear loading units can be accessed by the U.S.P.S. when used in Rotary Mail Centers as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Compartment Material and Finish: 20 gauge steel with powder coated tan finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Material and Finish: Die-cast solid brass with 1/4 in (6 mm) thick clear glass window. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hinged locking rear cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Trim kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Key blanks. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Plastic Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | AMERICANA MAILBOXES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Private Delivery Front-Loading Americana Mailboxes: Multiple compartments enclosed within a recessed wall box. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Mailboxes with die-cast aluminum doors as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Access to compartments for distributing incoming mail from the front of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Access to each compartment for removing mail by swinging compartment door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model 2130FL: Doors (W x H); 3.5 by 5 in (89 by 127 mm), 30 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model 2116FL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 16 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model 2114FL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 12 doors; 11 by 6 in (279 by 152 mm), 2 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model 2108FL: Doors (W x H); 11 by 6 in (279 by 152 mm), 8 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Mounting: Recessed mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Locks: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Key Lock: 5-pin cylinder cam lock, 2 keys per lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Non-locking thumb latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Engraved Placard: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Mail Distribution: Private. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Compartment Material and Finish: 20 gauge steel with powder coated tan finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Material and Finish: Die-cast aluminum with powder coated gold finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Trim kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Key blanks. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Private Delivery Rear-Loading Americana Mailboxes: Multiple compartments enclosed within a recessed wall box. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Mailboxes with die-cast aluminum doors as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Access to compartments for distributing incoming mail from the rear of unit with accessibility to entire group of compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Access to each compartment for removing mail by swinging compartment door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model 2130RL: Doors (W x H); 3.5 by 5 in (89 by 127 mm), 30 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model 2116RL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 16 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model 2114RL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 12 doors; 11 by 6 in (279 by 152 mm), 2 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model 2108RL: Doors (W x H); 11 by 6 in (279 by 152 mm), 8 doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Mounting: Recessed mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Locks: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Key Lock: 5-pin cylinder cam lock, 2 keys per lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Non-locking thumb latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Box Identification: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Engraved Placard: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Engraved Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Mail Distribution: Private. Rear loading units can be accessed by the U.S.P.S. when used in Rotary Mail Centers as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Compartment Material and Finish: 20 gauge steel with powder coated tan finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Material and Finish: Die-cast aluminum with powder coated gold finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Trim kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Key blanks. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.8 | SPECIALTY PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Mail Package Drops: Model 4375 as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Complies with USPS-STD-7B Specifications. Master postal lock not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Construction: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Unit Dimensions (W x H x D): 14.375 x 36 x 23 in (365 x 914 x 584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Includes outgoing mail tray and adjustable red signal flag. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Access Doors: Front and rear access. 2 keys per door (keyed alike). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Mail is deposited through a non-locking access panel on the front | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Bolt mounted or in-ground mounted standard pedestal. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Custom engraved placards. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Custom vinyl numbers and letter. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Non-locking thumb latches. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Replacement locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Replacement red signal flag. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Mail Chests: Model 4350 as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Complies with USPS-STD-7B Specifications. Master postal lock not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Construction: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Unit Dimensions (W x H x D): 14.375 x 17.25 x 23 in (365 x 438 x 584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Includes outgoing mail tray and adjustable red signal flag. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Access Doors: Front and rear access. 2 keys per door (keyed alike). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Mail is deposited through a non-locking access panel on the front. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Pedestal: Bolt mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pedestal: In-ground mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Spreaders: For mounting multiple mail chests on pedestal. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Newspaper holder. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Custom engraved placards. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Custom vinyl numbers and letters. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Non-locking thumb latches. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Replacement locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Replacement red signal flag. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Rotary Mail Centers: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum style, private access model 3100. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Free standing mail centers for private access. Rear loading units can be accessed by the U.S.P.S. when used in Rotary Mail Centers as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Construction: 16 gauge steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | (W x H x D): 30 x 74 x 24 in (762 x 1880 x 610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Accommodates a combination of 5 units, order separately: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Rack ladder system mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Rack ladder system parcel lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Rack ladder system drop boxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Data distribution system boxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: Vinyl. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Color: Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Color: Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Color: Slate. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Color: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Inner cabinet rotates 180 degrees so rear of mailboxes face the front for mail distribution. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Includes a master commercial lock, with 2 keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Brass/Americana style, private access model 3150. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Free standing mail centers for private access. Rear loading units can be accessed by the U.S.P.S. when used in Rotary Mail Centers as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Construction: 16 gauge steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | (W x H x D): 30 x 74 x 24 in (762 x 1880 x 610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Accommodates 2 brass rear loading mailbox units, order separately. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Accommodates 2 Americana rear loading mailbox units, order separately. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: Vinyl. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Color: Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Color: Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Color: Slate. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Color: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Inner cabinet rotates 180 degrees so rear of mailboxes face the front for mail distribution. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Includes a master commercial lock, with 2 keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Roll-A-Bout Mail Centers: Aluminum style, private access model 2300 as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Free standing rolling mail centers for private access. Utilizes casters for mobility. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Construction: 18 gauge steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | (W x H x D): 25.5 x 67 x 16.5 in (648 x 1702 x 419 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Accommodates a combination of: (order separately). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Five aluminum rack ladder system mailboxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Parcel lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Drop boxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Data distribution system boxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Powder coat. Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Rear door access that is locked by placing a standard padlock through a steel hasp. Padlock not included. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Roll-A-Bout Mail Centers: Brass/Americana style, private access model 2350 as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Free standing rolling mail centers for private access. Utilizes casters for mobility. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Construction: 18 gauge steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | (W x H x D): 26 x 62 x 16 in (660 x 1575 x 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Accommodates a combination of two Brass/Americana style rear loading mailbox units (order separately). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Powder coat. Tan color. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Rear door access that is locked by placing a standard padlock through a steel hasp. Padlock not included. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Courier Boxes: Private access model 4975 as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Construction: 14 gauge steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | (W x H x D): 20 x 49 x 26 in (508 x 1245 x 660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Package Drop Opening (W x H): 15.75 x 7 in (400 x 178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | User Access Opening (W x H): 15.75 x 11.75 in (400 x 298 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Finish: Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Equipped with a 3 point locking mechanism, with 3 keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Custom engraved placards. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Custom colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Pedestal Drop Boxes. Private access as manufactured by Salsbury Industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Construction: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Model 4275 Regular (W x H x D): 15.75 x 55.5 x 19 in (400 x 1410 483 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Mail Slot (W x H): 12 x 2 in (305 x 51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Model 4276 Large (W x H x D): 23 x 55.5 x 19 in (584 x 1410 x 483 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Mail Slot (W x H): 18 x 2 in (457 x 51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model 4277 Jumbo (W x H x D): 30.25 x 55.5 x 19 in (768 x 1410 x 483 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Mail Slot (W x H): 20 x 2 in (508 x 51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Height: 27 in (686 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Access: From rear through a 2 point latching master door. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Lock: "T" handle lock. with 2 keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Weather Protection: Hood and front mail flap. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Equipped with a 3 point locking mechanism, with 3 keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Replacement pedestal. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Custom engraved placards. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Custom colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Access: Rear and front, no slot. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Access: Rear and front with slot. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Access: Rear. Two front doors, each with a slot. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Access: Rear. Four. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Access: Front, solid rear, no slot. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | No slots. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Custom Slot Size: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Lock - Standard T-Handle Replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION AND PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install products in strict accordance with manufacturer's instructions, recommendations, and approved submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Test for proper operation and adjust until satisfactory results are obtained. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | PROTECTION OF INSTALLED PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before substantial completion. | |||||||||||||||||||||||||||||||||||||||||||||||||