| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of CHUTES International, which is located at: 33 Industrial Park Dr. Waldorf, MD 20602 Toll Free Tel: 800-88-CHUTE Tel: 240-448-5000 Fax: 301-753-4108 Email: request info Web: http://www.chutes.com [ Click Here ] for additional information. CHUTES International has pioneered and revolutionized the construction debris chute industry since 1989. We first introduced our patented, heavy-duty steel debris chute to fill the need for safe, time-saving and cost efficient debris removal. Then, in response to industry demand, we introduced our own DURACHUTE, 32 inches (813 m) HDPE plastic debris chute system. More recently, CHUTES introduced its own flat chute line, DURAFLAT. The system is designed with the roofer in mind. In 2004, CHUTES introduced its own line of internal trash & linen chutes, to accompany its compactor, DuraPak line, postal specialties service department and lockers. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Waste compactor unit and discharge container. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Waste container. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Self-contained compactor/container. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03100 - Concrete Forms and Accessories: Placement of anchors bolts and inserts, by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 16050 - Basic Electrical Methods and Materials: Power supply and fused disconnect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI Z245-2 - American National Standard for Equipment Technology and Operations for Wastes and Recyclable Materials- Stationary Extruder Bagger- Safety Requirements; 1997. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Provide unit capacities, physical dimensions, utility requirements and locations, point loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate machine location, rough in and anchor placement dimensions and tolerances, clearances required. Permanent disconnect located within 5 feet (1524 mm) of trash chute discharge required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Contract Closeout Submittals. Submit in accordance with Section 01780: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Operational Data: Include description of system operation, adjusting and testing required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maintenance Data: Identify system maintenance requirements, servicing cycles, lubrication types required and local spare part sources. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Warranty: Provide warranty in Owners name at installation. Standard one year warranty against material defect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Minimum 5 years experience manufacturing trash compaction equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Minimum 2 years experience installing similar equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Equipment Rating: In accordance with ANSI Z245.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Provide a mock-up for evaluation of workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide unit designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship and operation are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rework mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Contractor to furnish installer with approved shop drawings and plan view elevation of trash room. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Contractor shall coordinate all electrical requirements and characteristics of building electrical system with Owner in order to provide for efficient operation of equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Contractor shall ensure that all required electrical conduits, dedicated circuit breakers and disconnects are installed for electrical load required by equipment, and operational, by him to receive equipment for hookup prior to equipment being delivered to site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's standard limited warranty unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: CHUTES International, which is located at: 33 Industrial Park Dr.; Waldorf, MD 20602; Toll Free Tel: 800-88-CHUTE; Tel: 240-448-5000; Fax: 301-753-4108; Email: request info; Web: http://www.chutes.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | COMPACTOR WITH CHUTE FED HOPPER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | DuraPak Model 500-HD as manufactured by CHUTES International. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cycle Time: Adjustable, 13.7 to 60 seconds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Normal Pressure: Adjustable, 1350-1650 psi (9300-11,400 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maximum Pressure: 1950 psi (13,400 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Normal Force 13,900 lb (6300 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Type: Horizontal compactor with chute fed hopper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ANSI compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Capacity per Hour: 77 cubic yards (58.9 cu. m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 5 HP electrical motor and "UL" listed control panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Remote Power Unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mushroom stop button. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Oil Pressure Gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Programmable Logic Control (PLC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electrical: 208 volts. 3 phase, 4 wire, 60 hertz, __ amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Electrical: 110 volts. 1 phase, 3 wire, 60 hertz, __ amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electrical: 460/480 volts. 3 phase, 4 wire, 60 hertz, __ amp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | 14 gallon (53 l) hydraulic oil tank with 6 gpm (23 lpm) pump. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | On / Off key switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Mushroom stop button. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | On light. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Container Full indicator lamp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Photo electric eye for automatic cycling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Side access doors, 2 doors interlocked with automatic shut off. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Access door on both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Excessive run time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Maintenance reminder indicator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Discharge Container: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rear loading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Front loading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Single side container hook up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Odor Control System | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Hopper Sound Deadening Package | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Construction: Hopper front and sides of 11 gauge (3.03 mm) steel with 1/4 inch (6 mm) impact plate. Body and ram chamber are integrally welded of high abrasion resistant 1/4 inch (6 mm) thick steel. Ram has 1/4 inch plus 1/4 inch (6 mm plus 6 mm) replaceable bottom wear plate. Hopper Shock Plate 1/4 inch (6 mm) Ratchet Turnbuckle Cap. 38,000 lb (17,236 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Top and Side Plates: 1/4 inch (6.4 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Floor and Face Plates: 3/8 inch (9.5 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Steel Wiper: 3 x 1/4 inch (76 x 6.4 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Replaceable Wear Parts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Ram Penetration: 4.25 inches (108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Weight w/o Power Unit 1600 lb (726 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Ratchet Turnbuckle Hook-Up | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Typical Room Size: 10 feet 4 inches by 12 feet 6 inches (3150 x 3810 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | EXTRUDER BAGGER COMPACTOR | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: DuraBagger Model DB-100 as manufactured by CHUTES International. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity Per Hour: 12.3 cubic yards (9.4 cu. m) with 43-second cycle time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Type: horizontal extruder bagger with chute fed hopper. For use with tubular compactor bags. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Motor: 7-1/2 HP ODP (Open Drip Proof) motor and "UL" listed control panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electrical: 208 Volt; 3 phase, 4 wire; Control System with PLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Electrical: 230 / 460 Volt; 3 phase, 4 wire; Control System with PLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 12-gallon (45 l) hydraulic oil reservoir with 3.65 gpm (13.82 lpm) pump. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Remote Power Unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Programmable Logic Control (PLC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | On/Off Key Switch, Limit Switch Front Ram Control, Ram Retract Pushbutton on front of hopper, "FULL" Bag Shutoff Switch, Photo Eye for automatic cycling, Night Shut Down. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Single solenoid, D05 Size Directional Control Valve, Pressure Relief Valve, Hydraulic Cylinder: 4 inches by 2-1/4 inches by 27 inches (102 mm by 57 mm by 686 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Construction: Hopper front and sides of 14 gauge (1.897 mm) steel with 1/4 inch (6 mm) impact plate. Body and ram chamber are integrally welded of high abrasion resistant 3/8 inch (9.5 mm) thick steel. Ram has 1/4 inch (6 mm) replaceable bottom wear plate and replaceable shear teeth. Snout is bolted to machine and provided with body/snout gasket. Snout is fabricated of 3/8 inch (9.5 mm) thick steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 116 inches by 16 inches (406 mm by 406 mm) Access door with safety interlock switch on Front of Hopper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bag Hold Down Arm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Room Size: Compactor and additional 5 feet (1524 mm) Run Off Tray connected is 15 feet L by 10 feet W (4.6 m by 3 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 5 feet (1524 mm) Run Off Tray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 10 feet (3048 mm) Run Off Tray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Discharge Bags: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Containers CHUTES International can supply you with either front or rear loading containers to work with your compactor needs. Please call Rugene or Katherine at 1-800-882-4883 for additional information or a free estimate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | CONTAINERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | Self-Contained Compactors are installed outside saving valuable floor space while eliminating weather issues. Easy accessibility allows employees to just toss in boxes and trash. CHUTES offers a variety of self-contained units to meet your compaction needs. Call 1-800-882-4883 for further information or a free quote. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | SELF-CONTAINED COMPACTORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until equipment pad and electrical rough-in have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Verify that anchors are correctly positioned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Permanent "energized" disconnect shall be located within 5 feet (1524 mm) of trash chute discharge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install unit in accordance with manufacturer's instructions and with standards required by Authority Having Jurisdiction (AHJ). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate with waste chute discharge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Anchor unit securely in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electrical: Rough-in and final connections under Division 16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hydraulic System: Prevent dust, dirt, moisture, and other foreign matter out of hydraulic system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Start-Up: Comply with manufacturer's checklist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Touch-up minor damaged surfaces caused during installation. Replace damaged components as directed by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Use for construction trash compaction is not allowed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | DEMONSTRATION AND INSTRUCTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Demonstrate and instruct Owner Representatives on unit operation. All associated users of bagger shall be present at demonstration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||