Customize this spec with SpecWizard
Download SECTION 12493 ROLLER SHADES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 12493
ROLLER SHADES
 
 
Copyright 2013 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Crown Shade Company; window treatments, roller shades.
.
This section is based on the products of Crown Shade Company, which is located at:
775 Chesaco Ave.
Baltimore, MD 21237
Toll Free Tel: 800-445-5557
Tel: 410-682-4450
Fax: 410-686-6015
Email: request info (sales@crownshadeco.com)
Web: www.crownshadeco.com
[ Click Here ] for additional information.
Crown Shade Company of Baltimore, Maryland is a manufacturer and distributor of alternative window treatments. Our core focus is on a product that we have been producing for well over 50 years: Roller Shades.
Today we pride ourselves on fabricating custom and contract roller shading products including manual spring shades, clutch operated shades as well as a full line of motorized shades and solutions. We also take on the unique challenges of covering medium to over sized skylights with roller shading products. Aside from roller shades we also fabricate horizontal venetian blinds with aluminum, faux-wood or real wood materials, vertical blinds, roman shades and sliding panels all within our 75,000 sf fully owned production facility.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Clutch/chain manually operated, roll-up fabric interior window shades.
B.
Electrically operated, roll-up fabric interior window shades.
C.
Electrically operated, roll-up fabric interior skylight shades.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06100 - Rough Carpentry: Mounting support for shades.
B.
Section 09200 - Gypsum Board Shaft Wall Assemblies: Mounting shades in ceiling pockets.
C.
Section 09510 - Acoustical Tile Ceilings: Mounting recessed ceiling shades in pockets that integrate with ceiling tile grid systems.
D.
Division 16 - Electrical: Electric service for motors and controls.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
NFPA 701-99 Fire Tests for Flame-Resistant Textiles and Films.
B.
Greenguard Environmental Institute Children & Schools.
C.
US Green Building Council.
 
** NOTE TO SPECIFIER ** Electric controlled and operated shades only. Delete if not required.
 
D.
NFPA 70 - National Electrical Code.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Installation and maintenance instructions.
3.
Styles, material descriptions, dimensions of individual components, profiles, features, finishes and operating instructions.
4.
Storage and handling requirements and recommendations.
5.
Mounting details and installation methods.
C.
Shop Drawings: Plans, elevations, sections, product details, installation details, operational clearances and relationship to adjacent work.
D.
Window Treatment Schedule: For roller shades use same room designations as indicated on the drawings, field verified window dimensions, quantities, type of shade, controls, fabric, and color, and include opening sizes and key to typical mounting details.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
E.
Selection Samples: For each finish product specified, two complete sets of shade cloth options and aluminum finish color samples representing manufacturer's full range of available colors and patterns.
F.
Verification Samples: For each finish product specified, two complete sets of shade components, unassembled, demonstrating compliance with specified requirements. Shade fabric sample and aluminum finish sample as selected, representing actual product, color, and patterns. Mark face of material to indicate interior faces.
G.
Maintenance Data: Methods for maintaining roller shades, precautions regarding cleaning materials and methods, instructions for operating hardware and controls.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Obtain roller shades through one source from a single manufacturer with a minimum of ten years experience in manufacturing products comparable to those specified in this section.
B.
NFPA Flame-Test: Passes NFPA 701. Materials tested shall be identical to products proposed for use.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up of one roller shade assembly for evaluation of mounting, appearance and accessories.
1.
Locate mock-up in window designated by Architect.
2.
Do not proceed with remaining work until, mock-up is accepted by Architect.
1.6
DELIVERY, STORAGE & HANDLING
A.
Window shades shall not be delivered to site until building is enclosed and respective rooms are substantially complete.
B.
Store products in manufacturer's unopened packaging until ready for installation.
1.7
PROJECT CONDITIONS
A.
Site Environmental Limitations: Install roller shades only after finishing work such as painting is complete.
1.8
WARRANTY
A.
Shade Fabric and Components: Manufacturers non-depreciating limited lifetime warranty.
B.
Shade Installation: One year from date of substantial completion.
 
** NOTE TO SPECIFIER ** Electric controlled and operated shades only. Delete if not required.
 
C.
Motorized Components: Manufacturers standard non-depreciating 5 year warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Crown Shade Company, which is located at: 775 Chesaco Ave.; Baltimore, MD 21237 ; Toll Free Tel: 800-445-5557; Tel: 410-682-4450; Fax: 410-686-6015; Email: request info (sales@crownshadeco.com); Web: www.crownshadeco.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions shall be considered in accordance with provisions of section 01600.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
MANUAL CHAIN-CLUTCH OPERATED ROLLER SHADES
A.
Manual Roller Shade - General: Bead chain-clutch operated roller shades, fabric window shades that roll up vertically, with components necessary for a complete installation.
1.
Roller Shade Design:
 
** NOTE TO SPECIFIER ** Delete design not required.
 
a.
Shade Type 1: Manual operated roller shade.
b.
Shade Type 2: Double "Dual Shade" manual operated roller shade.
2.
Lift System: Bead chain and clutch operating system that lowers and raises shade band and stops when chain is released. Bead limit stops to be installed to prevent over travel of shade fabric.
 
** NOTE TO SPECIFIER ** Delete bead type not required.
 
a.
Bead chain loop: Stainless steel.
b.
Bead chain loop: Nickel plated.
c.
Bead chain loop: Poly white.
d.
Bead chain loop: Poly vanilla.
e.
Bead chain loop: Poly black.
f.
Bead chain loop: Poly bronze.
3.
Shade Mounting:
 
** NOTE TO SPECIFIER ** Delete mounting type not required.
 
a.
Standard universal inside jamb or outside jamb mounting brackets.
b.
Fascia system with color coordinated end caps.
c.
Fascia system with top back cover with color coordinated end caps.
d.
Cassette system with coordinated fabric inserted and end caps.
e.
Ceiling or wall mount 3 sided pocket with closure panel.
f.
Recessed 3 sided ceiling pocket with tile support and closure panel.
g.
Wall clip hanger with closure panel for site constructed recesses or pockets.
4.
Roller Tube: Extruded aluminum or formed steel. Diameter and material to be selected by manufacturer to accommodate shade type and size.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
ELECTRICALLY OPERATED ROLLER SHADES
A.
General Motorized Roller Shade: Electrically operated roller shades, fabric window shades that roll up vertically, with components necessary for a complete installation.
1.
Roller Shade Design:
 
** NOTE TO SPECIFIER ** Delete shade design not required.
 
a.
Shade Type 1: Single Motorized operator roller shade.
b.
Shade Type 2: Double "Dual Shade" motorized operator roller shade.
2.
Motor Systems: Electrically operating system that lowers, raises and stops shade band. Motor is concealed inside shade tube, is instantly reversible, lifetime lubrication system and equipped with an internal thermal overload protector, electric brake and pre-set accessible limit stops.
 
** NOTE TO SPECIFIER ** Delete power requirement not required.
 
a.
Standard AC Motor: 110vac 4 wire tubular motor with preset accessible limit switches. Motor is concealed within roller shade tube
1)
Control Options:
 
** NOTE TO SPECIFIER ** Delete control(s) not required.
 
a)
3-Position wired wall switch
b)
3-Position keyed wired wall switch
c)
Interface for control by third party a/v equipment, sun sensors, hand held remotes
b.
RTS (Radio Technology) AC Motor: 110vac 3 wire tubular motor with integrated radio receiver. Motor is concealed within roller shade tube
 
** NOTE TO SPECIFIER ** Delete control(s) not required.
 
1)
Hand Held Remote Options:
a)
Single channel hand held remote control
b)
4 channel hand held remote control
c)
16 channel hand held remote control
d)
Single channel hand held remote control with programmable timer functionality
2)
Wireless Wall Station Remote Controls fits standard "Decora" style wall plates:
a)
Single channel wireless wall switch
b)
2 channel wireless wall switch
c)
3 channel wireless wall switch
d)
4 channel wireless wall switch
e)
5 channel wireless wall switch
3)
Other Remote Controls:
a)
Wireless sun sensor - controls 1 group of motors per sensor
b)
Universal interface - integrates control of RTS motors via RS-232/485 or IR
c.
ILT (Intelligent Technology) AC Motor: 110vac 3 wire tubular motor with integrated low voltage controller. Motor is concealed within roller shade tube
1)
Control Options:
 
** NOTE TO SPECIFIER ** Delete control(s) not required.
 
a)
3 button programmable wall switch
b)
6 button programmable wall switch
c)
Interface for control by third party a/v equipment, sun sensors, hand held remotes
d.
RTS (Radio Technology) DC Motor: 24v 2 wire tubular motor with integrated radio receiver. Motor is concealed within roller shade tube
 
** NOTE TO SPECIFIER ** Delete control(s) not required.
 
1)
Hand Held Remote Options:
a)
Single channel hand held remote control
b)
4 channel hand held remote control
c)
16 channel hand held remote control
d)
Single channel hand held remote control with programmable timer functionality
2)
Wireless Wall Station Remote Controls fits standard "Decora" style wall plates:
a)
Single channel wireless wall switch
b)
2 channel wireless wall switch
c)
3 channel wireless wall switch
d)
4 channel wireless wall switch
e)
5 channel wireless wall switch
3)
Other Remote Controls:
a)
Wireless sun sensor - controls 1 group of motors per sensor
b)
Universal interface - integrates control of RTS motors via RS-232/485 or IR
e.
RS485 or Dry Contact DC Motor: 24v 4 wire tubular motor with integrated radio receiver. Motor is concealed within roller shade tube
1)
Control Options:
 
** NOTE TO SPECIFIER ** Delete control(s) not required.
 
a)
3 button programmable wall switch
b)
6 button programmable wall switch
c)
Interface for control by third party a/v equipment, sun sensors, hand held remotes
3.
Shade Mounting:
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
a.
Standard universal inside jamb or outside jamb mounting brackets.
b.
Fascia system with color coordinated end caps.
c.
Fascia system with top back cover with color coordinated end caps.
d.
Cassette system with coordinated fabric inserted and end caps.
e.
Ceiling or wall mount 3 sided pocket with closure panel.
f.
Recessed 3 sided ceiling pocket with tile support and closure panel.
g.
Wall clip hanger with closure panel for site constructed recesses or pockets.
4.
Roller Tube: Extruded aluminum or formed steel. Diameter and material to be selected by manufacturer to accommodate shade type and size.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
ELECTRICALLY OPERATED SKYLIGHT ROLLER SHADES
A.
General Motorized Skylight Roller Shade: Electrically operated roller shades, fabric window shades that roll up on a roller, with components necessary for a complete installation.
 
** NOTE TO SPECIFIER ** Delete design not required.
 
1.
Roller Shade Design: Skylight Shade Type 1: CONSTON Single Motor, Tension System.
2.
Roller Shade Design: Skylight Shade Type 2: FTS Dual Motor, Dual Roller Tension System.
3.
Roller Shade Design: Skylight Shade Type 3: HORIZON Single Motor, Tension System.
4.
Motor Systems: Electrically operating system that lowers, raises and stops shade band. Motor is concealed inside shade tube, is instantly reversible, lifetime lubrication system and equipped with an internal thermal overload protector, electric brake and pre-set accessible limit stops.
 
** NOTE TO SPECIFIER ** Option for Shade Type 1 CONSTON or Type 3 HORIZON Only. Delete if not required.
 
a.
Standard AC Motor: 110vac 4 wire tubular motor with preset accessible limit switches. Motor is concealed within roller shade tube
1)
Control Options:
 
** NOTE TO SPECIFIER ** Delete control(s) not required.
 
a)
3-Position wired wall switch
b)
3-Position keyed wired wall switch
c)
Interface for control by third party a/v equipment, sun sensors, hand held remotes
 
** NOTE TO SPECIFIER ** Option for Shade Type 1 CONSTON or Type 3 HORIZON Only. Delete if not required.
 
b.
RTS (Radio Technology) AC Motor: 110vac 3 wire tubular motor with integrated radio receiver. Motor is concealed within roller shade tube
 
** NOTE TO SPECIFIER ** Delete control(s) not required.
 
1)
Hand Held Remote Options:
a)
Single channel hand held remote control
b)
4 channel hand held remote control
c)
16 channel hand held remote control
d)
Single channel hand held remote control with programmable timer functionality
2)
Wireless Wall Station Remote Controls fits standard "Decora" style wall plates:
a)
Single channel wireless wall switch
b)
2 channel wireless wall switch
c)
3 channel wireless wall switch
d)
4 channel wireless wall switch
e)
5 channel wireless wall switch
3)
Other Remote Controls:
a)
Wireless sun sensor - controls 1 group of motors per sensor
b)
Universal interface - integrates control of RTS motors via RS-232/485 or IR
c.
ILT (Intelligent Technology) AC Motor: 110vac 3 wire tubular motor with integrated low voltage controller. Motor is concealed within roller shade tube
1)
Control Options:
 
** NOTE TO SPECIFIER ** Delete control(s) not required.
 
a)
3 button programmable wall switch
b)
6 button programmable wall switch
c)
Interface for control by third party a/v equipment, sun sensors, hand held remotes
 
** NOTE TO SPECIFIER ** Option for Shade Type 2 FTS Only. Delete if not required.
 
d.
FTS Dual AC Motors: 110vac 5 wire tubular motors with preset accessible limit switches. Motors are wired to a supplied ECU which monitors and controls tension of fabric band. Motors are concealed within roller shade tubes
1)
Control Options:
 
** NOTE TO SPECIFIER ** Delete control(s) not required
 
a)
3-Position low voltage wired wall switch
b)
3-Position keyed low voltage wired wall switch
c)
Interface for control by third party a/v equipment, sun sensors, hand held remotes
 
** NOTE TO SPECIFIER ** Option for Shade Type 1 CONSTON Only. Delete if not required.
 
e.
RTS (Radio Technology) DC Motor: 24v 2 wire tubular motor with integrated radio receiver. Motor is concealed within roller shade tube
 
** NOTE TO SPECIFIER ** Delete control(s) not required
 
1)
Hand Held Remote Options:
a)
Single channel hand held remote control
b)
4 channel hand held remote control
c)
16 channel hand held remote control
d)
Single channel hand held remote control with programmable timer functionality
2)
Wireless Wall Station Remote Controls fits standard "Decora" style wall plates:
a)
Single channel wireless wall switch
b)
2 channel wireless wall switch
c)
3 channel wireless wall switch
d)
4 channel wireless wall switch
e)
5 channel wireless wall switch
3)
Other Remote Controls:
a)
Wireless sun sensor - controls 1 group of motors per sensor
b)
Universal interface - integrates control of RTS motors via RS-232/485 or IR
 
** NOTE TO SPECIFIER ** Option for Shade Type 1 CONSTON Only. Delete if not required.
 
f.
RS485 or Dry Contact DC Motor: 24v 4 wire tubular motor with integrated radio receiver. Motor is concealed within roller shade tube
1)
Control Options:
 
** NOTE TO SPECIFIER ** Delete control(s) not required.
 
a)
3 button programmable wall switch
b)
6 button programmable wall switch
c)
Interface for control by third party a/v equipment, sun sensors, hand held remotes
5.
Shade Mounting:
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
a.
Flush Mount, Inside Mount.
b.
Standard Inside Mount.
c.
Surface Outside Mount.
6.
Roller Tube: Extruded aluminum. Diameter to be selected by manufacturer to accommodate shade type and size.
B.
Top and Bottom Roller Box:
 
** NOTE TO SPECIFIER ** Delete fascia not required.
 
1.
CONSTON Fascia System: 2 L-shaped extrusions assemble to encapsulate top roller box. Lower tension cabling box to be C-shaped with assembled cover to encapsulate spring mechanisms
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Bronze powder coat.
d.
Finish: Custom powder coat as selected by Architect.
2.
FTS Fascia System: 2 L-shaped extrusions assemble to encapsulate top roller box as well as bottom roller box systems.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Bronze powder coat.
d.
Finish: Black powder coat.
e.
Finish: Custom powder coat as selected by Architect.
3.
HORIZON Fascia System: 2 extrusions assemble to encapsulate top roller box.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: White powder coat.
b.
Finish: Custom powder coat as selected by Architect.
C.
Side Channels:
 
** NOTE TO SPECIFIER ** Delete side channels not required.
 
1.
Standard Design. Side channels to be of a single piece C-shaped design with black wool brush inserted. To be made of extruded aluminum.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Bronze powder coat.
d.
Finish: Black powder coat.
e.
Finish: Custom powder coat as selected by Architect.
 
** NOTE TO SPECIFIER ** Option for Shade Type 1 CONSTON or Type 2 FTS Only. Delete if not required.
 
2.
ShyZip Design. Side channels to be engineered to accept special fastening material which is sealed to the edges of the fabric band. ShyZip will trap fabric as the shade band traverses and minimize fabric sagging and eliminate the possibility of the fabric separating from side channels. To be made of extruded aluminum.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Bronze powder coat.
d.
Finish: Custom powder coat as selected by Architect.
 
** NOTE TO SPECIFIER ** Feature for Shade Type 3 HORIZON Only. Cannot be deleted.
 
3.
Engineered Side Tracks. C-shaped tracks to accept tandem wheel trolleys which are attached to each end of fabric hem bar. Tracks allow trolley's to smoothly traverse and house hidden tension cabling. To be made of extruded aluminum.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: White powder coat.
b.
Finish: Custom powder coat as selected by Architect.
D.
Fabric Hem:
 
** NOTE TO SPECIFIER ** Option for Shade Type 1 CONSTON or Type 2 FTS Only. Delete if not required.
 
1.
External hem bar: Extruded aluminum exposed low profile hem bar with light blocking brush inserted at bottom edge.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Bronze powder coat.
d.
Finish: Custom powder coat as selected by Architect.
 
** NOTE TO SPECIFIER ** Feature for Shade Type 3 HORIZON Only.
 
2.
Engineered External hem bar: Extruded aluminum exposed fabric hem bar houses spring tensioning apparatus and has removable cover for adjusting tension and servicing. Each end features a tandem wheeled trolley that smoothly traverses within side tracks.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: White powder coat.
b.
Finish: Custom powder coat as selected by Architect.
E.
Battens: As required by application.
1.
Batten(s) shall be inserted horizontally through fabric band to provide stability. Battens shall be sealed into fabric using an extra layer of the fabric specified to provide a pocket.
 
** NOTE TO SPECIFIER ** Not applicable for skylight shades. Delete if not required.
 
2.5
ACCESSORIES:
A.
Top Treatment Accessories:
1.
Fascia system: Encloses roller shade for aesthetics and protection; L-shaped.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Bronze powder coat.
d.
Finish: Vanilla powder coat.
e.
Finish: Black powder coat.
f.
Finish: Custom powder coat as selected by Architect.
2.
Top-back cover: When combined with the fascia system, provides a completely enclosed roller shade for aesthetics and protection; L-shaped.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Bronze powder coat.
d.
Finish: Vanilla powder coat.
e.
Finish: Black powder coat.
f.
Finish: Custom powder coat as selected by Architect.
3.
Ceiling or wall mount 3 sided pocket with closure panel: Extruded aluminum pocket sized to accommodate shade type and size. Removable closure panel to provide access to shades to be provided.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Custom powder coat as selected by Architect.
4.
Cassette system shall be a curved extruded aluminum valance with fabric matching the shade inserted into the front. Color coordinated plastic end caps are provided.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Metal Finish: Clear anodized.
b.
Metal Finish: White powder coat.
c.
Metal Finish: Bronze powder coat.
d.
Metal Finish: Vanilla powder coat.
e.
Metal Finish: Black powder coat.
5.
Recessed 3 sided ceiling pocket with tile support and closure panel: Extruded aluminum pocket sized to accommodate shade type and size. Removable closure panel to provide access to shades to be provided. Tile support lip to be integrated into front facing side of box to integrate with ceiling.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Custom powder coat as selected by Architect.
d.
Finish: Bronze powder coat.
e.
Finish: Black powder coat.
6.
3 sided pocket and closure panel: Extruded aluminum pocket sized to accommodate shade type and size. Removable closure panel to provide access to shades to be provided. Optional End Caps provide a fully enclosed pocket.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Custom powder coat as selected by Architect.
d.
Finish: Bronze powder coat.
e.
Finish: Black powder coat.
7.
Wall Clip Hanger With Closure Panel: For site constructed recesses or pockets. Extruded aluminum removable closure panel to provide access to shade. Provide continuous wall clip for closure panel to snap into.
a.
Hanger Style:
 
** NOTE TO SPECIFIER ** Delete style not required.
 
1)
Flush Hanger.
2)
Hanger with 7/8" Tile Lip Support.
b.
Finish:
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
1)
Clear anodized.
2)
White Powder Coat.
3)
Custom Powder Coat as selected by Architect.
4)
Bronze Powder Coat.
5)
Black Powder Coat.
B.
Side and Sill Treatment Accessories:
 
** NOTE TO SPECIFIER ** Delete style not required.
 
1.
Style A: For total black-out shades, side and sill channels to be extruded aluminum. Side channels to be of a single piece C-shaped design with black wool brush inserted. Sill channel to be of an L-shaped design.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Bronze powder coat.
d.
Finish: Black powder coat.
e.
Finish: Custom powder coat as selected by Architect.
2.
ShyZip Design: Side channels to be engineered to accept special fastening material which is sealed to the edges of the fabric band. ShyZip will trap fabric as the shade band traverses and minimize fabric sagging and eliminate the possibility of the fabric separating from side channels. To be made of extruded aluminum. Sill channel to be an L-shaped design.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Bronze powder coat.
d.
Finish: Custom powder coat as selected by Architect.
C.
Fabric Panel Bottom Hem:
 
** NOTE TO SPECIFIER ** Delete style not required.
 
1.
Internal Hem Bar: RF or Impulse heat - sealed pocket concealing 3/16 inch by 1 inch (4.8 mm by 25 mm) mill finish aluminum weight bar.
2.
External Hem Bar: Extruded aluminum exposed hem bar with color coordinated slim end caps.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Clear anodized.
b.
Finish: White powder coat.
c.
Finish: Bronze powder coat.
d.
Finish: Black powder coat.
e.
Finish: Custom powder coat as selected by Architect.
D.
Fabric Roll Type:
 
** NOTE TO SPECIFIER ** Delete roll type not required.
 
1.
Fabric to roll off back of roller tube: Regular roll method.
2.
Fabric to roll off front of roller tube: Reverse roll method. Not applicable with fascia systems.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Roller Coupling Option: Couples shades to reduce number of drives required. Couple up to 2 manual shades and up to 5 motorized shades.
2.6
FABRIC
 
** NOTE TO SPECIFIER ** Delete fabrics not required.
 
A.
Light - Filtering Fabrics:
1.
Sheerweave Infinity2 by Phifer: Composed of 30% ThermoPlastic Oletin (TPO) fiberyarn and 70% TPO coating on TPO yarn. Made of 100% recycled post - industrial products. Recyclable, lead free, PVC free. Greenguard Children & Schools certified as a low emitting fabric. FR rating: NFPA-701-1999TM#1 (small scale). Microbial and fungal resistant.
 
** NOTE TO SPECIFIER ** Delete openess not required.
 
a.
3 percent openness factor.
b.
5 percent openness factor.
2.
Sheerweave SW2000 by Phifer: VOC Emissions: GREENGUARD Children & Schools certified as a low emitting fabric. Fiberglass, vinyl coated and woven into a 2 by 2 basket weave. Fire rating: NFPA 701-1999TM#1 (small scale), NFPA 101 (Class A Rating), UBC (Class 1). Bacterial and Fungal Resistance: ASTM G 21 and ASTM G 22. 14.26 oz/sq yd, .019 inches thick.Series SW2000 average 5 percent open.
3.
SheerWeave Series SW2100 by Phifer: VOC Emissions: GREENGUARD Children & Schools certified as a low emitting fabric. Fiberglass, vinyl coated and woven into a 2 by 2 basket weave. Fire rating: NFPA 701-1999TM#1 (small scale), NFPA 101 (Class A Rating), UBC (Class 1). Bacterial and Fungal Resistance: ASTM G 21 and ASTM G 22. 14.26 oz/sq yd, .019 inches thick. Series SW2100 average 10 percent open.
4.
Sheerweave Series SW2360/2390/2410/2500 by Phifer: VOC Emissions: GREENGUARD Children & Schools certified as a low emitting fabric. Fiberglass, vinyl coated and woven into a 2 by 2 basket weave. Fire rating: NFPA 701-1999TM#1 (small scale), NFPA 101 (Class A Rating), UBC (Class 1). Bacterial and Fungal Resistance: ASTM G 21 and ASTM G 22.
 
** NOTE TO SPECIFIER ** Delete openess not required.
 
a.
SW2500 - 1 percent openness factor, Mesh weight - 16.1 oz/sq yd, Thickness - 0.024
b.
SW2410 - 3 percent openness factor, Mesh weight - 13.9 oz/sq yd, Thickness - 0.019
c.
SW2390 - 5 percent openness factor, Mesh weight - 11.9 oz/sq yd. Thickness - 0.017
d.
SW2360 - 10 percent openness factor, Mesh weight - 10.5 oz/sq yd. Thickness - 0.017
5.
Sheerweave Series SW2700 by Phifer: VOC Emissions: GREENGUARD Children & Schools certified as a low emitting fabric. Fiberglass, vinyl coated duplex basket weave. Fire rating: NFPA 701-1999TM#1 (small scale), NFPA 101 (Class A Rating), UBC (Class 1). Bacterial and Fungal Resistance: ASTM E 2180.
 
** NOTE TO SPECIFIER ** Delete openess not required.
 
a.
SW2701 - 1 percent openness factor, Mesh weight - 14.6 oz/sq yd, Thickness - 0.027
b.
SW2703 - 3 percent openness factor, Mesh weight - 14.0 oz/sq yd, Thickness - 0.028
c.
SW2705 - 5 percent openness factor, Mesh weight - 11.8 oz/sq yd. Thickness - 0.025
d.
SW2710 - 10 percent openness factor, Mesh weight - 10.4 oz/sq yd. Thickness - 0.025
6.
Sheerweave Series SW3000 by Phifer: Fiberglass, vinyl coated and woven into a 62 by 20 mesh. Fire rating: NFPA 701-1999TM#1 (small scale), NFPA 101 (Class A Rating), UBC (Class 1). Bacterial and Fungal Resistance: ASTM G 21 and ASTM G 22. 13.46 oz/sq yd, .028 inches thick. Series SW3000 average 14 percent open.
7.
Sheerweave Series SW4000/4100/4400 by Phifer: PVC on Polyester basket weave.
 
** NOTE TO SPECIFIER ** Delete openess not required.
 
a.
SW4400 - 3 percent openness factor, Mesh weight - 20.7 oz/sq yd. Thickness - 0.037
b.
SW4000 - 5 percent openness factor, Mesh weight - 19.2 oz/sq yd, Thickness - 0.036
c.
SW4100 - 10 percent openness factor, Mesh weight - 17.5 oz/sq yd, Thickness - 0.035
8.
SheerWeave Series SW4500 by Phifer: Vinyl coated polyester yarn woven into basketweave pattern. Fire rating: NFPA 701 TM#1(small scale)/California U.S. title 19 (small scale)/British Standard 5867 Type B/ASTM E 84 (Class 1). Bacterial and Fungal Resistance: ASTM G 21 and ASTM G 22. Series PW4500, Average 5 percent open, 14.4 oz/sq yd, .024 inches thick.
9.
SheerWeave Series PW4550 by Phifer: Vinyl coated polyester yarn woven into basketweave pattern. Fire rating: NFPA 701 TM#1(small scale)/California U.S. title 19 (small scale)/British Standard 5867 Type B/ASTM E 84 (Class 1). Bacterial and Fungal Resistance: ASTM G 21 and ASTM G 22. Series PW4550. Average 5 percent open, 12.5 oz/sq yd, .025 inches thick.
10.
SheerWeave Series SW4600 by Phifer: Vinyl coated polyester yarn woven into basketweave pattern. Fire rating: NFPA 701 TM#1(small scale)/California U.S. title 19 (small scale)/British Standard 5867 Type B/ASTM E 84 (Class 1). Bacterial and Fungal Resistance: ASTM G 21 and ASTM G 22. Series PW4600, Average 3 percent open, 17.4 oz/sq yd, .030 inches thick.
11.
SheerWeave Series SW4650 by Phifer: Vinyl coated polyester yarn woven into basketweave pattern. Fire rating: NFPA 701 TM#1(small scale)/California U.S. title 19 (small scale)/British Standard 5867 Type B/ASTM E 84 (Class 1). Bacterial and Fungal Resistance: ASTM G 21 and ASTM G 22. Series PW4650, Average. 3 percent open, 13.3 oz/sq yd, .026 inches thick.
12.
SheerWeave SW4700 by Phifer: Vinyl coated polyester with a unique 4x2 weave. Fire rating: NFPA 701-1999 TM#1(small scale)/California U.S. title 19 (small scale)/NFPA 101 (Class A Rating)/UBC (Class 1)/British Standard 5867. Bacterial and Fungal Resistance: ASTM E 2180 and ASTM G 22. Lead Free: US consumer product safety commission section 101 and ANSI/WCMA A100.1-2007. 5 percent openness factor. 16.4 oz/sq yd, .037 inches thick.
13.
SheerWeave SW4800 by Phifer: Vinyl coated polyester with maximum UV blockage. Fire rating: NFPA 701-1999 TM#1(small scale)/California U.S. title 19 (small scale)/NFPA 101 (Class A Rating)/UBC (Class 1)/British Standard 5867. Bacterial and Fungal Resistance: ASTM G 21 and ASTM G 22. 1 percent openness factor. 18.5 oz/sq yd, .030 inches thick.
14.
SheerWeave SW5000 by Phifer: Vinyl coated polyester. Fire rating: NFPA 101 (Class A Rating)/UBC (Class1). Bacterial and Fungal Resistance: ASTM E 2180 and ASTM G 22. Lead Free: US consumer product safety commission section 101 and ANSI/WCMA A100.1-2007. Openness factor, mesh weight and fabric thickness vary based on pattern chosen.
15.
E Screen 7501 by Mermet: 1% average openness. PVC coated fiberglass yarn woven 2x2 box weave. 36% Fiberglass, 64% Vinyl. Greenguard Children & Schools certified. Fire rating: NFPA 701-04 TM #1 California US Title 19. .020 inch thickness.
16.
E Screen 7503 by Mermet: 3% average openness. PVC coated fiberglass yarn woven 2x2 box weave. 36% Fiberglass, 64% Vinyl. Greenguard Children & Schools certified. Fire rating: NFPA 701-04 TM #1 California US Title 19. .020 inch thickness.
17.
E Screen 7505 by Mermet: 5% average openness. PVC coated fiberglass yarn woven 2x2 box weave. 36% Fiberglass, 64% Vinyl. Greenguard Children & Schools certified. Fire rating: NFPA 701-04 TM #1 California US Title 19. .020 inch thickness.
18.
E Screen 7510 by Mermet: 10% average openness. PVC coated fiberglass yarn woven 2x2 box weave. 36% Fiberglass, 64% Vinyl. Greenguard Children & Schools certified. Fire rating: NFPA 701-04 TM #1 California US Title 19. .020 inch thickness.
19.
M Screen 8503 by Mermet: 3% average openness. PVC coated fiberglass yarn woven 1x2 weave. 36% Fiberglass, 64% Vinyl. Greenguard Children & Schools certified. Fire rating: NFPA 701-04 TM #1 California US Title 19. .022 inch thickness.
20.
M Screen 8505 by Mermet: 5% average openness. PVC coated fiberglass yarn woven 1x2 weave. 36% Fiberglass, 64% Vinyl. Greenguard Children & Schools certified. Fire rating: NFPA 701-04 TM #1 California US Title 19. .022 inch thickness.
21.
T Screen 9603 by Mermet: 3% average openness. PVC coated fiberglass yarn woven mesh screen. 36% Fiberglass, 64% Vinyl. Greenguard Children & Schools certified. Fire rating: NFPA 701-04 TM #1 California US Title 19. .025 inch thickness.
22.
Natte by Mermet: 10% average openness. PVC coated fiberglass yarn woven 2x2 box weave. 42% Fiberglass, 58% Vinyl. Greenguard Children & Schools certified. Fire rating: NFPA 701-04 TM #1 ASTM E 84-97a Class A, California US Title 19. .021 inch thickness. Natte is suitable for both interior and exterior applications.
23.
R Screen by Mermet: 5% average openness. 36% Fiberglass/64% Vinyl. Fire rating: NFPA 701-04 Small Scale, California US Title 19. .017 inch thickness.
24.
Satine by Mermet: 5% average openness. PVC coated fiberglass yarn woven 2x2 box weave. 42% Fiberglass, 58% Vinyl. Greenguard Children & Schools certified. Fire rating: NFPA 701-04 TM #1 ASTM E 84-97a Class A, California US Title 19. .030 inch thickness. Satine is suitable for both interior and exterior applications.
25.
Silverscreen by Mermet: 4% average openness. PVC coated fiberglass woven screen. 42% Fiberglass, 58% Vinyl. Greenguard certified. Fire rating: NFPA 701-04 TM #1 ISO 6941 and BS 5867 P2. .020 inch thickness. Silverscreen has a metallic silver backing on the outside face.
26.
Vela by Mermet: 3% average openness. PVC-Free, 100% polyester. Greenguard Children & Schools certified. Fire rating: NFPA 701-04 Small Scale, California US Title 19. .015 inch thickness.
27.
Vienne by Mermet: 10% average openness. 42% Fiberglass/58% Vinyl. Fire rating: NFPA 701-04 Small Scale, California US Title 19. .021 inch thickness.
B.
Room Darkening Fabrics:
1.
Translucent Fiberglass by Indiana Coated: 4 ply laminated fiberglass, washable. Meets federal spec, CCC-C-521-E and NAFPA 701/1999 small scale flame testing. Translucent.
2.
Vizela by Mermet: 1% average openness. PVC-FREE polyester with acrylic backing. 100% Fiberglass / EVA Coating. Fire rating: NFPA 701 small and large scale tested, ASTM-E84 class A, California U.S. title 19. 020 - .013 inches thick, 8.7 oz/sq yd. Translucent.
C.
Black-Out Fabrics:
1.
SheerWeave Series SW7000 by Phifer: PVC-FREE polyester with acrylic foamed backing. Fire rating: NFPA 701-1999 TM#1(small scale)/California U.S. title 19 (small scale)/NFPA 101 (Class A Rating)/UBC (Class 1)/British Standard 5867. .018 inches thick, 10 oz/sq yd. Opaque.
2.
SheerWeave Series SW7100 by Phifer: PVC-coated Fiberglass laminated with a 2-ply PVC film. Fire rating: NFPA 701-1999 TM#1(small scale)/California U.S. title 19 (small scale)/NFPA 101 (Class A Rating)/UBC (Class 1)/British Standard 5867. 023 inches thick, 19.8 oz/sq yd. Opaque.
3.
Avila Twilight by Mermet: PVC-Free, 100% Polyester with an acrylic coating. Fire rating: NFPA 701-1999 TM#/California U.S. title 19. 020 inches thick, 12.4 oz/sq yd. Opaque.
4.
Flocke by Mermet: PVC-FREE polyester with acrylic backing. 42% Fiberglass/51% Acrylic/7% Cotton. Fire rating: NFPA 701 small and large scale tested, ASTM-E84 class A, California U.S. title 19. 020 - .022 inches thick, 12.3 oz/sq yd. Opaque.
5.
Edessa by Mermet: PVC-Free, 47% Polyester/53% Acrylic. Fire rating: NFPA 701-04 small scale. Greenguard children & schools certified. .020 inch thick, 11.4 oz/sq yd. Opaque.
6.
Fiberglass by Indiana Coated: 4 ply laminated fiberglass, washable. Meets federal spec, CCC-C-521-E and NAFPA 701/1999 small scale flame testing.
 
** NOTE TO SPECIFIER ** Delete weight not required.
 
a.
Weight: 12 oz/sq yd. Opaque.
b.
Weight: 14 oz/sq yd. Opaque.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install roller shades level, plumb and square to ensure fabric is tracking properly. Allow proper clearances for any window hardware. Adjust and balance roller shades to operate properly and safely.
B.
Clean roller shades if needed to manufacturer's instructions after installation.
3.4
PROTECTION
A.
Installer is to protect installed products until completion of project.
END OF SECTION