SECTION 13200
CORRUGATED GALVANIZED STEEL WATER STORAGE TANKS
Copyright 2014 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Contain Water Systems, Inc.; Ground supported water storage tank products.
.
This section is based on the products of Contain Water Systems, Inc., which is located at:
5237 Hwy. 71 E.
Del Valle, TX 78617
Contain Water Systems Inc. is a part of a group of environmental companies dedicated to providing solutions for communities, facilities and businesses that aspire or require to sustain themselves with renewable resources.
Contain Water Systems Inc. will give you and your project the attention that it deserves so that you have a quality functioning system the first time around. Service and quality product is what drives us to continue to be better and be innovative in our respective fields.
Contain Water Systems Inc. specializes in developing, designing and supplying products for projects from the planning phase to completion. Our professional staff will walk you through every step to ensure a water tank meets your specific requirements. At Contain Water Systems Inc. we service what we sell and hold a strong dedication to commitment and quality.
Contain's philosophy is simple.we provide quality service, quality products and have an unprecedented approach to obtain the best customer service in the industry.
** NOTE TO SPECIFIER ** Delete items below not required for project.
B.
Field Erected Water Tanks
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
A.
Section 02200 - Site Preparation: Site clearing, site investigation.
B.
Section 02310 - Grading.
C.
Section 02315 - Excavation and Fill: Prepared base.
D.
Section 02510 - Site Water Distribution.
E.
Section 02800 - Irrigation System.
F.
Section 03300 - Cast In Place Concrete, Concrete foundations and anchor bolts.
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
A.
NSF/ANSI Standard 61 - Drinking Water System Components - Health Effects.
B.
ASTM A 653 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
C.
AWWA C 652 - Disinfection of Water Storage Facilities.
1.4
DESIGN / PERFORMANCE REQUIREMENTS
A.
Cooperate with regulatory agency or authority and provide data as requested by authority having jurisdiction.
** NOTE TO SPECIFIER ** Select one of the following two paragraphs for the Prebuild Tanks or Field Erected tanks as required. Delete the paragraph not required.
B.
Design Criteria: Prebuild tanks shall meet the following design criteria:
1.
Tank shall be vented to atmospheric pressure and is not designed as a pressure vessel.
2.
Static Load: Tank shall withstand Specific Gravity Loading of 1.0
3.
Joint Design per A.I.S.C. with 2:1 safety factor.
** NOTE TO SPECIFIER ** Flat decks are not designed for dead load. Contact the manufacturer for additional information or if higher loads are required. Delete if not required.
4.
Roof Deck Snow Load: ___ PSF unless otherwise specified.
** NOTE TO SPECIFIER ** Water tanks are designed for Seismic Zone 2A. Many tanks will meet higher seismic zone loading requirements. Contact the manufacturer for additional information.
5.
Seismic Design: Design to withstand seismic forces in accordance with AWWA and the Seismic Zone applicable.
** NOTE TO SPECIFIER ** The following is our standard wind load design and requires a concrete foundation. Higher ratings are available contact the manufacturer for additional information. Delete if not required.
6.
Wind Load: Maximum horizontal gusted wind speed of 94 mph (151 km/h).
** NOTE TO SPECIFIER ** Smaller tanks with a minimum soil bearing load of at 1000 PSF may be adequate. A soils report is required for foundation design if anchoring is required. Concrete foundations are required for larger field erected tanks and for higher wind loading. Contact the manufacturer for additional information.
7.
Design foundations for the loads being imparted to them, and for local soil conditions.
8.
Design to support accessory equipment-such as piping and ladders indicated or specified and when installed according to tank manufacturer's recommendations.
C.
Design Criteria: Field erected tanks shall meet the following design criteria:
1.
Tank shall be vented to atmospheric pressure and is not designed as a pressure vessel.
2.
Static Load: Tank shall withstand Specific Gravity Loading of 1.0
3.
Joint Design per A.I.S.C. with 2:1 safety factor.
** NOTE TO SPECIFIER ** Standard sloped 30 degree roof deck design snow load is 15 PSF (.72 kPa), an optional 24.0 PSF (1.15 kPa) roof snow load is available when optional roof stiffening rings are installed. Flat decks are not designed for dead load. Contact the manufacturer for additional information or if higher loads are required. Delete if not required.
4.
Roof Deck Snow Load: ___ PSF unless otherwise specified.
** NOTE TO SPECIFIER ** Water tanks are designed for Seismic Zone 2A. Many tanks will meet higher seismic zone loading requirements. Contact the manufacturer for additional information.
5.
Seismic Design: Design to withstand seismic forces in accordance with AWWA and the Seismic Zone applicable.
** NOTE TO SPECIFIER ** The following is our standard wind load design and requires a concrete foundation. Higher ratings are available contact the manufacturer for additional information. Delete if not required
6.
Wind Load: Maximum horizontal gusted wind speed of 94 mph (151 km/h).
** NOTE TO SPECIFIER ** Smaller tanks with a minimum soil bearing load of at 1000 PSF may be adequate. A soils report is required for foundation design if anchoring is required. Concrete foundations are required for larger field erected tanks and for higher wind loading. Contact the manufacturer for additional information.
7.
Design foundations for the loads being imparted to them, and for local soil conditions.
8.
Design to support accessory equipment-such as piping and ladders indicated or specified and when installed according to tank manufacturer's recommendations.
D.
Provide documentation that the tank shell has been built to the applicable requirements of Uniform Building Code, and applicable sections of American Water Works Association Standards.
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Construction details, material descriptions, dimensions of individual components and profiles, and finishes.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation and erection procedures.
C.
Shop Drawings: Show plan, elevation and details including secondary framing, anchors, cross sections and details.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.
Provide manufacturer's certified Quality Control Test Report.
2.
Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment and periodic cleaning and maintenance of all components.
A.
Manufacturer Qualifications: Company specializing in manufacturing prefabricated structures and shelters with a minimum documented experience of five years.
C.
Installer Qualifications: Erection: Tank shall be erected by factory authorized and trained personnel only.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products under cover in manufacturer's unopened packaging until ready for installation.
B.
Keep all bundles dry before assembly of the tank. Store all hardware boxes inside.
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
B.
Maintain accessible for two-wheel drive 20 foot flatbed truck and trailer unless otherwise indicated. Notify tank supplier in advance if pad requires other equipment for access.
A.
Manufacturer shall provide 10 year conditional warranty on materials and workmanship
A.
Acceptable Manufacturer: Contain Water Systems, Inc., which is located at: 5237 Hwy. 71 E. ; Del Valle, TX 78617; Toll Free Tel: 855-420-8265 (H20-TANK) ; Tel: 770-309-5950; Email: request info (john@containwatersystems.com); Web: www.containwatersystems.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
** NOTE TO SPECIFIER ** Select the Water Tank type and size from the following PreBuild and Field Erected paragraphs as required. Delete the paragraphs that are not applicable.
** NOTE TO SPECIFIER ** PreBuild Flat Top Water Tank are Pre Built in the factory with all the liner and fittings preinstalled. Tanks come in 750, 1,500 and 3,000 Gallon sizes and are ready to set in place and used immediately. All PreBuild Water Tanks come with 3 lifting eyebolts for ease of moving into place and only require a level compacted sand or concrete base. Contain PreBuild Water Tanks are all water tested before they leave the facility to ensure a leak proof Water Tank at your location.
2.2
PREBUILD WATER TANKS WITH FLAT ROOF
A.
CGSR-601-PB: PreBuild Model 601 Flat Roof, single tier, 750 US Gallon Water Tank.
1.
Size: 5 foot 11 inch Diameter by 3 foot 10 inch Height.
2.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
3.
Tank Wall Thickness: .40 gauge.
4.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
5.
Standard Liner: Aquaculture-Grade PVC membrane with 6 OZ GeoTextile ground cover base, thickness: 30 mils.
6.
Potable Liner: Potable Water Grade PVC membrane with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
7.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
8.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
9.
Roof Sheeting: Corrugated Galvanized Steel Sheets, Grade 33, to ASTM A 653.
10.
Roof Wall Thickness: 0.028 inch nominal (0.024 inch minimum).
11.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
12.
Fittings: 4 inch fitting for inlet or overflow, 2 inch fitting with ball valve for outlet.
13.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
14.
Lifting Eyebolts: 3 lifting eyebolts for placement.
15.
Anchors: 4 installed ground anchor points.
16.
Water tested prior to shipment.
B.
CGSR-602-PB: PreBuild Model 602 Flat Roof, two tier, 1,500 US Gallons Water Tank.
1.
Size: 5 foot 11 inch Diameter by 7 foot 6 inch Height.
2.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
3.
Tank Wall Thickness: .40 gauge.
4.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
5.
Standard Liner: Aquaculture-Grade PVC membrane with 6 OZ GeoTextile ground cover base, thickness: 30 mils.
6.
Potable Liner: Potable Water Grade PVC membrane with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
7.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
8.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
9.
Roof Sheeting: Corrugated Galvanized Steel Sheets, Grade 33, to ASTM A 653.
10.
Roof Wall Thickness: 0.028 inch nominal (0.024 inch minimum).
11.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
12.
Fittings: 4 inch fitting for inlet or overflow, 2 inch fitting with ball valve for outlet.
13.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
14.
Lifting Eyebolts: 3 lifting eyebolts for placement.
15.
Anchors: 4 installed ground anchor points.
16.
Water tested prior to shipment.
C.
CGSR-802-PB: PreBuild Model 802 Flat Roof, two tier, 3,000 US Gallons Water Tank.
1.
Size: 7 foot 11 inch Diameter by 7 foot 6 inch Height.
2.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
3.
Tank Wall Thickness: .40 gauge.
4.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
5.
Standard Liner: Aquaculture-Grade PVC membrane with 6 OZ GeoTextile ground cover base, thickness: 30 mils.
6.
Potable Liner: Potable Water Grade PVC membrane with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
7.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
8.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
9.
Roof Sheeting: Corrugated Galvanized Steel Sheets, Grade 33, to ASTM A 653.
10.
Roof Wall Thickness: 0.028 inch nominal (0.024 inch minimum).
11.
Roof Seals: High quality expansion foam.
12.
Fittings: 4 inch fitting for inlet or overflow, 2 inch fitting with ball valve for outlet.
13.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
14.
Lifting Eyebolts: 3 lifting eyebolts for placement.
15.
Anchors: 4 installed ground anchor points.
16.
Water tested prior to shipment.
** NOTE TO SPECIFIER ** Contain CGS (Corrugated Galvanized Steel) Water Tanks are 1 to 9 Tier Water Tanks for the storage of water. Sizes available are 750 to 500,000, US Gallon CGS Water Tanks and are offered with a 30 degree or flat roof profile. Contain CGS Water Tanks can be custom ordered in alternate sizes and additional accessories with an optional NSF Potable Liner for domestic treatment and use of the water.
2.3
FIELD ERECTED WATER TANKS
** NOTE TO SPECIFIER ** Select the Flat Top or Sloped Top Water Tank type and size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-601-FT: 767 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 3 foot 10 inch (1.16 m) Height.
b.
Model CGS-602-FT: 1535 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 7 foot 6 inch (2.28 m) Height.
c.
Model CGS-603-FT: 2302 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 11 foot 2 inch (3.40 m) Height.
d.
Model CGS-604-FT: 3069 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 14 foot 10 inch (4.52 m) Height.
e.
Model CGS-605-FT: 3837 Nominal US Gallons, 5 Tier s Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 18 foot 6 inch (5.63 m) Height.
f.
Model CGS-606-FT: 4604 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 22 foot 2 inch (6.75 m) Height.
a.
Model CGS-601-30: 767 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 5 foot 5 inch (1.65 m) overall Tank Height.
b.
Model CGS-602-30: 1535 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 9 foot 1 inch (2.77 m) overall Tank Height.
c.
Model CGS-603-30: 2302 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 12 foot 9 inch (3.89 m) overall Tank Height.
d.
Model CGS-604-30: 3069 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 16 foot 5 inch (5.00 m) overall Tank Height.
e.
Model CGS-605-30: 3837 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 20 foot 1 inch (6.12 m) overall Tank Height.
f.
Model CGS-606-30: 4604 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 5 foot 11 inch (1.82 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 23 foot 9 inch (7.24 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
** NOTE TO SPECIFIER ** Select Flat Roof or Sloped Roof from the following two paragraphs as required. Delete the paragraph that is not applicable.
h.
Flat Roof Sheeting: Corrugated Galvanized Steel Sheets, Grade 33, to ASTM A 653.
i.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
j.
Roof Wall Thickness: 0.024 inch minimum.
k.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
l.
Anchors: Ground anchor brackets as required.
** NOTE TO SPECIFIER ** Select the Flat Top or Sloped Top Water Tank type and size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-901-FT: 1727 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 3 foot 10 inch (1.16 m) Height.
b.
Model CGS-902-FT: 3453 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 7 foot 6 inch (2.28 m) Height.
c.
Model CGS-903-FT: 5180 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 11 foot 2 inch (3.40 m) Height.
d.
Model CGS-904-FT: 6906 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 14 foot 10 inch (4.52 m) Height.
e.
Model CGS-905-FT: 8633 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 18 foot 6 inch (5.63 m) Height.
f.
Model CGS-906-FT: 10359 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 22 foot 2 inch (6.75 m) Height.
a.
Model CGS-901-30: 1727 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 6 foot 4 inch (1.92 m) overall Tank Height.
b.
Model CGS-902-30: 3453 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 10 foot 0 inch (3.04 m) overall Tank Height.
c.
Model CGS-903-30: 5180 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 13 foot 8 inch (4.16 m) overall Tank Height.
d.
Model CGS-904-30: 6906 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 17 foot 4 inch (5.28 m) overall Tank Height.
e.
Model CGS-905-30: 8633 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 21 foot 0 inch (6.39 m) overall Tank Height.
f.
Model CGS-906-30: 10359 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 8 foot 11 inch (2.73 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 24 foot 8 inch (7.51 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
** NOTE TO SPECIFIER ** Select Flat Roof or Sloped Roof from the following two paragraphs as required. Delete the paragraph that is not applicable.
h.
Flat Roof Sheeting: Corrugated Galvanized Steel Sheets, Grade 33, to ASTM A 653.
i.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
j.
Roof Wall Thickness: 0.024 inch minimum.
k.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
l.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
m.
Anchors: Ground anchor brackets as required.
** NOTE TO SPECIFIER ** Select the Flat Top or Sloped Top Water Tank type and size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-1201-FT: 3069 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 3 foot 10 inch (1.16 m) Height.
b.
Model CGS-1202-FT: 6139 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 7 foot 6 inch (2.28 m) Height.
c.
Model CGS-1203-FT: 9208 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 11 foot 2 inch (3.40 m) Height.
d.
Model CGS-1204-FT: 12278 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 14 foot 10 inch (4.52 m) Height.
e.
Model CGS-1205-FT: 15347 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 18 foot 6 inch (5.63 m) Height.
f.
Model CGS-1206-FT: 18416 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 22 foot 2 inch (6.75 m) Height.
a.
Model CGS-1201-30: 3069 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 7 foot 3 inch (2.20 m) overall Tank Height.
b.
Model CGS-1202-30: 6139 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 10 foot 11 inch (3.31 m) overall Tank Height.
c.
Model CGS-1203-30: 9208 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 14 foot 7 inch (4.43 m) overall Tank Height.
d.
Model CGS-1204-30: 12278 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 18 foot 3 inch (5.55 m) overall Tank Height.
e.
Model CGS-1205-30: 15347 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 21 foot 11 inch (6.67 m) overall Tank Height.
f.
Model CGS-1206-30: 18416 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 11 foot 2 inch (3.40 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 25 foot 7 inch (7.79 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
** NOTE TO SPECIFIER ** Select Flat Roof or Sloped Roof from the following two paragraphs as required. Delete the paragraph that is not applicable.
h.
Flat Roof Sheeting: Corrugated Galvanized Steel Sheets, Grade 33, to ASTM A 653.
i.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
j.
Roof Wall Thickness: 0.024 inch minimum.
k.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
l.
Anchors: Ground anchor brackets as required.
** NOTE TO SPECIFIER ** Select the Flat Top or Sloped Top Water Tank type and size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-1501-FT: 4796 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 3 foot 10 inch (1.16 m) Height.
b.
Model CGS-1502-FT: 9592 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 7 foot 6 inch (2.28 m) Height.
c.
Model CGS-1503-FT: 14388 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 11 foot 2 inch (3.40 m) Height.
d.
Model CGS-1504-FT: 19184 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 14 foot 10 inch (4.52 m) Height.
e.
Model CGS-1505-FT: 23980 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 18 foot 6 inch (5.63 m) Height.
f.
Model CGS-1506-FT: 28776 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 22 foot 2 inch (6.75 m) Height.
g.
Model CGS-1507-FT: 33572 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 25 foot 10 inch (7.87 m) Height.
a.
Model CGS-1501-30: 4796 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 7 foot 7 inch (2.32 m) overall Tank Height.
b.
Model CGS-1502-30: 9592 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 11 foot 3 inch (3.44 m) overall Tank Height.
c.
Model CGS-1503-30: 14388 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 14 foot 11 inch (4.55 m) overall Tank Height.
d.
Model CGS-1504-30: 19184 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 18 foot 7 inch (5.67 m) overall Tank Height.
e.
Model CGS-1505-30: 23980 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 22 foot 3 inch (6.79 m) overall Tank Height.
f.
Model CGS-1506-30: 428776 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 25 foot 11 inch (7.91 m) overall Tank Height.
g.
Model CGS-1507-FT: 33572 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 14 foot 11 inch (4.55 m) Diameter by 25 foot 8 inch (7.82 m) Wall Height and a 29 foot 7 inch (9.01 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
** NOTE TO SPECIFIER ** Select Flat Roof or Sloped Roof from the following two paragraphs as required. Delete the paragraph that is not applicable.
h.
Flat Roof Sheeting: Corrugated Galvanized Steel Sheets, Grade 33, to ASTM A 653.
i.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
j.
Roof Wall Thickness: 0.024 inch minimum.
k.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
l.
Hatch: 24 inch galvanized hatch with lockable latch.
m.
Anchors: Ground anchor brackets as required.
** NOTE TO SPECIFIER ** Select the Flat Top or Sloped Top Water Tank type and size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-1801-FT: 6906 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 3 foot 10 inch (1.16 m) Height.
b.
Model CGS-1802-FT: 13812 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 7 foot 6 inch (2.28 m) Height.
c.
Model CGS-1803-FT: 20719 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 11 foot 2 inch (3.40 m) Height.
d.
Model CGS-1804-FT: 27625 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 14 foot 10 inch (4.52 m) Height.
e.
Model CGS-1805-FT: 34531 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 18 foot 6 inch (5.63 m) Height.
f.
Model CGS-1806-FT: 41437 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 22 foot 2 inch (6.75 m) Height.
g.
Model CGS-1807-FT: 48343 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 25 foot 10 inch (7.87 m)) Height.
a.
Model CGS-1801-30: 6906 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 8 foot 6 inch (2.58 m) overall Tank Height.
b.
Model CGS-1802-30: 13812 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 12 foot 2 inch (3.70 m) overall Tank Height.
c.
Model CGS-1803-30: 20719 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 15 foot 10 inch (4.82 m) overall Tank Height.
d.
Model CGS-1804-30: 27625 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 19 foot 6 inch (5.93 m) overall Tank Height.
e.
Model CGS-1805-30: 34531 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 23 foot 2 inch (7.05 m) overall Tank Height.
f.
Model CGS-1806-30: 41437 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 30 foot 6 inch (8.17 m) overall Tank Height.
g.
Model CGS-1807-30: 48343 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 17 foot 11 inch (5.46 m) Diameter by 25 foot 8 inch (7.82 m) Wall Height and a 7 foot 7 inch (9.29 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
** NOTE TO SPECIFIER ** Select Flat Roof or Sloped Roof from the following two paragraphs as required. Delete the paragraph that is not applicable.
h.
Flat Roof Sheeting: Corrugated Galvanized Steel Sheets, Grade 33, to ASTM A 653.
i.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
j.
Roof Wall Thickness: 0.024 inch minimum.
k.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
l.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
m.
Anchors: Ground anchor brackets as required.
** NOTE TO SPECIFIER ** Select the Flat Top or Sloped Top Water Tank type and size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-2101-FT: 9400 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 3 foot 10 inch (1.16 m) Height.
b.
Model CGS-2102-FT: 18800 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 7 foot 6 inch (2.28 m) Height.
c.
Model CGS-2103-FT: 28200 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 11 foot 0 inch (3.35 m) Height.
d.
Model CGS-2104-FT: 36600 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 14 foot 10 inch (4.52 m) Height.
e.
Model CGS-2105-FT: 47000 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 18 foot 4 inch (7.82 m) Height.
f.
Model CGS-2106-FT: 56401 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 22 foot 2 inch (6.75 m) Height.
g.
Model CGS-2107-FT: 65801 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 25 foot 10 inch (7.87 m) Height.
h.
Model CGS-2108-FT: 75201 Nominal US Gallons, 8 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 29 foot 4 inch (8.94 m) Height.
a.
Model CGS-2101-30: 9400 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 9 foot 4 inch (2.84 m) overall Tank Height.
b.
Model CGS-2102-30: 18800 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 13 foot 0 inch (3.96 m) overall Tank Height.
c.
Model CGS-2103-30: 28200 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height a 16 foot 8 inch (5.08 m) overall Tank Height.
d.
Model CGS-2104-30: 36600 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 20 foot 4 inch (6.20 m) overall Tank Height.
e.
Model CGS-2105-30: 47000 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 24 foot 0 inch (7.32 m) overall Tank Height..
f.
Model CGS-2106-30: 56401 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 27 foot 8 inch (8.83 m) overall Tank Height.
g.
Model CGS-2107-30: 65801 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 25 foot 8 inch (7.82 m) Wall Height and a 31 foot 4inch (9.55 m) overall Tank Height.
h.
Model CGS-2108-30: 75201 Nominal US Gallons, 8 Tier Water Tank.
1)
Size: 20 foot 11 inch (5.46 m) Diameter by 29 foot 4 inch (8.94 m) Wall Height and a 35 foot 0 inch (10.93 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
** NOTE TO SPECIFIER ** Select Flat Roof or Sloped Roof from the following two paragraphs as required. Delete the paragraph that is not applicable.
h.
Flat Roof Sheeting: Corrugated Galvanized Steel Sheets, Grade 33, to ASTM A 653.
i.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
j.
Roof Wall Thickness: 0.024 inch minimum.
k.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
l.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
m.
Anchors: Ground anchor brackets as required..
** NOTE TO SPECIFIER ** Select the Flat Top or Sloped Top Water Tank type and size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-2401-FT: 12278 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 3 foot 10 inch (1.16 m) Height.
b.
Model CGS-2402-FT: 24555 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 7 foot 6 inch (2.28 m) Height.
c.
Model CGS-2403-FT: 36833 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 11 foot 0 inch (3.35 m) Height.
d.
Model CGS-2404-FT: 49111 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 14 foot 10 inch (4.52 m) Height.
e.
Model CGS-2405-FT: 61388 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 18 foot 4 inch (7.82 m) Height.
f.
Model CGS-2406-FT: 73666 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 22 foot 2 inch (6.75 m) Height.
g.
Model CGS-2407-FT: 85944 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 25 foot 10 inch (7.87 m) Height.
h.
Model CGS-2408-FT: 98221 Nominal US Gallons, 8 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 29 foot 6 inch (8.99 m) Height.
a.
Model CGS-2401-30: 12278 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 10 foot 2 inch (3.11 m) overall Tank Height.
b.
Model CGS-2402-30: 24555 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and 13 a 10 foot 4 inch (4.22 m) overall Tank Height.
c.
Model CGS-2403-30: 36833 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 17 foot 6 inch (5.34 m) overall Tank Height.
d.
Model CGS-2404-30: 49111 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 21 foot 2 inch (6.46 m) overall Tank Height.
e.
Model CGS-2405-30: 61388 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 24 foot 10 inch (7.58 m) overall Tank Height.
f.
Model CGS-2406-30: 73666 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 28 foot 6 inch (8.69 m) overall Tank Height.
g.
Model CGS-2407-30: 85944 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 25 foot 8 inch (7.82 m) Wall Height and a 32 foot 2 inch (9.81 m) overall Tank Height.
h.
Model CGS-2408-30: 98221 Nominal US Gallons, 8 Tier Water Tank.
1)
Size: 23 foot 10 inch (7.28 m) Diameter by 29 foot 4 inch (8.94 m) Wall Height and a 35 foot 10 inch (10.93 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
** NOTE TO SPECIFIER ** Select Flat Roof or Sloped Roof from the following two paragraphs as required. Delete the paragraph that is not applicable.
h.
Flat Roof Sheeting: Corrugated Galvanized Steel Sheets, Grade 33, to ASTM A 653.
i.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
j.
Roof Wall Thickness: 0.024 inch minimum.
k.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
l.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
m.
Anchors: Ground anchor brackets as required..
** NOTE TO SPECIFIER ** Select the size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-2701-30: 15539 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 26 foot 10 inch (8.18 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 11 foot 1 inch (3.37 m) overall Tank Height.
b.
Model CGS-2702-30: 31078 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 26 foot 10 inch (8.18 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 14 foot 9 inch (4.49 m) overall Tank Height.
c.
Model CGS-2403-30: 46617 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 26 foot 10 inch (8.18 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 18 foot 5 inch (5.61 m) overall Tank Height.
d.
Model CGS-2704-30: 62156 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 26 foot 10 inch (8.18 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 22 foot 1 inch (6.72 m) overall Tank Height.
e.
Model CGS-2705-30: 77695 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 26 foot 10 inch (8.18 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 25 foot 9 inch (7.84 m) overall Tank Height.
f.
Model CGS-2706-30: 93234 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 26 foot 10 inch (8.18 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 29 foot 5 inch (8.96 m) overall Tank Height.
g.
Model CGS-2707-30: 108772 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 26 foot 10 inch (8.18 m) Diameter by 25 foot 8 inch (7.82 m) Wall Height and a 33 foot 1 inch (10.08 m) overall Tank Height.
h.
Model CGS-2708-30: 124311 Nominal US Gallons, 8 Tier Water Tank.
1)
Size: 26 foot 10 inch (8.18 m) Diameter by 29 foot 4 inch (8.94 m) Wall Height and a 36 foot 9 inch (11.19 m) overall Tank Height.
i.
Model CGS-2709-30: 139850 Nominal US Gallons, 9 Tier Water Tank.
1)
Size: 26 foot 10 inch (8.18 m) Diameter by 33 foot 10 inch (10.06 m) Wall Height and a 40 foot 5 inch (12.31 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
h.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
i.
Roof Wall Thickness: 0.024 inch minimum.
j.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
k.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
l.
Anchors: Ground anchor brackets as required..
** NOTE TO SPECIFIER ** Select the size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-3001-30: 19184 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 29 foot 10 inch (9.10 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 11 foot 11 inch (3.63 m) overall Tank Height.
b.
Model CGS-3002-30: 38368 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 29 foot 10 inch (9.10 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 15 foot 7 inch (4.75 m) overall Tank Height.
c.
Model CGS-3003-30: 57552 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 29 foot 10 inch (9.10 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 19 foot 3 inch (5.87 m) overall Tank Height.
d.
Model CGS-3004-30: 76735 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 29 foot 10 inch (9.10 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 22 foot 11 inch (6.99 m) overall Tank Height.
e.
Model CGS-3005-30: 95919 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 29 foot 10 inch (9.10 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 26 foot 7 inch (8.10 m) overall Tank Height.
f.
Model CGS-3006-30: 115103 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 29 foot 10 inch (9.10 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 30 foot 3 inch (9.22 m) overall Tank Height.
g.
Model CGS-3007-30: 134287 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 29 foot 10 inch (9.10 m) Diameter by 25 foot 8 inch (7.82 m) Wall Height and a 33 foot 11 inch (10.34 m) overall Tank Height.
h.
Model CGS-3008-30: 153471 Nominal US Gallons, 8 Tier Water Tank.
1)
Size: 29 foot 10 inch (9.10 m) Diameter by 29 foot 4 inch (8.94 m) Wall Height and 9 a 37 foot 7 inch (11.46 m) overall Tank Height.
i.
Model CGS-3009-30: 172655 Nominal US Gallons, 9 Tier Water Tank.
1)
Size: 29 foot 10 inch (9.10 m) Diameter by 33 foot 10 inch (10.06 m) Wall Height and a 41 foot 3 inch (12.57 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
h.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
i.
Roof Wall Thickness: 0.024 inch minimum.
j.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
k.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
l.
Anchors: Ground anchor brackets as required..
** NOTE TO SPECIFIER ** Select the size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-3301-30: 23212 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 32 foot 10 inch (10.01 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 12 foot 4 inch (3.76 m) overall Tank Height.
b.
Model CGS-3302-30: 46425 US Gallons, 2 Tier Water Tank.
1)
Size: 32 foot 10 inch (10.01 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 16 foot 0 inch (4.87 m) overall Tank Height.
c.
Model CGS-3303-30: 69637 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 32 foot 10 inch (10.01 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 19 foot 8 inch (5.99 m) overall Tank Height.
d.
Model CGS-3304-30: 92850 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 32 foot 10 inch (10.01 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 23 foot 4 inch (7.11 m) overall Tank Height.
e.
Model CGS-3305-30: 116062 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 32 foot 10 inch (10.01 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 27 foot 0 inch (8.23 m) overall Tank Height.
f.
Model CGS-3306-30: 162487 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 32 foot 10 inch (10.01 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 30 foot 8 inch (9.34 m) overall Tank Height.
g.
Model CGS-3307-30: 162487 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 32 foot 10 inch (10.01 m) Diameter by 25 foot 8 inch (7.82 m) Wall Height and a 34 foot 4 inch (10.46 m) overall Tank Height.
h.
Model CGS-3308-30: 185700 Nominal US Gallons, 8 Tier Water Tank.
1)
Size: 32 foot 10 inch (10.01 m) Diameter by 29 foot 4 inch (8.94 m) Wall Height and a 38 foot 0 inch (11.58 m) overall Tank Height.
i.
Model CGS-3309-30: 208912 Nominal US Gallons, 9 Tier Water Tank.
1)
Size: 32 foot 10 inch (10.01 m) Diameter by 33 foot 10 inch (10.06 m) Wall Height and a 41 foot 8 inch (12.70 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
h.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
i.
Roof Wall Thickness: 0.024 inch minimum.
j.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
k.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
l.
Anchors: Ground anchor brackets as required..
** NOTE TO SPECIFIER ** Select the size required from the following paragraphs as required and delete the paragraphs that are not applicable..
a.
Model CGS-3601-30: 27625 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 35 foot 10 inch (10.91 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 13 foot 2 inch (4.02 m) overall Tank Height.
b.
Model CGS-3602-30: 55249 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 35 foot 10 inch (10.91 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 16 foot 10 inch (5.14 m) overall Tank Height.
c.
Model CGS-3603-30: 82874 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 35 foot 10 inch (10.91 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 20 foot 6 inch (6.25 m) overall Tank Height.
d.
Model CGS-3604-30: 110499 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 35 foot 10 inch (10.91 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 24 foot 2 inch (7.37m) overall Tank Height.
e.
Model CGS-3605-30: 138124 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 35 foot 10 inch (10.91 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 27 foot 10 inch (8.49 m) overall Tank Height.
f.
Model CGS-3606-30: 165748 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 35 foot 10 inch (10.91 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 31 foot 6 inch (9.61 m) overall Tank Height.
g.
Model CGS-3607-30: 193373 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 35 foot 10 inch (10.91 m) Diameter by 25 foot 8 inch (7.82 m) Wall Height and a 35 foot 2 inch (10.72 m) overall Tank Height.
h.
Model CGS-3608-30: 220998 Nominal US Gallons, 8 Tier Water Tank.
1)
Size: 35 foot 10 inch (10.91 m) Diameter by 29 foot 4 inch (8.94 m) Wall Height and a 38 foot 10 inch (11.84 m) overall Tank Height.
i.
Model CGS-3609-30: 248623 Nominal US Gallons, 9 Tier Water Tank.
1)
Size: 35 foot 10 inch (10.91 m) Diameter by 33 foot 10 inch (10.06 m) Wall Height and a 42 foot 6 inch (12.96 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
h.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
i.
Roof Wall Thickness: 0.024 inch minimum.
j.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
k.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
l.
Anchors: Ground anchor brackets as required..
** NOTE TO SPECIFIER ** Select the size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-3901-30: 32421 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 38 foot 10 inch (11.82 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 14 foot 1 inch (4.28 m) overall Tank Height.
b.
Model CGS-3902-30: 64841 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 38 foot 10 inch (11.82 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 17 foot 9 inch (5.40 m) overall Tank Height.
c.
Model CGS-3903-30: 97262 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 38 foot 10 inch (11.82 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 21 foot 5 inch (6.52 m) overall Tank Height.
d.
Model CGS-3904-30: 129683 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 38 foot 10 inch (11.82 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 25 foot 1 inch (7.63 m) overall Tank Height.
e.
Model CGS-3905-30: 162104 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 38 foot 10 inch (11.82 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 28 foot 9 inch (8.75 m) overall Tank Height.
f.
Model CGS-3906-30: 194524 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 38 foot 10 inch (11.82 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 32 foot 5 inch (9.87 m) overall Tank Height.
g.
Model CGS-3907-30: 226945 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 38 foot 10 inch (11.82 m) Diameter by 25 foot 10 inch (7.87 m) Wall Height and a 36 foot 1 inch (10.99 m) overall Tank Height.
h.
Model CGS-3908-30: 259366 Nominal US Gallons, 8 Tier Water Tank.
1)
Size: 38 foot 10 inch (11.82 m) Diameter by 29 foot 4 inch (8.94 m) Wall Height and a 39 foot 9 inch (12.10 m) overall Tank Height.
i.
Model CGS-3909-30: 291787 Nominal US Gallons, 9 Tier Water Tank.
1)
Size: 38 foot 10 inch (11.82 m) Diameter by 33 foot 10 inch (10.06 m) Wall Height and a 43 foot 5 inch (13.22 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
h.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
i.
Roof Wall Thickness: 0.024 inch minimum.
j.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
k.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
l.
Anchors: Ground anchor brackets as required..
** NOTE TO SPECIFIER ** Select the size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-4201-30: 37600 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 41 foot 9 inch (12.73 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 14 foot 11 inch (4.57 m) overall Tank Height.
b.
Model CGS-4202-30: 75201 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 41 foot 9 inch (12.73 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 18 foot 7 inch (5.66 m) overall Tank Height.
c.
Model CGS-4203-30: 112801 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 41 foot 9 inch (12.73 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 22 foot 3 inch (6.78 m) overall Tank Height.
d.
Model CGS-4204-30: 150401 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 41 foot 9 inch (12.73 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 25 foot 11 inch (7.90 m) overall Tank Height.
e.
Model CGS-4205-30: 188002 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 41 foot 9 inch (12.73 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 29 foot 7 inch (9.01 m) overall Tank Height.
f.
Model CGS-4206-30: 225602 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 41 foot 9 inch (12.73 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 33 foot 3 inch (10.13 m) overall Tank Height.
g.
Model CGS-4207-30: 263202 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 41 foot 9 inch (12.73 m) Diameter by 25 foot 8 inch (7.82 m) Wall Height and 1 a 36 foot 11 inch (11.25 m) overall Tank Height.
h.
Model CGS-4208-30: 300803 Nominal US Gallons, 8 Tier Water Tank.
1)
Size: 41 foot 9 inch (12.73 m) Diameter by 29 foot 4 inch (8.94 m) Wall Height and a 40 foot 7 inch (12.37 m) overall Tank Height.
i.
Model CGS-4209-30: 338403 Nominal US Gallons, 9 Tier Water Tank.
1)
Size: 41 foot 9 inch (12.73 m) Diameter by 33 foot 10 inch (10.06 m) Wall Height and a 44 foot 3 inch (13.48 m) overall Tank Height.
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .40 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
h.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
i.
Roof Wall Thickness: 0.024 inch minimum.
j.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
k.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
l.
Anchors: Ground anchor brackets as required..
** NOTE TO SPECIFIER ** Select the size required from the following paragraphs as required and delete the paragraphs that are not applicable.
a.
Model CGS-4801-30: 49111 Nominal US Gallons, 1 Tier Water Tank.
1)
Size: 47 foot 9 inch (14.55 m) Diameter by 3 foot 8 inch (1.11 m) Wall Height and a 16 foot 8 inch (5.07 m) overall Tank Height.
b.
Model CGS-4802-30: 98221 Nominal US Gallons, 2 Tier Water Tank.
1)
Size: 47 foot 9 inch (14.55 m) Diameter by 7 foot 4 inch (2.23 m) Wall Height and a 20 foot 4inch (6.19 m) overall Tank Height
c.
Model CGS-4803-30: 147332 Nominal US Gallons, 3 Tier Water Tank.
1)
Size: 47 foot 9 inch (14.55 m) Diameter by 11 foot 0 inch (3.35 m) Wall Height and a 24 foot 0 inch (7.31 m) overall Tank Height
d.
Model CGS-4804-30: 196443 Nominal US Gallons, 4 Tier Water Tank.
1)
Size: 47 foot 9 inch (14.55 m) Diameter by 14 foot 8 inch (4.47 m) Wall Height and a 27 foot 8 inch (8.42 m) overall Tank Height
e.
Model CGS-4805-30: 245553 Nominal US Gallons, 5 Tier Water Tank.
1)
Size: 47 foot 9 inch (14.55 m) Diameter by 18 foot 4 inch (5.58 m) Wall Height and a 31 foot 4 inch (9.54 m) overall Tank Height
f.
Model CGS-4806-30: 294664 Nominal US Gallons, 6 Tier Water Tank.
1)
Size: 47 foot 9 inch (14.55 m) Diameter by 22 foot 0 inch (6.70 m) Wall Height and a 35 foot 0 inch (10.66 m) overall Tank Height
g.
Model CGS-4807-30: 343775 Nominal US Gallons, 7 Tier Water Tank.
1)
Size: 47 foot 9 inch (14.55 m) Diameter by 25 foot 8 inch (7.82 m) Wall Height and a 38 foot 8 inch (11.78 m) overall Tank Height
h.
Model CGS-4808-30: 392885 Nominal US Gallons, 8 Tier Water Tank.
1)
Size: 47 foot 9 inch (14.55 m) Diameter by 29 foot 4 inch (8.94 m) Wall Height and a 42 foot 4 inch (12.89 m) overall Tank Height
i.
Model CGS-4809-30: 441996 Nominal US Gallons, 9 Tier Water Tank.
1)
Size: 47 foot 9 inch (14.55 m) Diameter by 33 foot 10 inch (10.06 m) Wall Height and a 46 foot 0 inch (14.01 m) overall Tank Height
a.
Tank Material: Corrugated G115 Galvanized Steel Sheets, Grade 40.
b.
Tank Wall Thickness: .50 gauge minimum.
c.
Protective Coating: Zinc G115, to ASTM A 653.
** NOTE TO SPECIFIER ** Select the Standard Liner or the Potable Liner from the following two paragraphs as required. Delete the paragraph that is not applicable.
d.
Standard Liner: Aquaculture-Grade PVC membrane, with 6 oz GeoTextile ground cover base, thickness 30 mils.
e.
Potable Liner: Potable Water PVC liner with 6 oz GeoTextile ground cover base, thickness: 30 mils. Meets NSF/ANSI Standard 61.
f.
Bolt Type: SAE J429, Grade 8.2, Zinc Plate JS500.
g.
Bolt Sizing: 3/8 inch by 1 inch, 7/16 inch by 1.5 inch, 7/16 inch by 1.75 inch.
h.
Flat Roof Sheeting: Corrugated Galvanized Steel Sheets, Grade 33, to ASTM A 653.
i.
30 Degree Sloped Roof Sheeting: G90 Galvanized Steel Conforming to SAE 1015-40.
j.
Roof Wall Thickness: 0.024 inch minimum.
k.
Roof Seals: Willseal 600 acrylic Impregnated polyurethane foam.
l.
Roof Inspection/Access Hatch: 24 inch galvanized hatch with lockable latch.
m.
Anchors: Ground anchor brackets as required..
A.
Steel Sheet: ASTM A 653, Grade 40, Zinc-Coated to G-115.
B.
Bolts: ASTM A307 galvanized per ASTM A384 or A385.
C.
Expansion Foam Seals: Willseal 600 acrylic Impregnated polyurethane foam.
1.
Brackets shall be fabricated of 10 gauge galvanized steel as supplied by tank manufacturer and bolted to tank shell.
2.
Anchor bolts shall be provided as specified in Section 03300 and installed upon completion of tank installation.
** NOTE TO SPECIFIER ** Select the Manway if required from the following paragraphs as required. Manway is standard for all tanks above 12 foot diameter but is not available on 6 foot and 12 foot diameter tanks. Delete if not applicable.
1.
Tanks shall be equipped with a minimum 24 inch diameter deck manway.
2.
Shell manways are to be flanged and 24 inch i.d. complete with gaskets, bolts and covers. Location(s) shall be shown on tank drawings.
3.
Additional manway shall be indicated on tank drawings if required.
1.
Venting shall be 4 inch minimum and no less than 150 percent of largest outlet size.
2.
Vent shall be provided with screen and cover to prevent insects or run-off from entering tank.
3.
Location(s) shall be shown on tank drawings.
1.
Provide Westeel Water Tank Water Level Indicator. Water level indicators shall be installed adjacent to deck manway opening.
** NOTE TO SPECIFIER ** Interior Ladders are available in all tank model.
1.
Ladders shall be the manufacturer's standard ladders.
2.
External Ladder material shall be galvanized steel or as shown on tank drawings.
3.
Ladders over 96 inches in height shall be equipped with OSHA cage or anti-fall device as shown on tank drawing.
4.
Interior Ladders shall be galvanized steel or as shown on tank drawings.
1.
Platforms shall be the manufacturer's standard.
2.
External platform material shall be galvanized steel or as shown on tank drawings.
1.
Stairs shall be the manufacturer's standard.
2.
External stair material shall be galvanized steel or as shown on tank drawings.
** NOTE TO SPECIFIER ** Contact the manufacturer for additional information and edit the following paragraphs to select those required and delete those that are not applicable
H.
Wall Penetration Fittings:
1.
HDPE Boltless Wall Penetration: Provided with Rubber Gasket with 3 seal ridges, HDPE slip washer and Heavy gauge steel washer.
a.
2 inch HDPE bulkhead fitting with nut.
b.
4 inch HDPE bulkhead fitting with nut.
2.
IWS T-Flange Wall/Floor Penetration: Provided with T-Flange, Rubber Gasket, Set of Bolts/Washer for Inside Tank and Set of 4 Bolts for Wall Attachment.
3.
Stainless Steel Boltless Wall Penetration: Provided with Bulkhead Fitting, Rubber Gasket and Corrugated Wall Back Filler.
d.
10 inch Vortex Assembly
e.
12 inch Vortex Assembly
** NOTE TO SPECIFIER ** Select the following paragraph for side access doors if required.. Delete if not required. Access door currently only available up to model 3605 water tank
I.
Side Wall Access Door: 24 inch Side Wall Access Door. Access door shall allow full entry thru the liner after tank installation
J.
Roof Rib Closure: Expansion foam seals.
A.
Do not begin installation until substrates have been properly prepared.
B.
Examine supporting grade and or foundations for compliance with manufacturer's requirements, including installation tolerances and other conditions affecting performance of installation.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
A.
Install tanks in accordance with manufacturer's instructions.
B.
Foundation: Tank foundation shall be installed on firm and compacted soil. Tank pad shall be level.
C.
Foundation: Place on prepared concrete foundations and slabs provided as specified under Section 03300.
1.
Anchor securely in place, allowing for required movement, including expansion and contraction.
2.
Locate anchor bolts towards the outside of the anchor bolt holes (away from tank) to permit the incremental expansion that can occur with the initial filling.
E.
Verify the orientation of the inspection hatch sheet, roof ladder inspection hatch, water level gauges, pipe penetrations and other accessories prior to start of erection.
F.
Wall Penetration Fittings:
1.
All fittings shall be installed in accordance with manufacturer's procedures.
2.
All fittings shall be oriented per tank drawings prior to shipment or installed on site if field assembled.
** NOTE TO SPECIFIER ** Include the following 6 paragraphs (F - K) for field erected tanks only. Delete if not applicable.
G.
Any penetrations through the wall sheets must not be made on a vertical bolt seam. Penetrations should be located towards the center of a wall sheet such that the hole and collars do not interfere with any structural bolt hole locations.
H.
Position the geotextile bag and liner in the center of the tank before it is completely closed-in.
I.
Install roof and eve ladders, platforms, cages, stairs, etc when the 1st wall sheet tier and roof are completed and before the liner is attached.
J.
Install water gauges and other roof-mounted accessories.
K.
As the tank is being raised, continue assembling ladders etc. as you go.
L.
Complete installation in accordance with the manufacturers written instructions. Torque all bolts in strict compliance with the manufacturer's requirements. Submit certification of the torque wrench's accuracy prior to torqueing.
1.
Filling and Hydraulic Testing: Following completion of erection provide Quality Control testing in strict compliance with the manufacturer's printed requirements. Submit a copy of the completed test repost certified by the manufacturer upon successful completion.
2.
Tank shall be hydro-tested for leakage by filling tank to overflow level.
3.
Tank shall not be filled with water for a minimum of seven days of completion.
M.
Cleaning: Tank shall be disinfected in accordance with tank manufacturer's recommendations per AWWA C 652 procedures.
N.
If white rust has started to develop prior to acceptance, separate parts and wipe off any moisture. Next, using a clean cloth, apply a thin layer of petroleum jelly or food-grade oil to the entire part.
A.
Before anchoring the tank ensure that the tank is round. Maximum variation from perfect roundness is 3/4 inch on the radius.
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION