MasterFormat: 95
SpecWizard: customize this spec    Download this Residential Elevator Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Garaventa Lift Residential Elevator
 
         
SECTION 14205
 
         
RESIDENTIAL ELEVATOR
 
         
 
         
Copyright 2011 - 2016 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Garaventa Lift; Elvoron Residential Elevators.
.
          This section is based on the products of Garaventa Lift, which is located at:

United States
P. O. Box 1769
Blaine, WA 98231-1769

Canada

18920 36th Avenue
Surrey, BC, Canada V3Z 0P6

Tel Toll Free: 800-663-6556
Tel: 604-594-0422
Fax: 604-594-9915
Email: productinfo@garaventalift.com
Web: www.garaventalift.com

[ Click Here ] for additional information.

          Garaventa Lift is an international company specializing in the manufacturing of accessibility products. A world leader in the accessibility industry with a reputation for quality and reliability, Garaventa Lift has over 50,000 installations worldwide and many innovative products

          Garaventa Lift offers three models of Home Elevator. This specification covers all three. Choose from the standard Elvoron Home Elevator with either a hydraulic drive system or an in-line drive system and load capacity of either 750 or 1000 lbs. Alternatively, the Elvoron Stella is a 1400 lb. luxury hydraulic home elevator with sliding doors.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Residential Elevator.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-in-Place Concrete: Concrete hoistway, anchor placement and required sleeves for service penetrations.
 
          B.Section 04800 - Masonry Assemblies: Masonry hoistway and anchor placement.
 
          C.Section 06100 - Rough Carpentry: Blocking in framed construction for lift attachment.
 
          D.Section 08200 - Solid Core Wood Doors: Access doors at hoistway landings.
 
          E.Section 09260 - Gypsum Board Assemblies: Gypsum shaft walls.
 
          F.Section 09650 - Resilient Flooring: Floor finish in cab.
 
          G.Division 16 - Electrical:
          1.Electrical characteristics and wiring connections.
          2.Electrical service and wiring connections.
          3.Telephone service and wiring connection.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASME A17.1 /CSA B-44 - Safety Code for Elevators and Escalators.
 
          B.ASME A17.5 - Elevator and Escalator Electrical Equipment.
 
          C.NFPA 70 - National Electric Code.
 
          D.CSA C22.1 - Canadian Electrical Code.
 
          1.4REGULATORY REQUIREMENTS
          ** NOTE TO SPECIFIER ** Verify local regulatory requirements. Delete one of the two following paragraphs as required to suit local requirements. First paragraph is for installations in the United States as applicable. Second paragraph is for installations in Canada as applicable.
 
          A.Provide passenger elevator in compliance with:
          1.ASME A17.1 - Safety Code for Elevators and Escalators.
          2.ASME A17.5 - Elevator and Escalator Electrical Equipment.
          3.NFPA 70 - National Electric Code.
 
          B.Provide passenger elevator in compliance with:
          1.CSA B44.1/ASME A17.5 - Elevator and Escalator Electrical Equipment.
          2.CSA C22.1 - Canadian Electric Code.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on elevator, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Show typical details of assembly, erection and anchorage.
          2.Include wiring diagrams for power, control, and signal systems.
          3.Show complete layout and location of equipment, including required clearances and coordination with hoistway.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store components off the ground in a dry covered area, protected from adverse weather conditions.
 
          1.7PROJECT CONDITIONS
 
          A.Do not use elevator for hoisting materials or personnel during construction period.
 
          1.8WARRANTY
          ** NOTE TO SPECIFIER ** The manufacturer's basic warranty is a limited 2 year warranty for the replacement at no cost of defective parts but does not include the labor costs required to replace the defective parts. Warranty requires maintenance agreement during warranty period. Note the Extended Warranty is optional. Delete if not required.
 
          A.Warranty: Provide a two year limited warranty covering replacement of defective parts and excluding labor. Preventive maintenance agreement required.
 
          B.Extended Warranty: Provide an additional five year limited warranty covering replacement of defective parts and excluding labor for a total of seven years. Preventive maintenance agreement required.
          ** NOTE TO SPECIFIER ** Include the following paragraph if warranty is specified above and delete if not required. Adjust to match extended warranty period above.
 
          1.9MAINTENANCE SERVICE
 
          A.Furnish service and maintenance for elevator system and components for the following period from Date of Substantial Completion.
          1.One year.
          2.Two years.
          3.Three years.
          4.Four years.
          5.Five years.
          6.Six years.
          7.Seven years.
 
          B.Include systematic examination, adjustment, and lubrication of elevator equipment. Repair or replace parts whenever required. Use parts produced by manufacturer of original equipment. Replace wire ropes when necessary to maintain required factor of safety.
 
          C.Provide emergency call back service for this maintenance period.
 
          D.Perform maintenance work using competent and qualified personnel approved by elevator manufacturer or original installer.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Garaventa Lift, which is located at: 18920 36th Ave.; Surrey, BC, Canada V3Z 0P6; Tel.Toll Free: 800-663-6556. Tel: 604-594-0422. Fax: 604-594-9915. Email: request info (productinfo@garaventalift.com); Web: www.garaventalift.com.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select the elevator required from the following paragraph and delete the one not required.
 
          2.2RESIDENTIAL ELEVATORS
 
          A.Garaventa Elvoron Residential Elevator:
          1.Capacity:
          ** NOTE TO SPECIFIER ** Select one of the following capacity paragraphs and delete the one not required.
          a.750 pounds (340 kg).
          b.1,000 pounds (454 kg).
          ** NOTE TO SPECIFIER ** Select one of the following car size paragraphs and delete the ones not required. Verify that 42 and 48 inch by 60 size is permitted by the local code. Custom Cab Sizes are also available. Contact Garaventa Lift for details.
          2.Car Size: Maximum of 15 SF (1.39 sm).
          a.36 inches by 48 inches (914 mm by 1219 mm).
          b.36 inches by 54 inches (914 mm by 1372 mm).
          c.36 inches by 60 inches (914 mm by 1525 mm).
          d.40 inches by 50 inches (1016 mm by 1270 mm).
          e.40 inches by 54 inches (1016 mm by 1372 mm).
          f.42 inches by 60 inches (1067 mm by 1525 mm).
          g.48 inches by 60 inches (1219 mm by 1525 mm).
          3.Car height and Overhead Clearance:
          ** NOTE TO SPECIFIER ** Select one of the following car height paragraphs and delete the ones not required.
          a.Nominal 84 inch car height:
          1)Total overhead clearance required is 96 inches (2238 mm) above the upper landing level with the following exception. Total overhead clearance for In-line Drive System with Electrical Control box located inside hoistway is 108 inches (2743 mm).
          b.Nominal 96 inch car height: Not available with Upgrade or Premium Door Packages.
          1)Total overhead clearance required is 108 inches (2743 mm) above the upper landing level with the following exception. Total overhead clearance for In-line Drive System with Electrical Control box located inside hoistway is 120 inches (3048 mm).
          4.Platform Configuration:
          ** NOTE TO SPECIFIER ** Select one of the following platform configuration paragraphs and delete the ones not required.
          a.Styles 1L and 1R: On/Off Same Side Entry/Exit, Adjacent to rails: One side opening only.
          b.Style 2: Straight Through Entry/Exit: Front and rear openings.
          c.Styles 3 and 4: 90 Degree Entry/Exit: Front and side openings.
          d.Style 5: On/Off Same Side Entry/Exit, Opposite rails: One front opening only.
          ** NOTE TO SPECIFIER ** Select one of the following two travel paragraphs and delete the one not required. Enter total travel in feet as required. This series has a standard travel of 50 feet (15.2 m). Minimum distance between floors is 10 inches (254 mm).
          5.Travel:
          a._____ feet ____ inches.
          b.As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following stop paragraphs and delete the one not required. Enter total number of stops as required. This series has a maximum of 6 stops with automatic operation.
          6.Stops:
          a.2 stops.
          b.3 stops.
          c.4 stops.
          d.5 stops.
          e.6 stops.
          f.As indicated on the Drawings.
          7.Speed: Nominal 40 feet per minute (0.2 m/sec).
          8.Pit Depth: As required by manufacturer shop drawings.
          9.Drive System:
          ** NOTE TO SPECIFIER ** Select one of the following two drive system paragraphs and delete the one not required.
          a.Hydraulic Drive (HR): 1:2 Cable Hydraulic, heavy duty car sling with roller guide shoes running on 8 lb. per foot steel T-rails, quiet submersed pump and motor (3 HP), factory pre-set and tested 2-speed valve for smooth start and stop. Pump unit to be located in a machine room outside of the hoistway.
          b.In-line Geared Drive (MR): Counterweighted geared drive, heavy duty car sling with roller guides running on 8 lb. per foot steel T-rails. Motor (2 HP) mounted above guide rails. No machine room required. Electronic control box can be located at the top of the hoistway or remotely located. A 6 inch by 6 inch (152 mm by 152 mm) access hatch located at the upper landing is required for emergency manual lowering.
          10.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following two power paragraph and delete the one not required.
          a.230 VAC, 30 Amp, Single Phase (Hydraulic Drive).
          b.208 VAC, 20 Amp, Three Phase (Hydraulic Drive).
          c.230 VAC, 15 Amp, Single Phase (In-Line Geared Drive).
          d.A Separate 115-Volt, 15 Amp Circuit is required for car lighting.
          11.Controls:
          a.Garaventa-Design PLC Controller with integrated self diagnostics.
          b.Fully automatic push button at car and hall landings.
          c.Automatic car lighting.
          d.Digital floor indicator in Car.
          ** NOTE TO SPECIFIER ** Select one of the following door package paragraphs and delete the ones not required.
          12.Door Package:
          a.Standard Door Package: Swinging hoistway landing door(s) and an accordion car gate:
          1)Solid core wood door (swing type) that protects entrance into the hoistway as specified in Section 08200 at each landing.
          ** NOTE TO SPECIFIER ** Select one of the following swinging door and frame option required and delete the two not required.
          a)Hallway landing doors and flush frames provided by others. Flush frames are special door frames that allow for the door to sit substantially flush to the elevator side of the hoistway wall and open away from the elevator.
          b)36 inches by 80 inches by 1-3/4 inches solid core hallway landing doors provided by others. Flush door frames provided by manufacturer for each landing. Landing doors fitted to flush frames by others.
          c)36 inches by 80 inches by 1-3/4 inches six panel steel landing doors prehung on flush frames provided by manufacturer.
          2)Provide a door interlock at each door entrance, which will prevent operation of the elevator unless the hoistway door is closed and locked or prevent opening of the hoistway door from landing unless the elevator cab is within the landing zone.
          3)Accordion style gate equipped with a gate safety switch mounted on all opening sides of the car. Gate safety switch is to prevent car from leaving landing zone when gate is open.
          4)Finish on Accordion Gate Hardware:
          ** NOTE TO SPECIFIER ** Select finish required and delete the one not required.
          a)Nickel.
          b)Bronze.
          5)Finish on Accordion Gate Panels:
          ** NOTE TO SPECIFIER ** Select finish required and delete the ones not required.
          a)3 clear acrylic panels located closest to the handle, the remainder of the panels to be white.
          b)3 clear acrylic panels located closest to the handle, the remainder of the panels to be antique white.
          c)3 clear acrylic panels located closest to the handle, the remainder of the panels to be black.
          d)All panels to be white.
          e)All panels to be antique white.
          f)All panels to be black.
          g)All panels to be clear acrylic
          h)All panels to be bronze acrylic.
          i)All panels to be perforated aluminum.
          6)Power Door Operator: Automatically opens the door/gate when platform arrives at a landing. Will also open at landing by pressing the call button.
          a)ADA Compliant and obstruction sensitive.
          b)Low voltage, 24 VDC with all wiring concealed.
          c)Provide power operators at the following locations:
          1)Car Gate.
          2)Hall door(s). Indicate floors.
          b.Upgrade Door Package: Swinging hoistway landing doors and automatic three speed side sliding elevator car door(s):
          1)Solid core wood door (swing type) that protects entrance into the hoistway as specified in Section 08200 at each landing.
          ** NOTE TO SPECIFIER ** Select one of the following swinging door and frame option required and delete the two not required.
          a)Hallway landing doors and flush frames provided by others. Flush frames are special door frames that allow for the door to sit substantially flush to the elevator side of the hoistway wall and open away from the elevator.
          b)36 inches by 80 inches by 1-3/4 inches solid core hallway landing doors provided by others. Flush door frames provided by manufacturer for each landing. Landing doors fitted to flush frames by others.
          c)36 inches by 80 inches by 1-3/4 inches six panel steel landing doors prehung on flush frames provided by manufacturer.
          2)Door Interlock: Provide a door interlock at each door entrance, which will prevent operation of the elevator unless the hoistway door is closed and locked or prevent opening of the hoistway door from landing unless the elevator cab is within the landing zone.
          3)Power Door Operator: Automatically opens the door/gate when platform arrives at a landing. Will also open at landing by pressing the call button.
          a)ADA Compliant and obstruction sensitive.
          b)Low voltage, 24 VDC with all wiring concealed.
          c)Provide power operators at the following locations:
          1)Hall door(s). Indicate floors__.
          4)Three speed side sliding elevator door(s) mounted on all opening sides of the car. Fully automatic operation. A safety light obstruction sensor opens the door if an obstruction is sensed while the door is closing.
          5)Sliding Door Finish:
          ** NOTE TO SPECIFIER ** Select finish required and delete the ones not required.
          a)White powdercoat.
          b)Black powdercoat.
          c)Brushed stainless steel.
          c.Premium Door Package: Tandem three speed side sliding elevator hall and car doors:
          1)Three speed side sliding elevator door(s) mounted on all opening sides of the car. Fully automatic operation. Sliding hall landing doors engage with sliding car doors as elevator car approaches each landing. Sliding doors operate in tandem. A safety light obstruction sensor opens the door if an obstruction is sensed while the door is closing. Finish on Sliding Hoistway Doors:
          ** NOTE TO SPECIFIER ** Select finish required and delete the one not required.
          a)White powdercoat.
          b)Black powdercoat.
          c)Brushed stainless steel.
          2)Three speed side sliding elevator doors to be mounted at all hoistway entrances. Sliding hall landing doors engage with sliding car doors as elevator car approaches each landing. Sliding doors operate in tandem. A safety light obstruction sensor opens the door if an obstruction is sensed while the door is closing. Finish on Sliding Hoistway Entrance Doors:
          ** NOTE TO SPECIFIER ** Select finish required and delete the one not required.
          a)Primer finish
          b)Brushed stainless steel finish.
          13.Safety Features:
          a.Manual lowering device.
          b.Safety brake system.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Car operator with integral Gate Switch available with standard door package only and Safety Light Door Obstruction Sensor is available with Upgrade and Premium door packages only. Delete the features not available.
          c.Car operator with integral gate switch.
          d.Safety light door obstruction sensor. Automatic bi-directional floor leveling.
          e.Emergency alarm button in car, Emergency keyed stop switch in car.
          f.Overspeed valve provided for hydraulic drive only.
          g.Final limit switch.
          h.Low oil protection timer circuit provided for hydraulic drive only.
          i.Pit prop.
          14.Standard Features:
          a.Automatic home parking.
          15.Options:
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          a.Integrated telephone.
          b.Telephone box.
          c.Buffer springs (increases pit depth).
          d.Keyed hall station(s).
          ** NOTE TO SPECIFIER ** Include the following paragraphs for hydraulic drive system only. Various arrangements are available to accommodate most machine room configurations but must be within 10 feet of the elevator hoistway and hydraulic jack. Coordinate the machine room size and location with the manufacturer.
          16.Machine Room Location:
          a.As indicated on the Drawings.
          17.Interior: Cab wall substrate.
          ** NOTE TO SPECIFIER ** Select the option required from the following paragraphs and delete the one not required. Note 1/2 inch MDF is not available with Upgrade or Premium Door Packages.
          a.1/2 inch MDF.
          b.3/4 inch MDF.
          18.Interior Car Walls:
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required. Include optional Clear Coat paragraph if required.
          a.Unfinished MDF.
          b.Mahogany unfinished wood veneer.
          c.Birch unfinished wood veneer.
          d.Maple unfinished wood veneer.
          e.Walnut unfinished wood veneer.
          f.Red Oak unfinished wood veneer.
          g.Hickory unfinished wood veneer.
          h.Cherry unfinished wood veneer.
          i.Bamboo unfinished wood veneer.
          j.Makore unfinished wood veneer.
          k.Recessed panel unfinished Red Oak Hardwood.
          l.Recessed panel unfinished Maple Hardwood.
          m.Recessed panel unfinished Cherry Hardwood.
          n.Raised panel unfinished Red Oak Hardwood.
          o.Raised panel unfinished Maple Hardwood.
          p.Raised panel unfinished Cherry Hardwood.
          ** NOTE TO SPECIFIER ** Include optional Clear Coat paragraph if required over wood veneer or hardwood. Delete if not required.
          q.Provide with Clear Coat finish over wood veneer or hardwood.
          ** NOTE TO SPECIFIER ** The following finishes are not available with the Upgrade or Premium Door packages.
          r.White * Melamine. *
          s.Antique White Melamine.
          t.Light Maple Melamine.
          u.Dark Maple Melamine.
          v.Gray Melamine.
          w.Oak Melamine.
          x.Walnut Melamine.
          19.Ceiling Finish: 3/4 inch MDF.
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required. Include optional Clear Coat paragraph if required.
          a.Mahogany unfinished wood veneer.
          b.Birch unfinished wood veneer.
          c.Maple unfinished wood veneer.
          d.Walnut unfinished wood veneer.
          e.Red Oak unfinished wood veneer.
          f.Hickory unfinished wood veneer.
          g.Cherry unfinished wood veneer.
          h.Bamboo unfinished wood veneer.
          i.Makore unfinished wood veneer.
          j.Recessed panel unfinished Red Oak Hardwood.
          k.Recessed panel unfinished Maple Hardwood.
          l.Recessed panel unfinished Cherry Hardwood.
          m.Raised panel unfinished Red Oak Hardwood.
          n.Raised panel unfinished Maple Hardwood.
          o.Raised panel unfinished Cherry Hardwood.
          ** NOTE TO SPECIFIER ** Include optional Clear Coat paragraph if required over wood veneer or hardwood. Delete if not required.
          p.Provide with Clear Coat finish over wood veneer or hardwood.
          20.Handrails:
          ** NOTE TO SPECIFIER ** Select the handrail finish required from the following paragraphs and delete the ones not required.
          a.Stainless Steel, brushed finish
          b.Premium Stainless Steel, brushed finish
          c.Premium Stainless Steel, polished finish
          d.Premium Brass, brushed finish
          e.Premium Brass, polished finish
          21.Car Operating Panel Finish:
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required. Include optional Clear Coat paragraph if required.
          a.Stainless Steel, brushed finish
          b.Premium Stainless Steel, brushed finish
          c.Premium Bright Gold finish
          d.Premium Midnight Blue finish
          e.Premium Antique Black finish
          22.Floor: 3/4 inch MDF unfinished.
          23.Lighting: Four recessed LED downlights.
          a.110 VAC, 1 single phase, 15 Amps.
          b.Failure of one lamp shall not cause the remaining lamps to extinguish.
          c.Lights shall turn on automatically when elevator door is opened and stay on while elevator is in use. Lights will automatically turn off after a predetermined time interval when elevator is not in use.
          d.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following finish paragraphs and delete the ones not required. White trim is standard with white ceilings and Black is standard for all other finishes. Chrome is optional.
          1)White Trim.
          2)Black Trim.
          3)Chrome Trim.
          24.Hall Call Stations:
          a.Hall Station Type:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required.
          1)Standard Keyless Push Button
          2)Premium Keyless Push Button
          3)Standard Keyed Push Button
          4)Premium Keyed Push Button
          5)Premium Keyless Push Button with Digital Position Indicator
          6)Premium Keyed Push Button with Digital Position Indicator
          b.Hall Station Finish:
          ** NOTE TO SPECIFIER ** Select one of the following finish paragraphs and delete the ones not required.
          1)Stainless Steel, brushed finish
          2)Premium Stainless Steel, brushed finish
          3)Premium Bright Gold finish
          4)Premium Midnight Blue finish
          5)Premium Antique Black finish
 
          B.Garaventa Elvoron Stella Hydraulic Elevator:
          ** NOTE TO SPECIFIER ** Elevators with travel up to 32 ft. (9.75 m) may utilize a 1400 lb. (635 kg) capacity. Elevators with travel from 32 ft. (9.75 m) to 36 ft. (10.9 m) must utilize a 1000 lb. (455 kg) capacity. Select one of the following load capacity paragraphs and delete the one not required.
          1.Capacity:
          a.1,000 pounds (455 kg).
          b.1,400 pounds (635 kg).
          ** NOTE TO SPECIFIER ** Select one of the following car size paragraphs and delete the ones not required.
          2.Car Size: Maximum of 18 SF (1.67 sm).
          a.Style 1L: 48 inches by 54 inches (1220 by 1372 mm) with one side right sliding doors.
          b.Style 1L: 42 inches by 60 inches (1067 by 1524 mm) with one side right sliding doors.
          c.Style 1R: 48 inches by 54 inches (1220 by 1372 mm) with one side left sliding doors
          d.Style 1R: 42 inches by 60 inches (1067 by 1524 mm) with one side left sliding doors.
          e.Style 2: 48 inches by 54 inches (1220 by 1372 mm) with sliding doors at each end.
          f.Style 2: 42 inches by 60 inches (1067 by 1524 mm) with sliding doors at each end.
          g.Style 3: 51 inches by 51 inches (1295 by 1295 mm) with sliding doors on two sides.
          h.Style 4: 51 inches by 51 inches (1295 by 1295 mm) with sliding doors on two sides.
          ** NOTE TO SPECIFIER ** Select one of the following two travel paragraphs and delete the one not required. Enter total travel in feet as required. This series has a standard travel of 25 feet (7.6 m) and an optional maximum travel of 50 feet (15.2 m) contact Garaventa for additional information.
          3.Travel:
          a._____ feet ____ inches.
          b.As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following stop paragraphs and delete the one not required. Enter total number of stops as required. This series has a maximum of 6 stops with automatic operation.
          4.Stops:
          a.2 stops.
          b.3 stops.
          c.4 stops.
          d.5 stops.
          e.6 stops.
          f.As indicated on the Drawings.
          5.Speed: Nominal 40 feet per minute (0.2 m/sec).
          6.Pit Depth: Minimum 14 inches (355 mm) required.
          7.Overhead: Total overhead clearance (Refuge Space) 135 inches (3330 mm) above the finished upper landing floor. This space allowance can be reduced to 114" (2896 mm) with the use of a car top prop.
          8.Drive System: 1:2 Cable Hydraulic, Heavy Duty car sling with roller guide shoes running on 8 lb. per foot steel T-rails, Quiet submersed pump and motor, factory pre-set and tested 2-speed valve for smooth start and stop.
          9.Power Requirements:
          ** NOTE TO SPECIFIER ** Select one of the following two power paragraphs and delete the one not required.
          a.230 VAC, single phase, 40 amp.
          b.208 VAC 3 phase, 30 amp.
          c.Provide separate 115-Volt, 15 Amp Circuit for car lighting.
          10.Controls:
          a.Garaventa-Design PLC Controller with integrated self diagnostics.
          b.Fully automatic push button at car and landings.
          c.Automatic car light switch upon entry.
          d.Digital floor indicator in Car.
          e.Car arrival lanterns in car door jamb.
          11.Car and Hoistway Doors: Nominal 36 inch by 80 inch (914 by 2032 mm) two-speed horizontal sliding hoistway and car doors.
          a.Hall Door Finish
          ** NOTE TO SPECIFIER ** Select one of the following two door finish paragraphs and delete the one not required.
          1)Stainless Steel, brushed finish.
          2)Prime painted steel.
          b.Car Door Finish:
          ** NOTE TO SPECIFIER ** Select one of the following two door finish paragraphs and delete the one not required.
          1)Stainless Steel, brushed finish.
          2)White powdercoat.
          3)Black powdercoat.
          12.Safety Features:
          a.Emergency back-up power with a manual lowering device.
          b.Safety brake system.
          c.Car operator with integral gate switch.
          d.Automatic bi-directional floor leveling.
          e.Emergency alarm button in car, Emergency keyed stop switch in car.
          f.Overspeed valve.
          g.Final limit switch.
          h.Low oil protection timer circuit.
          13.Standard Features:
          a.Car direction lantern comes with audio and visual signals.
          b.Full height photo-electric door sensors.
          c.Automatic home park feature (can be disengaged during installation if desired).
          14.Options:
          *** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          a.Integrated telephone.
          b.Car top prop (required where overhead clearance < 135")
          c.Buffer springs (increases your pit depth).
          d.Keyed hoistway access
          ** NOTE TO SPECIFIER ** Various arrangements are available to accommodate most machine room configurations but must be within 10 feet of the elevator hoistway and hydraulic jack. Coordinate the machine room size and location with the manufacturer.
          15.Machine Location:
          a.As indicated on the Drawings.
          16.Interior Walls:
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          a.Laminate panel sections.
          1)Designer White
          2)Dove Gray
          3)Cloud Nebula
          4)Kensington Maple
          5)New Age Oak
          6)Empire Mahogany
          7)Custom as selected by the Architect
          b.Wood veneer panel sections
          1)Maple
          2)Red Oak
          3)Cherry
          4)Mahogany
          5)Birch
          6)Walnut
          7)Hickory
          8)Makore
          9)Bamboo
          17.Cab Frame:
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          a.Mild steel powder coated black
          b.Mild steel powder coated white
          c.Stainless Steel
          d.Mild steel powder coated in a custom color as selected by the Architect.
          18.Ceiling Finish:
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          a.White.
          b.Black.
          c.Stainless Steel, brushed finish.
          d.Custom as selected by the Architect.
          ** NOTE TO SPECIFIER ** Edit the following cab design paragraphs as required. Delete those not required. Floors are wood construction and are provided unfinished with finishes provided by others.
          19.Handrail Finish:
          ** NOTE TO SPECIFIER ** Select one of the following handrail style and finish paragraphs and delete the ones not required.
          a.Standard Stainless Steel, brushed finish.
          b.Standard Oil rubbed bronze finish.
          c.Premium Stainless Steel, brushed finish.
          d.Premium Stainless Steel, polished finish.
          e.Premium Brass, brushed finish.
          f.Premium Brass, polished finish.
          20.Car Operating Panel Finish:
          ** NOTE TO SPECIFIER ** Select one of the following operating panel style and finish paragraphs and delete the ones not required.
          a.Standard Stainless Steel, brushed finish.
          b.Premium Stainless Steel, brushed finish.
          c.Premium Bright Gold finish.
          d.Premium Midnight Blue finish.
          e.Premium Antique Black finish.
          21.Floor: Unfinished 3/4 inch plywood construction.
          22.Lighting: Four recessed LED down lights,
          a.110 VAC, 1 phase, 15 Amps.
          b.Failure of one lamp shall not cause the remaining lamps to extinguish.
          c.Lights shall turn on automatically when the elevator door is opened and stay on while the elevator is in use. Lights will automatically turn off after a predetermined time interval when the elevator is not in use.
          d.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following finish paragraphs and delete the ones not required. White trim is standard with white ceilings and Black is standard for all other finishes. Chrome is optional
          1)White Trim.
          2)Black Trim.
          3)Optional Chrome Trim
          23.Hall Station Type:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required.
          a.Standard Keyless Push Button.
          b.Standard Keyed Push Button.
          c.Premium Keyless Push Button
          d.Premium Keyed Push Button.
          e.Premium Keyless Push Button with Digital Position Indicator.
          f.Premium Keyed Push Button with Digital Position Indicator.
          24.Hall Station Finish:
          ** NOTE TO SPECIFIER ** Select one of the following style and finish paragraphs and delete the ones not required.
          a.Standard Stainless Steel, brushed finish.
          b.Premium Stainless Steel, brushed finish.
          c.Premium Bright Gold finish.
          d.Premium Midnight Blue finish.
          e.Premium Antique Black finish.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until preliminary work including hoistway, landings and machine space has been properly prepared.
 
          B.Verify shaft and machine space are of correct size and within tolerances.
 
          C.Verify required landings and openings are of correct size and within tolerances.
 
          D.Verify hoistway shaft and machine room temperature is designed to have maintainable temperatures between 60 degrees F (16 degrees C) and 110 degrees F (43 degrees C).
 
          E.Verify machine room, when required, is provided with lighting, light switch, convenience outlets and meets the clear space requirements of ASME A17.1 /CSA B-44, NFPA 70 (CSA/C22.1) and all local codes.
 
          F.Verify hoistway and openings are of correct size and within tolerance.
 
          G.Verify electrical power is available and of correct characteristics.
 
          H.If preliminary work is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install elevator in accordance with applicable regulatory requirements including ASME A17.1 /CSA B-44 and the manufacturer's instructions.
 
          B.Install system components and connect to building utilities.
 
          C.Accommodate equipment in space indicated.
 
          D.Startup equipment in accordance with manufacturer's instructions.
 
          E.Adjust for smooth operation.
 
          3.4FIELD QUALITY CONTROL
 
          A.Perform tests in compliance with ASME A17.1 /CSA B-44 and as required by authorities having jurisdiction.
 
          B.Schedule tests with agencies and Architect, Owner, and Contractor present.
 
          3.5CLEANING
 
          A.Remove protective coverings from finished surfaces.
 
          B.Clean surfaces and components.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION