MasterFormat: 95
Download this Custom Elevator Cabs Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
SnapCab Custom Elevator Cabs
 
         
SECTION 14290
 
         
CUSTOM ELEVATOR CABS
 
         
 
         
Copyright 2011 - 2012 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** SnapCab; custom elevator cab interiors.
.
This section is based on the products of SnapCab, which is located at:
175 Titus Avenue, Suite 200
Warrington, PA 18976
Toll Free Tel: (888) 766-7834
Tel: (215) 343-7040 ext 102
Fax: (877) 855-3714
Email: sales@SnapCabs.com
Web: www.SnapCabs.com.
[click here] for additional information
SnapCab® elevator interiors were designed by Glenn Bostock, a master cabinetmaker and our company president, as an elegant, durable, easy-to-install alternative to conventional elevator panels. Our patented interlocking panels make installation as easy as stacking the panels and screwing them in place.
With our company's background in making custom, one-of-a-kind furniture, SnapCabs are available in everything from marble or exotic wood veneer panels to plastic laminate. Whether your cab is for a factory or a five-star hotel, we build every one of our elevator interiors to meet your needs.
The specifier editing this section should review applicable codes for fire-rating and testing requirements for cab interiors, including building use, construction classification and building locale.
To obtain specifications for custom designed elevator interiors not included here, contact SnapCab for more information.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete components below not relevant to this project.
 
          A.Pre-engineered elevator interior finish system including the following:
          1.Rear wall panels.
          2.Side wall panels.
          3.Return wall panels.
          4.Handrails.
          5.Bumpers.
          6.Corner/flat reveals.
          7.Panel binders.
          8.Protective pads.
          9.Suspended ceiling.
          10.Ceiling lighting.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 09600 - Flooring: Cab flooring.
 
          B.Section 14200 - Elevators: Elevator equipment.
 
          C.Section 16050 - Basic Electrical Materials and Methods: Equipment rough-in and connection.
 
          D.Section 16500 - Lighting: Cab lighting.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from list below not required by text of edited section.
 
          A.ASTM International (ASTM): ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Provide manufacturer's data sheets on each product to be used.
 
          C.Shop Drawings: Details of construction, including relationship with adjacent materials. Include installation and maintenance instructions.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 2-1/2 inches (63 mm) by 1-1/2 inches (38 mm).
 
          1.5QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Add qualification requirements of acceptable manufacturers. Delete if not required.
 
          A.Manufacturer Qualifications: Minimum 10 years experience in manufacture of architectural surface materials and fabrication of elevator cab interiors.
 
          B.Installer Qualifications: Minimum 3 years experience in the installation of elevators.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials to installation site in manufacturer's original packaging. Handle products in accordance with manufacturer's instructions. Store in dry, secure location, protected against direct sunlight and excessive heat. Protect finished surfaces.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's outside limits..
 
          1.8WARRANTY
 
          A.Warranty: Provide manufacturer's standard one-year warranty against defects and workmanship, from the date of Substantial Completion.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: SnapCab, which is located at: 175 Titus Ave. ; Warrington, PA 18976; Toll Free Tel: 888-766-7834 ; Tel: 215-343-7040; Email: request info; Web: www.SnapCabs.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2WALL PANELS AND SUSPENDED CEILING
 
          A.Elevator Interior Wall Panel System:
          1.Description: Interlocking panel system comprised of removable wall panels with interlocking joints, 1/8 inch (3 mm) black shadow lines set into surface, toe kicks, top caps, panel binders at exposed panel edges near doors and corner/flat reveals.
          ** NOTE TO SPECIFIER ** Delete types not required.
          2.Panel Model: Classic I.
          3.Panel Model: Classic II.
          4.Panel Model: Summit I.
          5.Panel Model: Summit II.
          6.Panel Model: Modern I.
          7.Panel Model: Modern II.
          8.Panel Model: Reflections I.
          9.Panel Model: Apex I.
          10.Panel Model: Apex II.
          11.Panel Model: Contemporary I.
          12.Panel Model: Contemporary II.
          13.Panel Model: Contemporary III.
          14.Panel Model: Ultra I.
          15.Panel Model: Ultra II.
          16.Panel Model: Ultra III.
          17.Panel Model: Corporate I.
          18.Panel Model: Corporate II.
          19.Panel Model: Corporate III.
          20.Panel Model: Passage I.
          21.Panel Model: Sierra I.
          22.Panel Model: Sierra II.
          23.Panel Model: Acero I.
          24.Panel Model: Industrial I.
          25.Panel Model: Industrial II.
          26.Panel Model: Imperial I.
          27.Panel Model: Imperial II.
          28.Panel Model: Legend I.
          29.Panel Model: Legend II.
          30.Panel Model: Aria I.
          31.Panel Model: Aria II.
          32.Panel Model: Impression I.
          33.Panel Model: Impression II.
          34.Panel Model: Impression III.
          35.Panel Model: Milano I.
          36.Panel Model: Sahara I.
          37.Panel Model: Sahara II.
          38.Panel Model: Custom design.
 
          B.Elevator Interior Suspended Ceiling System:
          1.Description: Suspended ceiling with adjustable mounting legs and removable panel for access to escape hatch.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          2.Ceiling Style: Island Downlight Ceiling.
          3.Ceiling Style: Modular Downlight Ceiling.
          4.Ceiling Style: Frame Ceiling.
          5.Ceiling Style: Economy Frame Ceiling.
          ** NOTE TO SPECIFIER ** Specify face materials as per Model descriptions in SnapCab catalog. Select panel "layers" for each specific finish as per SnapCab catalog. Delete layer finishes as required.
Review applicable codes to determine class of fire rating required for elevator cab interior materials.
 
          2.3MATERIALS
 
          A.Wall Panel Core:
          ** NOTE TO SPECIFIER ** Specify core type 1 for all models except specify core types 1 and 2 for Reflections 1 and Corporate II models, and core types 1 and 3 for Milano 1 model. Delete types not required.
          1.Core Type 1: 5/8 inch (15 mm) minimum thickness fire-rated no added urea-formaldehyde resin particle board, Class B or better fire rated as per ASTM E 84. Panel backer sheet and adhesives as per manufacturer to achieve fire rating as tested. Panel core with all face material options LEED compliant. Panel core to be type for plastic laminate or metal face.
          2.Core Type 2: 1/2 inch (12 mm) thickness fire-rated no added urea-formaldehyde resin medium density fiberboard, Class B or better fire rated as per ASTM E 84. Panel backer sheet and adhesives as per manufacturer to achieve fire rating as tested. Panel core with all face material options LEED compliant. Panel core to be type for mirror face.
          3.Core Type 3: 1/4 inch (6 mm) thickness fire-rated no added urea-formaldehyde resin medium density fiberboard, Class B or better fire rated as per ASTM E 84. Panel backer sheet and adhesives as per manufacturer to achieve fire rating as tested. Panel core with all face material options are LEED compliant. Panel core to be type for stone face.
 
          B.Wall Panel Face:
          1.Plastic Laminate Face: Standard finish, 0.048 inch (1.21 mm) minimum thickness General Purpose Laminate conforming to NEMA standard HGF, with Class B or better fire rating when laminated to fire-rated particle board as per ASTM E 84.
          ** NOTE TO SPECIFIER ** Delete selection methods not required. Pattern, color and finish as selected from manufacturer's standard product line.
          a.Pattern, color and finish as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** For Impression II and III models only.
          b.Photographic image on plastic laminate, digital image provided by Owner, image transfer to plastic laminate provided by SnapCab.
          ** NOTE TO SPECIFIER ** Delete selections not required.
          c.Layer: Laminate face on Layer 2.
          d.Layer: Laminate face on Layer 3.
          e.Layer: Laminate face on Layer 4.
          f.Layer: Laminate face on Layer 5.
          g.Layer: Laminate face on Layer 6.
          2.Stainless Steel Face:
          a.Smooth Surface Panels: Stainless steel, 20 gauge. Panel assembly to be Class B or better fire rated as per ASTM E 84.
          ** NOTE TO SPECIFIER ** Delete finishes not required.
          1)Finish: #4 satin.
          2)Finish: Random swirl.
          3)Finish: Non-directional.
          b.Textured Metal Surface Panels: Stainless steel, 20 gauge. Assembly to be Class B or better fire rated as per ASTM E 84.
          ** NOTE TO SPECIFIER ** Delete finishes not required.
          1)Finish: 5.WL.
          2)Finish: 1.CS.
          3)Finish: Sandtex.BA.
          4)Finish: 6.SL.
          5)Finish: 6.SL-PC.
          6)Finish: 1.NA.
          7)Finish: Linen.BA.
          8)Finish: 6.HC.
          9)Finish: 6.HC-PC.
          10)Finish: 6.WL.
          11)Finish: RTP.
          12)Finish: 4.LB.
          13)Finish: 2.FL-PC.
          14)Finish: Squares.BA.
          ** NOTE TO SPECIFIER ** Delete selections not required.
          c.Layer: Stainless steel face on Layer 2.
          d.Layer: Stainless steel face on Layer 3.
          e.Layer: Stainless steel face on Layer 4.
          f.Layer: Stainless steel face on Layer 5.
          g.Layer: Stainless steel face on Layer 6.
          3.Aluminum Face:
          a."MOz": Smooth surface panels of aluminum, 0.040 inch (1.01 mm) thickness, satin finish. Panel assembly to be Class B or better fire rated as per ASTM E 84.
          1)Pattern/Color: Kelp/Clear.
          2)Pattern/Color: Clouds/Clear.
          3)Pattern/Color: Waves/Clear.
          4)Pattern/Color: Waves/Royal Blue.
          5)Pattern/Color: Waves/Champagne.
          6)Pattern/Color: Smooth/Winter White.
          7)Pattern/Color: Smooth/Graphite.
          8)Pattern/Color: Bamboo/Clear.
          9)Pattern/Color: Ripples/Clear.
          10)Pattern/Color: Ripples/Copper.
          11)Pattern/Color: Ripples/Electric Red.
          12)Pattern/Color: Coral/Clear.
          13)Pattern/Color: Fog/Clear.
          14)Pattern/Color: Coarse Grain/Clear.
          15)Pattern/Color: As selected from manufacturer's standard product line.
          b."GageCarve": Sculpted metal surface panels of aluminum, thickness as per pattern, anodized finish. Panel assembly to be Class B or better fire rated as per ASTM E 84.
          1)Pattern/Color: Organic/Champagne.
          2)Pattern/Color: Museum/Nickel.
          3)Pattern/Color: Linear/Brass.
          4)Pattern/Color: Horizon/Nickel.
          5)Pattern/Color: Metro/Champagne.
          6)Pattern/Color: Ribbon/Nickel.
          7)Pattern/Color: Miami/Nickel.
          8)Pattern/Color: Rough Cut/Bronze.
          9)Pattern/Color: As selected from manufacturer's standard product line.
          ** NOTE TO SPECIFIER ** For Impressions I model only.
          c.Aluminum with Graphics: Smooth metal surface panels of aluminum, 0.045 inch (1.14 mm) thickness, white color, glossy finish. Assembly to be Class B or better fire rated as per ASTM E 84.
          ** NOTE TO SPECIFIER ** Delete selections not required.
          d.Layer: Aluminum face on Layer 2.
          e.Layer: Aluminum face on Layer 3.
          f.Layer: Aluminum face on Layer 4.
          g.Layer: Aluminum face on Layer 5.
          h.Layer: Aluminum face on Layer 6.
          4.Bronze Face: Smooth surface panels of bronze, 0.040 inch (1.01 mm) thickness, No. 4 satin finish. Panel assembly to be Class B or better fire rated as per ASTM E 84.
          ** NOTE TO SPECIFIER ** Delete selections not required.
          a.Layer: Bronze face on Layer 2.
          b.Layer: Bronze face on Layer 3.
          c.Layer: Bronze face on Layer 4.
          d.Layer: Bronze face on Layer 5.
          e.Layer: Bronze face on Layer 6.
          5.Mirror Face: Clear safety mirror, 1/8 inch (3 mm) thickness, ANSI stamped. Panel assembly to be Class B or better fire rated as per ASTM E 84.
          ** NOTE TO SPECIFIER ** Delete selections not required.
          a.Layer: Mirror face on Layer 2.
          b.Layer: Mirror face on Layer 3.
          c.Layer: Mirror face on Layer 4.
          d.Layer: Mirror face on Layer 5.
          e.Layer: Mirror face on Layer 6.
          6.Real Wood Veneer Face: "Sanfoot" smooth surface panels of wood veneer on paper backing, satin finish. Panel assembly to be Class B or better fire rated as per ASTM E 84.
          ** NOTE TO SPECIFIER ** Delete types not required.
          a.Species and Cut: Species and Cut: Birch, White FC.
          b.Species and Cut: Birch, Red FC.
          c.Species and Cut: Cherry, American FC.
          d.Species and Cut: Cherry, American QC.
          e.Species and Cut: Cedar, W. Red QC.
          f.Species and Cut: Birch, Red FC.
          g.Species and Cut: Rosewood, E. Indian QC.
          h.Species and Cut: Oak, Red Rift Cut.
          i.Species and Cut: Ebony, FT QC.
          j.Species and Cut: Maple, QC.
          k.Species and Cut: Walnut, QC.
          l.Species and Cut: Bamboo, Caramel/Narrow.
          m.Species and Cut: Bamboo, Natural/Narrow.
          n.Species and Cut: Mahogany, African FC.
          o.Species and Cut: Wenge, FT QC.
          p.Species and Cut: Zebrawood, FT QC.
          q.Species and Cut: Ash, Japanese QC.
          r.Species and Cut: As selected from manufacturer's standard product line.
          ** NOTE TO SPECIFIER ** Delete selections not required.
          s.Layer: Real wood veneer face on Layer 2.
          t.Layer: Real wood veneer face on Layer 3.
          u.Layer: Real wood veneer face on Layer 4.
          v.Layer: Real wood veneer face on Layer 5.
          w.Layer: Real wood veneer face on Layer 6.
          7.Stone Veneer Face: Stone veneer panels, 1/8 inch (3 mm) thick, on 1/4 inch (6 mm) thick aluminum honeycomb backer. Panel assembly to be Class B or better fire rated as per ASTM E 84. Polished finish.
          ** NOTE TO SPECIFIER ** Delete types not required.
          a.Stone Type: Giallo Ornamental granite.
          b.Stone Type: Blue Pearl granite.
          c.Stone Type: Absolute Black granite.
          d.Stone Type: Baltic brown granite.
          e.Stone Type: Giallo Napoleone granite.
          f.Stone Type: Butterfly Green granite.
          g.Stone Type: Marron Imperiale marble.
          h.Stone Type: Rojo Alicante marble.
          i.Stone Type: Breccia Onicate marble.
          j.Stone Type: Botticino Fiorito marble.
          k.Stone Type: Crema Marfil marble.
          l.Stone Type: White Carrera marble.
          ** NOTE TO SPECIFIER ** Delete selections not required.
          m.Layer: Stone veneer face on Layer 2.
          n.Layer: Stone veneer face on Layer 3.
          o.Layer: Stone veneer face on Layer 4.
          p.Layer: Stone veneer face on Layer 5.
          q.Layer: Stone veneer face on Layer 6.
          ** NOTE TO SPECIFIER ** First option is standard. Delete types not required.
 
          C.Toe Kick and Toe Kick Binder with Concealed Ventilation Gap:
          1.Satin No. 4 finish 20 gauge stainless steel toe kick with anodized mill finish aluminum (standard).
          2.Black powder coat finish 20 gauge stainless steel toe kick with black powder coat finish aluminum.
          3.Satin No. 4 finish 0.04 inch (1.01 mm) thick bronze toe kick with black powder coat finish aluminum.
          ** NOTE TO SPECIFIER ** First option is standard. Delete types not required.
 
          D.Top Cap:
          1.Anodized mill finish aluminum top cap with integrated pad hook channel (standard).
          2.Black powder coat finish aluminum top cap with integrated pad hook channel.
          3.Black powder coat finish aluminum top cap with integrated pad hook channel and 0.04 inch (1.01 mm) thick bronze flat insert.
          ** NOTE TO SPECIFIER ** First option is standard. Delete types not required.
 
          E.Corner and Flat Reveals:
          1.Stainless steel, 20 gauge, No. 4 satin finish (standard).
          2.Black powder coat finish 20 gauge stainless steel.
          3.Satin bronze 0.04 inch (1.01 mm) thick, No. 4 finish.
          ** NOTE TO SPECIFIER ** First option is standard. Delete types not required.
 
          F.Panel Binders: Standard at exposed panel edges near door jambs.
          1.Anodized mill finish aluminum (standard).
          2.Black powder coat finish aluminum.
          3.Bronze 0.04 inch (1.01 mm) thick, satin No. 4 finish.
          ** NOTE TO SPECIFIER ** Standard for Sahara I and II models. First option is SnapCab standard. Delete if not required.
 
          G.Aluminum Inlay:
          1.Black powder coat finish aluminum inlay set into 1/8 inch (3 mm) shadow lines.
          2.Anodized mill finish aluminum inlay set into 1/8 inch (3 mm) shadow lines.
          ** NOTE TO SPECIFIER ** Delete options not required. Delete entirely if handrails not required.
 
          H.Handrails: Pre-installed on wall panel to measure 32 inches (831 mm) above finished floor unless indicated otherwise.
          ** NOTE TO SPECIFIER ** Delete locations not required.
          1.Location: Back wall only.
          2.Location: Side walls only.
          3.Location: Back and side walls.
          ** NOTE TO SPECIFIER ** Delete types not required.
          4.Type: Solid flat bar with returned ends, 3/8 inches ( 9.5 mm) thick.
          a.Width: 1-1/2 inches (38 mm).
          b.Width: 2 inches (50 mm).
          c.Width: 3 inches (76 mm).
          d.Width: 4 inches (101 mm).
          e.Material and Finish: Satin stainless steel with No. 4 finish.
          f.Material and Finish: Mirror stainless steel with No. 8 finish.
          g.Material and Finish: Satin bronze with No. 4 finish.
          h.Material and Finish: Mirror bronze with No. 8 finish.
          5.Type: Solid flat bar with returned ends, 1/4 inch (6 mm) thick.
          a.Width: 6 inches (152 mm).
          b.Width: 8 inches (203 mm).
          c.Material and Finish: Satin stainless steel with No. 4 finish.
          d.Material and Finish: Satin bronze with No. 4 finish.
          6.Type: Round handrail with returned ends.
          a.Size: 1-1/2 inches (38 mm) diameter.
          b.Size: 2 inches (50 mm) diameter.
          c.Material and Finish: Satin stainless steel with No. 4 finish.
          d.Material and Finish: Mirror stainless steel with No. 8 finish.
          e.Material and Finish: Satin bronze with No. 4 finish.
          f.Material and Finish: Mirror bronze with No. 8 finish.
          7.Type: Oval handrail with returned ends.
          a.Size: 1.9 inches (48 mm) high by 1 inch (25 mm) wide.
          b.Material and Finish: Satin stainless steel with No. 4 finish.
          c.Material and Finish: Mirror stainless steel with No. 8 finish.
          d.Material and Finish: Satin bronze with No. 4 finish.
          e.Material and Finish: Mirror bronze with No. 8 finish.
          8.Type: Vault style handrail with straight (not returned) ends.
          a.Size: 1-1/2 inch (38 mm) diameter.
          b.Material and Finish: Satin stainless steel with No. 4 finish.
          c.Material and Finish: Mirror stainless steel with No. 8 finish.
          d.Material and Finish: Satin bronze with No. 4 finish.
          e.Material and Finish: Mirror bronze with No. 8 finish.
          ** NOTE TO SPECIFIER ** Delete options not required. Delete entirely if bumpers not required.
 
          I.Bumpers: Pre-installed on wall panel to measure 12 inches (305 mm) above finished floor unless indicated otherwise.
          ** NOTE TO SPECIFIER ** Delete locations not required.
          1.Location: Back wall only.
          2.Location: Side walls only.
          3.Location: Back and side walls.
          ** NOTE TO SPECIFIER ** Delete types not required.
          4.Type: Solid flat bar with returned ends, 3/8 inches ( 9.5 mm) thick.
          a.Width: 1-1/2 inches (38 mm).
          b.Width: 2 inches (50 mm).
          c.Width: 3 inches (76 mm).
          d.Width: 4 inches (101 mm).
          e.Material and Finish: Satin stainless steel with No. 4 finish.
          f.Material and Finish: Mirror stainless steel with No. 8 finish.
          g.Material and Finish: Satin bronze with No. 4 finish.
          h.Material and Finish: Mirror bronze with No. 8 finish.
          5.Type: Solid flat bar with returned ends, 1/4 inch (6 mm) thick.
          a.Width: 6 inches (152 mm).
          b.Width: 8 inches (203 mm).
          c.Material and Finish: Satin stainless steel with No. 4 finish.
          d.Material and Finish: Satin bronze with No. 4 finish.
          6.Type: Round handrail with returned ends.
          a.Size: 1-1/2 inches (38 mm) diameter.
          b.Size: 2 inches (50 mm) diameter.
          c.Material and Finish: Satin stainless steel with No. 4 finish.
          d.Material and Finish: Mirror stainless steel with No. 8 finish.
          e.Material and Finish: Satin bronze with No. 4 finish.
          f.Material and Finish: Mirror bronze with No. 8 finish.
          7.Type: Oval handrail with returned ends.
          a.Size: 1.9 inches (48 mm) high by 1 inch (25 mm) wide.
          b.Material and Finish: Satin stainless steel with No. 4 finish.
          c.Material and Finish: Mirror stainless steel with No. 8 finish.
          d.Material and Finish: Satin bronze with No. 4 finish.
          e.Material and Finish: Mirror bronze with No. 8 finish.
          8.Type: Vault style handrail with straight (not returned) ends.
          a.Size: 1-1/2 inch (38 mm) diameter.
          b.Material and Finish: Satin stainless steel with No. 4 finish.
          c.Material and Finish: Mirror stainless steel with No. 8 finish.
          d.Material and Finish: Satin bronze with No. 4 finish.
          e.Material and Finish: Mirror bronze with No. 8 finish.
          ** NOTE TO SPECIFIER ** Delete options not required. Delete entirely if protective pads not required.
 
          J.Protective Pads: Vinyl protective pads for cab walls.
          1.Type: Pads with pre-attached pad hooks that lock into integrated pad hook channel in the top cap, eliminating the need for pad buttons.
          2.Type: Pads with grommets for use with conventional pad buttons.
          3.Quantity: Set of 2.
          4.Quantity: Set of 3.
          5.Color: Grey.
          6.Color: Tan.
          ** NOTE TO SPECIFIER ** Delete options not required. Delete entirely if pad buttons not required.
 
          K.Pad Buttons: Pre-installed on wall panels.
          1.Type: Round end satin stainless steel with No. 4 finish.
          2.Type: Round end satin bronze with No. 4 finish.
          ** NOTE TO SPECIFIER ** Delete options not required. Select light fixtures and trash guards in subsequent paragraphs if wanted. Delete entirely if suspended ceilings not required.
 
          L.Suspended Ceiling:
          1.Island Downlight:
          a.Type: Ceiling with concealed heavy-duty brushed 1.5 inch (38 mm) T aluminum welded frame, with adjustable mounting legs and divided into six sections, nine for larger cars, with a removable panel for access to the escape hatch. Ceiling Class B or better fire rated as per ASTM E 84 and LEED compliant.
          b.Facing: Stainless steel with No. 4 satin finish.
          c.Facing: Stainless steel with No. 8 mirror finish.
          d.Facing: Bronze with No. 4 satin finish.
          e.Facing: Bronze with No. 8 mirror finish.
          f.Facing: Brushed aluminum plastic laminate.
          g.Facing: Bronze tone aluminum plastic laminate.
          h.Facing: Selected from laminate manufacturer's standard product line.
          2.Modular Downlight:
          a.Type: Ceiling with heavy-duty 1.5 inch (38 mm) T aluminum welded frame, with adjustable mounting legs and is divided into six sections, nine for larger cars, with a removable panel for access to the escape hatch. Ceiling Class B or better fire rated as per ASTM E 84 and LEED compliant.
          1)Aluminum Frame Finish: Brushed clear (standard).
          2)Aluminum Frame Finish: Black powder coat.
          3)Aluminum Frame Finish: Bronze powder coat.
          4)Facing for Drop-in Panels: Glossy black plastic laminate.
          5)Facing for Drop-in Panels: Glossy white plastic laminate.
          6)Facing for Drop-in Panels: Brushed aluminum laminate
          7)Facing for Drop-in Panels: Selected from laminate manufacturer's standard product line.
          3.Frame:
          a.Type: Ceiling with heavy-duty 1.5 inch (38 mm) T aluminum welded frame, with adjustable mounting legs and divided into six sections, nine for larger cars, with diffusers and removable section for access to the escape hatch. Ceiling Class B or better fire rated as per ASTM E 84 and LEED compliant.
          1)Aluminum Frame Finish: Brushed clear (standard).
          2)Aluminum Frame Finish: Black powder coat.
          3)Aluminum Frame Finish: Bronze powder coat.
          4)Light Diffusers: Translucent twin wall polycarbonate.
          5)Light Diffusers: Aluminum eggcrate.
          4.Economy Frame:
          a.Type: Ceiling with heavy-duty brushed 1.5 inch (38 mm) T aluminum non-welded frame, with some assembly required, with adjustable mounting legs and is divided into three sections, four or five for larger cars, with twin wall polycarbonate translucent light diffusers, and removable section for access to the escape hatch. Ceiling Class B or better fire rated as per ASTM E 84 and LEED compliant.
          ** NOTE TO SPECIFIER ** Delete options not required. Delete entirely if ceiling lights not required.
 
          M.Ceiling Lights:
          ** NOTE TO SPECIFIER ** For Frame and Economy Frame Suspended Ceilings only. Delete if not required.
          1.Fluorescent T-8 Fixtures Mounted on Cab Canopy: Two double-tube fluorescent light fixtures with ballasts; 4 fixtures required for cars 4000 lbs. and larger. Side mounted with 20 feet (6 m) of metal clad No. 12 wire with two 40 watt fluorescent T8 bulbs per fixture; 120 AC volt system.
          ** NOTE TO SPECIFIER ** For Frame and Economy Frame Suspended Ceilings only. Delete if not required.
          2.LED T-8 fixtures Mounted on Cab Canopy: Two double-tube LED light fixtures; 4 fixtures required for cars 4000 lb. and larger. Side mounted, with 20 feet (6 m) metal clad No. 12 wire, with two LED 18 watt bulbs per fixture; 120 AC volt system.
          ** NOTE TO SPECIFIER ** For Island Downlight and Modular Downlight Suspended Ceilings only. Delete if not required.
          3.LED Standard MR-16 Fixtures Mounted on Suspended Ceiling: Standard LED downlights, low energy, low voltage, very warm white (3000 Kelvin), 5 watt bulbs (211 lumens per bulb), 60 degree beam spread, average life of 50,000 hours, three year warranty; tamperproof metal trim ring.
          ** NOTE TO SPECIFIER ** For Island Downlight and Modular Downlight Suspended Ceilings only. Delete if not required.
          4.LED Premium MR-16 Fixtures Mounted on Suspended Ceiling:(Premium LED downlights: low energy, low voltage, cool white (6000 Kelvin) 5 watt bulbs, 120 degree beam spread, up to 50,000 hours of life, three year warranty; integrated tamperproof metal trim ring.
          ** NOTE TO SPECIFIER ** Options. Delete if not required.
          a.Emergency light battery backup.
          b.Digital dimmer, 0 to 100 percent.
          ** NOTE TO SPECIFIER ** For Island Downlight Suspended Ceiling only. Perimeter lights can be combined with downlights. Delete if not required.
          5.LED T-8 Perimeter Lighting: LED T-8 perimeter fixtures, single-tube LED light fixtures mounted on top perimeter of ceiling, with metal clad No. 12 wire, LED T-8 bulbs (cool white LED T8); 120 AC volt system.
          ** NOTE TO SPECIFIER ** For Island Downlight Suspended Ceiling only. Perimeter lights can be combined with downlights. Delete if not required.
          6.Fluorescent T-8 Perimeter Lighting: Single-tube fluorescent light fixtures with ballasts mounted on top perimeter of ceiling with metal clad No. 12 wire; cool white fluorescent T8 bulbs; 120 AC volt system.
          ** NOTE TO SPECIFIER ** For Island Downlight and Modular Downlight Suspended Ceilings only. Delete if not required.
          7.Halogen MR-16 Fixtures Mounted on Suspended Ceiling: Low voltage halogen 35 watt bulbs with 1300 candle power. Chrome trim rings.
 
          N.Trash Guards: Fire rated twin wall polycarbonate translucent light diffuser pieces attached, slightly recessed vertically above ceiling perimeter to deter passengers from depositing their trash above the ceiling.
 
          PART 3EXECUTION
 
          3.1PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer in printed installation instructions for achieving the best result for the substrate under the project conditions.
 
          B.Protect elevator finishes, fixtures and equipment from damage.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer's instructions. Install in proper relationship to adjacent materials.
          1.Do not make structural changes to elevator cab.
          2.Do not install work in a manner that interferes with the safe operation of the elevator.
 
          3.3CLEANING AND PROTECTION
 
          A.Clean exposed surface in accordance with manufacturer's instructions.
 
          B.Protect exposed surfaces from damage by subsequent construction.
 
         
END OF SECTION